Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

First Impressions International, Inc. | pulls and handles

4811 Lyons Technology Pkwy.
Suite #18
Coconut Creek, FL 33073
 
Toll Free:888-419-8885
Phone:954-419-9918
Fax:954-419-9353
 
request catalogRequest
Catalog
    send email Send Message to
First Impressions International, Inc.
   
   
 
Web Site: www.firstimpressionsint.com
e-mail: send email


First Impressions International, Inc. manufactures pulls and handles building products relating to:


[ 06 ] Wood and Plastics
[ 06412 ] Cabinet/Drawer Hardware*
[ 06414 ] Drawer Slide Hardware*
[ 08 ] Doors and Windows
[ 08710 ] Door Hardware
[ 08719 ] Sliding and Folding Door Hardware*
[ 08725 ] Sliding and Folding Door Hardware*
[ 08770 ] Door and Window Accessories
[ 08780 ] Special Function Hardware
[ 08790 ] Hardware Restoration
[ 10 ] Specialties
[ 10820 ] Bath Accessories

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-04-13

pulls and handles Related News:
2008-08-26Accuride introduces the 3832 Easy-Close (EC), a 100-pound, full extension, side mount slide designed to bring drawers to a smooth, gentle close.
2008-08-01Zero International has added 30 NEW CAD Details for their Door Hardware and Accessories
2008-07-29Omnia Industries, Inc. has a NEW SpecWizard for Door Hardware
2008-07-28Kohler has New water-saving showerheads and handshowers are designed with a 1.75 gpm flow rate, which can save up to 30% on water usage (compared to a 2.5 gpm showerhead).
2008-07-14The new VISUR double-acting pivot system from DORMA Glas enables the installation of all-glass double acting doors without any visible fittings.












Never Forget