Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Stuc-O-Flex International, Inc.

17639 N. E. 67th Ct.
Redmond, WA 98052
 
Toll Free:800-305-1045
Phone:425-885-5085
Fax:425-869-0107
 
Stucco by Stuc-O-Flex International, Inc.
request catalogRequest
Catalog
    send email Send Message to
Stuc-O-Flex International, Inc.
   
   
 
Web Site: www.stucoflex.com
e-mail: send email
      Specs       CAD       LEED product data for stucco and eifs      
Overview:
STUC-O-FLEX INTERNATIONAL, INC.
After Twenty Five years of formulating and manufacturing vertical walls products, Stuc-O-Flex International, Inc. understands that the exterior appearance of any project is the one element that immediately reflects the quality and integrity of the building, as well as the construction team involved. Our mission is to compliment those efforts with materials of the highest quality and enhance cladding performance through Rainscreen configuration.

Stuc-O-Flex International created America’s first Elastomeric Acrylic Finish back in 1981. More recently we’ve advanced Rainscreen technologies in drainable Stucco, Stone, EIFS and siding assemblies to new levels with technologies unprecedented in past years. Unparalleled expertise in Acrylic Polymer Chemistry and our WaterWay™ line of Exterior Wall Rainscreen Drainage Mats assures extended service life and exceptional appearance on your completed projects. Whether your design requires a decorative textured coating, direct applications to substrate sheathing, EIFS, Stucco, ICF finish systems, Drainable Stucco Assemblies or applications to enhance standard metal building construction, no company offers a broader selection of wall cladding and configuration options.

Unequaled growth for the past two decades and a listing in INC. Magazines' 500 Fastest Growing Companies reflects our philosophy and commitment to innovation, research & development, uncompromising quality control, and comprehensive technical support.

Our stability in ownership shares resources with three sister companies:
Perma-Chink Systems – Log Home sealants, high performance stains and finishes,
NovaGuard Technologies – Patented “Borate” based, EPA approved wood preservatives,
Dunstan LLC – Venture capital & development firm, Supported by six company owned locations throughout the U.S. confirm our stability, experience, and resources.

With 400 million feet in service globally, subjected to every conceivable climate, we look forward to supporting your next new construction, retrofit, or remediation project.

Stuc-O-Flex to exhibit at the upcoming International Builders Show on January 20-23, 2009 in Las Vegas, Nevada. Come and see Stuc-O-Flex at booth # N144.

Products Trade Name Description Content

Photo Gallery



Rainscreen Stucco

Waterway Drainable Stucco Assembly
Stuc-O-Flex International, Inc. Rainscreen Stucco
click to enlarge
The Waterway Drainable Stucco Assembly is an enhanced traditional stucco system that can be configured as a back ventilated, or dead air cavity wall cladding system. Both configurations are considered drainage systems in that intruding moisture is able to drain to the exterior. The basic system consists of a Rainscreen, which protects against moisture intrusion, a drainage cavity that captures intruding moisture and drains it to the exterior and a permeable air barrier, which not only protects against air infiltration into the interior of the building but also guards against liquid moisture penetration and allows for water vapor diffusion.

Specs CAD Details Green Product Data

Vertical Wall Drainage Mats

WaterWay Rainscreen Drainage Mats
Stuc-O-Flex International, Inc. Vertical Wall Drainage Mats
click to enlarge
WaterWay Drainage Mats consist of a polymer (plastic) core of fused, entangled filaments in varying thicknesses from a nominal ¼ inch to ¾ inch, depending on desired cavity space and cladding selection. Certain profiles are available with a protective filter fabric bonded to one side, others with 60 Minute Grade “D” building paper. Even a non-woven, non-perforated polyolefin-based house-wrap is available with drainage mat attached. WaterWay drainage mats are equally effective in designs for traditional stucco, EIFS, manufactured stone, fiber-cement, brick, standard lap and cedar sidings and other wall system materials.

CAD Details

Elastomeric Acrylic Finishes

Fine
Sand
Modified
Putz-Flex
Stuc-O-Flex International, Inc. Elastomeric Acrylic Finishes
click to enlarge
Stuc-O-Flex is a highly resilient 100% acrylic polymer compound that looks and feels like traditional stucco. Its thermo-plastic and elastomeric nature allows building movement while enhancing resistance against cracks. Stuc-O-Flex is available in a wide variety of colors and textures.

Stuc-O-Flex comes in 4 different textures; Fine, Sand, Modified, and Putz. Aggregate size in each finish determines the texture and coverage of each product. See Colors and Textures for samples.

Specs CAD Details

Venetian Plaster

Europlast & Euroseal
Stuc-O-Flex International, Inc. Venetian Plaster
click to enlarge
Europlast is a pre-colored, wet-mix 100% acrylic polymer based interior & exterior coating system that transforms vertical walls into a classic example of old world Venetian style plaster. This versatile decorative coating exhibits a rich aesthetic appearance with unlimited color and texture opportunities. Achieve a wide range of effects from rustic plaster to smooth polished limestone.

Euroseal is a 100% acrylic polymer sealer that is applied over Europlast finish and can also be applied to Cement stuccos, cementitious products, Brick, Block, Stone, etc. and Acrylic finishes to provide an "antique" or weathered appearance. It is highly resistant to moisture and helps to shed water in vertical wall applications while minimizing challenges associated with efflorescence and dirt pick-up.

CAD Details

Fluid applied Air & Moisture Barrier

Moisture-Flex Moisture-Flex is a ready mixed 100% acrylic, elastomeric moisture resistant barrier. Direct applied to substrates, this protective membrane minimizes the potential of water damage to sheathing materials. When properly applied Moisture-Flex provides an effective air barrier and water resistive membrane in a protective coating for use with exterior wall coatings and systems.

Wall Assemblies

Stuc-O-Flex International, Inc. Wall Assemblies
click to enlarge
• Rainscreen – Vertical wall Drainage Mats
• Rainscreen Stucco Systems
• Traditional & One Coat Stucco Systems
• Direct to Cement Board Systems (DEFS)
• Direct to Metal Textured Finishes (DEFS)
• Direct to Masonry Systems (DEFS)
• Insulated Concrete Forms (ICF)
• Stuc-O-Flex to Insulation Board (EIFS)
• Rainscreen Exterior Insulation & Finish Systems (EIFS)
• Fluid Applied Air & Weather Barrier Systems
• Foundation Coatings
• Retrofit & Resurfacing Systems


Specs CAD Details

Commercial Wall Assemblies

Stuc-O-Flex International, Inc. Commercial Wall Assemblies
click to enlarge
Stuc-O-Flex International’s wall assemblies are regularly specified for many of the largest and most prominent companies in the corporate world as well as government agencies from coast to coast. Whether your firm supports the construction, engineering or building design, whether your project involves new construction, remediation or retrofit, we have the experience, understanding, and capabilities to enhance your construction team. Commercial, institutional, industrial or residential projects; hotels, apartments, airports, schools, museums, casinos, theaters, condominiums, churches, shopping centers, or custom homes are all part of the past experience and technical expertise offered by Stuc-O-Flex International, Inc.

Specs CAD Details

Residential Wall Assemblies

Stuc-O-Flex International, Inc. Residential Wall Assemblies
click to enlarge
Stuc-O-Flex International’s exterior wall assemblies have enabled the architectural community and builders to offer homes with elegant aesthetic appeal while maintaining a realistic budget. Whether your market requires homes of a cost competitive nature or custom structures for the most discriminating client, Stuc-O-Flex International can accommodate the desired result.

Specs CAD Details

General Coatings & Wall Assemblies

Stuc-O-Flex International, Inc. General Coatings & Wall Assemblies
click to enlarge
Stuc-O-Flex International’s exterior wall assemblies offer an energy efficient, cost effective wall cladding with unlimited design features that guarantee aesthetic capabilities beyond common construction materials. A wide variety of applications and Rainscreen configurations are available to enhance the cosmetic appearance and life expectancy of your project. Unlimited range of colors, textures, together with design elements of foam plastic including cornices, moldings, columns and quoins result in breathtaking designs at a reasonable cost. Stuc-O-Flex wall assemblies also address thermal breaks, moisture penetration, wind, and thermal swings supporting energy efficient construction keeping heat outside in the summer and inside in the winter.

Specs CAD Details

Renovation & Repair

Cladding Remediation
Stuc-O-Flex International, Inc. Renovation & Repair
click to enlarge
Stuc-O-Flex International's accomplishments in elastomeric acrylic finish technologies contribute to our unparalleled ability to retrofit and repair vertical wall surfaces. Numerous insulation systems, direct applied systems over substrate sheathings, even single applications of our finish coat confirms no company offers more fully warranted, cost effective options than Stuc-O-Flex International, Inc.

Specs CAD Details

Modular Construction

Stucco Exteriors direct from your production facility Stuc-O-Flex International, Inc., the industry innovator who introduced Elastomeric Acrylic Finish technology to the construction community has advanced the performance standards for exterior stucco coatings using technologies unprecedented in years past. The diversity of products and systems from Stuc-O-Flex continue to satisfy both cosmetic and performance criteria for architects, builders and owners throughout the world with every conceivable method of construction including: HUD Code housing production, Modular, Panelized, Foam Block, Production Builders, Component Manufacturers, even applications to Metal. This color integrated, ready to apply product is both fast and easy to install with current labor skills and equipment in your production facility, utilizing either spray or trowel applications.

HUD / Manufactured Homes

Stucco Exteriors direct from your production facility
Stuc-O-Flex International, Inc. HUD / Manufactured Homes
click to enlarge
Advanced polymer technology offers new options in exterior wall claddings for the Manufactured Housing Industry. Stuc-O-Flex International, Inc. has combined the warmth and beauty of traditional stucco with the performance and insurance of Elastomeric Coatings. This color integrated, ready to apply product is both fast and easy to install with current labor skills and equipment in your production facility, utilizing either spray or trowel applications.

Finish Coatings

• Stuc-O-Flex Elastomeric Acrylic Finishes
• Renew Elastomeric Coating
• Europlast and Euroseal

Adhesive / Base Coats

Stuc-O-Base
Quick Bond
Max Bond
PRM
Stuc-O-Base Wet Adhesive / Base Coat – wet mix acrylic polymer based adhesive and underlayment for use with acryic finish coatings
Quick Bond Adhesive – polymer based adhesive, providing a strong bond between foam and substrate
Max-Bond Adhesive – polymer based adhesive, providing a strong bond between foam and substrate
PRM - Polymer Reinforced Mortar – powdered polymer reinforced adhesive and underlayment for use with acrylic finish coatings

Reinforcing Fiberglass Mesh

Intermediate Fiberglass Mesh
Standard Fiberglass Mesh
Corner Fiberglass Mesh
Armor Fiberglass Mesh
6-inch Detail Reinforcing Fiberglass Mesh

Primers / Sealers

Prime Seal
Moisture-Flex
Prime Seal – Stain blocking primer
Moisture-Flex – ready mixed 100% acrylic, elastomeric moisture resistant barrier

Joint Compounds

Magic Mud
Elastomeric Joint Compound
Magic Mud – polymer based, extremely elastomeric drywall leveling compound
Elastomeric Joint Compound – polymer based joint bridging compound used over seams and joints on direct application to substrate sheathings

Caulking

Pecora
Cox
Albion
• Single component urethane
• Two component urethane
• Silicone sealants
• Primers
• Backer Rod (all sizes)
• Caulking guns & tools

Stucco

Our 1/2" Stucco is a powdered cement and fiber reinforced underlayment for use with acrylic finish coatings. It provides the impact resistance of traditional stucco with substantially less labor and weight in a 1-hour rated fire assembly.

CAD Details

Flexible Flashing

Therm Flash
Blue Skin
Moistop
Therm Flash - Butyl based 4,6,9 &12 inch wide rolls
Blue Skin - Henry Products (petroleum based)
Moistop - Fortifiber (petroleum based)

Secondary Moisture Barriers

Fortifiber • 60 minute grade “D” tar paper
• All purpose Jumbo- Tex grade “D” tar paper

Insulation Board

WSG EPS Polyisocyanurate Stucco Shield • Expanded polystyrene (WSG) ¾ - 4 inch
• Grooved drain board
• Urethane foam w/fiberglass fascia (polyiso)
• EPS shapes

Accessories

Niles
Cemco
Vinyl Corp
Wind-Lock
Pur-Fill
Marshalltown
Davis Wire
AMICO
• Casing Bead, Expansion Joint, Weep Screed, Etc. (Vinyl or Galvanized) most sizes in stock
• 1 inch, 20 Gauge Wire Lath
• 1-1/2 inch, 17 Gauge Wire Lath
• Expanded Metal Lath (1.75#, 2.5#, 3.4#)
• Mechanical Fasteners (EIFS)
• Mechanical Fasteners (Urethane Insulation)
• Spray Urethane foam & guns
• Trowels, Floats, Tape, Hot wire cutters


spacer
your name:   password:   (available for clients only)



Last Update: 2008-11-04










Never Forget