Search for:

Search by:
Company/Trade Name
Product Type

Stuc-O-Flex International, Inc.

17639 N. E. 67th Ct.
Redmond, WA 98052
 
Toll Free:800-305-1045
Phone:425-885-5085
Fax:425-869-0107
 
Web Site: www.stucoflex.com
Stucco by Stuc-O-Flex International, Inc.
send email   send email send email   request catalog

Specs for Stucco                   CAD for Stucco                   BIM for Stucco                   PDF Dampproofing and Waterproofing e-Catalog                   LEED product data for Stucco                   Videos for Stucco                  

Overview:
After Twenty Eight years of formulating, testing and manufacturing vertical wall products, Stuc-O-Flex International, Inc. understands the appearance of any project is the one element that immediately reflects the quality and integrity of the building, as well as the construction team involved. Our mission is to compliment those efforts with products of the highest quality and enhance cladding performance through Rainscreen configuration.

Stuc-O-Flex International created America’s first Breathable Elastomeric Acrylic Finish back in 1981. More recently we’ve advanced the science of vertical wall Rainscreen in drainable Stucco, Stone, EIFS and siding assemblies to new levels with technologies unprecedented in past years. Unparalleled expertise in Acrylic Polymer Chemistry and our WaterWay™ line of Rainscreen Drainage Mats assures extended service life and exceptional appearance on your completed projects. Whether your design requires a decorative textured coating, direct applications to substrate sheathing, EIFS, Stucco, ICF finish systems, Drainable Rainscreen assemblies or applications to enhance standard metal building construction, no company offers a broader selection of wall cladding and configuration options.

Unequaled growth over the past two and a half decades and a listing in INC. Magazines' 500 Fastest Growing Companies reflects our philosophy and commitment to innovation, research & development, and uncompromising quality control.

Our stability in ownership sharing resources with three sister companies, supported by six office locations throughout the U.S. and distribution in 22 countries confirm our stability and experience. With over 500 Million Feet in service world wide subjected to every conceivable climate, we look forward to supporting your next new construction, retrofit or remodel project.

For a complete Architectural Manual with specifications, product data sheets, detail drawings, samples of Stuc-O-Flex finish and profiles of our WaterWay Rainscreen Drainage Mats contact:

1-800-305-1045 - Toll Free / 425-885-5085 - Corporate Office / www.stucoflex.com – Web / info@stucoflex.com - E-mail

Stuc-O-Flex to exhibit at the upcoming PCBC Show on June 27-28, 2012 in San Francisco, CA. Come and see Stuc-O-Flex at Booth # N-5739.

youtube
Products Trade Name Description Content

Photo Gallery

Photo Gallery

Stuc-O-Flex International, Inc. Photo Gallery<BR><BR>
click to enlarge


Rainscreen Videos

Rainscreen Stucco Assembly Video

Stuc-O-Flex International, Inc. Rainscreen Stucco Assembly Video<BR><BR>
click to enlarge
"WaterWay" Rainscreen Stucco Assembly Video with Narration.

Waterway Rainscreen for Manufactured Stone Veneer Video

Stuc-O-Flex International, Inc. Waterway Rainscreen for Manufactured Stone Veneer Video <BR><BR>
click to enlarge
"Waterway" Rainscreen Video for Manufactured Stone Veneer.

Waterway Drainable Stucco Assembly

Waterway Drainable Stucco Assembly

Stuc-O-Flex International, Inc. Waterway Drainable Stucco Assembly<BR><BR>
click to enlarge
Waterway Drainable Stucco Assembly is an enhanced traditional stucco, configured with a back ventilated rainscreen cavity that captures intruding moisture and immediately transfers it back to the building’s exterior. The basic system incorporates a weather resistive barrier, WaterWay drainage mat creating the capillary break, typical traditional stucco and Stuc-O-Flex Breathable Elastomeric Acrylic Finish. This system answers increasing demand for enhanced envelope integrity while reducing potential challenges associated with moisture penetration.

Simple, Affordable and Effective.

Specs for Waterway Drainable Stucco Assembly<BR><BR> CAD Details for Waterway Drainable Stucco Assembly<BR><BR> BIM Objects for Waterway Drainable Stucco Assembly<BR><BR> PDF Waterway Drainable Stucco Assembly<BR><BR> e-Catalog Specs for Waterway Drainable Stucco Assembly<BR><BR> Green Product Data for Waterway Drainable Stucco Assembly<BR><BR>

WaterWay Drainable Stucco Assembly System

Stuc-O-Flex International, Inc. WaterWay Drainable Stucco Assembly System<BR><BR>
click to enlarge
WaterWay Drainable Stucco Assembly

1. Substrate / Sheathing
2. Weather Resistive Barrier (WRB)
3. Therm-Flash – Peel & Stick (optional)
4. WaterWay Rainscreen Drainage Mat
5. Lath / Woven Wire
6. Scratch & Brown (stucco)
7. Base Coat & Reinforcing Mesh (optional) PRM or Stuc-O-Base
8. Stuc-O-Flex Elastomeric Acrylic Finish

Specs for WaterWay Drainable Stucco Assembly System<BR><BR> CAD Details for WaterWay Drainable Stucco Assembly System<BR><BR> BIM Objects for WaterWay Drainable Stucco Assembly System<BR><BR> PDF WaterWay Drainable Stucco Assembly System<BR><BR> e-Catalog Specs for WaterWay Drainable Stucco Assembly System<BR><BR> Green Product Data for WaterWay Drainable Stucco Assembly System<BR><BR>

WaterWay Rainscreen Assembly

Stuc-O-Flex International, Inc. WaterWay Rainscreen Assembly<BR><BR>
click to enlarge
CREATE SPACE BETWEEN YOUR BUILDING & THE ELEMENTS

WaterWay Rainscreen Assembly

1. Substrate / Sheathing
2. Weather Resistive Barrier (WRB)
3. Therm-Flash – Peel & Stick (optional)
4. Cladding – Stucco, Stone, Siding, EIFS, Metal

Specs for WaterWay Rainscreen Assembly<BR><BR> CAD Details for WaterWay Rainscreen Assembly<BR><BR> BIM Objects for WaterWay Rainscreen Assembly<BR><BR> PDF WaterWay Rainscreen Assembly<BR><BR> e-Catalog Specs for WaterWay Rainscreen Assembly<BR><BR> Green Product Data for WaterWay Rainscreen Assembly<BR><BR>

WaterWay Rainscreen Drainage Mats

Stuc-O-Flex International, Inc. WaterWay Rainscreen Drainage Mats<BR><BR>
click to enlarge
“WaterWay Rainscreen Drainage Mats” consist of a Nylon / Polymer core of fused, entangled filaments in varying thicknesses from a nominal ¼ inch to ¾ inch, depending on desired cavity space and cladding selection. Certain profiles are available with a protective filter fabric bonded to one side or consider WaterWay Plus - a revolutionary “Patent Pending” Drainage Mat consisting of a .45” / 11.4mm thick polymer matrix heat laminated to a breathable filter fabric on one side and a code compliant weather resistive barrier (WRB) on the other side. This multiple layer product creates a one step WRB and Rainscreen drainage assembly in a single application. “WaterWay” Rainscreen Mats are designed for stucco, EIFS, manufactured stone, fiber-cement, brick, lap and cedar sidings and other wall system materials.
  • Creates Space for Water Drainage & Ventilation
  • 50 Times more Efficient at Draining Water than a Traditional WRB alone*
  • Redirects Moisture Away from Vulnerable Wall Sheathing Materials
  • Filter Fabric Ensure Cavity Remains Un-Interrupted
  • Green Build Advantage
  • Recycled Content / Adds 3 Leed Points
  • 52 Million Feet in Service
  • Extensive Selection of Profiles
  • Complete Testing, Specifications & Details
  • Exceeds AC-24 drainage criteria for EIFS
  • Promotes Pressure Equalization.
  • No Special Skill or Training Required
  • Very Competitive vs. Strapping or Furring
  • Accommodates 10mm Canadian Code Requirement
  • Reduce Potential Exposure
  • Enhance Consumer Confidence



Specs for WaterWay Rainscreen Drainage Mats<BR><BR> CAD Details for WaterWay Rainscreen Drainage Mats<BR><BR> BIM Objects for WaterWay Rainscreen Drainage Mats<BR><BR> PDF WaterWay Rainscreen Drainage Mats<BR><BR> e-Catalog Specs for WaterWay Rainscreen Drainage Mats<BR><BR> Green Product Data for WaterWay Rainscreen Drainage Mats<BR><BR>

Elastomeric Acrylic Finishes

Elastomeric Acrylic Finishes

Fine
Sand
Modified
Putz-Flex

Stuc-O-Flex International, Inc. Elastomeric Acrylic Finishes<BR><BR>
click to enlarge
ADVANCE FINISH INTEGRITY

Stuc-O-Flex Elastomeric Acrylic Finish provides a protective weathering membrane in a pre-colored, extremely durable, fade and mildew resistant coating. The industry’s highest levels of 100% Acrylic Polymer ensures un-matched resistance to surface cracking unlike standard finishes. An unlimited selection of colors (over 10,000) in four distinct aggregate choices create a wide variety of texture opportunities from the heaviest southwest stucco to the more contemporary sand finish.
  • Maximum Crack Coverage & Bridging Abilities
  • Breathable (WVT) = 13 Perms Average
  • Calcium - Marble Aggregates (Prevents Rust)
  • No Silica Sand
  • Coating Integrity - Exceeds 30 Year Exposure
  • Comprehensive ASTM Third Party Testing
  • America’s First Elastomeric Acrylic Finish
  • 500 Million Feet in Service World Wide
  • Equally Effective Regardless of Climate
  • (-90°F to 180°)
  • Class A Fire Rated
  • New Construction, Retrofit or Repair


Specs for Elastomeric Acrylic Finishes<BR><BR> CAD Details for Elastomeric Acrylic Finishes<BR><BR> PDF Elastomeric Acrylic Finishes<BR><BR>  e-Catalog

Venetian Plaster

Venetian Plaster

Europlast & Euroseal

Stuc-O-Flex International, Inc. Venetian Plaster<BR><BR>
click to enlarge
ENDURING ARCHITECTURAL ELEGANCE

EuroPlast is a pre-colored, wet-mix 100% Acrylic polymer based interior & exterior coating system that transforms vertical walls into a classic example of Old World Venetian Style Plaster. This versatile decorative coating exhibits a rich aesthetic appearance with unlimited color and texture opportunities. Achieve a wide range of effects from Rustic plaster to smooth polished limestone.
  • Venetian Plaster at a Fraction of the Cost
  • Unique Formula Reduces Application Time
  • Hard and Durable - Ideal for Interior Applications
  • Superior Adhesive Qualities
  • Applications: Stucco, Brick, Block, Plaster, Cement Board, EIFS, Concrete
  • Primed Drywall for Interior Walls
Euroseal is a 100% Acrylic Polymer Antiquing Sealer for EuroPlast Finish. Euroseal can also be applied to Stucco, Plaster, Concrete, Brick, Block, Stone, and Acrylic finishes creating an “antique” or weathered appearance. It is highly resistant to moisture and helps to shed water in vertical wall applications while minimizing challenges associated with efflorescence and dirt pick-up.
  • Creates an Old world Appearance in New Construction
  • Breathable Film
  • Resists Water Penetration
  • Outstanding Resistance to Dirt Pick-Up
  • Stays Clear – Non Yellowing Acrylic
  • Resists Mold & Mildew Growth
  • Easy to use – Spray & Back-Roll


Specs for Venetian Plaster<BR><BR> CAD Details for Venetian Plaster<BR><BR> PDF Venetian Plaster<BR><BR> e-Catalog

Additional Wall Assemblies

Additional Wall Assemblies

Stuc-O-Flex International, Inc. Additional Wall Assemblies<BR><BR>
click to enlarge
Traditional Stucco with Stuc-O-Flex or
EuroPlast / EuroSeal Finish


  • Substrate
  • Weather Resistive Barrier (WRB)
  • Therm-Flash (optional)
  • Lath / Woven Wire
  • Scratch & Brown (stucco)
  • PRM or Stuc-O-Base (optional)
  • Stuc-O-Flex Elastomeric Acrylic Finish or
    EuroPlast / EuroSeal


Specs for Additional Wall Assemblies<BR><BR> CAD Details for Additional Wall Assemblies<BR><BR> PDF Additional Wall Assemblies<BR><BR> e-Catalog Specs for Additional Wall Assemblies<BR><BR>

Waterway Drainable EIFS Assembly

Stuc-O-Flex International, Inc. Waterway Drainable EIFS Assembly<BR><BR>
click to enlarge
Waterway Drainable EIFS Assembly

  • Substrate / Sheathing
  • Weather Resistive Barrier (WRB)
  • Therm-Flash (optional)
  • WaterWay Rainscreen Drainage Mat
  • Insulation Board
  • Mechanical Fastener (Insulation)
  • Base Coat & Reinforcing Mesh
    (PRM or Stuc-O-Base)
  • Stuc-O-Flex Elastomeric Acrylic Finish or
    EuroPlast / EuroSeal


Specs for Waterway Drainable EIFS Assembly<BR><BR> CAD Details for Waterway Drainable EIFS Assembly<BR><BR> PDF Waterway Drainable EIFS Assembly<BR><BR> e-Catalog Specs for Waterway Drainable EIFS Assembly<BR><BR> Green Product Data for Waterway Drainable EIFS Assembly<BR><BR>

Applications

Application to Cement Board

Stuc-O-Flex International, Inc. Application to Cement Board<BR><BR>
click to enlarge
Application to Cement Board

  • Cement Board Substrate
  • Base Coat & Reinforcing Mesh
    PRM or Stuc-O-Base
  • Stuc-O-Flex Elastomeric Acrylic Finish or
    EuroPlast / EuroSeal


Specs for Application to Cement Board<BR><BR> CAD Details for Application to Cement Board<BR><BR>

Application to Concrete Surfaces

Stuc-O-Flex International, Inc. Application to Concrete Surfaces<BR><BR>
click to enlarge
Application to Concrete Surfaces

  • Cementitious Substrate
    Brick / Block / Concrete
  • Base Coat & Reinforcing Mesh
    PRM or Stuc-O-Base (optional)
  • Stuc-O-Flex Elastomeric Acrylic Finish or
    EuroPlast / EuroSeal


Specs for Application to Concrete Surfaces<BR><BR> CAD Details for Application to Concrete Surfaces<BR><BR>

Application to Metal / ACM Substrate

Stuc-O-Flex International, Inc. Application to Metal / ACM Substrate<BR><BR>
click to enlarge
Application to Metal / ACM Substrates

  • Substrate
  • Weather Resistive Barrier (WRB)
  • Metal or ACM Panels
  • Primer (as required)
  • Stuc-O-Flex Elastomeric Acrylic Finish


Specs for Application to Metal / ACM Substrate<BR><BR> CAD Details for Application to Metal / ACM Substrate<BR><BR>

Application to ICF (Insulated Concrete Forms)

Stuc-O-Flex International, Inc. Application to ICF (Insulated Concrete Forms)<BR><BR>
click to enlarge
Application to ICF (Insulated Concrete Forms)

  • Base Coat & Reinforcing Mesh
    PRM or Stuc-O-Base
  • Stuc-O-Flex Elastomeric Acrylic Finish


Specs for Application to ICF (Insulated Concrete Forms)<BR><BR> CAD Details for Application to ICF (Insulated Concrete Forms)<BR><BR>

Commercial Construction

Commercial Construction

Stuc-O-Flex International, Inc. Commercial Construction<BR><BR>
click to enlarge
Stuc-O-Flex wall assemblies are regularly specified by many of the largest and most prominent companies in the corporate world as well as government agencies from coast to coast. Whether your firm supports the construction, engineering or building design, whether your project involves new construction, remediation or retrofit, we have the experience, knowledge, and capability to enhance your construction team. Commercial, institutional, industrial or residential projects; hotels, apartments, airports, schools, museums, casinos, theaters, condominiums, churches, shopping centers, and destination resorts are all part of the past experience and technical expertise available with Stuc-O-Flex International, Inc.

Specs for Commercial Construction<BR><BR> CAD Details for Commercial Construction<BR><BR> PDF Commercial Construction<BR><BR> e-Catalog Specs for Commercial Construction<BR><BR>

Residential Applications

Residential Applications

Stuc-O-Flex International, Inc. Residential Applications<BR><BR>
click to enlarge
Stuc-O-Flex claddings enabled the architectural community and builders to offer homes with elegant aesthetic appeal while maintaining a realistic budget. Whether your market requires homes of a cost competitive nature or custom structures for the most discriminating client, Stuc-O-Flex International can create the appearance your customers demand.

Specs for Residential Applications<BR><BR> CAD Details for Residential Applications<BR><BR> PDF Residential Applications<BR><BR> e-Catalog Specs for Residential Applications<BR><BR>

General Overview

General Overview

Stuc-O-Flex International, Inc. General Overview<BR><BR>
click to enlarge
Stuc-O-Flex exterior assemblies offer an energy efficient, cost effective wall cladding with unlimited design potential guaranteeing aesthetic capabilities beyond common construction products. A wide variety of systems and Rainscreen configurations are available to enhance the cosmetic appearance, service life and sustainability of your completed project. Unlimited range of colors, textures, combined with architectural elements of foam plastic including cornices, moldings, columns and quoins result in breathtaking designs at a reasonable cost. Stuc-O-Flex wall assemblies also address thermal breaks, moisture penetration, wind, and environmental impact supporting energy efficient construction while keeping heat outside in the summer and inside in the winter.

Specs for General Overview<BR><BR> CAD Details for General Overview<BR><BR> Specs for General Overview<BR><BR>

Retrofit / Repair

Retrofit / Repair

Cladding Remediation Stuc-O-Flex International's accomplishments in formulating breathable elastomeric acrylic finishes and the development of a unique rainscreen technology contributes to our unparalleled ability to retrofit and repair vertical wall surfaces. Numerous Rainscreen assemblies, insulation systems, direct applied systems to substrate sheathings, even a single coat of our elastomeric finish confirms no company offers more fully warranted, cost effective options than Stuc-O-Flex.

Specs for Retrofit / Repair<BR><BR> CAD Details for Retrofit / Repair<BR><BR> PDF Retrofit / Repair<BR><BR> e-Catalog Specs for Retrofit / Repair<BR><BR>

Product Data: Finishes

Product Data:
Finishes

Stuc-O-Flex Finish

EuroPlast

EuroSeal

Renew

Stuc-O-Flex Breathable Elastomeric Acrylic Finishes:
a protective weathering membrane in a pre-colored, extremely durable, fade and mildew resistant coating. The industry’s highest levels of 100% Acrylic Polymer ensures un-matched resistance to surface cracking unlike standard finishes. An unlimited selection of colors (over 10,000) in four distinct aggregate choices create a wide variety of texture opportunities from the heaviest southwest stucco to the more contemporary sand finish.
  • Maximum Crack Coverage & Bridging Abilities
  • Breathable (WVT) = 13 Perms Average
  • Calcium - Marble Aggregates
  • (Prevents Rust) / No Silica Sand
  • Coating Integrity - Exceeds 30 Year Exposure
  • Comprehensive ASTM Third Party Testing
  • America’s First Elastomeric Acrylic Finish
  • 500 Million Feet in Service World Wide
  • Equally Effective Regardless of Climate
  • (-60°F to 140°)
  • Class A Fire Rated
  • New Construction, Retrofit or Repair
EuroPlast / EuroSeal – Venetian Plaster:
EuroPlast is a pre-colored, wet-mix 100% Acrylic polymer based interior & exterior coating system that transforms vertical walls into a classic example of Old World Venetian Style Plaster. This versatile decorative coating exhibits a rich aesthetic appearance with unlimited color and texture opportunities. Achieve a wide range of effects from Rustic plaster to smooth polished limestone.
  • Venetian Plaster at a Fraction of the Cost
  • Unique Formula Reduces Application Time
  • Hard and Durable - Ideal for Interior Commercial & Residential applications
  • Superior Adhesive Qualities
  • Applications: Stucco, Brick, Block, Plaster, Cement Board, EIFS, Concrete
  • Primed Drywall for Interior Walls
EuroSeal is a 100% Acrylic Polymer Antiquing Sealer for EuroPlast Finish. Euroseal can also be applied to Stucco, Plaster, Concrete, Brick, Block, Stone, and Acrylic finishes creating an “antique” or weathered appearance. It is highly resistant to moisture and helps to shed water in vertical wall applications while minimizing challenges associated with efflorescence and dirt pick-up.
  • Creates an Old world Appearance in New Construction
  • Breathable Film
  • Resists Water Penetration
  • Outstanding Resistance to Dirt Pick-Up
  • Stays Clear – Non Yellowing Acrylic
  • Resists Mold & Mildew Growth
  • Easy to use – Spray & Back-Roll or
Renew - Elastomeric Coating (paint grade):
A pure acrylic, highly elastomeric topcoat that can be applied like latex paint. The formulation is identical to Stuc-O-Flex finish excluding the aggregate. Renew provides maximum crack bridging ability in a paint applied coating.

Specs for Product Data:<BR>Finishes<BR><BR> CAD Details for Product Data:<BR>Finishes<BR><BR> PDF Product Data:<BR>Finishes<BR><BR> e-Catalog

Adhesives
Base Coats

Adhesives
Base Coats

Stuc-O-Base
PRM
Stuc-O-Base / Adhesive – Base Coat - A wet mix, fiber reinforced, acrylic adhesive / base coat – mixed 1 to 1 with Portland cement.

PRM (polymer reinforced mortar) - A powdered polymer reinforced adhesive and underlayment for use with acrylic finish coatings.

Applications:
As a leveling coat, applied with stainless steel trowels at a minimum 1/16inch, trowel smooth.
As an Adhesive – Apply to the backside of insulation board with a 3/8 inch notched trowel. Apply ribbons over the entire surface and adhere insulation to prepared substrate.
Over Insulation - Stuc-O-Base / PRM should be used in conjunction with fiberglass mesh. Immediately embed fiberglass mesh into wet base coat troweling from the center to the edges creating a smooth surface.

PDF Adhesives<BR>Base Coats<BR><BR>  e-Catalog

Reinforcing Fiberglass Mesh

Reinforcing Fiberglass Mesh

Intermediate Mesh

Standard Mesh

Corner Mesh

Armor Mesh

Detail Mesh

Fiberglass Reinforcing Mesh - A woven and treated fiberglass mesh used in Stuc-O-Flex wall assemblies providing strength and impact resistance. Once embedded into the Stuc-O-Base or PRM layer, the fiberglass mesh provides continuity of the surface and supports resistance to cracking.

Application:
Apply a layer of Stuc-O-Base or PRM to the substrate. Immediately imbed the fiberglass mesh into the wet base coat layer by pushing it in with a trowel, working from the center out to the edges. The mesh should be fully imbedded such that no mesh pattern is visible. Reinforcing fabric shall be continuous and overlapped 2 inches in accordance with Stuc-O-Flex specifications. Avoid wrinkles in the mesh and smooth out wall surface with the trowel.

PDF Reinforcing Fiberglass Mesh<BR><BR>  e-Catalog

Primers / Sealers

Primers / Sealers

Prime Seal Prime Seal - A specialized primer/sealer designed to block staining and bleed-through. Excellent sealer for stucco - creates uniform porosity and reduces potential efflorescence.

Application:
Applied using a brush, roller, or spray equipment. Apply to a uniform thickness free of pin-holes or voids. Screen prior to spray applications.

PDF Primers / Sealers<BR><BR> e-Catalog

Joint Compound

Joint Compound

Elastomeric Joint Compound Elastomeric Joint Compound – A polymer based, extremely stretchable joint bridging and leveling compound used over seams and joints on direct applications, also used to repair cracks in stucco, brick, CMU, and concrete walls.

Application:
Joint Compound is applied using a drywall knife or trowel with sufficient pressure to ensure deep penetration into the joint or crack. For direct to sheathing applications - seams, inside and outside corners require mesh to be imbedded in Joint Compound. See specifications for details.

PDF Joint Compound<BR><BR> e-Catalog

Flexible Flashing

Flexible Flashing

Therm Flash Therm-Flash Flexible Flashing is a self adhering membrane featuring a durable Industrial aluminum film surface with a 100% butyl rubber adhesive. The film surface provides excellent tear and puncture resistance. The nominal 24-mil flashing (20 mils of butyl plus 4 mils of reinforcing foil film) prevents water from penetrating at a variety of openings and termination details

.
PDF Flexible Flashing<BR><BR> e-Catalog


spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-03
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget