Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

American Mold Guard, Inc.

30200 Rancho Viejo Rd.
Suite E
San Juan Capistrano, CA 92675
 
Toll Free:877-665-3482
Phone:949-240-5144
Fax:949-240-6144
 
mold removal and detection by American Mold Guard, Inc.
request catalogRequest
Catalog
    send email Send Message to
American Mold Guard, Inc.
   
   
 
Web Site: www.americanmoldguard.com
e-mail: send email
      Specs      
Overview:
American Mold Guard (AMG) is dedicated to the detection, prevention and treatment of mold and microbial contamination, and focused on the construction industry. The real estate industry is currently experiencing the greatest amount of pain due to steady increases in mold-related litigation and government legislation. This industry includes direct providers and vendors such as builders, architects, material suppliers, finance companies, and insurance carriers.

Mold and other forms of microbial contamination are the primary causes of odor, premature ageing, and spoilage in homes and structures. Microbes can also cause health problems in humans. American Mold Guard solves this problem by applying a surface coating solution that prevents microbes from growing on substrates and interior finished surfaces. Additionally, our company’s chemistry and methods of application are continually evaluated and enhanced.

American Mold Guard is proving that the most effective means for combating toxic mold is to Stop It Before it Starts. Our team has developed proprietary, environmentally friendly methods and antimicrobial applications to properly prepare and treat exposed building surfaces that will inhibit and/or contain the growth of mold and other microbial contamination. The technology underlying American Mold Guard’s services is non-toxic, environmentally safe and provides long-term efficacy against microbial growth. As a true testament to the efficacy of our services, American Mold Guard partners with industry leading insurers to warranty that our mitigation/prevention services will control existing microbial contamination on treated surfaces and protect against future growth of fungi and microorganisms for the governing state’s contractor statute of repose, commencing from the date of treatment.

Products Trade Name Description Content

Mold Prevention

American Mold Guard, Inc. Mold Prevention
click to enlarge
A preventative treatment that inhibits or prevents microbial growth offers a compelling value proposition for builders, developers and property managers:

  • The price of prevention is significantly less than the cost of remediation, restoration and/or litigation.
  • In the event of litigation, antimicrobial treatments will help to minimize the risk of excessive health-related personal liability claims.
  • Building owners and developers can be proactive in minimizing downside liability while at the same time feature positive health benefits to existing and future customers.


Mold Removal and Site Clean

American Mold Guard, Inc. Mold Removal and Site Clean
click to enlarge
We use a soda blasting technology similar to sandblasting. The baking soda comes out in a very fine mist that literally removes any visible contamination from the wood surface. The baking soda is environmentally friendly, according to the Environmental Protection Agency, and there are no known human health effects or any harm to the environment. It’s very effective, very efficient and doesn’t damage the integrity of the lumber.

We professionally clean all the baking soda debris in the area, saving the builder expensive job clean up costs. Believe it or not, this extra step is not standard in the industry, but it’s the way we believe business should be done.


Antimicrobial Applications

American Mold Guard, Inc. Antimicrobial Applications
click to enlarge
American Mold Guard utilizes a new generation of silicone polymers to serve as its preferred surface application to prevent and inhibit microbial Infestation. The value of these new polymers is that they are non-toxic, non-leaching, non-migrating and are environmentally safe.


The primary mode of action is physical and not chemical. This means that treated surfaces will not loose their killing action over time and cannot be washed off. Microbes are killed by the polymer’s surface composition, which acts like a sword, rupturing the microbe’s outer cellular wall. We treat the surface areas with a silicon polymer that has an antimicrobial agent encapsulated in the polymer itself.

Warranties & Insurance

American Mold Guard provides the most extensive warranty in the mold prevention market. Plus it is backed by a large, Grade A insurance company to provide our clients the utmost in confidence that they are protected both on-site and on paper. We warranty that our mitigation/prevention services will control existing microbial contamination on treated surfaces and protect against future growth of fungi and microorganisms for the governing state’s contractor statute of repose, commencing from the date of treatment.

For more information on our warranty and insurance, please call one of our service executives at 1-877-665-3482, or email info@americanmoldguard.com.


Additional Services

American Mold Guard provides additional services that include a microbial spray treatment for the backside of interior drywall, concrete sealing and concrete microbial treatments, and treatments to newly framed timber to protect against wood-destroying fungi.




spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-03-13










Never Forget