Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

QUILITE® International | walls

8616 La Tijera Blvd.
Suite 509
Los Angeles, CA 90045-3945
 
Phone:310-641-7701
Fax:310-641-7768
 
request catalogRequest
Catalog
    send email Send Message to
QUILITE® International
   
   
 
Web Site: www.quilite.com
e-mail: send email


QUILITE® International manufactures walls building products relating to:


[ 13 ] Special Construction
[ 13080 ] SOUND, VIBRATION, AND SEISMIC CONTROL

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2005-12-28

walls Related News:
2008-10-02The new Dolphin Stadium renovations, led by Kansas City - based HOK Sport, feature highly designed suites that coordinate with the team's colors, from the orange walls to the complementary blue Hunter Douglas ceilings.
2008-09-29Anchor Wall Systems, Inc. has a NEW Spec for Retaining Walls
2008-09-25ETS-Lindgren announced the completion of a semi-anechoic chamber at Airbus in Hamburg, Germany. Valued at over 500,000 Euro, the large chamber measures 12 m (39 ft) x 6.7 m (22 ft) x 6.5 m (21 ft) and features an 8 m (26 ft) x 4 m (13 ft) x 2.9 m (9 ft)..
2008-08-22An exciting new shower from Clarion Bathware. This shower has molded soap ledges on all three walls, with a towel bar and an integral foot rest on the back wall of the shower. The larger ergonomically designed stool height bench seat provides style...
2008-07-28ETS-Lindgren Showcases Its Magnetic Active Compensation System at the Microscopy and Microanalysis 2008 Meeting












Never Forget