Overview:
Three decades of experience have made us an industry leader in bullet-resistant barrier systems, and we bring that expertise to bear on your security challenges. Everything we've learned in thousands of installations has been invested in how we assess security risks, how we select materials, how we craft those materials into bullet-resistant systems, and how we install those systems in the business environments of our customers. And while we've grown significantly over 30 years, we've never lost touch with our foundation - highly responsive customer service.
The core of any bullet-resistant barrier system in any customer service environment, our Financial Counter Line products offer you a broad array of options with which to create a secure, functional interface between staff and patrons at the counter level and above. You'll find products that integrate seamlessly into your service environment, nearly invisible to customers while establishing a subtle deterrent to thieves.
Convenience store/gas station transaction points are different that those installed at banks and credit unions, primarily because of the high volume of traffic they see and also because cash/credit is typically being exchanged for goods that must pass from the seller to the buyer without compromising security. We offer products that integrate well with your retail environment as well as products that deliver a level of security and access that you can adjust, depending on time of day or level of threat. All backed by the experience of an industry leader.
The exchange point of commerce, the transaction window is obviously critical to your business. Without proper security, it's also the most vulnerable target for armed thieves. Built to precise industry standard or custom specifications, with frames of stainless steel, ballistic aluminum or painted steel, these windows are ideal for almost all transaction applications.
Along with transaction windows, doors rank high on the list of the most vulnerable points in a non-secure business environment. While you must maintain access to staff areas (including meeting ADA standards), you must also make each access point a bullet-resistant barrier that supports the rest of the secure environment. We can provide a number of door/frame options that provide UL Level I, II, and III security, in materials that can emphasize or minimize security as a visual deterrent.
You can have all the advantages of a bullet-resistant barrier system without sacrificing the airy, open environment that welcomes customers and eases commerce. Working exclusively with clear materials - acrylic, polycarbonate, glass-clad polycarbonate, BR Glass - that have been exhaustively tested for bullet resistance by Underwriters Laboratory and other standards organization, we design and manufacture a system of transparent barriers that are almost invisible to the undiscerning eye.
A layered, reinforced structural polyester laminate (fiberglass) that offers unique bullet-resisting characteristics. Press molded between steel plates at high pressure and temperature, fiberglass structural armor progressively delaminates as a bullet penetrates, distorting and flattening the projectile and dissipating the energy. More energy is consumed as the bullet penetrates the high-strength glass fibers.
Most typically used behind wood panels, counters and countertops, and millwork, Opaque Armor is a subtle bullet-resistant barrier that is ideal for financial offices, convenience stores and government applications, with security ranging from UL Level I through UL Level VIII, depending on how it is combined with other materials and substrates.
Integrating countertops into a complete bullet-resistant barrier system while matching the wood and/or other materials featured in your space is a service we provide to spare you the hassle of having to hire a mill worker. Ideal for any facility, Ballistic counters use layered, reinforced, structural polyester laminate (fiberglass) with excellent bullet resisting characteristics, in combination with countertops of stainless steel, plastic laminate, Corian®, wood, and/or millwork. Provides security ranging from UL Level I through UL Level VIII.
Doors, windows and other points-of-entry are the inherent weak spots in any security system, and that's where we are at our best, specializing in secure, bullet-resistant entryways for banks, credit unions, convenience stores, hospitals, government offices and more. These ballistic aluminum framing systems are designed to accept bullet-resistant glazing (acrylic or polycarbonate) materials from 3/4" to 1-3/8" thick. Specially tempered, the extruded aluminum is UL certified to defeat ballistic assaults from a .44 magnum projectile.
Designed for any application where funds are transacted and potentially vulnerable, we provide cash trays in stainless steel or brass, in a wide range of sizes. Counter recessed or counter mount trays are available to meet your unique application - counter-recessed trays are typically formed integrally with the countertop. We also offer a bullet-resisting, counter-recessed cash tray with bullet trap, designed to allow the projectile to penetrate the tray and be confined in the trap, which resists assaults from Level 1, 2 and 3 handguns.
Post offices, shipping agents, convenience stores - anywhere packages and funds must be transferred from your customers to your staff - requires bullet-resistant exchange portals that allow the transfer without breaching security and putting lives on the line. We can provide several options, including rotary, interlocking door, lazy susan, postal specialty, and units custom designed to your specific needs.
Bullet-resistant drawers are well suited for counter top or below counter exchange of goods and funds, and are available in a variety of materials and finishes to complement your barrier system.