International Tumble Stone | sandstone and granite
13131 N. Government Way P. O. Box 603
Hayden, ID 83835
| |
| Phone: | 208-762-3206
|
| Fax: | 208-762-0693 |
| |
|
|
|
|

Last Update: 2009-01-23
|
sandstone and granite Related News:
| 2009-07-31 | Seal Krete's Granitex is ideally suited for patios, porches, balconies, pool decks, and even driveways. Granitex is extremely durable and ideal for areas that require slip-resistance, as it meets ADA requirements for non-slip surfaces. |
| 2009-07-10 | Bradley's MillsŪ introduces the Fusion line of decorative high-end commercial partitions. Fusion is a marriage of granite's natural beauty and the sleek style of stainless steel or baked enamel. Granite is the most durable material available for... |
| 2009-07-01 | LATAPOXY 310 Stone Adhesive was specified for the direct adhere install of massive granite slabs as the base of the Barbaro Memorial Statue at Churchill Downs in Louisville, Kentucky. |
| 2009-06-10 | The Community Banks of Colorado building located in Denver, CO features a bank on the ground level with office space on the floors above, and an exterior balcony on the third floor. The granite and glass structure features 8,000 square-feet of Bone... |
| 2009-04-10 | Wittus' new Askja stove - slim and oval in shape comes in gray steel, sandstone (as shown), and a natural stone. The Askja has a warming area above and a roomy drawer underneath for hearth supplies. |
|