Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

C.H.I. Overhead Doors

1485 Sunrise Dr.
Arthur, IL 61911
 
Toll Free:800-590-0559
Fax:217-543-3087
 
doors by C.H.I. Overhead Doors
request catalogRequest
Catalog
    send email Send Message to
C.H.I. Overhead Doors
   
Continuing Education Logo
www.chiohd.com/continuing_education
   
 
Web Site: www.chiohd.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for doors      
Overview:
C.H.I. Overhead Doors is a prominent manufacturer of residential, commercial sectional and rolling steel overhead doors. C.H.I. integrates premium-quality materials with superior designs, workmanship and a strong focus on end user satisfaction. Dedicated to continuing the best customer service and dealer support in the industry, it becomes apparent why C.H.I. is referred to as "The Door To Quality."

Featured Product: Overhead Doors

Products Trade Name Description Content

Commercial Sectional Doors

C.H.I. doors are constructed using the finest raw materials, produced by the hands of skilled craftsmen, customized with computer-aided precision, and delivered both on time and with care. Our entire line of 3200 Series doors was specially engineered for extra durability to afford years of dependable operation — even in the toughest industrial environments.

SpecWizard Specs Green Product Data

Ribbed Steel

Series 3260/61/62
Series 3240/41/42
Series 3220/21/22
C.H.I. Overhead Doors Ribbed Steel
click to enlarge
Insulated Door R-Value: 6.81. Available in 26 gauge, 24 gauge or 20 gauge choices and in finish coat colors of white, sandstone, brown or silver.

SpecWizard Specs CAD Details Green Product Data

Micro-Grooved Polystyrene Sandwich Doors

Series 3285
C.H.I. Overhead Doors Micro-Grooved Polystyrene Sandwich Doors
click to enlarge
R-Value: 8.72. 26 gauge face and 27 gauge back steel are mechanically locked and bonded to a polystyrene core with urethane adhesive for maximum structural integrity. Available in finish coat colors of white, sandstone or brown.

SpecWizard Specs CAD Details Green Product Data

Micro-Grooved. Thermally-Broken. Polyurethane Sandwich

Series 3216
C.H.I. Overhead Doors Micro-Grooved. Thermally-Broken. Polyurethane Sandwich
click to enlarge
R-Value: 14.96, Foamed-in-place polyurethane core permanently bonds the 26 gauge face and back steel to form a rigid homogeneous section. Available in finish coat colors of white or brown.

SpecWizard Specs CAD Details Green Product Data

Aluminum Full View Doors

Series 3290
C.H.I. Overhead Doors Aluminum Full View Doors
click to enlarge
Clear anodized or white extruded aluminum construction. Wide top rails, bottom rails and end stiles create additional perimeter strength.

SpecWizard Specs CAD Details Green Product Data

Rolling Steel

C.H.I. Overhead Doors manufactures rolling steel doors and shutters to exceptional standards of quality. Our promise is to deliver an affordable, owner-friendly product that is reliable, architecturally pleasing and simple to maintain.

SpecWizard Specs Green Product Data

Medium Duty Service

Series 6200
C.H.I. Overhead Doors Medium Duty Service
click to enlarge
Loading dock and material handling locations demand a street-tough rolling service door that represents an exceptional value at a moderate price.

The Model 6241 utilizes aggressive, yet innovative design approaches to deliver sensible, high performance features that meet these demands.

SpecWizard Specs CAD Details Green Product Data

Full Duty Service

Series 6000
C.H.I. Overhead Doors Full Duty Service
click to enlarge
Series 6000 Service Doors are available with curved or flat slat service curtains as well as fully weathersealed and insulated curtains. A standard white back and hood provides a bright, light reflecting interior surface. Guides feature a medium black primer coat that matches well with standard paint colors as well as many powder coat choices. Curtains are offered in solid gray, gray and white or tan and white paint finishes.

SpecWizard Specs CAD Details Green Product Data

Counter Shutter

Series 6500
C.H.I. Overhead Doors Counter Shutter
click to enlarge
Security and beauty blended with smooth, quiet and effortless operation, the C.H.I. Series 6500 counter shutter is a wonderfully refined, architecturally pleasing enclosure.

SpecWizard Specs CAD Details Green Product Data

Guardian™ Fire Door

Series 7000
C.H.I. Overhead Doors Guardian™ Fire Door
click to enlarge
Guardian™ Fire Doors promote achievable standards for drop test compliance by making the job safe, understandable and simple for everyone. Simple test fire doors are our standard for chain hoist and motor operated doors.

SpecWizard Specs CAD Details Green Product Data

Series 7500

Fire Shutter
C.H.I. Overhead Doors Series 7500
click to enlarge
Fire protection manufactured to the highest standards, C.H.I. fire shutters feature attractive, space-saving designs and user-friendly operation.

U.L. labeled for installation to approved sheetrock, masonry and steel openings, Series 7500 Fire Shutters meet all U.L. requirements for counter and window openings.

SpecWizard Specs CAD Details Green Product Data

Residential Doors

C.H.I. Overhead Doors <B>Residential Doors</B>
click to enlarge
C.H.I. garage doors give you a wide range of options.

Green Product Data

25-Gauge Raised Panel Steel

2250/51/55 and 4250/51/55
C.H.I. Overhead Doors 25-Gauge Raised Panel Steel
click to enlarge
Built for both longevity and value, this door recreates the elegant look of wood with a deeply-embossed, distinctive panel design. It has the appearance of our top-of-the-line models, yet remains economical and efficient – making it one of our most popular models. Available in four designer colors, this durable steel door complements the look of almost any home.

Green Product Data

24-Gauge Raised Panel Steel

2240/41 and 4240/41
C.H.I. Overhead Doors 24-Gauge Raised Panel Steel
click to enlarge
For a traditional-looking, heavy-duty steel door, the 2240/41 and 4240/41 models are truly among the best around. Available in five designer colors, it is an attractive top-of-the-line door that will both complement the looks of your home and provide dependable protection for many years. Designed to accompany a wide variety of home styles, this heavy-gauge model is fit for a long life.

Green Product Data

Raised Panel/Flush Sandwich Door

2285/86 and 4285
C.H.I. Overhead Doors Raised Panel/Flush Sandwich Door
click to enlarge
The beautifully sound, top-of-the-line 2285/86, 4285 models are designed to be both energy-efficient and low-maintenance. These doors feature a pre-painted, easy-to-clean steel exterior with an insulated core and are built to fill the most demanding requirements. Owners will soon find themselves taking for granted the longevity, durability, and smooth operation which come naturally to a door built this well.

Green Product Data

Raised Panel/Flush Sandwich Door

2283/84
C.H.I. Overhead Doors Raised Panel/Flush Sandwich Door
click to enlarge
An attractive, select model engineered for durability and energy efficiency. The 2283/2284 models are available in three pre-painted, easy-to-care-for colors, with an insulated core that protects through the harshest conditions. The beauty of these doors are continued on the inside with polyester coated steel protection. Designed to complement a wide variety of home styles, these models will provide many years of dependable service.

Green Product Data

High-Definition Recessed Panel

2294/96/98
C.H.I. Overhead Doors High-Definition Recessed Panel
click to enlarge
They may look like wood, but these models are actually all-metal, maintenance-free insulated doors. The front and back skins are made with a pre-finished, wood grain embossed steel and the cores are filled with high density polyurethane for optimum weather protection. An all-metal exterior is used on both the panels as well as the overlays to ensure years of worry free maintenance.

Green Product Data

Thermally-Broken, Polyurethane Core Sandwich Door

2216/17 and 4216
C.H.I. Overhead Doors Thermally-Broken, Polyurethane Core Sandwich Door
click to enlarge
This exceptional line of garage doors incorporates a thermally-broken section design for superior weather protection. A 26-gauge exterior steel skin and 27-gauge interior steel skin filled with foamed-in-place polyurethane creates an extremely rigid barrier. A continuous section joint seal that impedes air infiltration additionally enhances this door. Available in six designer colors and a diverse collection of window options, this door will add value and appeal to your home for years to come.

Green Product Data

All-Steel Pan Type Carriage House Collection

5250/51 and 5240/41
C.H.I. Overhead Doors All-Steel Pan Type Carriage House Collection
click to enlarge
While maintaining the elegant appearance of our premier models, these all-steel Carriage House doors perfectly combine the beauty and charm of a traditional wood carriage house door with the durability and value of a pan-style door. The 5250/5240 models are deeply embossed with a wood grain finish, available in a variety of colors, and have several window options to choose from. Decorative handles and hinges are standard, and can be upgraded to wrought iron for a truly old-world look that will compliment your home perfectly.

Green Product Data

All-Steel Sandwich Type Carriage House Collection

5216 and 5283
C.H.I. Overhead Doors All-Steel Sandwich Type Carriage House Collection
click to enlarge
For beauty and durability, the 5216 and 5283 Carriage House sandwich doors from C.H.I. are a great choice. Both models replicate the look of a traditional carriage house door while increasing structural rigidity and R-value by encasing insulation between two steel skins. This allows you, the homeowner, to combine energy savings with the elegance of the old-world craftsmanship. Multiple color, hardware and window options provide a custom look that adds value and curb appeal for years to come.

Green Product Data

Pre-Finished Steel Exterior Carriage House Collection

5300 Series
C.H.I. Overhead Doors Pre-Finished Steel Exterior Carriage House Collection
click to enlarge
This Series was selected for its popularity and pleasing traditional architectural features which complement the look of numerous home styles. These doors replicate the classic look of wood with a virtually maintenance-free steel exterior and Poly accent battens. The light-weight yet durable steel exterior delivers years of deserved trouble-free service and protection.

Green Product Data

Wood Exterior Carriage House Collection

5400 Series
C.H.I. Overhead Doors Wood Exterior Carriage House Collection
click to enlarge
This door is available in twenty-four designs—each design offers great detail from the beadboard face to the accent battens that will accept stain in your choice of color. Add two choices of face hardware and six different window options and you have a door that will certainly enhance the curb appeal of your home.

Green Product Data

Fiberglass Faced Carriage House Collection

5500 Series
C.H.I. Overhead Doors Fiberglass Faced Carriage House Collection
click to enlarge
The carriage house style has been a fundamental design for decades. This elegant look of classic wood is now available with a virtually maintenance-free fiberglass exterior. The door is protected with light-weight, yet durable and impact-resistant fiberglass, that can be factory finished in three designer colors. Interior panels are painted white. The numerous glazing and hardware options will continue to add character and value to your home for years of trouble-free service.

Green Product Data

Impact Resistant Molded Fiberglass Doors

2701/02/03
C.H.I. Overhead Doors Impact Resistant Molded Fiberglass Doors
click to enlarge
Your home reflects who you are and allows you to make the statement you choose. The largest door on your home will only add to that personalized statement. C.H.I. offers an additional way in which to do this with the high definition distinguishing look offered by this impact resistant molded fiberglass door. Created for those who choose to create a statement.

Green Product Data

Recessed Panel All-Metal Carriage House Collection

5291/92/93/94
C.H.I. Overhead Doors Recessed Panel All-Metal Carriage House Collection
click to enlarge
The 5290 doors are designed and built by some of the best craftsmen in the country. The wide variety of designs available with this model offer numerous looks that will add charm to your home for years to come. With the multiple options including designer inserts, glass variations, and external hardware it is easy to customize this door to acquire that unique design you have been looking for. The foremost beauty of this door is in its construction. An all-metal exterior is used on the panels as well as the overlays to ensure years of worry free maintenance. This coupled with the unique look of a true wood panel door will certainly make this premium door an easy selection.

Green Product Data

Residential Door Gallery



Green Product Data


spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-15










Never Forget