Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Correct Building Products

8 Morin St.
Biddeford, ME 04005
 
Toll Free:877-DECK877
Phone:207-284-5600
Fax:207-284-1001
 
decking and railing by Correct Building Products
request catalogRequest
Catalog
    send email Send Message to
Correct Building Products
   
   
 
Web Site: www.correctdeck.com
e-mail: send email
      LEED product data for decking and railing      
Overview:
Based in Biddeford, Maine, Correct Building Products is the manufacturer of CorrectDeck, a composite decking material made from 60% recycled hardwood sawdust and 40% polypropylene. Correct Building Products was founded in 1999 by two extrusion industry veterans with the goal of manufacturing technically superior, durable and sustainable composite building products for outdoor living. CorrectDeck products, including CorrectDeck, CorrectDeck CX, Dimensional Composite Lumber (DCL) and RapidRail are made from a patented wood fiber-polypropylene formulation.

The company also manufactures custom profiles for the window and door industry. As a two-time winner of the Governor’s Waste Reduction Award, we use more than 300 tons of sawdust a week at our Biddeford plant, and ship our products worldwide. Correct Building Products, LLC was honored to be named to the Inc 500 in 2005 as one of the USA’s fastest growing private companies.

Correct Building Products was the first and is the most experienced manufacturer of polypropylene based composite decking products, and continues to lead the industry with technical innovation in areas of design, formulation and automation. We are proud of our manufacturing, customer service, sales, and management team and our excellent safety record.

Products Trade Name Description Content

Taking A Stand For Sustainability

Why PVC-free is important to Correct Building Products:
PVC, or polyvinyl chloride, is a plastic commonly used in consumer products including building supplies, cars, toys and other goods. Correct Building Products has never used PVC in its products, including the ultra-low maintenance CorrectDeck CX. Many global companies, including Nike, Honda, Ikea and Mattel are switching to alternatives to this plastic.

NEW
CorrectPorch™

CorrectPorch™ CorrectPorch™ combines the traditional look and warmth of wood with the low maintenance of a composite. Our proprietary tongue and groove system is engineered to provide a historically accurate porch board that emulates the traditional lumber it replaces.

NEW
Deck Drainage System

RainEscape® RainEscape®, the world’s best under cover deck drainage system available to keep your deck dry below. The RainEscape® DECK DRAINAGE SYSTEM is concealed under your decking to provide you the ability to finish your outdoor living environment. Water simply runs down the RainEscape® troughs to the RainEscape® downspouts and into a rain gutter to give you a space that is dry below your upper deck. The ease of installation makes RainEscape®’s DECK DRAINAGE SYSTEM is your best choice for new construction or remodeling your outdoor living space. The RainEscape® system fits both 12” and 16” joist spacing and is easily modified to fit 24” joist spacing, making RainEscape® simply the best deck drainage system on the market today.

Decking

CorrectDeck CX
Correct Building Products Decking<BR><BR>
click to enlarge
CorrectDeck CX features Microban® anti-microbial protection that adds resistance to mold and mildew for ultra-low maintenance. Its co-extruded top layer fully encases the exposed wood fibers on the top and sides of each board providing added resistance to color fade and staining.

Green Product Data

Decking

CorrectDeck
Correct Building Products Decking<BR><BR>
click to enlarge
CorrectDeck’s polypropylene composite now includes antimicrobial protection, making it tough, more durable, and more resistant to staining from mold and mildew. It resists the scratching and marring so common with ordinary composite decking, and won’t splinter like wood. And it’s available with our hidden fastening system, for a clean-looking finish.

Green Product Data

Request A Sample



Railing Systems

CorrectDeck RapidRail™
Correct Building Products Railing Systems<BR><BR>
click to enlarge
CorrectDeck RapidRail® with Microban® antimicrobial product protection. A low-luster finish provides the warm look of wood, providing a high-end look that complements composite decking.

Green Product Data

Product Colors

Correct Building Products Product Colors<BR><BR>
click to enlarge
As with any product that is exposed to outdoor environments, CorrectDeck CX will lose some of its semi-gloss appearance over time and will weather to a matte finish.

Request a Sample



Railing Options & Accessories

Correct Building Products Railing Options & Accessories<BR><BR>
click to enlarge
DCL Railing is a lineal system of posts and handrails that can be custom fitted with metal or glass balusters to create unlimited design options for your own distinctive deck space. DCL Railing matches CorrectDeck CX and CorrectDeck colors.

Deck Post Caps & Skirts

CorrectDeck Post Caps & Skirts are a great design element that enhance the overall look of your deck.

Dimensional Composite Lumber®

CorrectDeck DCL
Correct Building Products Dimensional Composite Lumber®<BR><BR>
click to enlarge
CorrectDeck DCL may be used in a variety of residential and commercial applications, including boardwalks, docks, benches, fencing and play structures. CorrectDeck is not recommended for use as a true structural member.

Green Product Data

Decking Accessories

Correct Building Products Decking Accessories<BR><BR>
click to enlarge
Accessories include Fascia Trim Board, Bench Brackets, preloaded Fasteners, Deck Post Caps & Skirts.

Docks and Marina

CorrectDock™ CorrectDock has a deeply embossed woodgrain that is slip-resistant even when wet. The heavy duty profile spans 24" and is designed for easy wood dock replacement or new dock construction.

What’s New



Photos and Ideas

Correct Building Products Photos and Ideas<BR><BR>
click to enlarge
In search of ideas for your next deck project? We have compiled a large collection of deck photos for you to enjoy.

CorrectBuilt Zone

Architect, Contractor, dealer and Distributor program.

Frequently Asked Questions

This questions & answers section provides brief answers to many common questions about CorrectDeck.


Warranty:
Warranty info click here.


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-07-08










Never Forget