Search for:

Search by:
Company/Trade Name
Product Type

Sun-Dome by Daylighting Technologies

3612 Reese Ave.
Riviera Beach, FL 33404
 
Toll Free:800-596-8414
Phone:561-840-0095
Fax:561-840-7606
 
Web Site: www.sun-dome.net
tubular skylights by Sun-Dome by Daylighting Technologies
send email   send email send email   request catalog

Specs for tubular skylights                   CAD for tubular skylights                   BIM for tubular skylights                   LEED product data for tubular skylights                  

Overview:
Product Presentation
Sun-Dome Tubular Skylights are a no non-sense, Dade County Hurricane Tested and approved energy effective tubular daylighting device with a solid .040 aluminum (rust proof) flashing in 4 slopes to match roof pitch for optimum capture of sun-light. Alanod aluminum tubes (98% reflectance) bring in natural light all day long, whether the sun is at high noon or at the horizon. Our polycarbonate domes are UV treated so no damaging heat rays are transferred and our tubing (warranted for 25 years) will not delaminate. LEED credits are applicable with Sun-Dome Tubular Skylights.

Applications
Commercial: school, warehouse, office, park restroom, recreational facility, retail store, supermarket, industrial site, medical and manufacturing site. Residential: all rooms in the home, assisted living facility, modular home, and apartment.

Features
Flashings match 4 roof slopes (flat, low, medium, and high pitch) for optimum light capture. Select diffusers for open and closed ceilings in prismatic or white translucent. Eclypse light dimmer controls lighting. Round to square troffers fit suspended ceilings.

Benefits
*Color Rendering Index approaches to 100%.
*Reasonable cost.
*No structural modifications necessary for most applications.

Installation
Sun-Domes can usually be installed in 2 hours or less.

Products
The 10“ diameter unit lights about 100 square feet.
The 13” diameter unit lights about 250 square feet.
The 21” diameter unit (mainly used in commercial applications) lights 400 to 600 square feet depending on the height of the ceiling and quantity of light required.
Eclypse dimmer controls the natural lighting.
Round to square troffer system offers transition into acoustical ceiling tiles.

Products Trade Name Description Content

Sun-Dome Tubular Skylights

Green Product Data for

Sun-Dome Tubular Skylights

Sun-Dome by Daylighting Technologies Sun-Dome Tubular Skylights<BR><BR>
click to enlarge
Sun-Dome Tubular Skylights brighten interiors with free, renewable energy from natural sunlight without the heat gain of ordinary skylights. They cut power consumption and reduce A/C heat load and run time by several hundred kilowatts per month!

Sun-Dome Tubular Skylights are a energy efficient choice for commercial and residential lighting. Help save our natural resources by reducing energy consumption.

Energy Efficient Solar Lighting
  • High impact polycarbonate dome blocks harmful UV Rays
  • Virtually unbreakable dome (withstands hail & hurricanes)
  • 10-year warranty
  • Flashings may be painted any color
  • Strong aluminum flashing won't rust or leak (no plastic flashings)
  • Installed in approximately 2 hours
  • No structural modifications needed
  • Adjustable aluminum tubes (2 in each 10" & 13" kit) to bypass obstacles
  • Fits between rafters and joists
  • Brightens any area evenly
  • No fading of furniture, or carpets
  • Proven energy savings with minimal heat gain or loss.
  • Natural light helps plants flourish
  • Cost? Just a fraction of ordinary skylights with more light, no heat, and without the problems!
  • Reduce A/C heat load and run time to reduce wear on A/C


HERE’S HOW IT WORKS
A clear, unbreakable polycarbonate dome mounted on a storm-tested, aluminum flashing on the roof collects and directs sunlight down into the area below through a high-performance reflective transfer tube. This tube connects to a domed translucent or prismatic diffuser that distributes natural light evenly throughout the area without heat gain or loss.

CAD Details for Sun-Dome Tubular Skylights<BR><BR> BIM Object for Sun-Dome Tubular Skylights<BR><BR>

Applications

Commercial

Sun-Dome by Daylighting Technologies Commercial<BR><BR>
click to enlarge
NEW! Parabolic Lay-in Troffer

Include energy-saving Tubular skylights in structures and become a solar energy leader in GREEN BUILDING NOW!

Save 75-90% with SUN-DOME Tubular Skylights (Commercial applications will use more than one skylight.)

LIGHT ANY BUILDING WITH 0 WATTS PER LUMEN ALL DAY

Sun-Dome Tubular Skylights can drastically reduce overhead costs in almost any type business and reduce A/C heat load and run time. “Daylight Harvesting” should be considered in all new building designs as well as renovations and up-grades to existing buildings. Solar lighting is no longer just an option but a reality for the future.

SUN-DOMES WILL EASILY MOUNT TO ALMOST ANY TYPE ROOF SYSTEM. WE CAN ALSO SUPPLY CUSTOM ROOF FLASHINGS TO FIT MOST METAL ROOF PROFILES THAT LOOK GREAT AND WILL NEVER CAUSE LEAK PROBLEMS.

BIM Object for Commercial<BR><BR>

Residential

Sun-Dome by Daylighting Technologies Residential<BR><BR>
click to enlarge
Sun-Dome Tubular skylights are a true energy savings product. Highlight the beauty of your home and conserve energy too. Improve your quality of life and lower power bills. Natural, healthy and free sunlight all day. Sun-Dome is the light source of the future NOW! Tubular skylights conform to the definition of "Solar Energy System" by the Florida Energy Research Foundation.

Impact Resistant Polycarbonate Lexan® Domes
  • Flashings are made of .040 aluminum. Won't warp during extreme temperature changes. Custom flashings available on request. Since 1996, Sun- Dome Tubular Skylights have been used in all climate extremes, from Canada to the South Pacific.
  • Four standard flashing slopes.
  • Elbows standard on 10"; and 13" units. Elbows optional on 21" units.
  • Sun-Domes install easily on shingle, metal, clay barrel & flat concrete tile roofs.
  • 10 Year Warranty on dome against breakage, yellowing, cracking or crazing.
  • 25 Year Warranty on our Alanod tubes.
  • Trouble free unit works from arctic to tropical climates.
  • Easy 2-3 hour installation.


Help support energy conservation and reduce carbon emissions from power plants that are poisoning our environment.

Energy Conservation Assistance Program report shows a considerable reduction in daytime energy load with Sun-Dome Tubular Skylights.

BIM Object for Residential<BR><BR>

Options

NEW Prismatic Diffuser

Sun-Dome by Daylighting Technologies <B>NEW</B> Prismatic Diffuser<BR><BR>
click to enlarge
This device is designed for easy installation in commercial applications into open areas. As the unit may now be lowered directly into the flashing barrel from the roof there is no longer a need to access the inside of the building to attach the diffuser as it is now fastened at the bottom tube with (6) sheet metal screws through the collar into the pipe.

This new design is less labor intensive as well as cost-effective for an installer. It takes less time to install, saves on equipment expense (ie. tall ladders, platform scaffolds) and reduces liability exposures.

Troffer Lens Options

Sun-Dome by Daylighting Technologies Troffer Lens Options<BR><BR>
click to enlarge
Pyramidal Flat Apex Lens

BIM Objects for Troffer Lens Options<BR><BR>

Troffer Lens Options

Sun-Dome by Daylighting Technologies Troffer Lens Options<BR><BR>
click to enlarge
Pyramidal Prismatic Lens

BIM Objects for Troffer Lens Options<BR><BR>

Troffer Lens Options

Sun-Dome by Daylighting Technologies Troffer Lens Options<BR><BR>
click to enlarge
Pyramidal Prismatic Lens

BIM Objects for Troffer Lens Options<BR><BR>

Daylight Eclypse Dimmer

Sun-Dome by Daylighting Technologies Daylight Eclypse Dimmer<BR><BR>
click to enlarge
Sun-Dome Daylight Eclypse Dimmer

Curb Mount Option

Sun-Dome by Daylighting Technologies Curb Mount Option<BR><BR>
click to enlarge
Optional steel curb cap has 2 ¾” turn down w/boxed riveted corners.

BIM Objects for Curb Mount Option<BR><BR>

Custom Metal Welded Roof Flashing

Sun-Dome by Daylighting Technologies Custom Metal Welded Roof Flashing<BR><BR>
click to enlarge
21" Unit Maxi-Rib Galvalume 24 Ga. Panel (other profiles available).

BIM Objects for Custom Metal Welded Roof Flashing<BR><BR>

Gallery

Gallery

All Sun-Dome Tubular skylights drastically reduce your electric bill.

Tests & Reports

Tests & Reports

Dade County Hurricane Impact Tested!
Hurricane Test Laboratory Report
Installation Instructions
Installation on Flat Roofs
Installation on Sloped Roofs
Skylighting and Retail Sales
Daylighting in Schools
ECAP Report

The Energy Conservation Assistance Program report shows a 95% reduction in daytime energy load with Sun-Dome.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-14
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget