Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Direct Line Corporation

14 Bryant Ct
Sterling, VA 20166
 
Toll Free:800-822-4000
Phone:703-234-0707
Fax:703-234-0337
 
shelving and files by Direct Line Corporation
request catalogRequest
Catalog
    send email Send Message to
Direct Line Corporation
   
   
 
Web Site: www.filingdealers.com
e-mail: send email
Overview:
Nationwide distributor of Mobile Storage Systems and High Density Mobile Filing Systems, Direct Line Corporation, “Team Direct Line” is made up of product engineering, design, manufacturing, distribution and sales specialists throughout the world. By offering solutions to businesses in the Banking/Financial, Education, Government, Health Care, Insurance, Legal, Manufacturing, Pharmaceutical, Oil & Gas, and Small Business we have become a leader in our industry.

Team Direct Line is the result of nearly two decades of focused, high-energy customer service evolution. It’s unique brand of expertise in product development, manufacturing, customer service and product alliances has made Team Direct Line an industry leader. Direct Line's growth and reputation for manufacturing innovation, product quality and customer service, makes us the premier leader of the filing /storage & retrieval industry.

Direct Line Corporation's headquarters with its executive offices and customer service center is located in Sterling, VA. In addition to manufacturing locations in the U.S. and in Canada, Direct Line has its Warehousing and Distribution location in Dickson, TN.

Team Direct Line’s customer contact is accomplished by more than 2500 sales offices, all offering the full line of superior Direct Line products. As the nations leading provider of Mobile Storage Systems and High Density Mobile Filing Systems our sales offices offer products and services ranging from consulting, off-site archival storage , conversions, to the sale of thousands of filing products. Couple this with the mindset to provide a competent, complete, one-stop source for all filing storage & retrieval needs and you find a relationship in Team Direct Line that nurtures your current purchasing needs.

Products Trade Name Description Content

Commercial Shelving

Mobile Systems

Direct Line Corporation Mobile Systems<BR><BR>
click to enlarge
High Density Mobile Filing and Shelving Systems come in many different shapes and sizes for hundreds of different storage applications. High Density Shelving and Filing Systems are composed of tracks anchored into your floor with moveable and fixed carriages sitting atop the tracks. On top of the carriages will sit any of dozens of different types of shelving systems or cabinets for your storage needs.

Lateral Track Filing System

Direct Line Corporation Lateral Track Filing System<BR><BR>
click to enlarge
The Lateral Track lateral shelving system offers high density filing in smaller high density spaces for a compact easy to use filing and storage system. Buy complete or integrate with your existing filing equipment.

Steel Shelving

Direct Line Corporation Steel Shelving<BR><BR>
click to enlarge
Steel shelving is also known as L&T shelving, Four Post shelving, Open Filing shelving and X-Ray shelving. The difference between steel shelving and lateral or vertical files is in how many levels you can go high. Steel shelving can go as high as 20 levels.

Rotary File

Direct Line Corporation Rotary File<BR><BR>
click to enlarge
Rotary Files give you up to 500% more filing space than conventional drawer files.

Shelf Files

Direct Line Corporation Shelf Files<BR><BR>
click to enlarge
Perfect for small to medium-sized offices, tight spaces or hallways, these slim profile cabinets blend beautifully with the rest of your office. Available in a variety of designer colors and featuring waterfall edges and contemporary styling to enhance the aesthetics and efficiency of your work environment.

Stackable Shelving

Direct Line Corporation Stackable Shelving<BR><BR>
click to enlarge
Stackable shelving open shelf filing is a space efficient filing solution. Individual tiers are stacked on top of each other to create custom, modular grow as you go filing systems.

Lateral Track Filing System

Direct Line Corporation Lateral Track Filing System<BR><BR>
click to enlarge
Front facing units move left to right facilitating access to rear rows. This system is ideal when minimal frontal clearance is available and a manual system will not utilize space sufficiently. It works great in long wide hallways or behind reception desks!

Carousel Cabinets

Direct Line Corporation Carousel Cabinets<BR><BR>
click to enlarge
These cabinets, precision crafted in Germany, enable documents to be stored securely and safe from unauthorized access, making them HIPAA compliant. The lockable sliding tambour doors glide easily and retract into the cabinet walls quietly without taking up additional floor space.

Filing Equipment

L and T 4 Post Shelving

Direct Line Corporation L and T 4 Post Shelving<BR><BR>
click to enlarge
When speedy and accurate filing is critical, the convenient open shelf design of L&T enables users to store and retrieve files with ease. Allowing maximum visibility and accessibility, L&T speeds up filing time and minimizes misfiling.

Shelf Files

Direct Line Corporation Shelf Files<BR><BR>
click to enlarge
Shelf Files have been designed to maximize filing space, while keeping records upright, protected and easy to find. The low height of the cabinet makes the top shelf very accessible.

Stackable Shelving

Individual stacking tiers allow you to start your filing system with fours levels, then add a 5th, 6th, 7th or 8th tier as your needs grow.

Rotary File

The rotating design of Rotary Files dramatically increases storage and saves floor space. By bringing more files to the user, retrieval time is reduced and productivity is enhanced.

Lateral Track

Exceptionally flexible, this modular system can be expanded at any time to accommodate up to three rows in depth and six units in length. Each lateral track row is an independent layer.

File Vault

File Vault is a cost-effective system to safeguard files, valuables and confidential information. Closed units can be rolled together and locked for security and HIPAA compliance. Surface mounted tracks, with built-in anti-tip protection, allow units to be safely slid opened or closed.

Mechanical Mobile

Dramatically increase your storage capacity or store the same amount in much less space by converting to a safe and effective Mechanical Mobile System.

Electrical Mobile

Offering the same high-density storage and innovative design as Mechanical Mobile units, Electrical Systems also provide dependable safety, security and performance.

Planning Guide

There are many filing systems on the market today, and no one system is perfect for every application. This guide is designed to help you purchase the best filing system for your needs.

Carousel Files

Large amounts of files and media can be accessed from a seated position. Arrange desks around the carousel for multiple user access. Carousels are ADA compliant and require only 6 oz. of pressure to rotate a single tier.

Cabinet Systems

Modular Carousel and Tambour Door Cabinet System.

Tambour Cabinets

Store more material in less space than ordinary vertical or lateral file cabinets.

Filing Supplies

Magnifiles

Transfer drawer files directly into Magnifile Shelf Files for 60% more capacity.

Folders

We offer a full range of folders to match your specific needs. Advanced features such as reinforced spines and tabs, pockets, fasteners, and a variety of paper weights, ensure that your folder is up to the task it performs.

Indexes and File Backs

Indexes and Fileback Dividers, factory-installed right into your folders, allow for fast and easy retrieval of information, saving time and resulting in a more accurate filing system.

Pressboard Folders

Constructed of heavy-duty pulpboard, Pressboard Folders stand up to even the most demanding handling and usage.

Expanding File Pockets

Expansion folders are an ideal way to gather together, store and protect items of varying sizes and shapes. Perfect for bulky materials like catalogs or brochures and for items that cannot be hole-punched.

Folder Accessories

• Stick-On Vinyl Pockets
• Stick-On Poly Pockets
• Self-Adhesive Pockets
• Zip-Lock Adhesive Pockets

Best Built Binders

Rings never gap.

PortaFiles

PortaFiles eliminates the inconsistencies of ordinary filing products and provide you with a uniform line of professional looking products designed to organize all of your projects, paperwork, magazines and media.

Miscellaneous Organizers

• TierDrop Forms Organizers
• High-wall TierDrop
• TierDrop2

Labels

Color-coded labels speed up filing by at least 50%.

Technology

Document and Transaction Management

Software and technology solutions that control physical file folder records, such as bar coding, document imaging, electronic forms, and workflow automation, can have a dramatic effect on your business performance.

Label Printing and Record Indexing

Accurate indexing and labeling optimizes your control over records and enhances regulatory and governmental compliance.

Records Management and Bar Coding

Enables computerized records management and facilitates process engineering.

RFID Solutions

Radio Frequency Identification, Location Control and Process Tracking.

Document Imaging and Electronic Forms

Enhance organizational efficiency by managing documents as digital images.

Transaction and Data Capture Automation

Vault your business into the future with breakthrough input methods that allow for complex print jobs, intelligent forms processing and advanced workflow modeling.

Health Care

L&T X-ray Shelving

• L&T Heavy-Duty X-ray Shelving 85" High, Single Entry Unit
• L&T Heavy-Duty X-ray Shelving 85" High, Double Entry Unit

Stackable X-ray Shelving

• X-ray Size Stacks - 1" High Base
• X-ray Size Stacks - 4" High Adjustable Base
• Stackable Reference Shelf/Filler Box Insert

Medical Folders

Tailoring your folders to meet your exact needs makes your filing more efficient, saving time and money.

Radiology

Best-selling stock x-ray folders. Virtually any custom modification is possible.

Filing Accessories

• Heavy-duty Job Jackets
• Expandable Heavy-duty Job Jackets
• Lightweight X-ray Outguides
• Economy X-ray Outguides

Medical Imaging Products

• System I/Mailwell Compatible – Open End
• System I/Mailwell Compatible – Open End
• System I/Mailwell Compatible – Open Top
• System I/Mailwell Compatible – Open Top

Labels

• Ames L-A-00178RL
• Ames L-A-00178RLP
• IFC #CL2100 System #1
• IFC #CL2300 System #3

Furniture

Modular Office Systems

Solidly constructed of steel-over-honeycomb, easy-care laminate tops.

Office Panel Systems

Panel System Workstations.

Seating

• Executive High Back Chair
• Sled Base Guest Chair
• Adjustable High-Back Chair
• Swivel Pneumatic Task Stool

Training and Conference

• Folding Training Rectangular Table
• Crescent and Rectangular Table Top/Base

Cafeteria

• Standard Duty Flat Bench
• Contour Booths
• Steel Frame Chairs with Composite Seat
• Steel Frame Chairs with Vinyl Seats - Spectrum

Mail Room

SortStar™ Includes labeled mail doors (3), supply bins (8), supply drawers (4), recycle drop, mailboxes and indexes.

Cabinets and Carts

Audio Visual and Printer Carts

• Printer Stand
• Mobile AV Cart
• Mobile Machine Stand with Sorter

File and Mail Room Carts

• Adjustable Mobile File
• Book/File Cart - 65" High
• Book/File Cart - 42" High
• Lockable Mobile File Cart

Mobile Pedestals

• Mobile Pedestal – Radius Pull
• Mobile Pedestal – Box/Box File
• Mobile Pedestal – File/File

Laminate Cabinetry

Custom Open Shelf Cabinets - Laminate

Storage Cabinets

• 42" High Welded Storage Cabinet
• 72" High Welded Storage Cabinet
• 78" High Welded Storage Cabinet

Fire Proof Cabinets

• Insulated File Cabinet – 31 1/2" Deep
• Insulated File Cabinet – 25" Deep
• Insulated Lateral File
• Turtle Series Insulated File Cabinet 22" Deep

Literature Organizers, Card Files

• Literature Organizer
• Multimedia File/Card Cabinet with Lock
• Flat File

Lockers

• Single-Tier Locker with Legs
• Six-Tier Locker with Legs
• Double-Tier Locker with Legs
• Sloping Locker Top

Back Room Equipment

Z-line Archive Shelving

This archive shelving is perfect for warehouse and mezzanine applications.

Archive Boxes

• Storage Files with Lids
• Economy Storage File

L&T Heavy-Duty Shelving

• L&T Heavy-Duty Metal Shelving, 88" High, Closed Unit
• L&T Heavy-Duty Metal Shelving, 88" High, Open Unit
• L&T Heavy-Duty Metal Shelving, 88" High, Closed Unit

B&B Shelving

• B&B Heavy-Duty Shelving, 88" High, Open Unit with Wood Shelves
• B&B Heavy-Duty Shelving, 88" High, Closed Unit with Wood Shelves
• B&B Heavy-Duty Shelving, 88" High, Open Unit with Wood Shelves
• B&B Heavy-Duty Shelving, 88" High, Closed Unit with Wood Shelves

Step Stools

• Safety Ladder
• Kik-Step Stool
• Step Ladder

Shredders

• Office Shredders
• Departmental Shredders
• High Capacity Shredders



spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-03-18










Never Forget