Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Fimbel Door Co.

12 Coddington Rd
Whitehouse Station, NJ 08889
 
Phone:908-534-4151
Fax:908-534-5713
 
doors 	




 by Fimbel Door Co.
request catalogRequest
Catalog
    send email Send Message to
Fimbel Door Co.
   
   
 
Web Site: www.fimbeldoor.com
e-mail: send email
      Specs      
Overview:
Fimbel Door Corporation has been manufacturing garage doors since 1924. Originally in Hillside, NJ, Fimbel moved to Whitehouse in 1969.

Fimbel Products are Environmentally safe without damaging CFC foams. Insulated products are designed for maximum efficiency. Quality control insures each Fimbel customer will get the finest doors and operators available.

Products Trade Name Description Content

Residential Doors

Olympus Series

DC-600
Fimbel Door Co. Olympus Series
click to enlarge
The Designer Choice is a four-section stamped steel carriage house door with a bead-board design. It features triple-layer construction with 25-gauge exterior steel, 2” polyurethane insulation, and a 27-gauge steel interior. The Designer Choice has an R-value of 14.82 and is available in four colors (white, almond, sandtone, and brown).There are also eight window options.

Specs

Presidential Series

P-400 The ultimate 1-3/8" sandwich constructed door for the 21st century. High density polyurethane foam completely fills the entire section cavity to yield an "R" value of 11.04, making the door sections almost 300% more energy efficient than conventional polystyrene doors.

Specs

Presidential Series

P-500 Highest R-Value! 2" sandwich constructed door. High density polyurethane foam completely fills the entire section cavity to yield an "R" value of 15.67! Both the interior and exterior skins are separated with non-conductive thermal seals to reduce heat and cold transfer. Heavy gauge woodgrained embossed interior and exterior skins are coated with a G-60 galvanize protection which is 50% heavier than industry standard. Finally, with a two coat baked on polyester finish on all surfaces including the end stiles.

Specs

Commercial Doors

Specs

Insulated Doors (Foamed in Place)

SI-1900
Fimbel Door Co. Insulated Doors (Foamed in Place)
click to enlarge
Insulated steel / polyurethane / steel sandwich construction doors - Industrial quality - Durable and energy efficiency. 016 steel exterior and interior, 2" thick, thru 40'. R value 15.67.

Specs

Insulated Doors (Foamed in Place)

SI-1350 .016 steel exterior and interior, 1-3/8" thick, thru 20'. R value 11.04.

Specs

Olympus Series

S-2400T
Fimbel Door Co. Olympus Series
click to enlarge
24 gauge steel exterior, Tufflite interior.

Specs

Olympus Series

S-2400S 24 gauge steel exterior, steel interior.

Specs

Olympus Series

S-2000T 20 Ga. Ribbed Steel.

Specs

Olympus Series

S-2000S 20 gauge steel exterior, steel interior.

Specs

Olympus Series

S-2400 24 gauge Ribbed steel exterior, thru 28'

Specs

Olympus Series

S-2000 20 gauge Ribbed steel exterior, thru 40'.

Specs

Warranty:
For Warranty information click here


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-02-26










Never Forget