Search for:

Search by:
Company/Trade Name
Product Type

Tiger Foam Insulation

6 Worthington Ave.
Spring Lake, NJ 07762
 
Toll Free:800-664-0063
Phone:732-964-9707
Fax:877-415-1185
 
Web Site: www.tigerfoam.com
foam insulation by Tiger Foam Insulation
send email   send email send email   request catalog

LEED product data for foam insulation                  

Overview:
Commercial Thermal Solutions, Inc. has been serving the building and construction industries since 2001 as a corporate entity. It's founders and key partners have been manufacturing and providing products and services to the industry since 1995 and is an honest, efficient and caring company to work with. We value each of our clients and customers and have a solid base of quality products and services as well as experienced and professional people at all levels of contact.

Products Trade Name Description Content

Tiger FoamŪ Kits

Tiger Foam Insulation

Tiger Foam®
Tiger Foam Insulation Tiger Foam Insulation<BR><BR>
click to enlarge
Tiger Foam® quick curing, disposable, two-component spray polyurethane foam insulation kits are manufactured to ASTM E-84 Specifications and classified as a fire-rated foam insulation.

Our spray foam insulation is manufactured using the most environmentally friendly blowing agents and fire-retardant chemicals available today and DOES NOT contain CFCs, VOCs, Formaldehyde or PENTA-BDEs.

We are the ONLY supplier offering E-84 Fire Rating STANDARD in our surface spray product line. We believe safety is not optional.

  • 2 Formulas - Fast Rise E-84 Fire-Rated Surface Spray and Slow Rise, Low-Pressure Cavity Fill Formula
  • Closed Cell Polyurethane Foam Insulation - Expands 8 to 1 for better control and less waste.
  • R-7 Per Inch - Low perm rating makes it practically waterproof
  • Easy to use, portable and disposable - Completely self-contained kits. No power supply or additional machinery required!
  • Toll-Free Technical Support - 100% guarantee against defect
  • Air Seals, insulates, soundproofs, water resistant, 1000's of uses!

Tiger FoamŪ Insulation has NEVER contained Octa or Penta BDE's or VOCs, CFCs or Formaldehyde. We have, from the beginning, used ONLY the safest and most environmentally friendly fire retardants.

Green Product Data for Tiger Foam Insulation<BR><BR>

Tiger Foam® Kit - FR

Tiger Foam Insulation Tiger Foam® Kit - FR<BR><BR>
click to enlarge
Tiger Foam® 200 bd. ft. Kit - FR
ASTM E-84 Fire Rated Fast Rise formulation for spraying on surfaces. Covers 200 square feet at 1" or 16 cu. ft. yield. All kits come complete with Gun/Hose assembly, extra tips and instructions.

Green Product Data for Tiger Foam® Kit - FR<BR><BR>

Tiger Foam® Kit - SR

Tiger Foam Insulation Tiger Foam® Kit - SR<BR><BR>
click to enlarge
Tiger Foam® 200 bd. ft. Kit - SR
This is our Slow Rise Cavity Fill formulation. It is designed to fill cavities such as existing walls or molds. Great for retrofit - drill and fill behind existing drywall or plaster and lathe or any pour in place, ditch or mold released applications. All kits come complete with Gun/Hose assembly, extra tips and instructions.

Green Product Data for Tiger Foam® Kit - SR<BR><BR>

Tiger Foam® Kit - SR

Tiger Foam Insulation Tiger Foam® Kit - SR<BR><BR>
click to enlarge
Tiger Foam® 600 bd. ft. Kit - SR
his is our Slow Rise Cavity Fill formulation. It is designed to fill cavities such as existing walls or molds. Great for retrofit - drill and fill behind existing drywall or plaster and lathe or any pour in place, ditch or mold released applications.

Green Product Data for Tiger Foam® Kit - SR<BR><BR>

Spray Foam Insulation in Drums

Spray Foam Insulation - Drums

Tiger Foam Insulation Spray Foam Insulation - Drums<BR><BR>
click to enlarge
Tiger Foam® 4000 bd. ft. Drums
TF4000 Spray Foam Wall Insulation is a closed cell spray applied foam, which was developed using an EPA approved next generation blowing agent which when installed following application guidelines adheres tenaciously to framing members and substrates. TF4000 Spray Foam Wall Insulation provides superior energy economy and durability while significantly reducing unmanaged moisture and air infiltration. This is not a Do-it-Yourself application. TF4000 is designed for the Spray Foam Contractor or someone who has the specialized equipment to spray foam. Our TF4000 is for the foam contractor who is not satisfied with only getting 4000-4300 board feet/set. With yields close to 5000 board feet/set, and its low odor and ease of application, Tiger Foam®’s closed cell foam has been tabbed as one of the easiest to spray and best yield on the market.

Green Product Data for Spray Foam Insulation - Drums<BR><BR>

Military Use & Volume Users

Volume Users

Tiger Foam Insulation Volume Users<BR><BR>
click to enlarge
Large or Small Projects Deserve the Best. Handy Product on construction sites. Can be used for anything from condensation and sound control to directing water and creating slide barriers to insulating pipes and office trailer. We can't list the uses, they are too many. Not counting actual use in the structure for superior insulating, air and moisture sealing results!

Military Uses for Tiger FoamŪ Insulation Products

Commercial Thermal Solutions, Inc. is a registered 100% Veteran Owned Enterprise that produces the required documentation, samples and attention to detail needed to help make your approvals and acquisition processes go smoothly and training tools to help you get the most out of this versatile product. Thank you for choosing Commercial Thermal Solutions.

Technical Info

Technical - Applications

Tiger Foam Insulation Technical - Applications<BR><BR>
click to enlarge
Tiger FoamŪ - Fast Rise & Slow Rise Polyurethane Foams are mainly used as a high quality insulation material. This System is used to spray, inject, pour or fill and fix various materials with rigid, closed cell Polyurethane Foam.

Technical - FAQ




Distribution:
Distribution


spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget