Betafence USA

CONTACT INFO

3309 S. W. Interstate 45
Ennis, TX 75119
Toll Free: 888-650-4766
Fax: 972-878-4703

USA reps      

COMPANY OVERVIEW

The team of fence professionals at Betafence USA constantly strives to be the best in the industry - in customer service and innovative product systems. It is part of our Core Values, and is central to our growth as the leading manufacturer of revolutionary security and architectural fence and gate solutions.

In 2011, Betafence USA became a wholly-owned subsidiary of the Betafence Group.

Since 1880, Betafence has set an industry standard of fence solutions excellence. Throughout Europe, Asia, the Middle East and Africa, Betafence has been a product development pioneer and sales leader in security and architectural fencing. Now, globally proven solutions, backed by a company with sales in 100 nations around the world, are available to our U.S. customers, produced domestically at our Texas facility.

Betafence USA LLC is a member of a number of industry organizations, including ASIS, the American Correctional Association, American Fence Association (AFA), Ornamental and Miscellaneous Metals Association (NOMMA), American Welding Society (AWS), ASTM International, and American Society of Landscape Architects (ASLA).

ALL PRODUCTS

{{this.show}} {{this.hide}} UpGrade

UpGrade image

UpGrade

Now you have a better choice: UpGrade, from Betafence USA, the global leader in fence manufacturing. Choose the affordable rackable fence, with a revolutionary, patent-pending design.

Panels
UpGrade panels are manufactured using the industryA,''s highest-strength rails. Pickets feature "true" sizing, and feature full galvanization, without unprotected seams. The picket shape within the high-strength rails prevent rattle or removal, and allow for racking of 48" per 8-foot panel - equal to or greater than any comparable fence product!

Posts
Panels are attached with high-strength steel brackets to galvanized and powder-coated square tubular steel posts.

Gates
Choose from the widest available range of gate offerings, including opening configurations: Swing, Slide or Cantilever.

Coating
UpGrade panels and gates feature a unique Architectural Grade Powder Coat. This coating, used exclusively by Betafence USA, is super-durable and environmentally sound. This powder coating provides three times the U.V. protection and 50% greater salt spray resistance than other standard coatings - including E-Coat.

Colors
UpGrade is available standard with black coating. Additional colors, including custom matches, are available.

Warranty
UpGrade is backed by a 20-Year ManufacturerA,''s Warranty, giving you the peace of mind that the worldA,''s leading producer of fencing stands behind this product.

{{this.show}} {{this.hide}} Guardian Fence System

Guardian Fence System image

Guardian Fence System

The Guardian Fence System® is the original modular steel security fence solution, providing higher strength protection than the best chain link fencing. Risk-based requirements are achieved by this system through a patented design that allows a variety of configurations, from medium security to high security fencing and partitions.

Betafence USA offers standard configurations, with custom security fencing solutions easily provided. With more than 40 available security mesh panel styles, the Guardian system offers the greatest range of security solutions, from perimeter fencing, partitioning, visual screening barriers and pedestrian and vehicular gates.

Standard Guardian configurations:
•: Guardian 2000 (medium security)
•: Guardian 5000 (high security)

For high security fencing applications, the Guardian system features an exceptional "Smart Fence" trenchless integration design, providing a steel conduit/raceway within the fence system for Intrusion Detection, Surveillance, Access Control and Communication fiber optics and cabling, shielding them from view, weathering and vandalism. The system is also capable of incorporating restrictive components such as barbed tape concertina and either cable-based or rail-based vehicular anti-crash resistance.

Retrofit fence projects - increasing perimeter security fencing for any type of facility - is easy and affordable. Fences such as chain link can be easily upgraded without removing existing posts; exact spacing of posts is not a requirement of the Guardian Fence System®.

This system is capable of employing a dual layer of security mesh panels - either the same type, or two different types that may be complementary in nature based on the application. The Guardian system can also use one type mesh style at the bottom of the barrier, and an alternate type arranged vertically based on a particular purpose.

By design, the Guardian Fence System® can be installed more quickly, and at less expense, than other fence solutions providing similar levels of security.

{{this.show}} {{this.hide}} Palisade-EZ

Palisade-EZ image

Palisade-EZ

The Palisade-EZ Fence System provides an attractive solution for pedestrian-resistant security barriers. Utilizing high-strength steel components, this affordable security fence system is configurable to meet a wide range of risk-based requirements.

Panels
Panels feature strong and secure steel pales, available in a full range of top designs, depending on the security and architectural requirements. With standard heights of 8A,'', 10A,'' and 12A,'', Palisade-EZ is an effective and attractive security barrier.

Posts and Rails
Panels are installed on rails in front of the posts, allowing for a finished appearance that is seamless for fence lines of any length. This configuration allows for fast installation - and means that exact post spacings are not a requirement!

Gates
Choose from a wide range of gate styles, including pedestrian and drive Swing gates, as well as Slide and Cantilever gates.

Coating
Palisade-EZ panels and gates are manufactured with galvanized tubular steel, then protected by Betafence USAA,''s exclusive Super-Durable powder coating. This coating provides longer protection from U.V. rays and salt spray than either E-Coat or standard polyester coatings.

Warranty
Palisade-EZ is backed by a 15-Year ManufacturerA,''s Warranty, giving you the peace of mind that the worldA,''s leading producer of fencing stands behind this product.

{{this.show}} {{this.hide}} EZ-UP

EZ-UP image

EZ-UP

The EZ-UP Fence System has proven to be the superior solution for attractive commercial property ornamental fencing. Installing quickly and easily, this system is both efficient and cost-effective.

Panels
Panel heights can be constructed as high as 26 feet, and are available with unique Scalloped and Arched-Top designs.

Posts and Rails
Panels are connected with swages rails, allowing for a finished appearance that is seamless for fence lines of any length. This configuration allows for fast installation - and means that exact post spacings are not a requirement!

Gates
Choose from a wide range of gate styles, including pedestrian and drive Swing gates, as well as Slide and Cantilever gates. Betafence USA''s patent-pending gate jamb system installs faster and easier than any other gate available. Side panels are pre-fabricated with a jamb, and transom panels are fabricated to the exact size required.

Security Mesh
Security/Screening Mesh or chain link fabric can be easily integrated with the EZ-UP system, providing greater security against "pass-through" of inventory and visual screening.

Coating
EZ-UP system panels and gates are manufactured with galvanized tubular steel, then protected by Betafence USA''s exclusive Super-Durable powder coating. This coating provides longer protection from U.V. rays and salt spray than either E-Coat or standard polyester coatings.

Warranty
The EZ-UP Fence System is backed by a 10-Year Manufacturer''s Warranty, giving you the peace of mind that the world''s leading producer of fencing stands behind this product.

{{this.show}} {{this.hide}} Welded Ornamental Fence System

Welded Ornamental Fence System image

Welded Ornamental Fence System

Betafence USA continues to lead the industry in the manufacturing of high quality ornamental fencing. Our welded ornamental panels and gates demonstrate consistent performance for many years because of our commitment to the best metal materials and coatings, and superior workmanship.

Panels
Our Welded Ornamental panels are manufactured using the highest-strength steel pickets and rails, and are available in a wide range of sizes and styles.

Posts
Panels are attached with high-strength steel brackets to galvanized and powder-coated square tubular steel posts.

Gates
Choose from the widest available range of gate offerings, including opening configurations: Swing, Slide or Cantilever.

Coating
Welded Ornamental panels and gates feature a six-step pre-treatment process, then finished with an Architectural Grade Powder Coat. This super-durable coating is environmentally sound and provides longer protection from U.V. rays and salt spray than either E-Coat or standard polyester coatings.

Colors
Welded Ornamental panels and gates are available standard with black coating. Additional colors, including custom matches, are available.

Warranty
Our Welded Ornamental is backed by a 10-Year Manufacturer''s Warranty, giving you the peace of mind that the world''s leading producer of fencing stands behind this product.

{{this.show}} {{this.hide}} Prism 3-D Fence System

Prism 3-D Fence System image

Prism 3-D Fence System

The Prism 3-D Fence System is the global standard for mesh panel fencing, and is now manufactured in the United States, providing a high value, attractive security fence solution.

Panels
The panels have a width of 8.2 feet and heights ranging from 2 to 8 feet. The panels have vertical barbs of 1.2 inches on one side and are reversible (barbs at top or at bottom). Mesh sizes are 7 7/8" x 2", and 4" x 2" for the beam sections. The heavy wires guarantee strength and rigidity.

Posts
The panels are attached with high strength steel brackets to the front side of galvanized steel square tubular posts (2" x 2").

Gates
The Prism 3-D Fence System includes the availability of swing, slide and cantilever gates.

Coating
The welded mesh panels are manufactured using galvanized steel wire, coated with Betafence USA''s exclusive Architectural Grade Powder Coat. This coating, used exclusively by Betafence Products, is super-durable and environmentally sound. Our powder coating provides the industry''s Highest Weatherability and Gloss Retention in U.V. exposure ' up to 5 times longer than competitors'' powder coatings!

Colors
Standard available in black, custom colors are available.

Warranty
The Prism 3-D Fence System is produced using the highest quality material and equipment - and is backed by our 10-year Manufacturer''s Warranty.

{{this.show}} {{this.hide}} ArmorGuard

ArmorGuard image

ArmorGuard

ArmorGuard adds a level of protection never before available in security fence barriers. This tested and proven bullet-resistant ballistic fiberglass laminate provides protection from a wide range of small-arms fire.

Panels
ArmorGuard panels feature multiple ply ballistic fiberglass laminate produced from ballistic fiberglass impregnated with a thermo set polyester resin binder. This process creates a barrier that allows bullets to penetrate into the material, but not pass through.

Guardian Unions
Extruded aluminum Guardian Unions, with panel brackets, secure the security mesh panels to horizontal rails within the Guardian Fence SystemAA,®. The GU BT-S Guardian Union is secured with bolted steel straps, maintaining high strength in the fence system.

Posts and Rails
Panels are affixed to steel rails, which are attached to the steel posts. This modular configuration allows for fast installation - and means that exact post spacings are not a requirement!

Gates
Choose from a wide range of gate styles, including pedestrian and drive Swing gates, as well as Slide and Cantilever gates.

{{this.show}} {{this.hide}} DutyGuard

DutyGuard image

DutyGuard

DutyGuard is a proven system that consists of heavy, high security welded panels in an anti-climb rectangular mesh, secured to steel posts.

Panels
High strength security mesh panels create an effective anti-cut, anti-climb barrier, with standard mesh openings of 3 in. x 1/2 in. The weld strength is a minimum of 50% to steel strength guaranteeing complete panel integrity. In tests performed by specialized police departments, the mesh had a delay factor 40x greater than other fence products.

Posts
Panels are attached with high-strength steel brackets to steel posts.

Gates
The DutyGuard system is supplied with matching gates using the same high security mesh material as the fence panels. Gate configurations include Swing, Slide and Cantilever operations.

Coating
DutyGuard panels and gates are standard with a superior galvanization, and are available with Betafence USA''s exclusive Super-Durable powder coating. This coating provides longer protection from U.V. rays and salt spray than either E-Coat or standard polyester coatings.

Warranty
DutyGuard is backed by a 10-Year Manufacturer''s Warranty, giving you the peace of mind that the world''s leading producer of fencing stands behind this product.

{{this.show}} {{this.hide}} Securifor 4D

Securifor 4D image

Securifor 4D

Securifor 4D system''s unique feature of front and back alternating wires offers increasing rigidity for high security environments requiring detection and surveillance.

Panel Securifor 4D
Mesh pattern (H x W): Securifor 4D has a standard mesh of 12,7 x 76,2 mm and standard wire diameter of 4mm

Unique Design
Our unique design of alternating wires (BE-2012/0809 patent pending) lends high security features to a cost effective fencing solution. You can now afford to secure your site with the latest innovation in high security fencing.

Reliable
Because of its rigid design, Securifor 4D is the ideal fence panel to combine with detection systems. The increased rigidity reduces false alarms and increases accuracy of the alarm''s location on the fence line.

Coating technique
Panels made out of galvanised wires. An adhesion coating is given for perfect adhesion with the polyester coating (min. 100 micron).

Colors
Green RAL 6005, Black RAL 9005 and White RAL 9010. More and other colours out of our RAL Collection are available on request.

{{this.show}} {{this.hide}} Environmental Responsibility

Environmental Responsibility image

Environmental Responsibility

An important aspect of Securing What Matters is being environmentally responsible in the products we manufacture, and the processes we use in production. At Betafence USA, we take both aspects seriously, reflected in our commitment to:

Recycled Content Material:
All Betafence USA steel fence pickets, posts, rails and security mesh panels are manufactured using recycled content material. The steel we use in our production originates from "Basic Oxygen Furnace" (BOF) mills and "Electric Arc Furnace" (EAF) mills, both of which incorporate recycled raw material. The result is steel components utilizing between 20% and 95% recycled content material, depending on the product.

Aluminum components - typically within the Guardian Fence System® - are manufactured using 30% recycled content material.

Construction projects seeking LEED credit points for recycled content material (USGBC - LEED 2009 / Version 3, MR Credit 4) can benefit from using fence and gate products manufactured by Betafence USA.

Non-Toxic Material:
The Architectural Grade Powder Coating available on Betafence USA fence panels and gates contains zero volatile organic compounds (VOCs) and hazardous air pollutants.

Low Waste Production:
All steel scrap in our manufacturing process is collected and recycled, preventing usable material from being sent to landfills.

Our powder coating wash system was specifically designed to recycle water, minimizing waste during this process, and 99 percent of the overspray in our powder coating application is collected and reused.

Additionally, the unique design of our powder coating material allows it to be applied and cured in a process requiring 20% less energy than standard powder coating products.


password:  
Last Update: 2017-12-03