Search for:

Search by:
Company/Trade Name
Product Type

Titanium™ by InterWrap

1818-1177 W. Hastings St.
Vancouver, BC
Canada V6E 2K3
 
Toll Free:800-567-9727
Phone:604-820-5400
Fax:604-820-5420
 
Web Site: www.interwrap.com
underlayments and wraps by Titanium™ by InterWrap
send email   send email send email   request catalog
send email   USA repssend email   Canadian reps

Specs for underlayments and wraps                   CAD for underlayments and wraps                   PDF Shingles e-Catalog                   LEED product data for underlayments and wraps                   Videos for underlayments and wraps                  

Overview:
Titanium™ by InterWrap is a fully integrated, global manufacturer of extrusion coated wovens and diverse multi layer laminated reinforced plastic substrates.
Titanium™ by InterWrap serves a wide variety of markets such as industrial packaging, converted fabrics, agricultural, construction, and building products.

Titanium by InterWrap will be exhibiting at the WSRCA (Western Roofing Expo) at Paris Las Vegas Hotel and Casino, Las Vegas from June 24 to June 26, 2012. Come by and see up at booth # 715/717.

Products Trade Name Description Content

Roofing Underlayment

NEW
Synthetic Roofing Underlayment

RHINOROOF
Titanium™ by InterWrap NEW<BR>Synthetic Roofing Underlayment<BR><BR>
click to enlarge
RhinoRoof is InterWrap’s revolutionary new synthetic roofing underlayment and the first synthetic competitively priced with 15 lb felt! Designed specifically for use under asphalt shingle roofing. RhinoRoof is up to 25 x times stronger than 15 lb felt, has a Fiber Grip walking surface, can also be chalked just like felt and is backed by a 10 year limited warranty! So when mother nature strikes, ensure your asphalt shingle roofing has the best backup available for your money with RhinoRoof synthetic underlayment.

  • Meets ASTM D226 & D4869
  • 25 x Stronger than 15 lb felt
  • 2.3 x more coverage per roll compared to 15 lb felt
  • Ease of installation – wider, lighter, more coverage per lap
  • Synthetic construction is impervious to mold growth
  • Lays flat and does not absorb water and wrinkle
  • Enhanced UV protection
  • No oil leaching - no hazardous material content
  • Fiber Grip slip-resistant walking surface
  • Advanced backside non-slip coating
  • Low temperature flexibility


CAD Details for NEW<BR>Synthetic Roofing Underlayment<BR><BR> PDF NEW<BR>Synthetic Roofing Underlayment<BR><BR> e-Catalog Green Product Data for NEW<BR>Synthetic Roofing Underlayment<BR><BR>

Synthetic Roofing Underlayment

TITANIUM™ UDL-25 PLUS
Titanium™ by InterWrap Synthetic Roofing Underlayment<BR><BR>
click to enlarge
TITANIUM™ UDL-25 PLUS is the latest addition to the TITANIUM™ series of underlayments with all the features you expect from TITANIUM™ in a value priced product! TITANIUM™ UDL-25 PLUS is a highly engineered coated woven synthetic material that offers a reliable secondary layer of protection under all types of primary sloped roofing material. Unlike felt, TITANIUM UDL's recyclable polyolefin construction doesn't expand or contract and is inert to mold growth. Walking on sloped roofs just got a lot easier! TITANIUM™ UDL-25 PLUS has a unique SURE-GRIP™ ridged walking surface PLUS our NEW DIAMOND-PLATE slip resistant coating technology. With a 6 month UV exposure and all temperature performance rating, your jobs will stay on track through all types of weather conditions. Quicker installs, safer work environment, no more blow-offs or call-backs means significant savings in time and money.
  • 25 Year Warranty
  • SURE-GRIP™ ridged walking surface PLUS our NEW DIAMOND-PLATE slip resistant coating technology
  • 100% Recyclable
  • Cool light grey surface doesn't expand or contract
  • 6 Month UV exposure rating
  • All temperature flexibility
  • Custom Dual-Logo printing available click here for more info.


Specs for Synthetic Roofing Underlayment<BR><BR> CAD Details for Synthetic Roofing Underlayment<BR><BR> PDF Synthetic Roofing Underlayment<BR><BR> e-Catalog Videos for Synthetic Roofing Underlayment<BR><BR> Green Product Data for Synthetic Roofing Underlayment<BR><BR>

Videos

TITANIUM™ Synthetic Roofing Underlayments Video

Titanium™ by InterWrap TITANIUM™ Synthetic Roofing Underlayments Video<BR><BR>
click to enlarge
TITANIUM™ Synthetic Roofing Underlayments.

UDL 25 PLUS Video

Titanium™ by InterWrap UDL 25 PLUS Video<BR><BR>
click to enlarge
Titanium™ UDL 25 Plus video.

Synthetic Roofing Underlayment

TITANIUM™-UDL 30
Titanium™ by InterWrap Synthetic Roofing Underlayment<BR><BR>
click to enlarge
TITANIUM™ UDL-30 is a highly engineered coated woven synthetic material offers a reliable secondary layer of protection under all types of primary sloped roofing material. Unlike felt, TITANIUM UDL's recyclable polyolefin construction doesn't expand or contract and is inert to mold growth. With TITANIUM's unique patented SURE-FOOT™ walking surface, 6 month UV exposure and all temperature performance rating, your jobs will stay on track through all types of weather conditions. Quicker installs, safer work environment, no more blow-offs or call-backs means significant savings in time and money.
  • 30 Year Warranty
  • 100% Recyclable
  • Patented SURE-FOOT™ slip resistant surface
  • Excellent adhesion properties when used in conjunction with foam systems
  • Cool light grey surface doesn't expand or contract
  • 6 Month UV exposure rating
  • All temperature flexibility


Specs for Synthetic Roofing Underlayment<BR><BR> CAD Details for Synthetic Roofing Underlayment<BR><BR> Green Product Data for Synthetic Roofing Underlayment<BR><BR>

Synthetic Roofing Underlayment

TITANIUM™‑-UDL 50
Titanium™ by InterWrap Synthetic Roofing Underlayment<BR><BR>
click to enlarge
TITANIUM™ UDL-50 is a tough, robust Commercial Grade underlayment for demanding, premium roofing applications. Our highly engineered coated woven synthetic material offers a reliable secondary layer of protection under all types of primary sloped roofing material. Unlike felt, TITANIUM UDL's recyclable polyolefin construction doesn't expand or contract and is inert to mold growth. With TITANIUM's unique patented SURE-FOOT™ walking surface, 6 month UV exposure and all temperature performance rating, your jobs will stay on track through all types of weather conditions. Quicker installs, safer work environment, no more blow-offs or call-backs means significant savings in time and money.
  • Industry leading 50 Year Warranty to compliment longer life, longer warranty premium roofing products.
  • 100% Recyclable
  • Patented SURE-FOOT™ slip resistant surface
  • Excellent adhesion properties when used in conjunction with foam systems
  • 6 Month UV exposure rating
  • All temperature flexibility
  • Cool light grey surface doesn't expand or contract
  • Custom Dual-Logo printing available click here for more info.


Specs for Synthetic Roofing Underlayment<BR><BR> CAD Details for Synthetic Roofing Underlayment<BR><BR> Green Product Data for Synthetic Roofing Underlayment<BR><BR>

Synthetic Roofing Underlayment

TITANIUM™-PSU 30
Titanium™ by InterWrap Synthetic Roofing Underlayment<BR><BR>
click to enlarge
TITANIUM™ PSU-30 is the only modified rubberized asphalt PEEL & STICK with a tough, rugged surface AND the Roofing Industries only SELF-SEALING lap system!

TITANIUM™ PSU-30 is an advanced, uniquely gray, synthetic polymer surfaced self-adhered membrane roofing underlayment for sloped roofs subject to the effects of ice damming and wind driven rain. With Micron Dispersion Polymer (MDP) technology, TITANIUM™ PSU-30 rubberized asphalt delivers a unique combination of both high temperature (240°F / 115°C) flow resistance, and low temperature (40°F / 4.4 ° C) deck adhesion “ALL TEMP ” performance. This is combined with a revolutionary patented slip resistant SURE-FOOT™ nodular walking surface technology, a super tough, durable, and reflective gray synthetic polymer surface, a 3 month UV exposure rating, and an industry leading 30 year limited warranty...all in ONE product!

Specs for Synthetic Roofing Underlayment<BR><BR> CAD Details for Synthetic Roofing Underlayment<BR><BR> Green Product Data for Synthetic Roofing Underlayment<BR><BR>

Information on Other Interwrap Product

Other Interwrap Products

Titanium™ by InterWrap Other Interwrap Products<BR><BR>
click to enlarge
Additional innovative products manufactured by InterWrap.

Specs for Other Interwrap Products<BR><BR>

Tradeshow Schedule

Tradeshow Schedule

Titanium™ by InterWrap Tradeshow Schedule<BR><BR>
click to enlarge
Tradeshow Schedule

Photo Gallery

Photo Gallery

Titanium™ by InterWrap Photo Gallery<BR><BR>
click to enlarge




spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-22
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget