Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Forest Grove Lumber Company - Kiln Dry Lumber

2700 Orchard Ave.
McMinnville, OR 97128
 
Toll Free:800-647-9663
Phone:503-472-3195
Fax:503-434-5805
 
Kiln Dry Lumber by Forest Grove Lumber Company - Kiln Dry Lumber
request catalogRequest
Catalog
    send email Send Message to
Forest Grove Lumber Company - Kiln Dry Lumber
   
   
 
Web Site: www.fglco.com
e-mail: send email
      Specs for Kiln Dry Lumber       CAD for Kiln Dry Lumber       BIM for Kiln Dry Lumber       LEED product data for Kiln Dry Lumber      
Overview:
FGL is a premier supplier of quality structural grade Douglas Fir lumber. Our products include Green and Dry dimension and timbers. These are available as S4S, rough, ACCURUFF, Tru-Dry, and custom sawn. These products in addition to our milling capabilities and ability to ship by the piece, unit or specified order via truck, train, or ship ensure you get the quality product you want when you want it.

Products Trade Name Description Content

Timbers

Tru-Dry

Tru-Dry
Forest Grove Lumber Company - Kiln Dry Lumber Tru-Dry<BR><BR>
click to enlarge
Tru-Dry, our Radio Frequency Vacuum Kiln Dried Douglas fir timbers, offers exceptional quality and appearance in addition to sound structural integrity. Among the advantages of Tru-Dry are minimized drying defects such as checking, cupping, twisting, and cell collapse. Furthermore, with its pitch set Tru-Dry eliminates messy pitch from leaking on carpets and furniture.

Tru-Dry is available with the follow specifications:
  • Dried to Average 15% Moisture Content
  • S4S, or Full Sawn
  • With our Patented Accuruff Texture
  • Corbel Cut or Custom Milled
  • Lengths up to 40 ft.
  • Planed at the time of your order to ensure a clean & bright surface


Specs for Tru-Dry<BR><BR> BIM Object for Tru-Dry<BR><BR> Green Product Data for Tru-Dry<BR><BR>

Accuruff

Accuruff
Forest Grove Lumber Company - Kiln Dry Lumber Accuruff<BR><BR>
click to enlarge
Our patented re-sawn texture process, has won acclaim from customers around the world. Its handsome finish projects rustic strength. Not only is it appealing to the eye, builders love it because it is designed to fit standard hardware, which eliminates costly on-the-job fitting problems.

Offered exclusively by Forest Grove Lumber, Accuruff is available:
  • Sawn-Sized to fit standard hardware
  • Textured on 1, 2, 3, or 4 sides
  • In sizes 1" x 4" through 12" x 18"
  • Lengths from 8 to 52 ft.
  • In virtually any softwood, glu-lams, and Select DEX
  • With Quality assured by our hand-selection process


Specs for Accuruff<BR><BR> BIM Object for Accuruff<BR><BR> Green Product Data for Accuruff<BR><BR>

Services

Capabilities & Milling

At FGL we provide the convenience of making a single call to fulfill your orders. Our expansive inventory compliments our diverse milling and shipping capabilities.

Specs for Capabilities & Milling<BR><BR>

Planer

Forest Grove Lumber Company - Kiln Dry Lumber Planer<BR><BR>
click to enlarge
Capable of planing sizes up to 16" x 20" our planer provides a higher level of quality control ensuring that you get the product you want.

Specs for Planer<BR><BR>

Milling

Forest Grove Lumber Company - Kiln Dry Lumber Milling<BR><BR>
click to enlarge
Our talented and experienced milling staff allows us to offer the following milling services:
  • Custom re-sawing of sizes up to 15" x 26" in lengths up to 52 ft.
  • Our Circle Sawn textured pattern for exposed posts, timbers, and fascia.
  • Angle Cuts, chamfers, and a wide selection of corbel cuts.
  • Precision End Trimming ( P.E.T. )


Specs for Milling<BR><BR>

Corbels

Forest Grove Lumber Company - Kiln Dry Lumber Corbels<BR><BR>
click to enlarge
FGL's skillfully cut corbels are available:
  • Cut from our 18 presigned corbel patterns.
  • Custom cut to your design specifications.
  • Available Green or Dry
  • With any of FGL's surface textures, including Accuruff and Circle-sawn


Specs for Corbels<BR><BR> CAD Details for Corbels<BR><BR>

Media

Distributors

Get in touch with one in your area today, to place an order or inquire about Tru-Dry timbers.

Videos

View these videos to learn more about our processes and technology. Learn about our corbel cutting, circle sawn texture, large timber resaw, Tru-Dry RFV kilns, Accuruff and more

Forest Grove Lumber Fliers

Download our fliers in PDF format



spacer
your name:   password:   (available for clients only)



Last Update: 2010-01-29








©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget