Search for:

Search by:
Company/Trade Name
Product Type

Kleer Lumber Inc.

44 Greif Way
Westfield, MA 01085
 
Toll Free:866-KLEER70
Fax:413-572-1729
 
Web Site: www.kleerlumber.com
beadboard and fascias by Kleer Lumber Inc.

Continuing Education Logo
send email   send email send email   request catalog

Specs for beadboard and fascias                   CAD for beadboard and fascias                   BIM for beadboard and fascias                   LEED product data for beadboard and fascias                  

Overview:
Founded in 2003, Kleer products first entered the marketplace in early 2005, and quickly gained a reputation as being the highest quality Free Foam PVC Trimboard on the market today.

Manufactured in a modern 80,000 square foot facility in Westfield MA, Kleer™ products are extruded from only the finest grade PVC resins and other polymers, ensuring a level of consistency and durability that is unmatched in the industry. Manufactured on breakthrough compounding and extruding technology to demanding specifications, the Kleer™ line of trim boards, mouldings and sheet stock is backed by the industry’s only Lifetime Warranty.

Kleer Trim was developed to exceed the expectations of the Professional Builder, Remodeler, Contractor, Dealer, Architect and Home-owner. Prior to entering the market in 2005, Kleer focused its’ efforts on 2 years of intensive product and process development to effectively ensure the introduction of the next generation of exterior PVC trim board.

Products Trade Name Description Content

Education

NEW
AIA Course

Synthetic trim materials – Emphasis on Cellular PVC trim products.
jdelaney@KleerLumber.com

Architects

Kleer Lumber Inc. Architects<BR><BR>
click to enlarge
Kleer is dedicated to offering the highest quality cellular PVC for your creative designs. Kleer can be heat formed to any shape imaginable. If you can imagine it, it can be done with Kleer.

Specs for Architects<BR><BR>

White Paper

PVC: A Green Building Product?

A Prudent Analysis of Product Alternatives Shows Plastic Might be the True Green Alternative.

Recycled Content Brochure



Photo Galleries

Kleer Lumber Inc. Photo Galleries<BR><BR>
click to enlarge
PVC products are where tradition meets innovation and technology. Their unique physical properties offer unmatched durability, value, and beauty. They offer the look and feel of wood, utilize conventional building methods and tools, and outperform any other product in exterior trim applications.

Here are some actual on-site photos of Kleer at work.

Request Architectural Binder



Request a Sample



Contact Rep.

Please contact us to request an office or jobsite visit or if you have specific questions and would like to be contacted by a service representative.

New Products

NEW
KLEERSnap

Kleer Lumber Inc. NEW<BR>KLEERSnap
click to enlarge
• Fast, economical post wrap
•Snap-Lock joining system
• Moulding accessory kits available
• Nominal 4” x 4” and 6” x 6” available in 8-1/2’ and 10’ lengths
• Nominal 8” x 8” and 10” x 10” available in 10’ lengths

BIM Objects for NEW<BR>KLEERSnap Green Product Data for NEW<BR>KLEERSnap

NEW
Konceal Trimboard

• Ύ” x Ύ” Konceal Edge to accept wood, cement or vinyl sidings
• Nominal 4” & 6” Widths
• 18’ Length

CAD Details for NEW<BR>Konceal Trimboard <BR><BR> BIM Objects for NEW<BR>Konceal Trimboard <BR><BR> Green Product Data for NEW<BR>Konceal Trimboard <BR><BR>

NEW
KLEERBlok

• Exterior mounting blocks for light fixtures, utility meters and more
• Solid 1-1/4” thickness
• Nominal 7” x 8”, 8” x 12”, 9” x 14”, 16” x 18” and 18” x 25” sizes

CAD Details for NEW<BR>KLEERBlok<BR><BR> BIM Objects for NEW<BR>KLEERBlok<BR><BR> Green Product Data for NEW<BR>KLEERBlok<BR><BR>

NEW
KLEERStart

• Siding starter strip
• Ύ” thickness works with Kleer Konceal Trim Products
• Nominal 6” & 8” widths
• 18’ Length

CAD Details for NEW<BR>KLEERStart<BR><BR>   BIM Objects for NEW<BR>KLEERStart<BR><BR>   Green Product Data for NEW<BR>KLEERStart<BR><BR>

NEW
KLEERLok Moulding

• Used to conceal the ends of KleerLok and KleerBeed in long runs
• 2-1/2” Actual width
• 16’ Length

CAD Details for NEW<BR>KLEERLok Moulding <BR><BR> BIM Objects for NEW<BR>KLEERLok Moulding <BR><BR> Green Product Data for NEW<BR>KLEERLok Moulding <BR><BR>

NEW
KLEERFold

• Folded & Laminated Kleer PVC
• Nominal 2” x 4” and 2” x 6” dimensions
• 18’ Length

BIM Objects for NEW<BR> KLEERFold<BR><BR> Green Product Data for NEW<BR> KLEERFold<BR><BR>

Beaded

KleerBeed™
Kleer Lumber Inc. Beaded<BR><BR>
click to enlarge
On-site photo of KleerBeed™ at work.

Specs for Beaded<BR><BR> Green Product Data for Beaded<BR><BR>

Beaded

KleerLok™
Kleer Lumber Inc. Beaded<BR><BR>
click to enlarge
Kleer Lumber LLC manufactures and stocks Beaded Products in two different types: Board and Sheet.

Specs for Beaded<BR><BR> BIM Objects for Beaded<BR><BR> Green Product Data for Beaded<BR><BR>

Trimboard

Kleer Lumber Inc. Trimboard<BR><BR>
click to enlarge
Kleer™ is expanded, rigid cellular, white PVC superior to wood in virtually any non stress bearing application. It has been developed with a small-cell microstructure and with a density similar to white pine. Kleer™ has a unique and unparralled range of physical properties, with a texture and uniformity that make it the next generation of exterior trim. Kleer™ looks and feels like wood, while addressing most of the common problems associated with exterior applications of wood.

Specs for Trimboard<BR><BR> BIM Objects for Trimboard<BR><BR> Green Product Data for Trimboard<BR><BR>

Kleer Sheets

Kleer Lumber Inc. Kleer Sheets<BR><BR>
click to enlarge
Kleer Sheet stock is available in Smooth or Grain finish.

Specs for Kleer Sheets<BR><BR> Green Product Data for Kleer Sheets<BR><BR>

Corners & Konceal Corners

Kleer Lumber Inc. Corners & Konceal Corners<BR><BR>
click to enlarge
Kleer Corner Boards are available in Smooth or Kleer Grain finish.

Specs for Corners & Konceal Corners<BR><BR> CAD Details for Corners & Konceal Corners<BR><BR> BIM Objects for Corners & Konceal Corners<BR><BR> Green Product Data for Corners & Konceal Corners<BR><BR>

Moulding

Kleer Lumber Inc. Moulding<BR><BR>
click to enlarge
Kleer Lumber LLC stocks a wide variety of extruded PVC mouldings to compliment our PVC boards and sheets. These patterns, used individually or in combination, should cover most any traditional interior or exterior trim application encountered.

Specs for Moulding<BR><BR> CAD Details for Moulding<BR><BR> BIM Objects for Moulding<BR><BR>

Glues/Fasteners

Kleer Lumber Inc. Glues/Fasteners<BR><BR>
click to enlarge
Kleer™ can be nailed just like wood. Hand nailing or power nailing is acceptable. Nails should have sufficient tensile strength in the shaft to resist bending during seasonal movement (a 6,7 or 8D nail is recommended). As a general rule of thumb if you can bend the nail with your bare hands then the material will also be able to bend it causing excessive expansion and contraction. For best results, a selection of smooth shank, screw, annular threaded or spiral type nails that are stainless steel are recommended. Hot dip galvanized nails may also be used if the nails are to be set and the nail holes filled. If a hot dip galvanized nail is not covered it may cause staining of the material. Standard nails that are not protected from rusting will also cause staining on the material.

Specs for Glues/Fasteners<BR><BR>

Bits & Blades

The assortment of tools and blades that you currently use to work with wood can be used with Kleer™.

Specs for Bits & Blades<BR><BR>

Filler

Kleer recommends the Bond&Fill® family of products that are specially formulated to fill nail holes, seams, gaps and dents in PVC trimboard. Bond&Fill® FOR PAINTERS™ is a non-structural filler that cures within 24 hours, is sandable, paintable and requires no primer.

Specs for Filler<BR><BR>

FAQs

Q&A Sheet.


Warranty:
For more information click here


spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-22
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget