Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Intertec, A Division of Doralco, Inc. | grilles and sunshades

11901 S. Austin Ave.
Suite 301
Alsip, IL 60803
 
Phone:708-388-9324
Fax:708-388-9392
 
request catalogRequest
Catalog
    send email Send Message to
Intertec, A Division of Doralco, Inc.
   
   
 
Web Site: www.doralco.com
e-mail: send email


Intertec, A Division of Doralco, Inc. manufactures grilles and sunshades building products relating to:


[ 10 ] Specialties
[ 10240 ] GRILLES AND SCREENS
[ 10705 ] Exterior Sun Control Devices

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2006-05-18

grilles and sunshades Related News:
2008-04-02Register & Grille Mfg. Co., Inc. has a NEW SpecWizard for Ornamental Metal Grilles
2008-02-19The Reggio Register Company expands its line of Square Design grilles to fit 2 ¼”, 4” and 6” wide and 10”, 12” and 14” length openings. Available in cast zinc with a brushed finish or cast aluminum with a black powder-coat finish these grilles are...
2007-12-05Willard Shutter has added 2 NEW CAD Details for their Econo Span Screens
2007-10-05Register & Grille Mfg. Co., Inc. has a NEW Spec for Ornamental Metal Grilles
2007-09-18Alco Ventures, Inc. has a NEW SpecWizard for Retractable Screen Systems












Never Forget