Tile Tech Pavers
1914 W. Pico Blvd.
Los Angeles, CA 90006
| |
| Phone: | 213-380-5560
|
| Fax: | 213-380-5561 |
| |
|
|
|
Overview:
Tile Tech Pavers is a leading manufacture of architectural concrete pavers & tiles, pedestal systems, matching stair treads, riser, pool copings and ADA accessories such as Detectable Warning Pavers & ADA Truncated Domes pavers & tiles.
Tile Tech Pavers are manufactured using the latest technological breakthroughs by combining a face layer of high quality marble or aggregate set in either Portland or white cement with a base layer of naturally occurring material such as crushed or uncrushed gravel or stone combined with cement. Finishes include shot blasted or honed, stamped or flat, beveled or un- beveled, sealed or unsealed.
Our architectural concrete pavers provides beauty, elegance & efficiency to both commercial & residential applications such as
- Roof Decks
- Green Roof Decks
- Roof Gardens
- Pool Deck
- Plazas
|
- Terraces
- Courtyards
- Driveways
- Walkways
- Patios & More
..
|
and can be installed using a variety of methods such as sand set, mortar set or installed on pedestals over waterproof roofs or decks.
Hydraulically Pressed Concrete Pavers provide many advantages such as
- Superior Physical Characteristics (>8,00psi)
- Withstands Freeze-Thaw Conditions (<1 %)
- Superior Wind Uplift Resistance
- Total Roof Protection
|
- Easy installation & Maintenance
- Uniform Color & Design
- Custom Colors & Designs
- 50 year + life expectancy
|
| Products |
Trade Name |
Description  |
Content |
|
|
|
Architectural pavers are the ideal solution to most paving needs either on roof deck or on grade for both commercial & residential applications. We strive to meet the needs of all our architects & specifiers by combining the superior strength of >8,000psi and our ability to produce custom mix designs & colors.
|
|
|
|
|
|
|
|
|
|
The Tile Tech pedestal paver system is ideal for transforming roof decks, green roofs,
roof gardens, plazas and terraces into an elegant, beautiful, energy efficient & maintenance-free usable space. Our system elevates, levels and provides for uniform spacing to allow for efficient water drainage & air flow. Our pavers are also available in a variety of different colors & designs to meet LEED solar reflectance values.
Our pedestals system is unique in that it uses standard off-the-shelf 4.215 OD PVC pipe to adjust for the height of the pedestal. Our top & bottom cap along with leveling & spacing accessories simply snap to the user supplied PVC pipe WITH OUT gluing or screwing of any component. As a result the cost associated with the vertical aspect of the pedestal has been eliminated not to mention shipping costs. The pedestals are also tested and rated at 11,000psi to 13,000psi which is far greater than the psi rating of the pavers of 8,000psi to 10,000psi.
|
|
|
|
|
|
|
|
|
|
Due to recent changes in ADA requirements Tile Tech Pavers has been working with various federal & state agencies to develop products that aid individuals with visual impairments and meet all recent ADA requirements. These products include Detectable Warning Pavers, ADA Truncated Dome Pavers & Tiles and other accessories.
We manufacture our detectable warning pavers in several sizes and colors to suit various design requirements and conform to the ADA Code. Custom color and aggregate mixes are available upon special request at no additional cost.
|
|
|
|
|
|
|
|
|
|
Tile Tech Pavers are available in an endless variety of finishes & colors. Our two standard product lines include the Granite-Tech or the Stamp-Tech Pavers.
|
|
|
|
|
|
|
|
|
|
Granite-Tech Pavers incorporate high quality marble or aggregate chips of different colors and sizes with high strength cement and pigment. Using a specialized grinding processes the surface layer is exposed reveal the beauty of the granite chips. This results in a product that looks like granite, has the high strength of pressed concrete and at a fraction of the cost. Other options include honed or shot blasted, beveled or un-beveled, sealed or unsealed.
|
|
|
|
|
|
|
|
|
|
Stamp-Tech Pavers incorporates the use of a variety rubber molds that mimic the look of natural stone in an endless choice of colors. This results in an imposed effect on the surface of the pavers. Popular designs include the slate, wave or rock. Flat monochromatic finishes with out any stamping effects are also available. Custom molds can also be fabricated.
|
|
|
|
|
|
|
|
|
|
Standard available sizes:
(nominal) 12x12 - 12x 24 - 16x 16 - 20x 20" and Octagonal 16"X16".
Possible Custom Sizes:
8x 8 - 8x 12 - 12x 18 - 15x 15 - 18x 18.
Thickness:
1 to 2 Weight : 15 to 30 lbs per sq.ft.
|
|
|
|
|
|
|
|
|
|
Tile Tech Pavers can be installed using a variety of differnt methods such as sand set, mortar set or installed on pedestals over waterproof roofs or decks.
|
|
|
|
|
|
|
|
|
|
Tile Tech Pavers afford superior strength & weather resistance and meet all ASTM requirements.
- Compressive Strength >8000psi Avg (ASTM C-140)
- Flexural Strength >600psi (ASTM C-293)
- Water Absorption <5 % (ASTM C-936)
- Coefficient of Friction >0.6 % (ASTM C-1028)
- Freeze Thaw <1 % (ASTM C-67)
|
|
|
|
|
|
|
|

Last Update: 2009-01-23
|
|