Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Temple-Inland Forest Products Corp. - Engineered Wood Products

303 S. Temple Dr.
P. O. Box N
Diboll, TX 75941
 
Toll Free:800-231-6060
Phone:936-829-5511
Fax:800-426-7382
 
trim and siding by Temple-Inland Forest Products Corp. - Engineered Wood Products
request catalogRequest
Catalog
    send email Send Message to
Temple-Inland Forest Products Corp. - Engineered Wood Products
   
Continuing Education Logo
Gary Keeling
   
 
Web Site: www.templeinland.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       LEED product data for trim and siding      
Overview:
Temple-Inland has been dedicated to increasing the productivity of architects, specifiers, builders and remodelers for over 100 years. With a wide product line that includes over 20 different drywall formulations and over 70 width, length and thickness combinations, we deliver the right wallboard for every project. Temple-Inland board is formulated to meet a wide variety of performance needs including fire and water resistance, finishing flexibility, noise control, enhanced durability and mold protection. Designed to deliver consistent quality and performance, our constantly evolving product line also includes engineered wood siding, trim, roofing substrate and a wide variety of fiberboard products.

Products Trade Name Description Content

FIBERBOARD PRODUCTS



SpecWizard Specs Green Product Data

Roof Insulation Board

FiberBase® HD
Temple-Inland Forest Products Corp. - Engineered Wood Products Roof Insulation Board<BR><BR>
click to enlarge
FiberBase HD is the perfect roof insulation board to help you complete any roofing project reliably and economically. It is durable, easy to handle and easy to apply. It will last for years in both re-roof and new roof applications. The choice of three surface characteristics offers versatility and compatibility to meet a wide range of needs.

SpecWizard Specs Green Product Data

Fiber Base® HD Applications

Fiber Base®
Temple-Inland Forest Products Corp. - Engineered Wood Products Fiber Base® HD Applications<BR><BR>
click to enlarge
Fiber Base HD’s choice of three surface characteristics makes it easy for you to select the best substrate for these typical applications:

&r#149; Built-Up Roof (BUR) - Fiber Base HD is an excellent overlayment to protect rigid foam insulation from harmful asphalt temperatures.
• Modified Bitumen - Fiber Base HD provides a smooth, even substrate to accept the venting base ply for torch applications.
• Single-ply Systems - Fiber Base HD is an excellent substrate for fully-adhered EPDM. Built-Up Roof (BUR)

SpecWizard Specs Green Product Data

Fiber Base® Fastener Spacing

Fiber Base®
Temple-Inland Forest Products Corp. - Engineered Wood Products Fiber Base® Fastener Spacing<BR><BR>
click to enlarge
Fiber Base® HD1 and HD6*.

SpecWizard Specs Green Product Data

Regular Fiberboard Wall Sheathing

Temple-Inland Forest Products Corp. - Engineered Wood Products Regular Fiberboard Wall Sheathing<BR><BR>
click to enlarge
Regular Fiberboard Sheathing's interknit wood fibers offer real job-site toughness. Regular Sheathing holds up to normal on-the-job abuse while meeting the demands of stud wall construction. It supplements required wall bracing and increases insulation value for energy-conscious builders.

SpecWizard Specs Green Product Data

Structural Sheathing

QuietBrace®
Temple-Inland Forest Products Corp. - Engineered Wood Products Structural Sheathing<BR><BR>
click to enlarge
Life is noisy and it's getting noisier all the time. That's why we introduced QuietBrace® sound-deadening structural sheathing. It combines the code-required bracing of a structural sheathing with the sound-deadening properties of a sound board in one material that's labor, time and cost efficient.

SpecWizard Specs Green Product Data

Sound-Deadening Fiberboard

SoundChoice&@153; Available in 1/2"- thick 4x8 panels, SoundChoice is a high-level sound-deadening product that is lightweight, yet rigid for easy installation. It is especially effective in partitions and surrounding walls, and is even suitable for ceilings and floors. It also provides thermal insulation, all at a low installed cost.

SpecWizard Specs Green Product Data

TrimCraft® Cornice System

TrimCraft® Introduced over 10 years ago as the first engineered wood trim, the TrimCraft® Cornice System now includes trim, soffit and ceiling panels for proven performance, productivity and low maintenance.

SpecWizard Specs Green Product Data

TrimCraft® Trim

TrimCraft®
Temple-Inland Forest Products Corp. - Engineered Wood Products TrimCraft® Trim<BR><BR>
click to enlarge
Available in two thicknesses and multiple widths, TrimCraft is equally valuable whether your application is simple fascia or a complete multilayered trim package.

SpecWizard Specs Green Product Data

TrimCraft® Soffit

TrimCraft®
Temple-Inland Forest Products Corp. - Engineered Wood Products TrimCraft® Soffit<BR><BR>
click to enlarge
Available in fully primed 16-foot lengths, carpenters can efficiently install long spans with fewer seams and apply a better paint job for a more consistent, longer-lasting finish.

SpecWizard Specs Green Product Data

TrimCraft® Ceiling Panels

TrimCraft®
Temple-Inland Forest Products Corp. - Engineered Wood Products TrimCraft® Ceiling Panels<BR><BR>
click to enlarge
Our full-size TrimCraft ceiling panels are the perfect solution for porches, entryways and wide overhangs.

SpecWizard Specs Green Product Data

EnduraSiding™ Products

EnduraSiding™ Offering the benefits of consistent quality, easy installation and a variety of sizes and surface textures, EnduraSiding offers beauty, reliability and efficiency for home builders and home buyers across the United States.

SpecWizard Specs Green Product Data

Lap Siding

Temple-Inland Forest Products Corp. - Engineered Wood Products Lap Siding<BR><BR>
click to enlarge
User friendly, EnduraSiding lap boards are especially easy to install and require no special tools to apply. They also offer the reliability and efficiency needed for better results in both commercial and residential construction.

SpecWizard Specs Green Product Data

Panel Siding

Temple-Inland Forest Products Corp. - Engineered Wood Products Panel Siding<BR><BR>
click to enlarge
Available in a variety of patterns, EnduraSiding engineered wood panels cover quickly and are a reliable performer in commercial and residential construction. Not only are they practical, they can also be nailed directly to studs or over sheathing for quick and easy installation.

SpecWizard Specs Green Product Data

Special Panels

Made from the same reliable 100% wood fiber as our lap and panel siding, EnduraSiding specialty panels offer functional and decorative versatility to complement a variety of architectural styles.

SpecWizard Specs Green Product Data

CypressShake

CypressShake Designed to realistically simulate the distinct appearance of Cypress shakes, this lap pattern is available in a 12-inch width, a 16-foot length and a 1/2-inch thickness. Easy to handle, cut and fasten, CypressShake goes up fast and its factory-primed surface paints quickly and efficiently. Plus, it’s backed by a 30-year limited warranty.

SpecWizard Specs Green Product Data

Lumber and Studs

Temple-Inland® lumber and studs have a long-standing reputation for providing maximum strength and reliability. Dense southern pine is strong, cuts cleanly and holds fasteners tight.

Green Product Data


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-04-30










Never Forget