Flooring Adventures, LLC | tile
670 HP Way
Chester, VA 23836
| |
| Toll Free: | 877-779-2454
|
| Phone: | 804-530-5004
|
| Fax: | 804-530-5566 |
| |
|
|
|
|

Last Update: 2009-01-23
|
tile Related News:
| 2009-11-17 | Mapei has added a NEW BIM System for their Tile and Tile Setting Materials |
| 2009-11-16 | Pantheon has a NEW Spec for Porcelain Tile |
| 2009-11-16 | DalTile introduces their new Natural Stone Series called Stone a' la Mod™. It is ideal for Entry Ways, Other Rooms, Bathrooms, Interior, Kitchens and Living Areas. |
| 2009-11-11 | ProSpec® B-1000 is ProSpec's newest adhesive. This white acrylic based adhesive is designed for the interior installation of ceramic tile on walls, floors and countertops. |
| 2009-11-10 | DalTile introduces their new Colorbody Porcelain Series called P'Zazz™. It is ideal for Entry Ways, Other Rooms, Pools & Spas, Bathrooms, Exterior, Interior, Kitchens and Living Areas. |
|