Search for:

Search by:
Company/Trade Name
Product Type

Kalmatron Corporation

276 Michelle Ct.
S. San Francisco, CA 94080
 
Phone:415-385-3290
Fax:650-872-2555
 
Web Site: www.kalmatron.com
admixtures and coatings by Kalmatron Corporation
send email   send email send email   request catalog

Specs for admixtures and coatings                  

Overview:
Kalmatron® Corporation has been established by the owners of patents, technologies, and trademark of Kalmatron® products. Kalmatron® Corporation is the manufacturer and supplier of its products for the building industry on the world market by appointed agencies and companies.

The Kalmatron® concept was discovered by Dr. Alex V. Rusinoff in 1982. First production began in 1992. The Kalmatron® theory created different mechanisms of cement grain decay, which gives numerous technologies for repair and building of new structures with highest performance of durability.

Products Trade Name Description Content

Admixtures & Coatings

Admixture KF-A

KALMATRON® KF-A
Kalmatron Corporation Admixture  KF-A<BR><BR>
click to enlarge
KALMATRON® KF-A is the first of the generation of chemically active admixtures to the cement containing mixes that increases cementiiotus value and volume of cement grain. Therefore, the lower quality cement has the higher the effectiveness of KF-A. That is why the results of applications are varying but always exceeding targeted one.

Specs for Admixture  KF-A<BR><BR>

Coating KF-B

KALMATRON® KF-B
Kalmatron Corporation Coating KF-B<BR><BR>
click to enlarge
KALMATRON® KF-B works as a remedial coating on old, aged, or deteriorated concrete and masonry structures in a damp environments.

KALMATRON® KF-B is the only known product that works in severe sewage, acid, and petroleum rich environments as a continuous coating. Preparation on the job site only involves mixing KF-B powder with water in a volume to volume ratio of 3 to 1.

Specs for Coating KF-B<BR><BR>

Hardened Plugs KF-C

KALMATRON® KF-C
Kalmatron Corporation Hardened Plugs KF-C<BR><BR>
click to enlarge
KALMATRON® KF-C is the fastest hardening plug compound for stopping pressured leaks in concrete, wooden, and masonry structures. KF-C plugs leaks with pressures up to 19 Bar. It is applicable in underwater conditions with the use of hardened KF-C plugs or a compressor for pressure strewing KF-C powder.
Specs for Hardened Plugs KF-C<BR><BR>

Admixture KF-D

KALMATRON® KF-D Light gray powder with specific smell. After application, the smell disappears. This inorganic compound works as an admixture to cement containing Earth-Materials-Sealants (EMS).

Improves density and impermeability of soil or severely deteriorated structures. KF-D added to standard EMS mixes can be used for injections under or into sinkholes, foundations, tunnels, dams, wet and polluted soils, etc.

Specs for Admixture KF-D

Coating KF-ECOAT

KALMATRON® KF-ECOAT ADVANTAGES OF COATING KF-ECOAT
  • Simplest surface preparation---just wet the surface with water.
  • Applicable under low temperature on site.
  • No specific qualification of staff is required.
  • No costly removal and replacement of the deteriorated structure-just restore it.
  • Impermeability to wall seepage is 100%.


Specs for Coating KF-ECOAT<BR><BR>

Hardner - KF-EHARD

KALMATRON® KF-EHARD ADVANTAGES OF HARDENER KF-EHARD
  • Non-Rusting - Stain-Resistant
  • Permanent color - non-fading
  • Curing effect of fresh concrete surface is provided.
  • Various types of finishes and coloring effects
  • Increases serviceability of concrete floors.


Specs for Hardner - KF-EHARD<BR><BR>

Admixture KF-EADMIX

KALMATRON® KF-EADMIX ADVANTAGES OF ADMIXTURE KF-EADMIX
  • The water-cement ratio is standard or lower by up to 10%.
  • The mixing time is standard and the viscosity of the mix is much better.
  • Slump is higher by up to 20% without additional water.
  • Shrinkage is lower by up to 35%.
  • Impermeability of structure is 100%.


Specs for Admixture KF-EADMIX<BR><BR>

Protective Coating -KF-F

KALMATRON® KF-F
Kalmatron Corporation Protective Coating -KF-F<BR><BR>
click to enlarge
KALMATRON® KF-F is the strongest protective coating for old and/ or deteriorated concrete and masonry structures. Provides superficial density with highest resistance to chemical and environmental corrosions. KF-F is liquid-impermeable and is the best available coating against abrasion, vapor and liquid transmission, and freeze-thaw cycles. Applicable in dry, hot, cold and damp environments by brush or spray.

Light-gray to ivory colored coarse powder; after being mixed with water, it becomes a light yellow solid.

Specs for Protective Coating -KF-F<BR><BR>

Liquid Spray KF-G

KALMATRON® KF-G
Kalmatron Corporation Liquid Spray KF-G<BR><BR>
click to enlarge
KALMATRON® KF-G is a liquid spray for rehabilitation of degraded concrete rheology. KF-G represents a new concept in concrete rehabilitation technology and became highly popular because of its effective performance and simplicity of application. In most cases, after KF-G is applied to the damaged area there is no need for it to be covered with any additional layer.

Specs for Liquid Spray KF-G<BR><BR>

Cementitious Coating KF-H

KALMATRON® KF-H
Kalmatron Corporation Cementitious Coating KF-H<BR><BR>
click to enlarge
KALMATRON® KF-H is a finishing cementitious paint and patching material for protection of wooden structures. The 1.5 mm thick layer of KF-H provides a durable coat with highest resistance to atmospheric and biological damage. KF-H is applicable by brush or trowel in dry and damp environments. Provides rock solid abrasion resistance, liquid impermeability, and freeze-thaw resistance. KF-H waterproofs both the negative and positive sides of dry orsoaked surfaces.

Specs for Cementitious Coating KF-H<BR><BR>

Heat/Cold Isolation Compound KF-I

KALMATRON® KF-I
Kalmatron Corporation Heat/Cold Isolation Compound KF-I<BR><BR>
click to enlarge
KALMATRON® KF-I is a thermoresistant inorganic, non asbestos compound designed for heat/cold protection of concrete, masonry, and wooden structures. KF-I is impermeable to liquids and attenuates temperature cycles.

KALMATRON® KF-I is applicable for industrial walls and ceilings of metallurgic and chemical industries, food processing and storage facilities, cooling tanks of nuclear plants, fire protection separators, boiled water supply pipes, heating joints, etc.

Specs for Heat/Cold Isolation Compound KF-I<BR><BR>

PreMix KF-JET

KALMATRON® KF-JET
Kalmatron Corporation PreMix KF-JET<BR><BR>
click to enlarge
KALMATRON® KF-Jet designed as a premix to the dry Ordinary Portland Cement (OPC) powder for production of Rapid Set Cement (RSC) and Fast Setting Cement (FSC) with controlled setting time.

Distinctive difference from known products is that concrete after application has twice lower drying shrinkage cracks, higher compressive strength and adjustable hardening time.

Specs for PreMix KF-JET<BR><BR>

Admixture KF-K

KALMATRON® KF-K
Kalmatron Corporation Admixture KF-K<BR><BR>
click to enlarge
KALMATRON® KF-K is an admixture to conventional concrete mixes used to quickly prepare Patching Concrete with high viscosity, strong adhesion and without cracks. KALMATRON® KF-K, added as 10 Lbs/CY or 6 Kg/m3 increases resistance to abrasion and impermeability to any liquids, including purified oil and gasoline. Final Hardening Time (FHT) varies from 45 minutes to 4 hours, which depends on patch size, water amount and/or mixer speed.

Specs for Admixture KF-K<BR><BR>

Admixture KC

KALMATRON® KC
Kalmatron Corporation Admixture KC<BR><BR>
click to enlarge
KALMATRON® KC was developed as an admixture to cement to increase hydration by molecular decay of unstable relations between foreign inclusions with cement particles. After that, hydration is an entirely completed reaction with higher performance of concrete rheology that obtained many features of High Performance Cements and High Alumina Cements. The lower the grades of cement powder, the higher the effectiveness of KC.

Specs for Admixture KC<BR><BR>

Admixture KF-SEA

KALMATRON® KF-SEA KALMATRON® KF-SEA is an admixture to regular concrete mixes containing unwashed sea sand and sea gravel where hydration of cement may be provided with sea water as well. Gray powder with specific smell. After application the smell disappears. This inorganic cementitious compound discharges the electrochemical potential of most sea salts, which are aggressive to concrete structures.

Used for enhancing concrete and reinforced concrete in centrally loaded foundations, pillars, walls, columns, etc. Not for bending elements with thickness less than 450 mm. Used for Facilities for Industrial and Military hazardous waste, dams, tunnels, heavy traffic roads, ramps, seaports, airports, etc.

Specs for Admixture KF-SEA<BR><BR>

Cementitious Radiation Attenuation KF-αβγ

KALMATRON® KF-αβγ KALMATRON® KF-αβγ is a cementitious powder designed for attenuation of α, β and γ radiation. KF-αβγ dry density is 2,500 Kg/m3, wet density is 3,500 Kg/m3. KF-αβγ deactivates contamination, restores building structures, attenuates radiation and supresses sources of radiation and other radioactive contamination. KF-αβγ can be applied as a coating, as an admixture to the concrete mix, or it can be strewn onto or into the source of radiation.

Specs for Cementitious Radiation Attenuation KF-αβγ<BR><BR>

Additive KF-ASH

KALMATRON® KF-ASH KALMATRON® KF-ASH is an additive to concrete mix containing over 50% of fly ash, slag ash or crumbled slag from the weight of cement. In order to utilize incinerated industrial waste (IIW) with maximum benefits, that concrete can be successfully used for conventional structures and is widely recommended for urban infrastructure.

Specs for Additive KF-ASH<BR><BR>

Concrete Masonry Unit (CMU)

KALMATRON® BLOCK Concrete Masonry Units are available in standard demensions with different shapes and volumes of air-enclosed space for use in diverse climates.

Specs for Concrete Masonry Unit (CMU)<BR><BR>

Earthquake Protection

SEISMIC STAR Seismic Star is an underground wall designed for dissipation of shear rupture between soil and Seismic Star with reduction of impulse surplus pressure up to 40% and more.

Specs for Earthquake Protection<BR><BR>

Admixture К100®

Admixture К100® К100® is a concrete class upgrading admixture applicable where concrete, grout, or plaster need to be without shrinkage cracks, efflorescence, and post-hardening deformations, water/vapor proof, and stable to ecological and industrial corrosions (рН<3; salt up to 20%; temperature up to +400°С and - 50°С).

Specs for Admixture К100®<BR><BR>

Unique Applications of KALMATRON®

KALMATRON® products are widely distributed on the world building materials market for the conventional applications and unique projects.

Specs for Unique Applications of KALMATRON®<BR><BR>

Remedial Layer

SHIELDCRETE The companies "Kalmatron® Corporation", and "Shotcrete Technologies Inc." provide unique shotcrete technologies and materials for cliquid impermeability, superficial density and compressive strength.

Specs for Remedial Layer<BR><BR>

Remedial Layer

KALMATRON® PLASTCRETE Highest performance of successfully designed and applied PLASTCRETE classifies it as a protective remedial layer with effectiveness of sophisticated coats and simplicity of stucco application.



spacer
your name:   password:   (available for clients only)



Last Update: 2011-12-22
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget