Search for:

Richlite Company

624 E. 15th St.
Tacoma, WA 98421
 
Toll Free:888-383-5533
Fax:253-383-5536
 
Web Site:
composites and countertops by Richlite Company

Continuing Education Logo
send email   send email send email   request catalog
send email   USA repssend email   Canadian repssend email   International reps

Specs for composites and countertops                   PDF Composite Panels e-Catalog                   LEED product data for composites and countertops                   Videos for Richlite Interview with Ryan                  

Overview:
Richlite Company pioneered the paper-composite surface industry beginning in 1943. Architects and designers consistently surprise us with the creative uses they find for Richlite. The list never ends. And the product lasts a lifetime.

Richlite is a high performance material appropriate for any residential or commercial surface application. It's a versatile product that has natural beauty, longevity and sustainability. The material is dense and durable with comparable features to solid surfaces and stone; including stain, heat and scratch resistance, sanitary benefits and long cantilevers and spans.

Some uses for Richlite are: exterior wall cladding, commercial and residential countertops , industrial applications by the aerospace and marine industry, sanitary food prep surfaces, outdoor furniture and signage.

Richlite Co. will be exhibiting at the upcoming AIA Show on June 20-22, 2013 in Denver, CO. Come see Richlite Co. at booth # 1539.


 

Trade Name

Description

Content

Richlite Gallery

[ - ]
Richlite Rainscreen /Exterior Composite Wall Panels
 
Richlite Company Natural Rainscreen RainShadow™
click to enlarge
Richlite Rainshadow/Exterior Composite Wall Panels... The Natural RainScreen has a
  • Matte, velvety mill finish
  • No sanding or sealing to the face or edges is required for installation
  • Available in four colors
      o Midnight Iron
      o Boulder Brown
      o Buckhorn Brown
      o Copper Peak
  • Most panels can be cut and fixed on site
Exterior Composite Wall Panels - RainShadow is a
  • Through-color solid panel
  • Graffiti and deep scratches can easily be sanded from the product
  • Tough product that can withstand most wear and tear not offered by cement board, or metal
  • It won't rust or crack
  • Over time, Richlite panels "Patina" or deepen in color, evening out to a smooth, rich, velvety finish
  • Water-Resistant material requires no sealing on the face, edges or fastening holes
  • Made with either FSC-Certified or post-consumer recycled paper
  • Can contribute LEED points
  • Flexible manufacturing system allows for refined customizable panels
  • Innovative styles
      o Multi-colored edge reveals
      o ntegrated printed murals
      o Engraved design features
Suspension Systems
  • Are not required to be provided with panels and are not sold by Richlite
  • Suspension systems are, however, available through Richlite Distributors or direct from suspension suppliers
  • Blind fastening is not currently recommended by Richlite
  • Aluminum suspension systems are the most commonly accepted, adjustable galvanized systems
  • Richlite furring are acceptable substitutes
  • Color matched stainless steel fasteners can be sourced from Richlite Distributors or independently sourced


[ - ]
Composite Surfaces/Countertops

 
Richlite Company Richlite's Northwest Collection/Composite Surfaces/ Countertops
click to enlarge
Richlite® paper-based Countertops bring a warm and distinctive ambience to a room.
Richlite® Countertop benefits
  • Heat Resistant
  • Stain Resistant
  • Easily washes clean with standard cleaning agents
  • Extremely strong and durable
  • Exceptional sanitary performance preferred by chefs
Richlite’s Northwest Collection
  • Made with either FSC-Certified or post-consumer recycled paper
  • Can contribute LEED points
  • GREENGUARD certified for indoor use


 
Richlite Company Richlite's Cascade Collection
click to enlarge
Cascade Collection – Line of layered paper composite surface materials for countertops and indoor use in residential, school and institutional environments.

  • Comes in six color variations featuring multi-color edges for progressive design tastes.
      o Rainier
      o Shasta
      o Adams
      o Hood
      o Little Tahoma
      o Baker
      o Custom Colors are also available

  • Add your own look and feel with customized layering
  • The linear design of the Cascade Range allows for interesting edges that match coordinating Richlite sheets
  • Made with either FSC-Certified or post-consumer recycled paper
  • Can contribute LEED points
  • GREENGUARD certified for indoor use
  • Custom combinations and thicknesses may be ordered through Richlite's network of distributors.
  • Cascade can also be used for signage when the product is machined into to reveal contrasting colors.


 
Richlite Company Richlite Stratum™
click to enlarge
Richlite® partners with Smith & Fong Plyboo® to create a Layered Paper and Bamboo Surface Material.
Richlite Stratum™ gives marks of distinction in the architectural community due to its
  • Natural beauty
  • Longevity
  • Sustainability
  • Versatile product with character
  • Complements rugged to refined designs from contemporary commercial urban centers to rustic mountain hideaways.
  • Stratum’s exterior features dense and durable Richlite FSC Certified paper composite materials
  • Stratum’s stunning core is made from Plyboo's 100% rapidly renewable bamboo and soy adhesives.
Richlite Stratum Features:
  • FSC® Certified
  • No Added Urea-Formaldehyde(NAUF)
  • Plyboo with Soy Adhesive
  • Heat, scratch and stain resistant
  • Non off-gassing
  • Superior dimensional stability
  • May contribute LEED® points


[ - ]
Sustainability

 
Richlite Company Sustainability<BR><BR>
click to enlarge
While Richlite aspires to make its mark in the architectural and design world through creative product offerings, our ultimate goal is to achieve success while leaving a smaller imprint on the environment.

Richlite is committed to
  • Minimizing its impact on the globe by using only sustainably-derived resources
  • Pursuing environmentally sound manufacturing and business practices
  • Working with partners who share in their initiatives to maintain a healthy planet.
Our policies and practices are an open book. Richlite’s environmental openness is designed to hold the company and the industry accountable, and present a forum for dialogue on responsible manufacturing and distribution practices.

[ - ]
LEED® Information

 
Richlite Company LEED® Information<BR><BR>
click to enlarge
The LEED green building certification program is the nationally accepted benchmark for the design, construction and operation of green buildings.

[ - ]
Indoor Air Quality

 
Richlite Company Indoor Air Quality<BR><BR>
click to enlarge
Richlite’s products are
  • Non-off-gassing
  • GREENGUARD Indoor Air Quality Certified®
  • Meet the criteria for GREENGUARD Children & Schools Certification.
  • The GREENGUARD Certification program recognizes interior building materials and products that meet the most stringent chemical emissions standards deemed safe and appropriate for use in residential and commercial buildings, including educational (daycare and K-12) environments.


[ - ]
Richlite Samples

 
Richlite Company Richlite Samples<BR><BR>
click to enlarge
For samples of Richlite Northwest, Cascade, Stratum, or RainShadow, Please contact your regional distributor or architectural rep near you.



Warranty:
For Warranty Information Click Here


spacer
your name:   password:   (available for clients only)



Last Update: 2013-05-20
                                                                                                                       

©2013 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Our hearts are with the families and community of Newtown, Connecticut.