Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

SMI Systems

11305 N. W. 128th St.
Medley, FL 33178
 
Phone:305-888-6288
Fax:305-888-6289
 
storefronts and entrances by SMI Systems
request catalogRequest
Catalog
    send email Send Message to
SMI Systems
   
   
 
Web Site: www.impactglass.com
e-mail: send email
      Specs for storefronts and entrances       CAD for storefronts and entrances       LEED product data for storefronts and entrances      
Overview:
SMI Systems provides impact window, door and storefronts and non impact window, door and storefront products to its dealer network as well as out of state or export locations.

Clearly Above the RestŠ is our slogan.

Founded in 1998, our vision is to provide quality window and door products to our dealers in a timely fashion and at a competitive price.

Our manufacturing facility occupies over 40,000 square feet of warehouse with 60 employees. The shop is divided into 4 departments: glass lamination, aluminum cutting, door fabrication and frame fabrication.

Featured Product: Quality Window and Door Products

Products Trade Name Description Content

Impact

Fixed Window Wall System

Series SMI-175
SMI Systems Fixed Window Wall System<BR><BR>
click to enlarge
The SMI-175 is a versatile hurricane resistant impact window wall system capable of achieving very high wind load demands. Its heavy construction allows SMI Systems to achieve the high loads with large glass panels and minimal mullion interruption. The simplicity in design of the system allows it to be easily fabricated. Its screw spline assembly creates the ability to miter cut for segmented radii or other irregular shapes. The SMI-175 is a wet seal, non-weep system designed to not let water penetrate.

Specs for Fixed Window Wall System<BR><BR> CAD Details for Fixed Window Wall System<BR><BR> Green Product Data for Fixed Window Wall System<BR><BR>

Aluminum Entrance Door with Transom

Series MK2
SMI Systems Aluminum Entrance Door with Transom<BR><BR>
click to enlarge
The MK2 entrance door is an attractive medium stile entrance door featuring beveled stiles and maximum glass exposure. It has been designed to withstand the rigors of daily use with it's stainless steel butt hinges and corrosion-resistant multipoint locking mechanism. Multiple hardware options makes the MK-2 extremely versatile for use in many, commercial applications.

Specs for Aluminum Entrance Door with Transom<BR><BR> CAD Details for Aluminum Entrance Door with Transom<BR><BR> Green Product Data for Aluminum Entrance Door with Transom<BR><BR>

Panic Equipt Aluminum Entrance Door

Series MK2
SMI Systems Panic Equipt Aluminum Entrance Door<BR><BR>
click to enlarge
The K2 Panic equipped door features the styling and high design pressures of the K2 entrance door with a variety of panic hardware options. The doors can be outfitted with a standard, high usage, panic device or a heavy duty, Yon Duprin panic device. The Yon Duprin provides the flexibility of electric strike operation or other automated entrance systems.

Specs for Panic Equipt Aluminum Entrance Door<BR><BR> CAD Details for Panic Equipt Aluminum Entrance Door<BR><BR> Green Product Data for Panic Equipt Aluminum Entrance Door<BR><BR>

Outswing Aluminum Entrance Door

Series SMK2
SMI Systems Outswing Aluminum Entrance Door<BR><BR>
click to enlarge
Designed for the high wind loads and water resistance required for hi-rise condominiums, the SMI Balcony Swing Door is a stylish, yet extremely functional entrance door. The optional latch lever combines a heavy duty 3 point locking mechanism with residential styling. All components are shop sealed to provide maximum water protection.

Specs for Outswing Aluminum Entrance Door<BR><BR> CAD Details for Outswing Aluminum Entrance Door<BR><BR> Green Product Data for Outswing Aluminum Entrance Door<BR><BR>

Outswing Aluminum Showroom Door

Series K2LM, K2SM
SMI Systems Outswing Aluminum Showroom Door<BR><BR>
click to enlarge
The need for oversized doors with high design pressures has been met with the K2 Showroom Door. These doors are massive, tested to 8' wide by 10' tall and supported with up to 6 hinges per door panel. Tested to both large and small missile, the Showroom doors can be utilized throughout multi-story residence buildings. The tremendous width and height provides enough room for most auto dealer vehicles to be wheeled through.

Specs for Outswing Aluminum Showroom Door<BR><BR> CAD Details for Outswing Aluminum Showroom Door<BR><BR> Green Product Data for Outswing Aluminum Showroom Door<BR><BR>

Radium Top Door

Series K2LM, KS2SM
SMI Systems Radium Top Door<BR><BR>
click to enlarge
SMI Systems Radius Top Door is the only "true" radius top aluminum impact door on the market. This unique door creates beautiful entrances with the comfort of high design pressures and water resistance. The residential latch lever equipped on this door provides attractive styling with the sturdiness of a 3-point active locking mechanism. The radius top door will make your entrance to home or business, truly, one of a kind.

CAD Details for Radium Top Door<BR><BR> Green Product Data for Radium Top Door<BR><BR>

Non-Impact

Fixed Window Wall

SM-45
SMI Systems Fixed Window Wall<BR><BR>
click to enlarge
The SM-45 is a standard non-impact, flush-glazed system. It has been designed to meet the requirements of both interior and exterior applications. It has been tested with steel reinforcement to achieve maximum wind loads and without reinforcement to minimize costs. With several extrusion options such as corner posts, this is an extremely versatile product that can be assembled in many configurations.

Specs for Fixed Window Wall<BR><BR> CAD Details for Fixed Window Wall<BR><BR> Green Product Data for Fixed Window Wall<BR><BR>

Narrow Style Door

McKinley
SMI Systems Narrow Style Door<BR><BR>
click to enlarge
The McKinley door is a narrow-stile, non-impact door. Its list of optional hardware lends itself well to multiple applications be it for exterior, non-impact storefront projects or interior build outs. It is offered with pivots or hinges, a selection of push/pull kits, panic equipped and even a residential 3 point latch lever.

Specs for Narrow Style Door<BR><BR> CAD Details for Narrow Style Door<BR><BR> Green Product Data for Narrow Style Door<BR><BR>

Specialty Products

Glass Railing System

SMI-GRS
SMI Systems Glass Railing System<BR><BR>
click to enlarge
SMI Systems has developed the SM-RS glass railing system with flexibility in mind. The system can be used for both indoor and outdoor conditions while the design itself allows for segmented panels, multiple glass types, alternate glass positioning and cap rail modifications. From an aesthetic standpoint, the design is contemporary with no exposed fasteners.

Specs for Glass Railing System<BR><BR> CAD Details for Glass Railing System<BR><BR> Green Product Data for Glass Railing System<BR><BR>

Projects

SMI Systems Projects<BR><BR>
click to enlarge




spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-08








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget