Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Register & Grille Mfg. Co., Inc.

202 Norman Ave.
Brooklyn, NY 11222
 
Toll Free:800-521-4895
Phone:718-383-9090
Fax:718-349-2611
 
grilles and louvers by Register & Grille Mfg. Co., Inc.
request catalogRequest
Catalog
    send email Send Message to
Register & Grille Mfg. Co., Inc.
   
   
 
Web Site: www.registerandgrille.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs      
Overview:
Architectural Grilles - to your specifications and colors to match...
• Kitchen • Media Rooms • Bedrooms/Living Rooms/Dining Rooms • Executive Office/Conference Rooms • Marble Enclosure • Air Conditioning • Restorations • New Homes • Yachts • Light Baffles • Elevators • Theaters • Lobbies
PRODUCT TYPE: Highest Quality Architectural Bar Grilles (made from assembled bars) and Decorative Stamped Grilles. Many styles for each type of grille. Made for floors, ceiling, walls, cabinet tops and fronts which cover customer’s heater enclosures or air-conditioners.
MATERIALS: Bar Grilles come in aluminum and solid bronze. Decorative Grilles are made in steel, aluminum or bronze. Heavy 1/8" material thickness is the general rule for Decorative Grilles.
FINISHES: They vary widely from a simple sating aluminum to a more fancy antique solid bronze. Baked on paint is available.
SIZES: Virtually any size, down to a narrow 2-3/4" or smaller, or as long as 15’. We have few limitations.

Featured Product: Architectural Grilles

Products Trade Name Description Content

Access Doors on Architectural Grilles

Register & Grille Mfg. Co., Inc. <B>Access Doors on Architectural Grilles</B>
click to enlarge
• Aluminum or Solid Bronze
• Architectural Grilles with Lift out Access Doors
• Decorative Stamped Grilles with Hinged Access Door (Lift Out)

SpecWizard Specs

Bar Grilles

SpecWizard Specs

Straight Bar - No Deflection

Register & Grille Mfg. Co., Inc. Straight Bar - No Deflection
click to enlarge
Available in Extruded Aluminum or Extruded Solid Bronze. Made to your dimensions, not cut from stock.

SpecWizard Specs

15' Deflection

Register & Grille Mfg. Co., Inc. 15' Deflection
click to enlarge
Crossbars normally start1-1/2" or 2" from ends and are spaced 6"to 8" apart.
Minimum vertical core size: 2-3/4", narrower available
Maximum core length: up to 15’ ( if height is over 12", max. length 10’) Available with Access Door.

SpecWizard Specs

Wide Surface Bar - No Deflection

Register & Grille Mfg. Co., Inc. Wide Surface Bar - No Deflection
click to enlarge
Maximum core length: up to 15’ ( if height is over 12", max. length 10’) Available with Access Door.

SpecWizard Specs

Wall Grilles

Register & Grille Mfg. Co., Inc. <B>Wall Grilles</B>
click to enlarge
For the very special residence or office for covering all or part of a wall to hide a small duct. Large Wall grilles are available to completely cover a section of a wall. These custom grilles can be made to 27" x any length to about 10 ft.

SpecWizard Specs

Custom Depths – Retrofits

Register & Grille Mfg. Co., Inc. Custom Depths – Retrofits
click to enlarge
When standard depths won’t work (usually when replacing plastic or old grilles) consider our optional custom depth line as shown below. Please remember not to specify these special depths for new construction as these are meant for retrofit when standard ", " or 1" depths won’t work.

SpecWizard Specs

Customize

Register & Grille Mfg. Co., Inc. Customize
click to enlarge
When conditions exist that can’t be taken care of with the standard rectangular or square grille, then you can count on us for the quality optional customizing you require.

SpecWizard Specs

Bar Floor Grilles

Register & Grille Mfg. Co., Inc. <B>Bar Floor Grilles</B>
click to enlarge
Core Only
Flanged Grill
Framed Grill

SpecWizard Specs

Decorative Stamped Floor Grilles

Register & Grille Mfg. Co., Inc. Decorative Stamped Floor Grilles
click to enlarge
Any decorated grille except shell may be specified for floor. Please allow enough room in border (see a ) for " x " angle to be welded with border area. If a heel slipping through a pattern is a concern then specify P25 bar grille.

SpecWizard Specs

Lobby or Apartment Grille

Register & Grille Mfg. Co., Inc. Lobby or Apartment Grille
click to enlarge
• Any size up to 48"
• Any size up to 96"
• 1/16" or 1/8" steel aluminum or brass
• Decorative stamped in any style in catalog or architectural bar grille. Can do both top and bottom or just one.
• Varies, but typically 4" to 6".
• Order style S2 with complete written description including sketch showing all dimensions of a, b, and d, material thickness and type finish of material, and what "d" is to consist of (decorative stamped or bar grille with specific style you want of this design found else where in site.)

SpecWizard Specs

Architectural Ceiling Grilles

Architectural Bar Grille
Decorative Stamped Grille
Dampers

SpecWizard Specs

Flanges/Frames



SpecWizard Specs

Decorative Grilles

Stamped in Steel, Aluminum or Bronze; 1/16" or 1/8" thick. Made to your size with an attractive border on all 4 sides-not cut from sheets.

SpecWizard Specs

Shell / Half Shell
Decorative Grilles

Stamped in Steel, Aluminum or Bronze; 1/16" or 1/8" thick.

SpecWizard Specs

Egyptian or Grecian
Decorative Grille

Max overall dimensions (except when noted otherwise) is 28" x 96".

SpecWizard Specs

Cloverleaf & Diamond

Made to your size with an attractive border on all 4 sides - not cut from sheets.

SpecWizard Specs

Maltese & Square Link

Made to your size with an attractive border on all 4 sides-not cut from sheets.

SpecWizard Specs

Plain Lattice & School Slot

Stamped in Steel, Aluminum or Bronze; 1/16" or 1/8" thick.

SpecWizard Specs

Louvers

Extruded Aluminum Only.

SpecWizard Specs


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-04-02










Never Forget