Overview: Super-Seal Manufacturing Ltd. has been providing innovative, energy saving, quality products since 1976. With over 35 years of industry experience, Super-Seal Mfg. Ltd.; a family operated business, takes pride in manufacturing innovative customized products such as:
dock seals, truck shelters, high speed roll-up doors, impact doors, traffic doors, strip curtains, bug screen doors, bumpers & pads. Common categories where you will find Super-Seal Mfg. Ltd. docks, doors and door seal products are (but not limited to): retail outlets, shipping companies, food/produce depots, government and city buildings, hospitals, hotels, construction companies, manufactures, contractors and architects specific needs.
Super-Seal Mfg. Ltd. has an international clientele base so feel free to contact us for the closest dealer within our network of dealers; 1-800-337-3239.
Series 0101 Stationary Dock Seal is the most economical method of forming an air-tight seal between the building and the trailer. For opening 8' W x 8' H, where the vehicles are generally of a standard size. Can be fitted for openings up to 9'0”W x 9'0”H by the use of wedge shaped vertical and head pads.
Series 0201 Adjustable Curtain Dock Seal features an optional adjustable split curtain design that can be adjusted after the trailer is in position, forming a great seal. For openings up to 8' W x 10' H. The resilient foam pads can be covered with a large selection of tough abrasion resistant fabric, creating a tight seal that blocks foul weather, insect and dust, while saving money on energy costs.
Series 0251 Foam Pad Curtain Dock Seal provides an economical air-tight seal for doors which are over 9' in height and/or the trailers are of a varying height. For openings up to 8' W x 10' H. The 4” Foam Curtain offers a tighter seal. Unlike the regular curtain type, dock door seals the foam pad inserted into the curtain provides a tight compressible seal at the top of the trailer.
Series 0351 Adjustable Header Dock Seal raises and lowers to wedge the top of the trailers. Servicing a variety of trucks with varying trailer heights. For openings up to 8' W x 10' H. The head pad is mounted with rollers in a heavy duty steel guide track permitting easy and precise adjustment while automatically maintaining a weather-tight environmental seal. The resilient foam pads can be covered with a large selection of tough abrasion resistant fabrics creating a tight seal that blocks out foul weather, insects, dust, and may reduce theft while saving money on energy costs.
Made with Hot Dip galvanized steel tube and covered with 26ga. galvanized sheet metal. This rigid shelter offers the all around seal for varying trailer heights and widths. The 0401 requires little maintenance or service and has an extremely long life span. Series 0401 is designed for openings up to 10' W x 10' H.
Retracting on impact, the 0501 is a very effective solution where the driveway approach is difficult. This design allows for complete and unobstructed access to the trailer interior. A large selection of tough abrasion resistant fabrics make this unit an excellent long lasting investment. Series 0501 is designed for openings up to 10' W x 10' H.
Designed for door openings up to 10"W x 10"H. The Series 0701 allows complete and unobstructed access to full width and height of the trailer interior and shipping door while providing outstanding weather protection. When a trailers backs into a loading dock, the Series 0701 L-PAD FOAM TRUCK SHELTER forms a seal that hugs the trailer sides with an adjustable header curtain that sits on top of the trailer unit. . L-PAD FOAM TRUCK SHELTER is a great choice for saving energy costs creating a full shelter and seal from weather, insects, dust, dirt.
Series F14/F18/F22 Stationary Inflatable Dock Seal is the ideal solution for eliminating damage to the structure of a building. For openings 8' W x 8' H, where the vehicles are generally of a standard size.
Series V14/V18/V22 Inflatable Loading Dock Shelter is perfect where a fixed frame shelter is not feasible and the trailers being serviced are of varying heights. For openings up to 8' W x 10' H.
Series V14/V18/V22 Inflatable Loading Dock Shelter is perfect where a fixed frame shelter is not feasible and the trailers being serviced are of varying heights. For openings up to 8' W x 10' H..
Series 0401A Stationary Inflatable Loading Dock Shelter, this unique patented design eliminates the wear and tear normally found on standard truck shelters. Can be part of an automated dock loading system. For openings up to 10' W x 10' H.
Series V-1024 Adjustable Header Inflatable Shelter the unique sealing process of this model provides a perfect seal even if the trailer is off center, jack-knifed or on a sloped approach. For openings up to 10' W x 10' H.
This Retractable Rail Shelter is specially designed for the use with a railcar. The 0601 provides an air-tight passage way from the loading dock to the railcar door. For openings up to 10' W x 10' H.
Series R is the the most effective solution to providing an air-tight passage way from the loading dock to the railcar. For openings up to 10' W x 10' H. Available in 4 sized units and also available in MRI units.
Series 1000 , “privacy door” boasts the “Super Swing” no spring gravity hinge that opens with the slightest touch and closes softly and quietly. Perfect for a Dining to Kitchen area.
Designed for openings up to 8'W x 8'H, the series 1000 impact traffic door is ideal where privacy into restricted areas and appearance are a major considerations.s
The “Super Swing” no spring gravity hinge opens at the slightest touch and closes softly and quietly. The “Super Swing” hinge system allows for minor door adjustments. Available in a wide range of colours; all models are manufactured with brand name high-pressure laminate finishes such as: Arborite, Formica, Wilsonart, Nevamar, in both solid and woodgrain finishes.
Also available with metal cladding such as; stainless steel, anodized aluminum and galvanized steel, either solid or in combination.s
Series 1500, Impact traffic door is the perfect general purpose door. The cam type hinge hardware with hidden hinge design minimizes maintenance, while maximizing door life. Great for Supermarkets, retail and BIG BOX stores, high volume restaurants, pharmacies, and processing plants.s
Please see Model # 1502 for Restaurant Food/Grade Approved.s
Series 1200 Unique designs and colours can increase the visual appeal of a room, restaurant, cafe or work station. swing doors are an inexpensive way to increase the appeal of an establishment.
Swing doors do not require knobs, laches or handles thus are very practical when used in area traffic areas such as Kitchen to Dining areas.
Please see Model # 1200, #1201 or #1202 for variour height options.
Series 1200 encompasses all Swing Door styles which are all customizable to suit any interior counter or doorway.
The Series 1200 has a variety of model types which are differentiated by the height in which they are mounted; waist/knee mount, mid-doorway mount and full-doorway mount.
The Unique designs and colours of the Saloon Doors can increase the visual appeal of a room, restaurant, cafe or work station thus Saloon Swing Doors are an inexpensive way to increase the appeal of an establishment.
Swing doors are an excellent choice for an area that would benefit from separating work or sales areas for increase security and privacy when there is an open counter or doorway into public/private. These visually appealing swing doors improve customer and employee comfort and safety, and helps control the flow of customers and/or product.
See Model # 1200, 1201 and 1202.
Series 1000 , “privacy door” boasts the “Super Swing” no spring gravity hinge that opens with the slightest touch and closes softly and quietly. Perfect for super markets, stores, restaurants and pharmacies.
The “Super Swing” no spring gravity hinge opens at the slightest touch and closes softly and quietly. The “Super Swing” hinge system allows for minor door adjustments.
Available in a wide range of colours; models are made with brand name high-pressure laminate finishes such as: Arborite, Formica, Wilsonart, Nevamar, in both solid and woodgrain finishes.
Other available materials include metal cladding such as; stainless steel, anodized aluminum and galvanized steel, either solid or in combination.
Series 1500, Impact traffic door is the perfect general purpose door. The cam type hinge hardware with hidden hinge design minimizes maintenance, while maximizing door life. Great for Supermarkets, retail and BIG BOX stores, high volume restaurants, pharmacies, and processing plants.
Please see Model # 1502 for Restaurant Food/Grade Approved.
Series 1000 model SS7 high pressure laminate clad sheet aluminum impact traffic door shall be 1 ½” thick overall consisting of a ½” thick insulating foam core mounted between two (2) sheets of ½” thick exterior grade plywood and entirely metal clad with 48” high 18 gauge galvanized steel base plates and .032” thick aluminum satin anodized finish on the upper portion both sides of each panel. Each panel shall have a clear safety acrylic window 9”W x 14”H set in a black rubber molding. Door panels are fully gasketed.
Series 4300 Industrial impact traffic door, this rigid insulated impact door is perfect where privacy temperature control and appearance are major considerations. The rugged v-cam hardware is designed to be virtually maintenance free. To compensate for negative pressure there is an adjustable spring.
Series 4500 Industrial impact traffic door, when privacy into restricted areas, temperature control are considerations, this heavy duty rigid insulated impact door is perfect. This floor mounted, gravity type v-cam hinges and a welded steel tubular inner frame work can with stand heavy duty forklifts.
Series 4700 Industrial impact traffic doors, boasting impressive 1.75” thick panels that can with-stand forklift traffic, this Super “Tuff” insulated impact door is lightweight enough for pedestrian traffic. The cam type hardware is fully enclosed providing unmatched protection in wash down areas.
Series 1200 encompasses all Swing Door styles which are all customizable to suit any interior counter or doorway. The Series 1200 has a variety of model types which are differentiated by the height in which they are mounted; waist/knee mount, mid-doorway mount and full-doorway mount.
Counter Swing Doors are a perfect solution to control the physical atmosphere within a space.
Swing doors are an excellent choice for an area that would benefit from separating work or sales areas for increase security and privacy when there is an open counter or doorway into public/private. These visually appealing swing doors improve customer and employee comfort and safety, and helps control the flow of customers and/or product.
See Model # 1202 for more information on Counter Swing Door.
Series 1200 encompasses all Swing Door styles which are all customizable to suit any interior counter or doorway. The Series 1200 has a variety of model types which are differentiated by the height in which they are mounted; waist/knee mount, mid-doorway mount and full-doorway mount.
The Unique designs and colours of the Saloon Doors can increase the visual appeal of a room, restaurant, cafe or work station thus Saloon Swing Doors are an inexpensive way to increase the appeal of an establishment.
Saloon Doors do not require knobs, laches or handles thus are very practical when used in area traffic employee areas that require a division for security and safety of a product/service.
See Model # 1201 for more information on Saloon Swing Door.
Series 2000 Impact traffic doors are tuff, durable door panels that suspended from gravity hinges on the top only. This allows wide loads to pass through unobstructed. Ideal for pedestrian, push cart, light motorized, and forklift traffic. Permits speedy traffic flow while conserving energy.
Series 1500 Impact traffic door is the perfect general purpose door. The cam type hinge hardware with hidden hinge design minimizes maintenance, while maximizing door life. Great for Supermarkets, retail and BIG BOX stores, high volume restaurants, pharmacies, and processing plants.
Series 1000 “privacy door” boasts the “Super Swing” no spring gravity hinge that opens with the slightest touch and closes softly and quietly. Perfect for super markets, stores, restaurants and pharmacies.
The “Super Swing” no spring gravity hinge opens at the slightest touch and closes softly and quietly. The “Super Swing” hinge system allows for minor door adjustments.
Available in a wide range of colours; models are made with brand name high-pressure laminate finishes such as: Arborite, Formica, Wilsonart, Nevamar, in both solid and woodgrain finishes. Other available materials include metal cladding such as; stainless steel, anodized aluminum and galvanized steel, either solid or in combination.
Series 4300 Industrial impact traffic door, this rigid insulated impact door is perfect where privacy temperature control and appearance are major considerations. The rugged v-cam hardware is designed to be virtually maintenance free. To compensate for negative pressure there is an adjustable spring.
Series 4700 Industrial impact traffic doors, boasting impressive 1.75” thick panels that can with-stand forklift traffic, this Super “Tuff” insulated impact door is lightweight enough for pedestrian traffic. The cam type hardware is fully enclosed providing unmatched protection in wash down areas.
CLEAR FLEX STRIP CURTAIN SERIES
Clear Flex Strip Curtains are cost effective enclosures which control the environment between two areas. The clear flexible strips provide unsurpassed visibility for safety in high traffic areas. The edges of each strip are rounded for protection. A concave-convex overlapping pattern enhances the sealing effect..
There are 6 different mounting options to choose from.
Series 1200 encompasses all Swing Door styles which are all customizable to suit any interior counter or doorway. The Series 1200 has a variety of model types which are differentiated by the height in which they are mounted; waist/knee mount, mid-doorway mount and full-doorway mount.
Counter Swing Doors are a perfect solution to control the physical atmosphere within a space.
Swing doors are an excellent choice for an area that would benefit from separating work or sales areas for increase security and privacy when there is an open counter or doorway into public/private. These visually appealing swing doors improve customer and employee comfort and safety, and helps control the flow of customers and/or product.
The Unique designs and colours of the Saloon Doors can increase the visual appeal of a room or work station thus Saloon Swing Doors are an inexpensive way to increase the appeal of an establishment.
Please see Model# 1201 for Saloon Door & Model # 1202 for Counter Swing Door.
Series 1500, Impact traffic door is the perfect general purpose door. The cam type hinge hardware with hidden hinge design minimizes maintenance, while maximizing door life. Great for Supermarkets, retail and BIG BOX stores, high volume restaurants, pharmacies, and processing plants.
ALL STAR SeriesThe ideal solution for interior openings up to 8' x 9' and is food grade approved. This solid wood core door is ideal where privacy into restricted areas and appearance is a consideration.
Series 1000 “privacy door” boasts the “Super Swing” no spring gravity hinge that opens with the slightest touch and closes softly and quietly. Perfect for super markets, general retail stores, big box stores, restaurants and pharmacies.
The “Super Swing” no spring gravity hinge opens at the slightest touch and closes softly and quietly. The “Super Swing” hinge system allows for minor door adjustments.
Available in a wide range of colours; models are made with brand name high-pressure laminate finishes such as: Arborite, Formica, Wilsonart, Nevamar, in both solid and woodgrain finishes.
Other available materials include metal cladding such as; stainless steel, anodized aluminum and galvanized steel, either solid or in combination.
Series 2000 Impact traffic doors are tuff, durable door panels that suspended from gravity hinges on the top only. This allows wide loads to pass through unobstructed. Ideal for pedestrian, push cart, light motorized, and forklift traffic. Permits speedy traffic flow while conserving energy.
Series 4300 Industrial impact traffic door, this rigid insulated impact door is perfect where privacy temperature control and appearance are major considerations. The rugged v-cam hardware is designed to be virtually maintenance free. To compensate for negative pressure there is an adjustable spring.
Series 4700 Industrial impact traffic doors, boasting impressive 1.75” thick panels that can with-stand forklift traffic, this Super “Tuff” insulated impact door is lightweight enough for pedestrian traffic. The cam type hardware is fully enclosed providing unmatched protection in wash down areas.
Series 1200 encompasses all Swing Door styles which are all customizable to suit any interior counter or doorway. The Series 1200 has a variety of model types which are differentiated by the height in which they are mounted; waist/knee mount, mid-doorway mount and full-doorway mount.
Counter Swing Doors are a perfect solution to control the physical atmosphere within a space.
Swing doors are an excellent choice for an area that would benefit from separating work or sales areas for increase security and privacy when there is an open counter or doorway into public/private. These visually appealing swing doors improve customer and employee comfort and safety, and helps control the flow of customers and/or product.
The Unique designs and colours of the Saloon Doors can increase the visual appeal of a room or work station thus Saloon Swing Doors are an inexpensive way to increase the appeal of an establishment.
Please see Model# 1201 for Saloon Door & Model # 1202 for Counter Swing Door.
CLEAR FLEX STRIP CURTAIN SERIES,
Clear Flex Strip Curtains are cost effective enclosures which control the environment between two areas. The clear flexible strips provide unsurpassed visibility for safety in high traffic areas. The edges of each strip are rounded for protection. A concave-convex overlapping pattern enhances the sealing effect.
There are 6 different mounting options to choose from.
Series 1500, Impact traffic door is the perfect general purpose door. The cam type hinge hardware with hidden hinge design minimizes maintenance, while maximizing door life. Great for Supermarkets, retail and BIG BOX stores, high volume restaurants, pharmacies, and processing plants.
Please see Model #1501 (Approved for use in registered establishments) and Model # 1504 and #1505 for Food Grade Doors.
Series 2000 Model “F” (FOOD PROCESS) monofilament PVC impact traffic door. The model F door body shall be manufactured of a one(1)-piece full height single layer of F.G.A. 2.4mm. thick monofilament PVC, with 2 plies of polyester. The panels, impact plates and support arm pockets shall be heat sealed for extra strength. Impact plates are supplied as standard on all “F” models and are highly resistant to high impact, scuffs, dent and gouges. Impact plates are 1/8” thick X 48” high HDP and are through riveted on both sides.
Ask about Model # F100 and # F200 – main difference is width of PVC and hardware.
Series 2000 Model “T” (THERMAL) flexible vinyl impact traffic door.
The model "T" door body shall be manufactured in accordance to standards for use in registered establishments. Door panel(s) shall be manufactured of a one (1)-piece full height single layer of FOOD GRADE APPROVED 40 oz./yd. Nylon reinforced vinyl with an additional layer in the upper portion of the panel above the impact plates. Door panels shall have balloon hem at the jamb and vinyl reinforced at the center leading edges. The panels, hems and support arm pockets shall be bonded then double stitched at all seam areas for extra strength. Door panel shall overlap at the center. Each panel shall have a flexile PVC window. Impact plates are supplied as standard on all “T” models and are highly resistant to high impact, scuffs, dent and gouges. Impact plates are 1/8” thick X 48” high HDP and are through riveted on both sides.
Series 2000 Model C-250 (CLEAR VIEW) flexible vinyl impact traffic door.
The model "C" door body shall be manufactured of a one(1)-piece clear PVC base material with a thickness of .135” with 40 oz. Reinforced vinyl balloon hem at the jambs and vinyl reinforcing at the center leading edges. The panels, hems and support arm pockets shall be bonded then double stitched at all seam areas for extra strength. Door panel shall overlap at the center. Each panel shall have a flexile PVC window. Impact plates are supplied as standardon all “C” models and are highly resistant to high impact, scuffs, dent and gouges. Impact plates are 1/8” thick X 48” high HDP and are through riveted on both sides. Available for freezer applications.
Series Model “R” (RETAIL) flexible vinyl impact traffic door.
The model "R" door body shall be manufactured in accordance to standards for use in registered establishments. Door panel(s) shall be manufactured of a one (1)-piece full height single layer of FOOD GRADE APPROVED 40 oz./yd. Nylon reinforced vinyl with an additional layer in the upper portion of the panel above the impact plates. Door panels shall have balloon hem at the jamb and vinyl reinforced at the center leading edges. The panels, hems and support arm pockets shall be bonded then double stitched at all seam areas for extra strength. Door panel shall overlap at the center. Each panel shall have a flexile PVC window. Impact plates are supplied as standard on all “R” models and are highly resistant to high impact, scuffs, dent and gouges. Impact plates are 1/8” thick X 48” high HDP and are through riveted on both sides.
Series 4300 Industrial impact traffic door, this rigid insulated impact door is perfect where privacy temperature control and appearance are major considerations. The rugged v-cam hardware is designed to be virtually maintenance free. To compensate for negative pressure there is an adjustable spring.
Series 4500 Industrial impact traffic door, when privacy into restricted areas, temperature control are considerations, this heavy duty rigid insulated impact door is perfect. This floor mounted, gravity type v-cam hinges and a welded steel tubular inner frame work can with stand heavy duty forklifts.
Series 4700 Industrial impact traffic doors, boasting impressive 1.75” thick panels that can with-stand forklift traffic, this Super “Tuff” insulated impact door is lightweight enough for pedestrian traffic. The cam type hardware is fully enclosed providing unmatched protection in wash down areas.
CLEAR FLEX STRIP CURTAIN SERIES,
Clear Flex Strip Curtains are cost effective enclosures which control the environment between two areas. The clear flexible strips provide unsurpassed visibility for safety in high traffic areas. The edges of each strip are rounded for protection. A concave-convex overlapping pattern enhances the sealing effect.
There are 6 different mounting options to choose from.
8500 Platinum High-speed roll-up door is the most cost effective solution for INTERIOR applications with minimum wind loads. Opening sizes up to 16' wide x 18' high. The NEW Platinum high speed roll-up door boasts a state of the art “Superlogic III” microprocessor that is user programmable. Single speeds of 32” per second (optional) programmable dual opening speed up to 100” per second.
8500 Diamond high speed roll-up door is the Intermediate INTERIOR or EXTERIOR door designed to be cost effective yet impressive. Opening sizes up to 16' wide x 18' high. The NEW Diamond door takes advantage of “SUPERLOGIC III” technology and comes standard with a WIRELESS breakaway bottom bar. Single speeds of 32” per second, (optional) programmable dual opening speed up to 100” per second.
8500S high speed door is perfect for INTERIOR or EXTERIOR applications. Opening sizes up to 26' wide x 20' high. Improved and built bigger the 8500S has stood the test of time. Now comes with “SUPERLOGIC III PLUS” microprocessor and WIRELESS bottom bar. Dual opening speed up to 84” per second.
8500L high speed roll-up door provides security for exterior or interior applications. Suitable for opening sizes up to 30' wide X 25' high. The “L Door” boasts a counterweight counter balance system that is virtually service free. The “L Door” also features SuperLogic 3 Plus (Dual speed of 50” per second) technology and comes standard with a wireless bottom bar.
8500LC high speed roll-up door is the optimum solution for quick access through openings up to 16' x 18'. The 8500LC door is designed for high volume, high speed traffic, interior applications in commercial, industrial or refrigerated applications. It operates at a single speed of 32" per second, with the option of a programmable dual speed of 50" per second.
Series 4000 Industrial impact traffic door, this heavy duty rubber impact door is designed to with-stand abusive heavy duty traffic while protecting loads and equipment from damage. The tough 1/2” thick gravity suspended panels flex to absorb impact. A large centre overlap assures a minimum of air loss.
Series 4500 Industrial impact traffic door, when privacy into restricted areas, temperature control are considerations, this heavy duty rigid insulated impact door is perfect. This floor mounted, gravity type v-cam hinges and a welded steel tubular inner frame work can with stand heavy duty forklifts.
Series 4700 Industrial impact traffic doors, boasting impressive 1.75” thick panels that can with-stand forklift traffic, this Super “Tuff” insulated impact door is lightweight enough for pedestrian traffic. The cam type hardware is fully enclosed providing unmatched protection in wash down areas.
8000XXL Bug Screen allows unrestricted air flow and natural light through the door opening. it creates a screened barrier stopping birds, bugs, and rodents fromentering your facility. works via a smooth manual chain operation on openings up to 16' x 18'.
8000 Bug Door creates a screened barrier that stops birds, bugs and rodents from entering your facility. The Super Screen allows unrestricted air flowand natural light through the door opening, improving employee comfort, safety and productivity.
Series 6500 Breakaway Bottom Door Panel is the patented Super Seal solution for overhead doors where the bottom panel suffers abuse from accidental impact. Designed to replace any width overhead door panel, the 6500 Breakaway Door Panel can sustain very high impact without damaging the panel or overhead door track.
The Breakaway Door Panel preserves the overhead door structure by flexing under minimal impact and by breaking away under severe impact – saving in costly service fees !!
Available in two models, the series 6501 accommodates panels up to 1 ¾” thick, and the series 6502 accommodating panels thicker than 1 ¾”.
This Bidirectional Impact Resistant Panel Fits All existing Overhead Doors.
Series 1000 , “privacy door” boasts the “Super Swing” no spring gravity hinge that opens with the slightest touch and closes softly and quietly. Perfect for super markets, stores, restaurants and pharmacies.
The “Super Swing” no spring gravity hinge opens at the slightest touch and closes softly and quietly. The “Super Swing” hinge system allows for minor door adjustments.
Available in a wide range of colours; models are made with brand name high-pressure laminate finishes such as: Arborite, Formica, Wilsonart, Nevamar, in both solid and woodgrain finishes.
Other available materials include metal cladding such as; stainless steel, anodized aluminum and galvanized steel, either solid or in combination.
Series 4000 Industrial impact traffic door, this heavy duty rubber impact door is designed to with-stand abusive heavy duty traffic while protecting loads and equipment from damage. The tough 1/2” thick gravity suspended panels flex to absorb impact. A large centre overlap assures a minimum of air loss.
Series 4300 Industrial impact traffic door, this rigid insulated impact door is perfect where privacy temperature control and appearance are major considerations. The rugged v-cam hardware is designed to be virtually maintenance free. To compensate for negative pressure there is an adjustable spring.
Series 4500 Industrial impact traffic door, when privacy into restricted areas, temperature control are considerations, this heavy duty rigid insulated impact door is perfect. This floor mounted, gravity type v-cam hinges and a welded steel tubular inner frame work can with stand heavy duty forklifts.
Series 4700 Industrial impact traffic doors, boasting impressive 1.75” thick panels that can with-stand forklift traffic, this Super “Tuff” insulated impact door is lightweight enough for pedestrian traffic. The cam type hardware is fully enclosed providing unmatched protection in wash down areas.
Series 1200 encompasses all Swing Door styles which are all customizable to suit any interior counter or doorway. The Series 1200 has a variety of model types which are differentiated by the height in which they are mounted; waist/knee mount, mid-doorway mount and full-doorway mount.
Counter Swing Doors are a perfect solution to control the physical atmosphere within a space.
Swing doors are an excellent choice for an area that would benefit from separating work or sales areas for increase security and privacy when there is an open counter or doorway into public/private. These visually appealing swing doors improve customer and employee comfort and safety, and helps control the flow of customers and/or product.
See Model # 1202 for more information on Counter Swing Door.
Series 1200 encompasses all Swing Door styles which are all customizable to suit any interior counter or doorway. The Series 1200 has a variety of model types which are differentiated by the height in which they are mounted; waist/knee mount, mid-doorway mount and full-doorway mount.
The Unique designs and colours of the Saloon Doors can increase the visual appeal of a room, restaurant, cafe or work station thus Saloon Swing Doors are an inexpensive way to increase the appeal of an establishment.
Saloon Doors do not require knobs, laches or handles thus are very practical when used in area traffic employee areas that require a division for security and safety of a product/service.
See Model # 1201 for more information on Saloon Swing Door.
Series 1200 encompasses all Swing Door styles which are all customizable to suit any interior counter or doorway. The Series 1200 has a variety of model types which are differentiated by the height in which they are mounted; waist/knee mount, mid-doorway mount and full-doorway mount.
The Unique designs and colours of the Saloon Doors can increase the visual appeal of a room, restaurant, cafe or work station thus Saloon Swing Doors are an inexpensive way to increase the appeal of an establishment.
Swing doors are an excellent choice for an area that would benefit from separating work or sales areas for increase security and privacy when there is an open counter or doorway into public/private. These visually appealing swing doors improve customer and employee comfort and safety, and helps control the flow of customers and/or product.
See Model # 1200, 1201 and 1202
Series 1000 , “privacy door” boasts the “Super Swing” no spring gravity hinge that opens with the slightest touch and closes softly and quietly. Perfect for super markets, stores, restaurants and pharmacies.
The “Super Swing” no spring gravity hinge opens at the slightest touch and closes softly and quietly. The “Super Swing” hinge system allows for minor door adjustments.
Available in a wide range of colours; models are made with brand name high-pressure laminate finishes such as: Arborite, Formica, Wilsonart, Nevamar, in both solid and woodgrain finishes.
Other available materials include metal cladding such as; stainless steel, anodized aluminum and galvanized steel, either solid or in combination.
Series 1500, Impact traffic door is the perfect general purpose door. The cam type hinge hardware with hidden hinge design minimizes maintenance, while maximizing door life.
See Model # 1502 for Restaurant Food/Grade Approved.
Series 1200 encompasses all Swing Door styles which are all customizable to suit any interior counter or doorway. The Series 1200 has a variety of model types which are differentiated by the height in which they are mounted; waist/knee mount, mid-doorway mount and full-doorway mount.
Unique designs and colours can increase the visual appeal of a room, restaurant, cafe or work station. swing doors are an inexpensive way to increase the appeal of an establishment.
Swing doors do not require knobs, laches or handles thus are very practical when used in area traffic areas such as Kitchen to Dining areas.
Please see Model # 1200, #1201 or #1202 for variour height options.
Series 1000 “privacy door” boasts the “Super Swing” no spring gravity hinge that opens with the slightest touch and closes softly and quietly. Perfect for a Dining to Kitchen area.
Designed for openings up to 8'W x 8'H, the series 1000 impact traffic door is ideal where privacy into restricted areas and appearance are a major considerations.
The “Super Swing” no spring gravity hinge opens at the slightest touch and closes softly and quietly. The “Super Swing” hinge system allows for minor door adjustments. Available in a wide range of colours; all models are manufactured with brand name high-pressure laminate finishes such as: Arborite, Formica, Wilsonart, Nevamar, in both solid and woodgrain finishes.
Also available with metal cladding such as; stainless steel, anodized aluminum and galvanized steel, either solid or in combination.
Series 1500 Impact traffic door is the perfect general purpose door. The cam type hinge hardware with hidden hinge design minimizes maintenance, while maximizing door life. Very strong door for high volume, high traffic use and/or long term use.
Please see Model # 1502 for Restaurant Food/Grade Approved.
Series 1000model SS7 high pressure laminate clad sheet aluminum impact traffic door shall be 1 ½” thick overall consisting of a ½” thick insulating foam core mounted between two (2) sheets of ½” thick exterior grade plywood and entirely metal clad with 48” high 18 gauge galvanized steel base plates and .032” thick aluminum satin anodized finish on the upper portion both sides of each panel. Each panel shall have a clear safety acrylic window 9”W x 14”H set in a black rubber molding. Door panels are fully gasketed.
Series 4300 Industrial impact traffic door, this rigid insulated impact door is perfect where privacy temperature control and appearance are major considerations. The rugged v-cam hardware is designed to be virtually maintenance free. To compensate for negative pressure there is an adjustable spring.
Series 4500 Industrial impact traffic door, when privacy into restricted areas, temperature control are considerations, this heavy duty rigid insulated impact door is perfect. This floor mounted, gravity type v-cam hinges and a welded steel tubular inner frame work can with stand heavy duty forklifts.
Series 4700 Industrial impact traffic doors, boasting impressive 1.75” thick panels that can with-stand forklift traffic, this Super “Tuff” insulated impact door is lightweight enough for pedestrian traffic. The cam type hardware is fully enclosed providing unmatched protection in wash down areas.
CLEAR FLEX STRIP CURTAIN SERIES
Clear Flex Strip Curtains are cost effective enclosures which control the environment between two areas. The clear flexible strips provide unsurpassed visibility for safety in high traffic areas. The edges of each strip are rounded for protection. A concave-convex overlapping pattern enhances the sealing effect.
There are 6 different mounting options to choose from.
Automated Clear Strip Curtian, Series 9000E is operated pneumatically, or electrically, this automated door is a cost effect solution for almost any size opening. The edges of the clear flexible strips are rounded for protection. A concave-convex overlapping pattern enhances the sealing effect.
Bulk Vinyl and PVC materials come in a variety of grades: standard grade, low temperature grade, extra low temperature grade, safety strip grade and weld screen grade. Under each of these `grades`, Super-Seal offers a variety of textures and colours that are suitable for a variety of purposes; making Super-Seal your number one choice for vinyl and PVC material.
8500 Platinum High-speed roll-up door is the most cost effective solution for INTERIOR applications with minimum wind loads. Opening sizes up to 16' wide x 18' high. The NEW Platinum high speed roll-up door boasts a state of the art “Superlogic III” microprocessor that is user programmable. Single speeds of 32” per second (optional) programmable dual opening speed up to 100” per second.
8500 Diamond high speed roll-up door is the Intermediate INTERIOR or EXTERIOR door designed to be cost effective yet impressive. Opening sizes up to 16' wide x 18' high. The NEW Diamond door takes advantage of “SUPERLOGIC III” technology and comes standard with a WIRELESS breakaway bottom bar. Single speeds of 32” per second, (optional) programmable dual opening speed up to 100” per second.
8500S high speed door is perfect for INTERIOR or EXTERIOR applications. Opening sizes up to 26' wide x 20' high. Improved and built bigger the 8500S has stood the test of time. Now comes with “SUPERLOGIC III PLUS” microprocessor and WIRELESS bottom bar. Dual opening speed up to 84” per second.
8500L high speed roll-up door provides security for exterior or interior applications. Suitable for opening sizes up to 30' wide X 25' high. The “L Door” boasts a counterweight counter balance system that is virtually service free. The “L Door” also features SuperLogic 3 Plus (Dual speed of 50” per second) technology and comes standard with a wireless bottom bar.
8500LC high speed roll-up door is the optimum solution for quick access through openings up to 16' x 18'. The 8500LC door is designed for high volume, high speed traffic, interior applications in commercial, industrial or refrigerated applications. It operates at a single speed of 32" per second, with the option of a programmable dual speed of 50" per second.
8000 Bug Door 8000 Bug Door creates a screened barrier that stops birds, bugs and rodents from entering your facility. The Super Screen allows unrestricted air flowand natural light through the door opening, improving employee comfort, safety and productivity.
8000XXL Bug Screen8000XXL Bug Screen allows unrestricted air flow and natural light through the door opening. it creates a screened barrier stopping birds, bugs, and rodents fromentering your facility. works via a smooth manual chain operation on openings up to 16' x 18'.
Series 6500 Breakaway Bottom Door Panel is the patented Super Seal solution for overhead doors where the bottom panel suffers abuse from accidental impact. Designed to replace any width overhead door panel, the 6500 Breakaway Door Panel can sustain very high impact without damaging the panel or overhead door track.
The Breakaway Door Panel preserves the overhead door structure by flexing under minimal impact and by breaking away under severe impact – saving in costly service fees !!
Available in two models, the series 6501 accommodates panels up to 1 ¾" thick, and the series 6502 accommodating panels thicker than 1 ¾".
8500 Platinum High-speed roll-up door is the most cost effective solution for INTERIOR applications with minimum wind loads. Opening sizes up to 16' wide x 18' high. The NEW Platinum high speed roll-up door boasts a state of the art “Superlogic III” microprocessor that is user programmable. Single speeds of 32” per second (optional) programmable dual opening speed up to 100” per second.
8500 Diamond high speed roll-up door is the Intermediate INTERIOR or EXTERIOR door designed to be cost effective yet impressive. Opening sizes up to 16' wide x 18' high. The NEW Diamond door takes advantage of “SUPERLOGIC III” technology and comes standard with a WIRELESS breakaway bottom bar. Single speeds of 32” per second, (optional) programmable dual opening speed up to 100” per second.
8500S high speed door is perfect for INTERIOR or EXTERIOR applications. Opening sizes up to 26' wide x 20' high. Improved and built bigger the 8500S has stood the test of time. Now comes with “SUPERLOGIC III PLUS” microprocessor and WIRELESS bottom bar. Dual opening speed up to 84” per second.
8500L high speed roll-up door provides security for exterior or interior applications. Suitable for opening sizes up to 30' wide X 25' high. The “L Door” boasts a counterweight counter balance system that is virtually service free. The “L Door” also features SuperLogic 3 Plus (Dual speed of 50” per second) technology and comes standard with a wireless bottom bar.
8500LC high speed roll-up door is the optimum solution for quick access through openings up to 16' x 18'. The 8500LC door is designed for high volume, high speed traffic, interior applications in commercial, industrial or refrigerated applications. It operates at a single speed of 32" per second, with the option of a programmable dual speed of 50" per second.
8000 Bug Door creates a screened barrier that stops birds, bugs and rodents from entering your facility. The Super Screen allows unrestricted air flowand natural light through the door opening, improving employee comfort, safety and productivity.
8000XXL Bug Screen allows unrestricted air flow and natural light through the door opening. it creates a screened barrier stopping birds, bugs, and rodents fromentering your facility. works via a smooth manual chain operation on openings up to 16' x 18'.
Series 6500 Breakaway Bottom Door Panel is the patented Super Seal solution for overhead doors where the bottom panel suffers abuse from accidental impact. Designed to replace any width overhead door panel, the 6500 Breakaway Door Panel can sustain very high impact without damaging the panel or overhead door track.
The Breakaway Door Panel preserves the overhead door structure by flexing under minimal impact and by breaking away under severe impact – saving in costly service fees !!
Available in two models, the series 6501 accommodates panels up to 1 ¾” thick, and the series 6502 accommodating panels thicker than 1 ¾”.
This Bidirectional Impact Resistant Panel Fits All existing Overhead Doors.