Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

VitraStone, LLC | sinks and vessels

1166 S. Skylane Dr.
Bldg. 4A
Durango, CO 81303
 
Phone:970-385-4044
 
request catalogRequest
Catalog
    send email Send Message to
VitraStone, LLC
   
   
 
Web Site: www.vitrastone.com
www.stonevesselsink.com
e-mail: send email


VitraStone, LLC manufactures sinks and vessels building products relating to:


[ 09 ] Finishes
[ 09320 ] Floor and Wall Tile*
[ 15 ] Mechanical
[ 15410 ] Plumbing Fixtures

spacer
your name:   password:   (available for clients only)



Last Update: 2007-05-07

sinks and vessels Related News:
2008-10-28Bradley's new SpinTec™ showerhead incorporates the latest technology in fluid dynamics providing the most consistent distribution of water from a drench shower. That means the most effective removal of contaminants in the industry.
2008-10-28New! Aerada 1200 Series Gooseneck CS Faucet by Bradley
2008-09-29As a Water Sense® partner, Delta® is committed to encouraging efficient use of water resources. Most Delta lavatory faucets flow at a maximum of 1.5 gpm resulting in up to a 30% water savings*. Select the Dryden™ Bath Collection and other water-efficient
2008-09-12EnviroMODE is made from pre-consumer, recycled Kohler® toilets and sinks. EnviroGLAS converts pre- and post-consumer glass and porcelain bound for the landfill into elegant, sustainable hard surfaces and landscaping materials...
2008-09-10Kohler Co. announced an updated electronic catalog of KOHLER kitchen sinks for inclusion in 20-20 Design software available in September.












Never Forget