Search for:

Search by:
Company/Trade Name
Product Type

Glas Trosch AG, HY-TECH-GLASS

Industriestrasse 12
CH-4922 Bützberg, Switzerland


Phone in the USA:
646 291-9709
 
Phone:(011) 41 62 958 54 11
Fax:(011) 41 62 958 53 94
 
Web Site: www.hy-tech-glass.ch
glass and Glazing by Glas Trosch AG, HY-TECH-GLASS
send email   send email send email   request catalog
send email   International reps

Specs for glass and Glazing                   BIM for glass and Glazing                   LEED product data for glass and Glazing                  

Overview:
Glas Trösch AG, HY-TECH-GLASS is a Swiss company that designs, develops, manufactures and markets Optical Thin Film Coatings on Flat glass. As a subsidiary of Glas Trösch Holding AG it’s headquarter is in Bützberg, Switzerland. The company has been founded in 1997.

Glas Trosch AG, HY-TECH-GLASS to exhibit at the AIA National Convention & Design Expo May 17th-19th in Washington DC. Come and see our Anti-Reflective Glass and Mirrored Glass products, at booth #1922.

Products Trade Name Description Content

US Representation for Luxar, SpyMirror and Beamsplitter

McGRORY Glass, Inc.

We represent Glas-Trösch. Stocking distributor for Luxar Anti-Reflective Glass, SpyMirror and Beamsplitter:
For more info please contact Chris@mcgrory.com

Beamsplitter Glass

Beamsplitter Glass

Glas Trosch AG, HY-TECH-GLASS Beamsplitter Glass<BR><BR>
click to enlarge
Your particular application dictates whether you choose beamsplitter glass with 70% light transmission and 30% reflection, or our 50% option. Every single variant of our beamsplitter glass has an optical thin-film coating on one side that reflects and transmits light waves that fall upon it at a specific ratio. You can choose from monolithic glass, laminated glass or toughened/tempered glass as the core material. To prevent ghosting, you can also choose to have a single-sided LUXAR® anti-reflective coating on the opposite side of all our beamsplitter glass sheets.

Distributor: please contact chris@mcgrory.com

Specs for Beamsplitter Glass<BR><BR> BIM Objects for Beamsplitter Glass<BR><BR> Green Product Data for Beamsplitter Glass<BR><BR>

Anti Reflective Glass

Anti Reflective Glass

LUXAR®
Glas Trosch AG, HY-TECH-GLASS Anti Reflective Glass<BR><BR>
click to enlarge
LUXAR® Magnetron Sputtered anti-reflective glass with almost no reflectance, is an innovative product of Glas Trösch. With a reflection of less than 0.5 %, mirror-like effects will be prohibited and therefore LUXAR® is almost invisible.

LUXAR® is used for applications where a partition is needed, but should not be visible.

Distributor: please contact chris@mcgrory.com

Specs for Anti Reflective Glass<BR><BR> BIM Objects for Anti Reflective Glass<BR><BR> Green Product Data for Anti Reflective Glass<BR><BR>

Coated Glass

Optical Thin Film Coated Glass

SPYMIRROR
Glas Trosch AG, HY-TECH-GLASS Optical Thin Film Coated Glass<BR><BR>
click to enlarge
SPYMIRROR is a single side coated one way mirror which is used as partition between a supervised and an observation area. The reflection of the coated side is higher than for the glass side. Thus the observer can look clearly into a bright illuminated area (at least lighting ratio between the areas 1:5), while for the observant the partition acts as a mirror.

Distributor: please contact chris@mcgrory.com

Specs for Optical Thin Film Coated Glass<BR><BR> BIM Objects for Optical Thin Film Coated Glass<BR><BR> Green Product Data for Optical Thin Film Coated Glass<BR><BR>

Float Glass

Extra White Float Glass

EUROWHITE®
Glas Trosch AG, HY-TECH-GLASS Extra White Float Glass<BR><BR>
click to enlarge
EUROWHITE® can be used virtually anywhere on your facade, in glass design and interior decoration. The light-conveying property of EUROWHITE® is the key factor in the aesthetic ease of using the various glass applications.

More natural light, higher overall energy permeability and optical brilliance give you an enormous range of applications.

Specs for Extra White Float Glass<BR><BR> BIM Objects for Extra White Float Glass<BR><BR> Green Product Data for Extra White Float Glass<BR><BR>

Glazing

Insulated Glazing

SILVERSTAR® ENplus

Silverstar ENplus T
Glas Trosch AG, HY-TECH-GLASS Insulated Glazing<BR><BR>
click to enlarge
SILVERSTAR® ENplus means builder/owners no longer have to give up the idea of generously glazed building surfaces because SILVERSTAR's ground-breaking innovation allow a cost-effective and reliable form of manufacturing of insulation glass by foregoing expensive inert gases and utilising realistic gas filling volumes.

SILVERSTAR® ENplus can be combined with safety and functional glasses, meaning it fits the requirements of virtually all applications.

Specs for Insulated Glazing<BR><BR> BIM Objects for Insulated Glazing<BR><BR> Green Product Data for Insulated Glazing<BR><BR>

Solar Control Coating

Solar Control Coating

SILVERSTAR® SUNSTOP T
Glas Trosch AG, HY-TECH-GLASS Solar Control Coating<BR><BR>
click to enlarge
The development of the new and highly effective SILVERSTAR SUNSTOP T solar control coatings assures even greater planning freedom for solar control during the summer. Amply sized interiors with a pleasant temperature level help to mitigate the abrupt transition from indoors to outdoors. The exemplary nature of its reflection values helps to achieve lower energy consumption by air-conditioning equipment, and hence a marked reduction in costs.

Specs for Solar Control Coating<BR><BR> BIM Objects for Solar Control Coating<BR><BR> Green Product Data for Solar Control Coating<BR><BR>

Solar Control Glasses

Solar Control Glasses

SILVERSTAR® Combi Neutral

Glas Trosch AG, HY-TECH-GLASS Solar Control Glasses<BR><BR>
click to enlarge
Our Silverstar Combi products are rightfully considered as being multifunctional solar control glasses. For example, our Silverstar Combi Neutral glass dazzles by having a high light transmission, deep total energy passage and excellent heat insulating properties.

These extraordinary values are particularly suitable for energy savings, i.e. cost reduction for artifical lighting, air-conditioning and heating systems.

Specs for Solar Control Glasses<BR><BR> BIM Objects for Solar Control Glasses<BR><BR> Green Product Data for Solar Control Glasses<BR><BR>

Solar Control Glasses

SILVERSTAR® Combi Silver 48 T

On request, the Silverstar (Combi) coatings are also available with tinted glass. All types are available as toughened safety glass (ESG), with appropriate colour-matched spandrels.

Specs for Solar Control Glasses<BR><BR> BIM Objects for Solar Control Glasses<BR><BR> Green Product Data for Solar Control Glasses<BR><BR>

Solar Control Glasses

SILVERSTAR® Night Vision

Glas Trosch AG, HY-TECH-GLASS Solar Control Glasses<BR><BR>
click to enlarge
Modern architecture requires aesthetic and creative design options with glass. Planners and builder-owners request optimised viewing-through capacity with minimum reflection and reduced heat loss for high a degree of living comfort.

Specs for Solar Control Glasses<BR><BR> BIM Objects for Solar Control Glasses<BR><BR> Green Product Data for Solar Control Glasses<BR><BR>

References

References

Glas Trosch AG, HY-TECH-GLASS References<BR><BR>
click to enlarge


Project Gallery

Exterior Project Gallery

Glas Trosch AG, HY-TECH-GLASS Exterior Project Gallery<BR><BR>
click to enlarge
Architects and facade designers use our mirrored glass and anti-reflective glass to create elegant mantles for buildings. These mantles not only have a highly aesthetic value, but also meet all heat insulation and solar reflection requirements. See for yourself just how close we can bring compactness and transparency.

Interior Project Gallery

This is why many architects and interior designers choose anti-reflective glass for their partition walls as they allow visual contact without any of the noise. It is a stylish way to create a relationship between spaces, while establishing clear barriers. By using mirrored glass, you will create privacy while not restricting the requirement for an open view to the exterior. Click on the following to find out what interior design possibilities mirrored glass and anti-reflective glass can open up for you.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-14
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget