Search for:

Search by:
Company/Trade Name
Product Type

Alpha ProTech Engineered Products, Inc. / Rex SynFelt Products

301 S. Blanchard St.
Valdosta, GA 31601
 
Toll Free:866-312-1837
Phone:229-242-1931
Fax:229-242-1947
 
Web Site: www.alphaprotech.com
www.rex-synfelt.com
underlayments and housewraps by Alpha ProTech Engineered Products, Inc. / Rex SynFelt Products
send email   send email send email   request catalog
send email   USA reps

SpecWizard for underlayments and housewraps                   Specs for underlayments and housewraps                   BIM for underlayments and housewraps                   LEED product data for underlayments and housewraps                  

Overview:
Alpha ProTech is in the business of protecting people, products and environments. We accomplish this by developing, manufacturing and marketing a line of high-value protective apparel, infection control and extended care products in addition to a line of construction weatherization building products for the housing market. Our products are sold both under the "Alpha ProTech" brand name as well as under private labels.

Products Trade Name Description Content

Roof Underlayment

REX™ SynFelt Synthetic Roof Underlayment

REX™ SynFelt
Alpha ProTech Engineered Products, Inc. / Rex SynFelt Products REX™ SynFelt Synthetic Roof Underlayment<BR><BR>
click to enlarge
REX™ SynFelt is a high-strength woven synthetic roof underlayment that can save you up to 50% in labor and time expense, compared to 30# felt. Here’s why:
  • The most slip-resistant underlayment in the industry
  • 20-times stronger than felt–won’t tear off or buckle when wet
  • 10-times lighter per square and 20X stronger than 30# felt
  • 10 squares per roll weighing only 28 lbs (250 ft roll)
  • 5 squares per roll weighing only 14 lbs (125 ft roll)
  • UV resistant and can be exposed for up to 6 months
  • Light gray color reduces heat and provides cooler working surface


SpecWizard for REX™ SynFelt Synthetic Roof Underlayment<BR><BR> Specs for REX™ SynFelt Synthetic Roof Underlayment<BR><BR> Green Product Data for REX™ SynFelt Synthetic Roof Underlayment<BR><BR>

Housewraps

REX™ Housewrap

REX™
Alpha ProTech Engineered Products, Inc. / Rex SynFelt Products REX™ Housewrap<BR><BR>
click to enlarge
REX™ Wrap is a tear-resistant woven and coated polypropylene weather-resistant barrier that provides air and moisture protection. REX™ Wrap is manufactured with great translucency for easier on-stud installation without the need for nailing marks and offers tear strength that will withstand the rigors of the job site and weather elements. Also, you can only get the patent-pending HI-VQ Two Color Printing from Alpha ProTech Engineered Products, Inc.

SpecWizard for REX™ Housewrap<BR><BR> Specs for REX™ Housewrap<BR><BR> BIM Objects for REX™ Housewrap<BR><BR> Green Product Data for REX™ Housewrap<BR><BR>

REX™ Wrap Plus Housewrap

REX™ Wrap Plus
Alpha ProTech Engineered Products, Inc. / Rex SynFelt Products REX™ Wrap Plus Housewrap<BR><BR>
click to enlarge
REX™ Wrap Plus is a high-strength, woven and coated polypropylene weather-resistant barrier that provides air infiltration protection as well as water resistance when used as a housewrap on the exterior sheathing. The micro perforations keep bulk water from penetrating the wall surface but serve as an aide in allowing moisture vapor escape at a perfect rate. Also, you can only get the patent-pending HI-VQ Two Color Printing from Alpha ProTech Engineered Products, Inc. When the job calls for a housewrap, REX™ Wrap Plus is the builders choice.

SpecWizard for REX™ Wrap Plus Housewrap<BR><BR> Specs for REX™ Wrap Plus Housewrap<BR><BR> BIM Objects for REX™ Wrap Plus Housewrap<BR><BR> Green Product Data for REX™ Wrap Plus Housewrap<BR><BR>

REX™ Bluebond Housewrap Seaming Tape

REX™ Bluebond
Alpha ProTech Engineered Products, Inc. / Rex SynFelt Products REX™ Bluebond Housewrap Seaming Tape<BR><BR>
click to enlarge
REX™ Bluebond is designed as a very strong blue polypropylene tape for use as a high-performing housewrap seaming tape. Acrylic adhesive provides bond strength in cold weather environments as well as tropical heat environments. It is also formulated to have a quick-tack-adhesion, aiding in the installation.

SpecWizard for REX™ Bluebond Housewrap Seaming Tape<BR><BR> Specs for REX™ Bluebond Housewrap Seaming Tape<BR><BR> BIM Objects for REX™ Bluebond Housewrap Seaming Tape<BR><BR>

Product Brochures and Documentation

Product Brochures and Documentation





spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget