Overview:
Cubicles Plus Inc. is a privately owned corporation in Minneapolis Minn.
Founded in 2000, it operates two business divisions: The Building Products
Division and The Office and Facilities Management Division.
The Building Products Division designs and develops products for the building
industry with a focus on solutions to help architects, specifiers, contractors,
code officials, and owners meet safety and fire codes. We also solve issues
for IC ratings, Sound ratings, Smoke ratings, Vapor Barrier ratings and Air Tight
needs. We are not product specific, therefore our range and scope of use is limitless
when it comes to applications we can help with. We currently market and sell our
products under two offerings:
EZ Barrier fire box
BackBoxx vapor barrier
The Office and Facilities Management Division provides a “total toolbox” of furniture
and facilities management solutions for small and medium-sized companies. These
products and services include:
Office furniture, delivery and installation
Space planning and design
Tenant improvement, facilities management and project management services
For customers who need voice and data cabling, floor and wall coverings, build-outs,
demolition work, general construction, electrical improvements, sound masking,
and other building improvements.
EZ Barrier also provides custom-designed solutions for specific problems within the
building industry.
The Only Fire-rated Multi-Use Fire Barrier for Electrical Openings. The traditional way of ensuring that you meet fire codes with recessed lighting is to hand-build fireboxes around each and every light you install. Building one box can take up to an hour, which can quickly add up to hundreds of labor hours in a typical building.
e.z. Barrier firebox makes recessed lights a snap. With e.z. Barrier firebox, you'll install recessed lights in a fraction of the time. In just the few minutes it takes to fasten four screws, your box is ready to go. Install your light and you're on to the next one. It's that simple.
There is no other fire-rated solution like this on the market today. e.z. Barrier features a patent-pending design.
Benefits:
Substantial savings on every job site in labor costs
Ensures consistent firebox quality so you can meet commercial building code safety standards for electrical barriers Product Features:
Fits both 16" and 24" on-center applications
Maintains firestop specs
Attaches quickly with drywall screws
Features 4 knockouts for wiring flexibility
Stores and transports easily with tapered design and 6 pieces per box
The e.z. barrier exhaust fan/light enclosure makes it easy for architects, specifiers, and installers to maintain the integrity of fire-rated ceilings for one-hour when penetrated by an exhaust fan or fan/light combination.
The e.z. barrier recessed light cover is a box manufactured of 24 GA galvanized sheet metal having nominal external dimensions of 24 in. long x 16 in. wide x 9-1/2 in. deep and nominal internal dimensions of 20-1/8 in. long x 12 in. wide x 9-1/2 deep. The box is designed to fit over recessed can lights placed in ceilings between floor trusses, and is secured to the floor framing prior to the application of the gypsum wallboard ceiling. For use in wood truss floor/ceiling assemblies built in accordance with many L500 designs with the following provisions:
Max. 2 fixtures within 36 sq. ft. area.
Min. o.c. fixture spacing of 24 in. within same truss cavity.
Min. center-to-center fixture spacing of 34 in. for adjacent truss cavities
The new e.z. barrier enclosure for in-wall speakers is easy to install, reducing unnecessary labor and material costs while diminishing the transfer of sound from one room to another. It also maintains the integrity of a fire-rated wall for one hour.
Architects, specifiers and installers can easily maintain the integrity of fire-rated ceilings for one-hour by using the e.z. barrier enclosure for recessed lights.
The e.z. barrier fire box will maintain the one-hour fire rating for installation of recessed light fixtures and other devices within a rated assembly.
2 x 4 and 2 x 2 troffer
Fire Extinguisher enclosure
Bath Tub Trap enclosure
Dryer Buster Fan enclosure
Two hour rated enclosure
Sound rated enclosure
Custom sized IC rated enclosure