Noveon, Inc. | pipes and fittings
9911 Brecksville Rd
Cleveland, OH 44141-3247
| |
| Toll Free: | 888-234-2436
|
| Phone: | 216-447-5000
|
| Fax: | 216-447-5750 |
| |
|
|
|
|

Last Update: 2007-10-09
|
pipes and fittings Related News:
| 2008-05-02 | Ultra-tec® cable railing fittings are all stainless steel with a minimum 65% recycled content, qualifying them for LEED® credit. |
| 2008-02-27 | Kee Industrial Products, Inc. announces that the company will now operate as Kee Safety, Inc. and will continue to provide Kee Klamp® structural pipe fittings (introduced in the USA in 1958) and. KeeGuard® roof edge, fall protection railing systems, ... |
| 2007-10-18 | Hansgrohe Announces Two New Showerpipes |
| 2007-10-10 | NEW from Versico Roofing Systems, the White Peel & Stick EPDM Pipe Seals. White Peel & Stick EPDM Pipe Seals are cured, pre-molded EPDM flashing for pipes up to 6" in diameter. Pipe seals are designed for 1" to 6" diameter pipes. |
| 2007-07-24 | Sound Seal launches a new website, www.pipeandduct.com. This site focuses on solutions for wrapping noisy pipes, ducts, valves and heat exchanges in a variety of indoor and outdoor applications. |
|