Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

RealStone, LLC

335 Park Ave. N. W.
Bagley, MN 56621
 
Phone:218-694-6207
Fax:218-694-6208
 
stone and granite by RealStone, LLC
request catalogRequest
Catalog
    send email Send Message to
RealStone, LLC
   
   
 
Web Site: www.realstonemfg.com
e-mail: send email
      Specs for stone and granite       LEED product data for stone and granite      
Overview:
There isn’t anything more impressive in a building project than the use of natural stone. There is an aire of authenticity and beauty that is created by natural stone. It creates timeless beauty that is a mixture of strength, individuality, and natural warmth that manufactured products just can’t match. And besides being more breathtakingly beautiful, natural stone is among the most durable building products available - to the point of being almost indestructible.

RealStone, LLC is based in northern Minnesota and is one of the world’s premier mills that mass processes all-natural stone into building stone, landscape stone, and specialty items. The company uses a highly-engineered and proprietary process to precision cut and process the stone with an efficiency previously not known to exist. This keeps RealStone all natural stone products surprisingly cost competitive with manufactured stone products that must be replaced over time.

RealStone’s signature stone is a natural glacial till granite that is quarried in Clearwater County, just a stones throw from the headwaters of the Mississippi River. This granite is quite possibly the most beautiful stone in the world. Leading geologists note that the granite from this region of the U.S. has the most color variation available anywhere in the world; it features 290 nature-made colors, blended in interesting veins and speckles. Each and every piece of RealStone granite is unique in shape and color as it is quarried from the earth.

Featured Product: All natural, nearly indestructable granite products

Products Trade Name Description Content

Building Stone

Green Product Data for Building Stone<BR><BR>

Thin Veneer

RealStone, LLC Thin Veneer<BR><BR>
click to enlarge
RealStone precision cut Natural Thin Veneer products are available in three forms - Flat, Cobble and Split Faced. The Flat veneers are a uniform 3/4”, with a smooth (Sawn) or slightly textured finish. Thin veneer is the best choice when weight is a consideration such as vertical wall applications – it also can be installed in as little as one-half the time as Full Veneer. Every single piece of RealStone Natural Thin Veneer is unique in shape and in color because it is quarried from the earth.

Green Product Data for Thin Veneer<BR><BR>

Full Veneer

RealStone, LLC Full Veneer<BR><BR>
click to enlarge
RealStone Natural Full Veneer products are also available in three forms – Flat, Cobble, and Split Faced. The flat veneers are a uniform 2”, with a smooth (Sawn)or slightly textured finish. The Full Veneer stone is the best choice when additional thickness is required for strength and definition, and when weight of the stone is not a concern. . Every single piece of RealStone Natural Full Veneer is unique in shape and in color because it is quarried from the earth.

Green Product Data for Full Veneer<BR><BR>

Veneer Corners

RealStone, LLC Veneer Corners<BR><BR>
click to enlarge
RealStone precision precut veneer Outside Corners are used in conjunction with the Stone Veneers. These stone corners are cut from the same varied colors as RealStone Veneers and ensure each project has the finest finished appearance and the easiest and most efficient installation to save customers on installation costs.

Green Product Data for Veneer Corners<BR><BR>

Flooring

RealStone, LLC Flooring<BR><BR>
click to enlarge
Real Stone Flooring products are flat veneers, ¾” thick. They can be ordered with either a smooth surface or a textured surface for added traction. RealStone flooring is installed in the same manner as tile. For heavier trafficked areas, a thicker flat veneer (1 ½” or 2”) may be specified.

Green Product Data for Flooring<BR><BR>

Fireplace Stone

RealStone, LLC Fireplace Stone<BR><BR>
click to enlarge
Real Stone natural stone veneers are perfect for Fireplace Applications, which are the centerpiece of many homes. For creating beautiful Surrounds, RealStone thin veneer is lightweight and comes in Flat, Cobble and Split Faced surfaces. For creating breathtaking, color-variated Hearths, RealStone Thin or Full veneers are available in ¾” to 2” thickness, and with smooth or textured surfaces.

Green Product Data for Fireplace Stone<BR><BR>

Specialty

RealStone, LLC Specialty<BR><BR>
click to enlarge
RealStone precision precut veneer Light Box cutouts and Electrical Box cutouts (Single & Double) are used in conjunction with the Stone Veneers. These stone cutouts are cut from the same varied colors as RealStone Veneers and ensure each project has the finest finished appearance and the easiest and most efficient installation to save customers on installation costs.
Green Product Data for Specialty<BR><BR>

Landscape Stone

Green Product Data for Landscape Stone

Pavers

RealStone, LLC Pavers<BR><BR>
click to enlarge
Real Stone Pavers are perfect for creating unique, high-end walkways, patios, and driveways. RealStone 2” Veneers, featuring 290 nature-made colors , is specified for these uses as it is incredibly beautiful, nearly indestructible and provides a long-lasting and solid base.

Green Product Data for Pavers<BR><BR>

Stair Treads

RealStone natural stone Stair Treads are formed from a special 6” Veneer that is perfect for rugged stairways that feature all natural color variation. The stone is flame treated to provide non-slip texture.

Green Product Data for Stair Treads<BR><BR>

Pool Coping

RealStone, LLC Pool Coping<BR><BR>
click to enlarge
For beautification of pool surrounds, RealStone natural stone Pool Coping provides edging or trim for the exterior pool wall. The durable granite is tough and resistant to denigration from pool chemicals.

Green Product Data for Pool Coping<BR><BR>

Birdbaths

RealStone, LLC Birdbaths<BR><BR>
click to enlarge
Add a relaxing element to any serious garden setting. RealStone birdbaths are created from hand-selected, over-sized stones that are expertly crafted into one-of-a-kind landscape features that are as functional as they are beautiful. Available in ‘Still Pool’ or ‘Bubbling’ styles, and Small (150 lb.) Medium (300 lb.) and Large (450 lb.) sizes.

Green Product Data for Birdbaths<BR><BR>

Garden Benches

RealStone, LLC Garden Benches<BR><BR>
click to enlarge
RealStone classic Stonehenge Style benches add a strong architectural element to the serious garden setting. Each bench is like a piece of art, never to be duplicated and each is made out of the same single stone. They come in three different sizes, Small (Single Pedestal), Medium (Two Pedestal), and Large (Two Pedestal with Back).

Green Product Data for Garden Benches<BR><BR>

Water Features

RealStone, LLC Water Features<BR><BR>
click to enlarge
There is no better way to create a calming outdoor environment than combining the beauty of all natural stone with the natural sound of moving water. RealStone Water Features are created from hand-selected, over-sized stones that are crafted into one-of-a-kind backyard tension stress releasers. The colorful glacial till granite makes these water features something to feature.

Green Product Data for Water Features<BR><BR>

Tech Info



Green Product Data for Tech Info<BR><BR>

Installation Instructions



Green Product Data for Installation Instructions<BR><BR>

Gallery



Green Product Data for Gallery<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-13








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget