| Products |
Trade Name |
Description  |
Content |
Mobile Lifts
|
|
|
|
|
|
|
|
|
|
|
ST 1060
|
A set of ST 1060 mobile lifting columns has a control box on each column, enabling operation from any of the columns. It is possible from any column to operate the columns individually, in pairs or all at once.
The control boxes are standard IP 65 splash proof. With one set of four columns you have a lifting capacity of 24 tonnes at your fingertips.
|
|
|
|
|
|
|
|
ST 1073
|
A set of ST 1073 mobile column lifts has a control box on every column. It is possible from any column to operate the columns individually, in pairs or all at once.
The control boxes are standard IP 65 splash proof. With one set of four column lifts you have a lifting capacity of 29 tonnes at your fingertips.
|
|
|
|
|
|
|
|
ST 1082
|
A set of ST 1082 mobile lifting columns has a control box on every column, enabling operation from any of the columns.
It is possible from any column to operate the columns individually, in pairs or all at once. The control boxes are standard IP 65 splash proof. With one set of four lifting columns you have a lifting capacity of 32.8 tonnes at your fingertips.
|
|
|
|
|
|
|
|
ST 1082 Batt
|
Battery: Allows operation without a building power supply. (Three phase and/or single phase power source is done away with!) Every column is equipped with two long-life deep cycle batteries in combination with a charger.
With fully charged batteries it is possible to lift a vehicle at full capacity up to 18 cycles. Simply plug the column into any 110 VAC outlet each evening and the column will be fully charged and ready to work the next day. Utilizes commonly available deep cycle batteries (group 30).
|
|
|
|
|
|
|
|
ST 1100
|
The ST 1100 is specially designed to hoist vehicles such heavy trucks. The system is standard capable of expansion to 6, 8 or more columns, so that it can also be used to hoist multiple axle vehicles used in e.g. army, airport industry.
|
|
|
|
|
|
|
|
ST 1175
|
The ST 1175 is specially designed for hoisting aircraft tractors, mining machines, locomotives, etc. The system is standard capable of expansion to 6, 8 or more columns.
|
|
|
|
|
|
Wireless Mobile Column Lift
|
|
|
|
|
|
|
|
|
|
|
ST 1060FWF
|
A set of ST 1060FWF mobile lifting columns has a control box on every column, enabling operation from any of the columns.
It is possible from any column to operate the columns individually, in pairs or all at once. The control boxes are standard IP 65 splash proof. With one set of four lifting columns you have a lifting capacity of 24 tonnes at your fingertips.
|
|
|
|
|
|
|
|
ST 1073
|
A set of ST 1073FWF mobile lifting columns has a control box on every column, enabling operation from any of the columns.
It is possible from any column to operate the columns individually, in pairs or all at once. The control boxes are standard IP 65 splash proof. With one set of four lifting columns you have a lifting capacity of 29 tonnes at your fingertips.
The ST 1073FWF is specially designed to hoist vehicles such as buses, heavy trucks and aircraft tractors. The system is standard capable of expansion to a maximum of 8 columns per set.
|
|
|
|
|
|
|
|
ST 1082W
|
A set of ST 1082W mobile lifting columns has a control box on every column, enabling operation from any of the columns.
It is possible from any column to operate the columns individually, in pairs or all at once. The control boxes are standard IP 65 splash proof. With one set of four lifting columns you have a lifting capacity of 32.8 tonnes at your fingertips.
The ST 1082W is specially designed to hoist vehicles such as buses, heavy trucks and aircraft tractors. The system is standard capable of expansion to a maximum of 8 columns per set.
|
|
|
|
|
|
|
|
ST 1100FWF
|
A set of ST 1100FWF mobile lifting columns has a control box on every column, enabling operation from any of the columns.
It is possible from any column to operate the columns individually, in pairs or all at once. The control boxes are standard IP 65 splash proof. With one set of four lifting columns you have a lifting capacity of 40 tonnes at your fingertips.
The ST 1100FWF is specially designed to hoist vehicles such as heavy trucks and aircraft tractors. The system is standard capable of expansion to a maximum of 8 columns per set.
|
|
|
|
|
|
|
|
ST1065W
|
To cater for large wheel diameters & broad tire treads the new lift has specially extended and wider, fixed pick-up forks. These modifications now allow vehicles with 31 - 72 inch tires and tread widths of up to 20 inches lifted to a maximum height of 69 inches in 89 seconds.
|
|
|
|
|
|
In-ground Lifts
|
|
|
|
|
|
|
|
|
|
|
ECO-60
|
- 2 Scissor Lift
- 60,000 lb. capacity
- Requires only 7 gallons of hydraulic oil
- Pit depth is ony 34" deep and 50" wide
- ALI/ETL safety certified and meets ALI/ANSI ALCTV 2006
- The ECOLIFT is ecologically friendly and is intended to reduce carbon footprints.
|
|
|
|
|
|
|
|
|
ECO-90
|
- 3 Scissor Lift
- 90,000 lb. capacity
- Requires only 10.5 gallons of hydraulic oil
- Pit depth is only 34" deep and 50" wide
- Multiple configurations available
- ALI/ETL safety certified and meets ALI/ANSI ALCTV 2006
- The ECOLIFT is ecologically friendly and is intended to reduce carbon footprints.
|
|
|
|
|
|
|
Telesc./Plunger Inground Lifts
|
|
|
|
|
|
|
|
|
|
|
HVZ214BTRG
|
- 2-Ram Lift
- Lifting Capacity per ram: 32,000 lbs.
- Single Stage Piston
- Concrete Installation
- Stroke: 75"
- Piston Diameter: 8 3/8"
- Working Pressure: 700 psi
- Installation Depth: 93"
- Head Plate Height: 2 3/4"
|
|
|
|
|
|
|
|
|
HVZ214/190BTRG
|
- 2-Ram Lift
- Lifting Capacity Per Ram: 32,000 lbs.
- Telescopic Piston
- Concrete or Steel Cassette Installation
- Stroke: 75"
- Piston Diameter: 8 3/8" - 7 1/2"
- Working Pressure: 800 psi
- Installation Depth:57"
- Head Plate Height: 2 3/4"
|
|
|
|
|
|
|
|
|
HVD214BTRG
|
- 2-Ram Lift
- Lifting Capacity per ram: 32,000 lbs.
- Single Stage Piston
- Concrete Installation
- Stroke: 75"
- Piston Diameter: 8 3/8"
- Working Pressure: 700 psi
- Installation Depth: 93"
- Head Plate Height: 2 3/4"
|
|
|
|
|
|
|
|
|
HVD214/190BTRG
|
- 3-Ram Lift
- Lifting Capacity per ram: 32,000 lbs.
- Telescopic Piston
- Concrete or Steel Cassette Installation
- Stroke: 75"
- Piston Diameter: 8 3/8" - 7 1/2"
- Working Pressure: 800 psi
- Installation Depth: 57"
- Head Plate Height: 2 3/4 inches
|
|
|
|
|
|
|
|
|
HVZ-214/22BTRG
|
- 2-Ram Lift
- Lifting Capacity per ram: 50,000 lbs.
- Single Stage Piston
- Concrete or Steel Installation
- Stroke: 75"
- Piston Diameter: 8 3/8"
- Working Pressure: 1,000 psi
- Installation Depth: 93"
- Head Plate Height: 2 3/4"
|
|
|
|
|
|
|
|
|
HVZ214BTRG
|
- 2-Ram Lift
- Lifting Capacity per ram: 32,000 lbs.
- Single Stage Piston
- Concrete Installation
- Stroke: 75"
- Piston Diameter: 8 3/8"
- Working Pressure: 700 psi
- Installation Depth: 93"
- Head Plate Height: 2 3/4"
|
|
|
|
|
|
|
Parallelogram Lifts
|
|
|
|
|
|
|
|
|
|
|
Vega 120 Series
|
- 26,000 lbs. Capacity
- Runway length available in 23 and 26 foot lengths
|
|
|
|
|
|
|
|
|
Vega 180 Series
|
- 40,000 lbs. Capapcity
- Runway length available in 28 Feet
|
|
|
|
|
|
|
|
|
Vega 240 Series
|
- 50,000 lbs. Capacity
- Runway lengths available in 26, 32, 35, and 48 feet
|
|
|
|
|
|
|
|
|
Vega 340 Series
|
- 75,000 lbs. Capacity
- Runway lengths available in 30, 48 and 50 feet
|
|
|
|
|
|
|
|
|
Vega 450 Series
|
- 99,000 lbs. capacity
- Available in 42 foot runways
|
|
|
|
|
|
|
|
|
Vega 520 Series
|
- 115,000 lbs. capacity
- Available in 42 foot runways
|
|
|
|
|
|
|
HD 4-Post lifts
|
|
|
|
|
|
|
|
|
|
|
ST 4120
|
The hydraulic system for this new lift has been developed from scratch. This lift is the first from Stertil-Koni where all four cylinders are provided with oil coming from the central operation console. This system ensures a safe and very smooth movement during lifting and lowering of the lift.
The lift comes from the factory partly preassembled so that installation time is brought down to a minimum. Both platforms can be adjusted to optimise the working space between the platforms from min 800 mm to maximum 1650 mm.
|
|
|
|
|
|
|
|
ST 4175
|
he ST 4175 is one of the vehicle lifts that is designed free of cross beams. This ensures perfect access to vehicles and the lift. Because there are no cross beams, the ideal width for the setup can be easily chosen, depending on the type of vehicles to be serviced. The vehicle lift has a drive-on height of just 240 mm.
Controlling the lift is made easy and safe for the user from the well-positioned control panel. The vehicle lift is entirely electronically controlled.
|
|
|
|
|
|
|
|
ST 4250
|
The ST 4250 is one of the vehicle lifts that are free of cross beams. This ensures perfect access to vehicles and the lift. Because there are no cross beams, the ideal working width for the setup can be easily chosen, depending on the type of vehicles to be serviced.
The vehicle lift has a drive-on height of just 280 mm for the 6 m, 8 m and 9 m tracks, and 325 mm for the 10 m and 11.5 m tracks.
|
|
|
|
|
|
2-Post Lifts
|
|
|
|
|
|
|
|
|
|
|
SK 2070
|
- The SK2070 hydraulic 2-post vehicle lift has a lifting capacity of 16,000 lbs.
- The SK2070 is equipped with two hydraulic cylinders and an electronically controlled synchronization system.
- The SK2070 is available with single telescopic lifting arms (SK2070AB) or double telescopic lifting arms
(SK 2070A).
- There is no fixed upper crossbar, so that a variable set-up width is possible from a minimum of 110 inches to a maximum of a 126 inches between the posts. The SK2070 can thus be modified to fit the available space in the workshop. Through its construction, totally without threshold, combined with the maximum lifting height of 79", every mechanic can work in maximum comfort.
- The fully symmetric vehicle lift comes standard with two stackable pick-up extensions.
|
|
|
|
|
|
|
|
|
SK 2082
|
- The SK2082 hydraulic 2-post vehicle lift has a lifting capacity of 18,000 lbs.
- The SK 2082 is equipped with two hydraulic cylinders and an electronically controlled synchronization system.
- The SK 2082 is available with single telescopic lifting arms. There is no fixed upper crossbar, so that a variable set-up width is possible from a minimum of 110 inches to a maximum of 126 inches between the posts.
- The SK 2082 can thus be modified to fit the available space in the workshop and/or the vehicle program. Through its construction totally without threshold combined with the maximum lifting height of 79", every mechanic can work in maximum comfort.
- The fully symmetric vehicle lift comes standard with two stackable pick-up extensions.
|
|
|
|
|
|
|
Stertil-Koni SKYLIFT
|
|
|
|
|
|
|
|
|
|
|
SKY-200
|
The SKY-200 is free of crossbeams and posts. This ensures the best possible access to vehicles and the lift. Because there are no cross beams and posts, the ideal working width for the setup can be easily chosen, depending on the type of vehicles to be serviced.
|
|
|
|
|
|
|
|
SKY-250
|
The SKY-250 is free of cross beams and posts. This ensures the best possible access to vehicles and the lift. Because there are no cross beams, the ideal working width for the setup can be easily chosen, depending on the type of vehicles to be serviced.
|
|
|
|
|
|
Accessories
|
|
|
|
|
|
|
|
|
|
|
|
Jacking beams provide the ability to raise the vehicle off the platforms to allow wheel removal and other types of maintenance.
|
|
|
|
|
|