A&S, LLC
P. O. Box 1086
Scottsdale, AZ 85252-1086
| |
| Phone: | 480-941-8763
|
| Fax: | 480-874-5287 |
| |
|
|
|
Overview:
A&S, LLC prides itself on using proven innovative technologies and materials to build environmentally friendly, energy efficient residential and commercial buildings, and water treatment systems.
A&S has the enginnering expertise and experience to adapt and build using new and innovative construction products and building techniques. The expertise of over 90 years combined of experience in the construction business gives A&S a solid foundation and proven record of accomplishment.
ALL OF OUR SYSTEMS ADAPT THEMSELVES PERFECTLY TO THE AFFORDABLE/WORKFORCE HOUSING MARKETS.
"Green" is the new requirement in construction today. A&S can help you meet your sustainability requirements.
* ICBO, IBC, and IRC Approved
| Products |
Trade Name |
Description |
Content |
|
|
|
Steel reinforced ISO containers offer enormous structural strength advantages over traditional wood, steel, and concrete building systems...at a fraction of the cost.
The recycled shipping containers are built to be stacked up to 9 stories and to withstand hurricane force winds...The steel supports and wall construction material offers an extremely high level of fire resistance...All units ordered and built-out by A&S have 6" centers for floor support and welded steel columns on the four corners...Because of this structural strength the foundation or pad design is simplier and less expensive allowing for more of the building budget to go towards exterior design and interior finishes.
The inherent modularity of design capabilities allows A&S to prepare and build-out the containers at our plant with delivery directly to the building project site...further reducing on-site construction costs and time.
Steel construction throughout also offers: fire resistance, insect resistance, mold resistance using mold retardent drywall, and virtually unlimited life-span.
|
|
|
|
|
|
|
|
|
A&S's experience with concrete tilt-up construction goes back to the days of its beginning use in building. Dr. John Alexander was an orginial designer and engineer for the use of this technology which is now used throughout the world as a cost-effective, resilient, and strong format for building shells and large internal building components.
Today's concrete tilt-up comes in various forms. A&S specializes in light-weight concrete tilt-up concrete panels which we manufacture at our plant or on the construction site.
Light-weight tilt-up offers numerous advantages over "stick" construction: fire resistance, insect resistance, water resistance, strength and durabililty, sustainability by using natural materials which are plentiful, and up to 50% lighter than standard concrete tilt-up.
Stand Alone or In Combination With ISO Container Technologies
|
|
|
|
|
|
|
|
|
ICF panels come in varying widths and forms. They offer outstanding insulating R Values as well as the strength of concrete support.
NOTE:
Available in Mexico Only:
Although A&S no longer manufactures ICF panels in the United States, we do offer our years of expertise in design and construction in this particular building technology through consulting and construction contracting.
|
|
|
|
|
|

Last Update: 2008-05-09
|
|
|