IPS Corporation
Metacrylics Energy Efficient Coatings

CONTACT INFO

CONTENT

COMPANY OVERVIEW

Since 1976, Metacrylics® has set the standard for the energy efficient coatings industry. With innovative formulations and Total Service™ technical support, Metacrylics® combines the highest quality acrylic and silicone product with the most comprehensive customer and installer support. For over 40 years, Metacrylics® has consistently delivered on its goal of supplying sustainable roofing solutions with the highest level of performance. Metacrylics® is a subsidiary of IPS® Corporation, and operates in Gilroy, California.

ALL PRODUCTS

{{this.show}} {{this.hide}} Acrylic Coatings

Acrylic White Cool Roof Top Coats image

Acrylic White Cool Roof Top Coats - Metacrylics®

Why Metacrylics Fluid Applied?
Metacrylics acrylic coatings offer a fully adhered monolithic sustainable "Cool Roof" solution. Metacrylics acrylic coatings are uniquely formulated with the highest quality ingredients to provide maximum energy efficiency and longevity. The protective membrane reduces roof and interior temperatures, reduces thermal shock and protects the roof from harsh environmental elements and ponding water. Metacrylics coatings can virtually halt the degradation and aging of the original roof system, eliminating the need for costly repairs, tear-offs and landfill waste.

No Zinc Oxide
The Environmental Protection Agency (EPA) has identified zinc oxide as a hazardous waste material. Metacrylics acrylic coatings are formulated without using zinc oxide and other hazardous chemicals. By avoiding the use of zinc oxide, Metacrylics acrylic coatings provide
  • Better adhesion in ponding conditions
  • Reduced chalking to prevent the premature breaking down of the coating
  • Added fungicides for increased mold and mildew resistance

Withstands Ponding Water
Because of the durability of Metacrylics acrylic coatings, there is no warranty exclusion for ponding. Unlike most acrylic coatings, Metacrylics was formulated to withstand ponding water. Although acrylic is water based, no Metacrylics formulation is thinned down with added water or plasticizers to artificially enhance the product's flexibility.

Quality Is Never Sacrificed
Metacrylics uses the finest grade 5-part polymer resin and titanium dioxide available, along with other high quality ingredients. All products are manufactured under strict quality control, with samples monitored by UL to ensure they meet quality standards set by ICBO and Metacrylics.

Easy Application All Metacrylics acrylic coatings can be sprayed or applied with a brush or roller on a wide range of surfaces. See a list of applications here.

Depending on the condition of the existing roof, a Metacrylics acrylic coating can either be reinforced with polyester fabric or applied without any reinforcement.
Metacrylics Extreme Performance Acrylic Coating image

Metacrylics Extreme Performance Acrylic Coating

Metacrylics Extreme Performance is a premium reflective acrylic coating formulated with a higher percentage of titanium and acrylic resin than other Metacrylics formulas to withstand ponding conditions, provide additional resistance to debris, and increase durability, reflectivity, and elongation. Unlike other top coats in the market, no added fillers are used.

Extreme Performance produces a fully adhered, monolithic roof membrane for maximum solar reflectivity that remains durable during harsh weather events and reduces roof and internal temperatures. Extreme Performance has renewable warranty options up to 30 years.

Metacrylics does not use zinc oxide in its formulations. In addition to providing an environmentally friendly product, no zinc oxide means better adhesion in ponding conditions, reduced chalking, and the ability to add in fungicides for mold and mildew prevention.

Metacrylics Extreme Performance:
  • Highest reflectivity
  • Highest adhesion
  • Highest debris resistance
  • Withstands ponding

Data Sheet
Color Options
Metacrylics Extreme Weather Acrylic Coating image

Metacrylics Extreme Weather Acrylic Coating

Metacrylics Extreme Weather acrylic coating has 40 years of proven performance as an energy efficient, monolithic roofing system. Formulated with advanced acrylic polymers and without hazardous waste materials like zinc oxide, Metacrylics Extreme Weather acrylic is the leading sustainable cool roof solution.

Metacrylics Extreme Weather is formulated with the finest grade acrylic resins and meets strict quality control standards. Due to its proven longevity in the field, Extreme Weather has renewable warranty options up to 30 years.

Metacrylics does not use zinc oxide in its formulations. In addition to providing an environmentally friendly product, no zinc oxide means better adhesion in ponding conditions, reduced chalking, and the ability to add in fungicides for mold and mildew prevention.

Metacrylics Extreme Weather:
  • Better performance
  • Better durability
  • Withstands ponding

Data Sheet
MSDS Sheet
Metacrylics Contractor Grade Acrylic Membrane image

Metacrylics Contractor Grade Acrylic Membrane

Metacrylics Contractor Grade Acrylic is formulated without zinc oxide and with high grade polymers and titanium to provide a durable protective membrane that reflects heat and UV rays. Contractor Grade produces a fully adhered, monolithic membrane that protects the roof from harsh environmental elements like ponding water, and helps to reduce the temperatures of the roof and interior.

Metacrylics does not use zinc oxide in its formulations. In addition to providing an environmentally friendly product, no zinc oxide means better adhesion in ponding conditions, reduced chalking, and the ability to add in fungicides for mold and mildew prevention.

Metacrylics Contractor Grade:
  • Solid adhesion
  • Solid durability
  • Competitive reflectivity

Data Sheet
MSDS Sheet

Metacrylics Acrylic Roof & Tile Sealer

Metacrylics Acrylic Roof & Tile Sealer is a water-based acrylic coating used as a seal or topcoat for both interior and exterior roof and tile surfaces. Roof & Tile Sealer is used to seal, strengthen, and restore tile roofs, decks, and walkways to improve the performance and look of the current surface.

Roof & Tile Sealer seals the roof or deck helping to prevent damage caused by increased weight loads and moisture. Roof & Tile Sealer is available in clear and 36 colors.

Metacrylics does not use zinc oxide in its formulations. In addition to providing an environmentally friendly product, no zinc oxide means better adhesion in ponding conditions, reduced chalking, and the ability to add in fungicides for mold and mildew prevention.

Data Sheet
MSDS Sheet

{{this.show}} {{this.hide}} Silicone Coatings

Silicone Coatings image

Silicone Coatings - Metacrylics®

Why Metacrylics™ Silicone?

Metacrylics High Solids Silicone is a low VOC fluid applied coating designed for better adhesion and labor-saving installation. This moisture-cured coating is formulated with high volume solids (98%) to provide superior durability, reflectivity, weatherproofing, and UV and debris resistance.

Time & Labor Savings
Metacrylics HS Silicone requires no fabric reinforcement or primers for most installations, cutting down on time and labor requirements. Always consult with Metacrylics to determine if a primer is needed before installation.

Metacrylics HS Silicone offers faster cure times for installations in areas where approaching weather is a concern.

Better Adhesion
Metacrylics HS Silicone has better adhesion capabilities to silicone and can be used over existing Metacrylics coatings or other existing coatings when the surface is correctly prepared.

Easy Application
This product can be sprayed, brushed, or rolled on a variety of roof surfaces. In most cases, no fabric reinforcement or primer is needed.
Metacrylics High Solids Silicone Top Coat image

Metacrylics High Solids Silicone Top Coat

Metacrylics High Solids Silicone is a low VOC, single-component silicone elastomer coating formulated with high volume solids to provide superior reflectivity, durability, weatherproofing, and UV resistance. Metacrylics HS Silicone withstands ponding water, resists debris, provides better adhesion when re-coating silicone coated roofs, and does not require the use of fabric reinforcement or primers for most installations. Metacrylics HS Silicone offers faster cure times for installations in areas where approaching weather is a concern.

Data Sheet
MSDS Sheet

{{this.show}} {{this.hide}} Gels/Liquid Flashing

Acrylic Gel image

Acrylic Gel

Metacrylics Acrylic Gel, a reflective elastomeric mastic, is used to waterproof and seal all penetration details for Metacrylics roof coating systems. Acrylic Gel is highly adhesive and resistant to UV, thermal shock, and moisture. Acrylic Gel is easy to tool and install, and is available in white, gray, and clear. Like all Metacrylics products, Acrylic Gel is formulated with high quality resins and without zinc oxide. Because Acrylic Gel does not contain zinc oxide, it is safer for the environment and provides better adhesion to certain surfaces.

Data Sheet
MSDS Sheet
Silicone Gel  image

Silicone Gel

Metacrylics Silicone Gel is a high solids, single component flashing membrane used for waterproofing and sealing penetration details for Metacrylics Silicone roofing systems. Silicone Gel is designed as an easy to-install liquid flashing to provide leak protection in difficult areas.

Data Sheet

{{this.show}} {{this.hide}} Fabrics

Fabrics image

Fabrics

Metacrylics Polyester Fabrics provide the ideal combination of strength and elongation for Metacrylics roof and deck systems.

Industrially Knit METACRYLICS W201 is an industrially knit fabric designed to prevent moisture penetration with a higher elongation and strength than standard fabrics. W201 is flexible in every direction and is ideal for use on any smooth or irregular roofing surface. W201 also offers a better perm-rate than other fabrics, giving the system an added layer of strong reinforcement that does not absorb as much coating as standard fabrics.

Soft
METACRYLICS T272 is a soft stitched polyester fabric that conforms to irregular roof surfaces, as well as embedded gravel. T272 is easy to handle and apply.

Medium
METACRYLICS T325 is a medium stitched polyester fabric that can be used on smooth or mildly irregular roofing surfaces. T325 is easy to handle and apply.

Firm
METACRYLICS T326 is a firm stitched polyester fabric with a sturdy finish to help reduce wrinkles during application. T326 is ideal for smooth roofing surfaces, offering a clean, wrinkle-free roof. T326 is easy to handle and apply.

Data Sheet
MSDS Sheet

{{this.show}} {{this.hide}} Base Coats

Clear Base  image

Clear Base

Metacrylics Clear Base is a highly adhesive transparent acrylic coating that can be used on almost any roofing surface. Clear Base is a protective base coating that can also be used as a primer. Like all Metacrylics coatings, Clear Base is formulated with high quality resins and without zinc oxide. Because Clear Base does not contain zinc oxide, it is safer for the environment and provides better adhesion to certain surfaces. Metacrylics Clear Base can be sprayed, brushed, or rolled.

Data Sheet
MSDS Sheet
Gray Base image

Gray Base

Metacrylics Gray Base is a highly adhesive protective coating that can be applied on almost any roof surface. Gray Base is a water-based acrylic elastomeric coating. Like all Metacrylics coatings, Gray Base is formulated with high quality resins and without zinc oxide. Because Gray Base does not contain zinc oxide, it is safer for the environment and provides better adhesion to certain surfaces. Metacrylics Gray Base can be sprayed, brushed, or rolled.

Data Sheet
MSDS Sheet

{{this.show}} {{this.hide}} Primers

Bleed Blocker Primer

Metacrylics Bleed Blocker Primer is formulated for asphalt based roofs. Bleed Blocker Primer provides resistance to asphalt staining and improves the adhesion of the coating to the existing roof surface.

Data Sheet
TPO Primer image

TPO Primer

Metacrylics TPO Primer is designed to provide optimal adhesion to weathered thermoplastic polyolefin (TPO) roofing. TPO Primer is ideal for blister resistance on TPO roofing membranes that have been weathered for at least four years.

Like all Metacrylics products, TPO Primer is formulated with high quality resins and without zinc oxide.

Data Sheet
MSDS Sheet
EPDM Rinse image

EPDM Rinse

Metacrylics EPDM Rinse is a primer that improves the coating adhesion to black ethylene propylene diene monomer (EPDM) rubber roof membrane. EPDM Rinse is designed for use with Metacrylics Acrylic or Silicone coatings. EPDM rinse pulls carbon from membrane allowing for better adhesion of the coating.

Data Sheet
MSDS Sheet

Polyurethane Primer

Metacrylics Polyurethane Primer is a two-component, high solids penetrating primer. Polyurethane Primer is the ideal primer for re-coating existing urethane roof systems. Polyurethane Primer provides a fast recoat time and excellent inter-coat adhesion.

Data Sheet
Black Primer image

Black Primer

Metacrylics Black Primer is a rust inhibiting, highly adhesive primer that can be used on a variety of roofing, decking, and asphalt pavement surfaces. Once cured, Black Primer has no surface tackiness and can be walked or driven on.

Data Sheet

Epoxy Primer

Metacrylics Epoxy Primer is a two-component, water-based penetrating primer. Epoxy Primer is a rust inhibitor, bleed blocker, and offers quick cure and re-coat times.

Data Sheet
Roof & Tile Primer image

Roof & Tile Primer

Roof & Tile Primer is a penetrating primer that enhances the adhesion characteristics of Metacrylics Roof & Tile Sealer coating to the existing roof surface.

Like all Metacrylics products, Roof & Tile Primer is formulated with high quality resins and without zinc oxide.

Data Sheet
MSDS Sheet


password:  
Last Update: 2017-11-15