Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Accelerated Building Technologies, LLC

1550 Coraopolis Heights Rd.
Moon Township, PA 15108
 
Toll Free:888-9accelE (888-922-2353)
Phone:412-490-5037
Fax:412-490-5066
 
accel-E™ Steel Thermal Efficient Panel by Accelerated Building Technologies, LLC
request catalogRequest
Catalog
    send email Send Message to
Accelerated Building Technologies, LLC
   
   
 
Web Site: www.accbt.com
e-mail: send email
      Specs for accel-E™ Steel Thermal Efficient Panel       LEED product data for accel-E™ Steel Thermal Efficient Panel      
Overview:
Accelerated Building Technologies was formed by two leading building materials manufacturers, combining the talent, resources and knowledge of Dietrich Metal Framing, a Worthington Industries Company and NOVA Chemicals. Utilizing Dietrich’s expertise in cold-formed steel framing and NOVA Chemicals’ knowledge of expandable polystyrene (EPS) insulation, Accelerated Building Technologies has developed the accel-E™ Steel Thermal Efficient Panel (S.T.E.P.) wall system to streamline the construction process and improve thermal performance.

Featured Product: Exceptional durability...Greater energy efficiency...All in one S.T.E.P.

Products Trade Name Description Content

Wall Panel System

accel-E™ Wall Panel System

accel-E
Accelerated Building Technologies, LLC <I>accel-E</I>™ Wall Panel System<BR><BR>
click to enlarge
Combining the strength and performance of cold-formed steel framing with the superior insulation properties of expanded polystyrene (EPS), the accel-ESteel Thermal Efficient Panel is a high-performance building product that is strong, lightweight, energy efficient and cost-efficient. The accel-ESTEP wall system simplifies multiple installation processes into one, resulting in reduced labor costs and shortened construction cycles. In addition the accel-E™ wall system is ideal for demising walls in factories and warehouses.

Specs for <I>accel-E</I>™ Wall Panel System<BR><BR> Green Product Data for <I>accel-E</I>™ Wall Panel System<BR><BR>

Cost Effective

Accelerated Building Technologies, LLC Cost Effective<BR><BR>
click to enlarge
Because the engineers and designers of ACCELERATED Building Technologies work with your plans, the entire system is pre-cut to the specific requirements of your project. That means there is minimal waste. You pay for only what you need while virtually eliminating disposal costs. In addition, since the a accel-ESTEP wall system simplifies framing, insulation and sheathing to one process, you can benefit from less overhead and shorter construction cycles.

Resists Mold, Termites, Other Insects and Rodents
Unlike wood and other organic materials, the accel-ESTEP wall system resists mold, termites, other insects or rodents, and won’t rot or decay.

Customer Satisfaction

Accelerated Building Technologies, LLC Customer Satisfaction<BR><BR>
click to enlarge
Owners will realize the benefits of the accel-ESTEP wall panel system immediately
  • Energy efficient — heating and cooling bills can be reduced drastically
  • Comfort — structures are less “drafty” and provide enhanced sound insulation
  • Lower insurance premiums
  • Potential increased return on investment for property owners
  • Peace of mind, knowing that they built their structure with a sustainable building solution
  • Environmentally friendly, made from recycled materials


Faster Installation Time

Accelerated Building Technologies, LLC Faster Installation Time<BR><BR>
click to enlarge
Lightweight and easy to handle, accel-ESTEP wall system is specially designed for your project, so the panels install fast… in fact, one crew can handle the entire job. Factory-cut window and door openings with pre-cut and preassembled headers and jambs are provided. Panels include pre-punched openings for electrical and plumbing mechanicals.

Reduces Construction Defects

Accelerated Building Technologies, LLC Reduces Construction Defects<BR><BR>
click to enlarge
Unlike conventional construction techniques that can lead to shrinking and twisting, accel-ESTEP wall system combines proven steel framing technology with the strength of expanded polystyrene. This unique union of time-tested materials provides a stiffer, more rigid construction and stronger screw retention, so walls are consistently straight during construction, and throughout the life of the structure.

Energy Efficient

Accelerated Building Technologies, LLC Energy Efficient<BR><BR>
click to enlarge
The accel-ESTEP wall system has been designed to provide exceptional energy efficiency, helping lower heating and cooling costs while virtually eliminating unwanted air infiltration and drafts.

Energy Efficient Contributor to LEED

Accelerated Building Technologies, LLC Energy Efficient Contributor to LEED<BR><BR>
click to enlarge
The Leadership in Energy and Environmental Design (LEED) Green Building Rating System™ is the nationally accepted benchmark for the design, construction, and operation of high performance green buildings.

The accel-E™ Steel Thermal Efficient Panel (S.T.E.P.) wall system may contribute to as many as three of the six LEED® categories using the Green Building Rating System for New Construction & Major Renovations Version 2.2.

Green

Accelerated Building Technologies, LLC Green<BR><BR>
click to enlarge
Made from 100% recyclable materials.

Environmentally Friendly

Accelerated Building Technologies, LLC Environmentally Friendly<BR><BR>
click to enlarge
Non-toxic and Safe
  • Non-toxic and totally inert
  • Contains no Chlorofluorocarbons (CFCs) or Hydrofluorocarbons (HCFCs)
  • No health danger during installation
  • Creates no pathogenic dust
  • Will not damage the ozone layer


Fire Resistance

Accelerated Building Technologies, LLC Fire Resistance<BR><BR>
click to enlarge
Improved fire resistance over wood framing.

Project Gallery

Project Gallery





spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-09








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget