Search for:

Search by:
Company/Trade Name
Product Type

IceStone, LLC

Brooklyn Navy Yard
63 Flushing Ave.
Unit 283, Bldg. 12
Brooklyn, NY 11205
 
Phone:718-624-4900
Fax:718-624-4002
 
Web Site: icestoneusa.com
countertops and backsplashes by IceStone, LLC
send email   send email send email   request catalog
send email   USA repssend email   Canadian reps

SpecWizard for countertops and backsplashes                   Specs for countertops and backsplashes                   LEED product data for countertops and backsplashes                  

Overview:
IceStone® durable surfaces are a non-toxic concrete product and a sustainable alternative to mined or engineered stones. All IceStone durable surfaces are manufactured in the USA. Production of IceStone durable surfaces has diverted millions of pounds of glass from the waste stream and created new manufacturing jobs in New York City, where the facility and headquarters are based. IceStone is currently the only durable surface to achieve Cradle to Cradle ™ Gold, a comprehensive third-party certification that evaluates the sustainability of a product and the practices employed in manufacturing the product.

Products Trade Name Description Content

IceStone Durable Surfaces

Durable Surfaces Made From 100% Recycled Glass and Cement

IceStone®
IceStone, LLC Durable Surfaces Made From 100% Recycled Glass and Cement<BR><BR>
click to enlarge
IceStone is made with 100% recycled glass in a cement matrix to create a sustainable concrete surface. Each slab is pre-cast and measures 52.5” wide by 96” long by 1.25” thick. There are no resins or petrochemical binders in IceStone durable surfaces; IceStone is porous and must be properly sealed and waxed to prevent staining and etching. The fabrication and installation of IceStone durable surfaces is similar to that of natural stones. Applications of IceStone include countertops, bathroom vanities, tabletops, reception and transaction areas, and other applications where mined or engineered stones are used.

SpecWizard for Durable Surfaces Made From 100% Recycled Glass and Cement<BR><BR> Specs for Durable Surfaces Made From 100% Recycled Glass and Cement<BR><BR> Green Product Data for Durable Surfaces Made From 100% Recycled Glass and Cement<BR><BR>

Color Palette

Color Palette

IceStone, LLC Color Palette<BR><BR>
click to enlarge
IceStone’s current palette is comprised of two product lines containing 21 colors, ranging from subtle earth tones to vibrant, saturated hues. IceStone offers custom color services for projects requiring 50 or more slabs.

SpecWizard for Color Palette<BR><BR> Specs for Color Palette<BR><BR>

LEED Certification

LEED Certification

IceStone, LLC LEED Certification<BR><BR>
click to enlarge
IceStone durable surfaces can garner a project up to 7 LEED points due to the materia’s high recycled content, VOC-free nature, and Cradle to Cradle™ certification.

SpecWizard for LEED Certification<BR><BR> Specs for LEED Certification<BR><BR> Green Product Data for LEED Certification<BR><BR>

Frequently Asked Questions

FAQs

IceStone, LLC FAQs<BR><BR>
click to enlarge
SpecWizard for FAQs<BR><BR> Specs for FAQs<BR><BR>

Press

Press



SpecWizard for Press<BR><BR> Specs for Press<BR><BR>

Marketing Materials

Marketing Materials

IceStone, LLC Marketing Materials<BR><BR>
click to enlarge
Sample & Marketing Materials Request Form

SpecWizard for Marketing Materials<BR><BR> Specs for Marketing Materials<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2011-12-22
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget