Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Sonitec Inc.

85 Sargeant St.
P. O. Box 6141
Holyoke, MA 01041-6141
 
Toll Free:888-876-9655
Phone:413-532-6080
Fax:413-534-5893
 
water filtration by Sonitec Inc.
Canada/International Office

Sonitec Inc.

1400 Tees St.
St-Laurent, QC
Canada H4R 2B6
Toll free: 888-876-9655
Fax:         514-335-2295

request catalogRequest
Catalog
    send email Send Message to
Sonitec Inc.
   
   
 
Web Site: www.sonitec.com
e-mail: send email
      SpecWizard for water filtration

Automated Spec Writing

      Specs for water filtration       CAD for water filtration       LEED product data for water filtration      
Overview:
SONITEC Inc. was founded in 1986 to manufacture and offer innovative products and technologies aimed at improving the quality of water. Vortisand® filters remove suspended solids down to 0 0,45 micron. Their unique design provides high performance using a concept that combines centrifugal separation and sand filtration. Vortisand® filters are widely used for side stream cooling water filtration in order to improve the energy efficiency and environmental performances. Vortisand® filters are also used for other applications such as rainwater polishing, water reuse and pre RO.

Invest wisely – make the right choice the first time.

Products Trade Name Description Content

Water Filtration

VORTISAND®
Sonitec Inc.  Water Filtration
click to enlarge
Unique design provides high performance using a concept that combines centrifugal separation and sand filtration. Vortisand® filters are widely used for side stream cooling water filtration in order to improve the energy efficiency and environmental performances. Vortisand® filters are also used for other applications such as rainwater polishing, water reuse and pre RO.

Advantages
• Achieves very fine filtration (down to 0.45 micron) at high rate, using 80 to 90% less water for backwashing compared to traditional sand filters.
• Provides a filtration 10 to 20 times finer than traditional sand filters. Continuous filtering removes suspended solids.
• Reduced filtration flow rates required.
• Reduced backwash volumes reduce water usage and installation cost.
• Compact configuration for optimal space utilization.
• Low maintenance requirements.
• Easy Installation plug and play.
• Hundreds of worldwide satisfied customers (commercial, industrial and institutional).

SpecWizard for Water Filtration Specs for Water Filtration CAD Details for Water Filtration Green Product Data for Water Filtration

Applications

SpecWizard for <B>Applications</B> Specs for <B>Applications</B> Green Product Data for <B>Applications</B>

Green Applications

Sonitec Inc.  Green Applications
click to enlarge
Vortisand filters are widely used for cooling water side stream filtration, rainwater polishing and water reuse. Our filter has been used on several LEED certified buildings.

• Efficiency optimization of cooling / heating equipment with side stream filtration
• 5-10% energy saving by optimizing chiller efficiency
• Greenhouse gas emission reduction by reducing energy consumption
• 10-15% cooling water chemical reduction with 95% particle removal
• Rain Water polishing for flushing toilets and providing makeup water to the cooling tower
• Vortisand uses less water than conventional MM filter during the backwash

SpecWizard for Green Applications Specs for Green Applications Green Product Data for Green Applications

Cooling Water

Sonitec Inc.  Cooling Water
click to enlarge
Vortisand® filters are widely used for side stream cooling/heating water filtration in order to improve the energy efficiency and environmental performances.

Typically, 85-90% of the particles found in the recirculation water right before the heat exchangers (in normal operation) are smaller than 5 micron in size. Vortisand® is the best available system to solve your cooling water problem. Airborne contaminants can cause equipment to operate at higher costs. We normally use 5% side stream for standard condenser loops. • No need for oversizing to get the job done!

Vortisand® provides clean, clear water when used in conjunction with chemical treatment programs that chemical treatment alone cannot guarantee. Greater benefits result from very fine particle removal.

The chemical program enhances the need for finer filtration: iron precipitates when oxidized and creates a very fine crystal that is a fraction of a micron, then becomes larger and larger. But the iron particle circulating through the heat exchanger is very fine and it needs to be that way otherwise fouling occurs very quickly.

  • Achieve energy savings from improve exchanger efficicency
  • Optimize existing cooling system efficiency
  • Reducoperating and maintenance cost
  • Reduce downtime due to poor cooling efficiency or system contamination
  • Reduce risk of Legionella outbreaks
  • Get a higher ROI


  • SpecWizard for Cooling Water Specs for Cooling Water Green Product Data for Cooling Water

    Process Water

    Sonitec Inc.  Process Water
    click to enlarge
    With their unit concept that combines centrifugal separation and sand filtration, the VORTISAND® filters ensure a greater filtration than traditional sand filters and are widely used for various industrial water polishing processes.

    Vortisand® filters are also used for LEED applications such as rainwater polishing and greywater water reuse.

    SpecWizard for Process Water Specs for Process Water Green Product Data for Process Water

    Pre Ro

    Sonitec Inc.  Pre Ro
    click to enlarge
    VORTISAND® provides a filtration that is 10 to 20 times finer than the traditional sand filters. Its high performance results from a unique concept that combines centrifugal separation and sand filtration and this is what makes our filter the best available polishing solution to RO.

    SpecWizard for Pre Ro Specs for Pre Ro Green Product Data for Pre Ro

    Wastewater

    Sonitec Inc.  Wastewater
    click to enlarge
    Vortisand® filters are used for wastewater and water reuse applications where most BOD, oil and grease concentration have been previously treated.

    SpecWizard for Wastewater Specs for Wastewater Green Product Data for Wastewater

    Recreational

    Sonitec Inc.  Recreational
    click to enlarge
    Vortisand® filters achieve very fine filtration at high rate while requiring much less water than traditional swimming pool filters for backwashing. Finer sand is used without clogging resulting infiltration down to 2 microns compared to 10 - 15 microns for conventional pool filters.

    SpecWizard for Recreational Specs for Recreational Green Product Data for Recreational


    spacer
    your name:   password:   (available for clients only)



    Last Update: 2009-04-21








    ©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

    Never Forget