International Marble and Granite Supply Co. | marble and granite
2950 W. Grand Ave.
Chicago, IL 60622
| |
| Phone: | 773-252-2550 Ext. 250
|
| Fax: | 773-252-3873 |
| |
|
|
|
|
International Marble and Granite Supply Co. manufactures marble and granite building products relating to:
[ 04 ] Masonry
[ 04411 ] Marble*
[ 04412 ] Limestone*
[ 04413 ] Granite*
|

Last Update: 2009-01-23
|
marble and granite Related News:
| 2009-10-21 | TOTO’s new LUMINIST is a hybrid epoxy resin that combines the translucence of glass with exceptional impact-, heat-, and stain-resistance of a marble surface. |
| 2009-07-31 | Seal Krete's Granitex is ideally suited for patios, porches, balconies, pool decks, and even driveways. Granitex is extremely durable and ideal for areas that require slip-resistance, as it meets ADA requirements for non-slip surfaces. |
| 2009-07-10 | Bradley's Mills® introduces the Fusion line of decorative high-end commercial partitions. Fusion is a marriage of granite's natural beauty and the sleek style of stainless steel or baked enamel. Granite is the most durable material available for... |
| 2009-07-01 | LATAPOXY 310 Stone Adhesive was specified for the direct adhere install of massive granite slabs as the base of the Barbaro Memorial Statue at Churchill Downs in Louisville, Kentucky. |
| 2009-06-10 | The Community Banks of Colorado building located in Denver, CO features a bank on the ground level with office space on the floors above, and an exterior balcony on the third floor. The granite and glass structure features 8,000 square-feet of Bone... |
|