Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

The Ultimate Coatings Company

3020 Bridgeway
Suite 150
Sausalito, CA 94965
 
Phone:415-726-0551
Fax:415-460-9811
 
coatings and sealants by The Ultimate Coatings Company
request catalogRequest
Catalog
    send email Send Message to
The Ultimate Coatings Company
   
   
 
Web Site: www.ultimatecoatings.net
e-mail: send email
      Specs for coatings and sealants       LEED product data for coatings and sealants      
Overview:

America's Solar Reflective Paint and Roof Coatings Company

Global warming, rising fuel and energy costs, increasingly severe weather, upwardly mobile property values. Consider these issues of the 21st century as they affect the building you own, manage or are contracting to paint or build.

Our scientifically advanced, Solar Reflective coatings, Thermo-Seal™ & Eco-Therm™ Elastomeric, ensure these needs are met when applied by certified contractors for exterior concrete, stucco walls, plywood or metal, concrete tile and asphalt roofs. They are “green” technology products that exceed the newest California Title 24 energy efficiency regulations for commercial and residential buildings. Both these cool coatings lower roof and wall surface temperatures, reducing the need for cooling energy in air-conditioned buildings and make non-conditioned buildings more comfortable by reducing ceiling and wall cavity temperatures by as much as 50 degrees. Urban “Heat Island Effect” is reduced with use of these coatings. No finer energy efficient coating products than these are available.

THERMO-SEAL™ ~ was originally developed over 25 years ago for roofs in the scorching hot Australian Outback and humid, coastal Queensland. It is a concrete tile and metal roof maintenance paint system, which due to its high solar reflectance and roof coating durability, saves costs due to both reduced use of air-conditioning and by replacing an entire repaint cycle when used on exterior walls.

ECO-THERM™ ELASTOMERIC ~ is the highest elongation (elasticity) flat and low slope, fluid applied topcoat roof product on the market. It exceeds any wall coating specification where the combination of solar reflectance and crack bridging are needed over stucco, or concrete. Eco-Therm is custom colorable and available in a range of stock colors.

Products Trade Name Description Content

Roof Renewal System™

Thermo-Seal™ 1000

Thermo-Seal™
The Ultimate Coatings Company Thermo-Seal™ 1000<BR><BR>
click to enlarge
Solar Reflective, cross-linking, tintable and breathable, dirt shedding, thermoplastic acrylic coating system for concrete tile, clay tile, and metal roofs. Highly solar emissive with a rating of .70 to .91 depending upon color. (70 to over 90 percent of the sun’s heat is sent off from the coating surface). Low odor, low VOC, low toxic. Ethylene glycol free.

Specs for Thermo-Seal™ 1000<BR><BR> Green Product Data for Thermo-Seal™ 1000<BR><BR>

GlazeCoat

GlazeCoat 500
The Ultimate Coatings Company GlazeCoat<BR><BR>
click to enlarge
Clear, acrylic polymer sealant for use over Thermo-Seal tm 1000 thermoplastic coated roof tiles. It is an additional protective sealant and a lifespan enhancer. May be utilized singly over properly cleaned tiles. Low odor, Low VOC, low toxic. Ethylene glycol free.

Specs for GlazeCoat<BR><BR>

Eco-Therm™ Elastomeric for Roofs

Eco-Therm™ 2500
The Ultimate Coatings Company Eco-Therm™ Elastomeric for Roofs<BR><BR>
click to enlarge
Solar Reflective, tintable and breathable, high build, dirt resistant, elastomeric coating system for flat asphalt, urethane foam, elastomeric, fluid applied and concrete type roofs. Low odor, low VOC, low toxic. Ethylene glycol free.

Green Product Data for Eco-Therm™ Elastomeric for Roofs<BR><BR>

Wall Coating Systems

Thermo-Seal 1500™

Thermo-Seal 1500™
The Ultimate Coatings Company Thermo-Seal 1500™<BR><BR>
click to enlarge
Solar Reflective, cross-linking, tintable, and breathable, dirt shedding, thermoplastic acrylic coating system for use on concrete or stucco walls, and exterior wood trim. Same emission and reflection values as our Thermo-Seal 1000 product. Low odor, low VOC, low toxic. Ethylene glycol free.

Specs for Thermo-Seal 1500™<BR><BR> Green Product Data for Thermo-Seal 1500™<BR><BR>

Eco-Therm™ Elastomeric for Walls

Eco-Therm™ 2700
The Ultimate Coatings Company Eco-Therm™ Elastomeric for Walls<BR><BR>
click to enlarge
Solar Reflective, tintable, and breathable, dirt resistant, elastomeric coating system for concrete, stucco, plywood, and cinderblock walls. Low odor, low VOC, low toxic. Ethylene glycol free.

Specs for Eco-Therm™ Elastomeric for Walls<BR><BR> Green Product Data for Eco-Therm™ Elastomeric for Walls<BR><BR>

Epoxy Primer
(for Thermo-Seal™ 1500™)

Epoxy Primer 490
The Ultimate Coatings Company Epoxy Primer<BR>(for Thermo-Seal™ 1500™)<BR><BR>
click to enlarge
A clear, 100% solids, zero VOC, zero solvent, epoxy primer for consolidating deteriorated or older prepared concrete and stucco.

Specs for Epoxy Primer<BR>(for Thermo-Seal™ 1500™)<BR><BR>

Clear Masonary Sealer
(for Thermo-Seal™ 1000)

Clear Masonary Sealer 990 A breathable, acrylic sealant primer for concrete, stucco, tilt-up, concrete roof tiles and clay roof tiles.

Specs for Clear Masonary Sealer<BR>(for Thermo-Seal™ 1000)<BR><BR>

Bonding Primer
(for Thermo-Seal 1500™ and Eco-Therm™)

Bonding Primer 390 A tintable, cross-linking, high grab, acrylic primer system for concrete, new stucco, plywood walls and wood trim boards. Specs for Bonding Primer<BR>(for Thermo-Seal 1500™ and Eco-Therm™)<BR><BR>

California Title 24

The Ultimate Coatings Company California Title 24<BR><BR>
click to enlarge
Our Coatings and the effects of Solar Radiation on buildings.

Leed®

The Leed Standard creates incentives for use of new building technology.

Colors

The Ultimate Coatings Company Colors<BR><BR>
click to enlarge
Current Thermo-Seal Stock Color Chart of 28 Infrared Reflective colors.

News

Our latest product release, trade show schedule and company information.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23










Never Forget