Montigo® - The art of fireplaces
custom commercial & residential fireplaces

CONTACT INFO

27342 Gloucester Way
Langley, BC, Canada V4W 4A1
Toll Free: 800-378-3115

USA reps       Canadian reps      

COMPANY OVERVIEW

Innovative design, handcrafted with care, unique to each installation. From private luxury homes, to hotels, casinos, restaurants, and other public spaces, a fire feature is the heart of every warm and inviting space.

No other manufacturer has had such a consistent and dramatic impact on design trends. Many of the innovations taken for granted in the market today were originally developed by the commercial fireplace engineering team at Montigo.

ALL PRODUCTS

{{this.show}} {{this.hide}} Residential Fireplaces

Prodigy Series image

Prodigy Series - PC3

The Prodigy adds tranquility and warmth to your home. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambience even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.
Prodigy Series image

Prodigy Series - PC3ST

The Prodigy adds tranquility and warmth to your home. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambience even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.
Prodigy Series image

Prodigy Series - PC4

The Prodigy adds tranquility and warmth to your home. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambiance even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.
Prodigy Series image

Prodigy Series - PC4ST

The Prodigy adds tranquility and warmth to your home. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambiance even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.
Prodigy Series image

Prodigy Series - PC5

The Prodigy adds tranquility and warmth to your home. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambiance even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.
Prodigy Series image

Prodigy Series - PC5ST

The Prodigy adds tranquility and warmth to your home. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambiance even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.
Prodigy Series image

Prodigy Series - PC6

The Prodigy adds tranquility and warmth to your home. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambiance even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.
Prodigy Series image

Prodigy Series - PC6ST

The Prodigy adds tranquility and warmth to your home. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambiance even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.
Prodigy Series image

Prodigy Series - PC7

The Prodigy adds tranquility and warmth to your home. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambiance even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.
Prodigy Series image

Prodigy Series - PC7ST

The Prodigy adds tranquility and warmth to your home. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambiance even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.
Prodigy Series image

Prodigy Series - PRODIGY PC8

The Prodigy adds tranquility and warmth to your home. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambience even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.
Prodigy Series image

Prodigy Series - PC8ST

The Prodigy adds tranquility and warmth to your home. The linear burner produces a relaxing ribbon-like flame. Your desired media can completely cover the bed of the firebox, enhancing the ambiance even when the fireplace is not in use. Clean contemporary lines and frameless double glass design deliver breathtaking aesthetics. Finishing materials can be attached directly to the fireplace and brought down to the edge of the glass creating a stunning focal point without interruption.
P & PL Series image

P & PL Series - PL52DF

The PL-Series offers the power of customization. The PL52DF is a single side direct vent fireplace characterized by a landscape viewing area and offers the ability to add optional porcelain panels, multi-speed fans or flame modulation. A concealed ribbon burner allows the burner to be covered with glass media or optional speckled stones and driftwood. Rock or tile can be installed over the firebox frame for a clean minimalist look.
H Series image

H Series - H38DFPFC

The Peninsula a dimensional flame experience. The H-Series Peninsula is a multi-sided direct vent fireplace characterized by a unique three window viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.

{{this.show}} {{this.hide}} Commercial Fireplaces

C View image

C View - C1320PRC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1320ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1320STIO

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1420

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1420CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1420PRC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1420ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1520PRC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1520

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1520ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1520CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C320

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C320CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C320ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C320STIO

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C420

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C420ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C420STIO

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C420PFC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C420CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C520

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C520ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C520STIO

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C520PFC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C520PRC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C520CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C620

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C620ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C620CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C620PFC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C620STIO

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C720

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C720CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C720PFC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C720PRC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C720ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C*20ODD

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C720STIO

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1020

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C820

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1020CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C820ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1020PRC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C820STIO

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1020ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C820PRC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1020STIO

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C820PFC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1120

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C820CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1120CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1120PRC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1120ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1120STIO

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1220

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1220CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1220PRC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1220ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1220STIO

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1320

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C1320CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C920

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C920ST

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C920STIO

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C920PFC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C920PRC

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C View image

C View - C920CL/CR

With eight firebox configurations, multiple burner styles, and almost limitless possibilities for intake and termination, the C-View sets the gold standard for commercial fireplace installations.
C4W Series image

C4W Series - C4W3

Ideal for creating a show stopping centerpiece in any room, the C4W3 commercial fireplace system is a highly customizable four-sided unit that can be placed almost anywhere.
C4W Series image

C4W Series - C4W4

Ideal for creating a show stopping centerpiece in any room, the C4W4 commercial fireplace system is a highly customizable four-sided unit that can be placed almost anywhere.
C4W Series image

C4W Series - C4W5

Ideal for creating a show stopping centerpiece in any room, the C4W5 commercial fireplace system is a highly customizable four-sided unit that can be placed almost anywhere.
C4W Series image

C4W Series - C4W6

Ideal for creating a show stopping centerpiece in any room, the C4W7 commercial fireplace system is a highly customizable four-sided unit that can be placed almost anywhere.
C4W Series image

C4W Series - C4W7

Ideal for creating a show stopping centerpiece in any room, the C4W7 commercial fireplace system is a highly customizable four-sided unit that can be placed almost anywhere.
C4W Series image

C4W Series - C4W8

Ideal for creating a show stopping centerpiece in any room, the C4W8 commercial fireplace system is a highly customizable four-sided unit that can be placed almost anywhere.
BF Series image

BF Series - BF84ST

Available in single sided or see through, the BF Series can be customized with multiple burner styles, and almost limitless possibilities for intake and termination. The traditional solution for commercial fireplace installations.
BF Series image

BF Series - BF84

Available in single sided or see through, the BF Series can be customized with multiple burner styles, and almost limitless possibilities for intake and termination. The traditional solution for commercial fireplace installations.
BF Series image

BF Series - BF72ST

Available in single sided or see through, the BF Series can be customized with multiple burner styles, and almost limitless possibilities for intake and termination. The traditional solution for commercial fireplace installations.
BF Series image

BF Series - BF72

Available in single sided or see through, the BF Series can be customized with multiple burner styles, and almost limitless possibilities for intake and termination. The traditional solution for commercial fireplace installations.
BF Series image

BF Series - BF60ST

Available in single sided or see through, the BF Series can be customized with multiple burner styles, and almost limitless possibilities for intake and termination. The traditional solution for commercial fireplace installations.
BF Series image

BF Series - BF60

Available in single sided or see through, the BF Series can be customized with multiple burner styles, and almost limitless possibilities for intake and termination. The traditional solution for commercial fireplace installations.
BF Series image

BF Series - BF52ST

Available in single sided or see through, the BF Series can be customized with multiple burner styles, and almost limitless possibilities for intake and termination. The traditional solution for commercial fireplace installations.
BF Series image

BF Series - BF52

Available in single sided or see through, the BF Series can be customized with multiple burner styles, and almost limitless possibilities for intake and termination. The traditional solution for commercial fireplace installations.
BF Series image

BF Series - BF36

Available in single sided or see through, the BF Series can be customized with multiple burner styles, and almost limitless possibilities for intake and termination. The traditional solution for commercial fireplace installations.
BF Series image

BF Series - BF36ST

Available in single sided or see through, the BF Series can be customized with multiple burner styles, and almost limitless possibilities for intake and termination. The traditional solution for commercial fireplace installations.
Distinction image

Distinction - DL6315

A modest version of the Distinction D6315, the DL6315 still features characteristics that make it stand out from the rest of the pack. The concealed burner allows the burner to be covered with glass or stone media. The unit is fully upgradable, with all the features available in the D6315 available in the DL6315.
RP Series image

RP Series - RP620

The RP-Series Montigo's new fireplace series is innovation, luxury and comfort at its finest. The RP-Series is a single side power vent dedicated fireplace, compatible with the 300-Series flush exterior, vertical or flush louvered power vents. Characterized by the large scale linear firebox of the R-Series and the premium options of the P-Series. Rock or tile can be installed over the firebox frame for a clean minimalist look.
RP Series image

RP Series - RP424PFC

The RP Peninsula Series Montigo's new residential fireplace with no screen required. A power vent dedicated fireplace compatible with the 300-Series exterior vertical or flush louvered power vents. Combustible materials can be installed over the firebox at zero clearance for a clean, minimalist look.
R Series image

R Series - R820

The R-Series balanced design in elegant proportions. The R820 is a single side power vent dedicated fireplace characterized by a generous landscape viewing area and linear burner. Rock or tile can be installed over the firebox frame for a clean minimalist look.
R Series image

R Series - R720

The R-Series balanced design in elegant proportions. The R720 is a single side power vent dedicated fireplace characterized by a generous landscape viewing area and linear burner. Rock or tile can be installed over the firebox frame for a clean minimalist look.
R Series image

R Series - R620ST

The R-Series See Through balanced design in elegant proportions. The R620 See through power vent dedicated fireplace characterized by a generous landscape viewing area and linear burner. Rock or tile can be installed over the firebox frame for a clean minimalist look.
R Series image

R Series - R520ST

The R-Series See Through balanced design in elegant proportions. The R520 See through power vent dedicated fireplace characterized by a generous landscape viewing area and linear burner. Rock or tile can be installed over the firebox frame for a clean minimalist look.
R Series image

R Series - R520

The R-Series balanced design in elegant proportions. The R520 is a single side power vent dedicated fireplace characterized by a generous landscape viewing area and linear burner. Rock or tile can be installed over the firebox frame for a clean minimalist look.
R Series image

R Series - R420ST

The R-Series See Through balanced design in elegant proportions. The R420ST See through power vent dedicated fireplace characterized by a generous landscape viewing area and linear burner. Rock or tile can be installed over the firebox frame for a clean minimalist look.
R Series image

R Series - R420

The R-Series balanced design in elegant proportions. The R420 is a single side power vent dedicated fireplace characterized by a generous landscape viewing area and linear burner. Rock or tile can be installed over the firebox frame for a clean minimalist look.
R Series image

R Series - R324STIO

The R-Series See-Through Indoor-Outdoor for twice the amount of fire and relaxation, both in and outdoors. The R324-STIO is a see through fireplace with a built in downdraft power vent system and is characterized by a generous viewing area and linear burner. Rock or tile can be installed over the firebox frame for a clean minimalist look.
R Series image

R Series - R320ST

The R-Series See Through balanced design in elegant proportions. The R320ST See through power vent dedicated fireplace characterized by a generous landscape viewing area and linear burner. Rock or tile can be installed over the firebox frame for a clean minimalist look.
R Series image

R Series - R320

The R-Series balanced design in elegant proportions. The R320 is a single side power vent dedicated fireplace characterized by a generous landscape viewing area and linear burner. Rock or tile can be installed over the firebox frame for a clean minimalist look.
P & PL Series image

P & PL Series - PL42DF

The PL-Series offers the power of customization. The PL42DF is a single side direct vent fireplace characterized by a landscape viewing area and offers the ability to add optional porcelain panels, multi-speed fans or flame modulation. A concealed ribbon burner allows the burner to be covered with glass media or optional speckled stones and driftwood. Rock or tile can be installed over the firebox frame for a clean minimalist look.
P & PL Series image

P & PL Series - PL38DF

The PL-Series offers the power of customization. The PL38DF is a single side direct vent fireplace characterized by a landscape viewing area and offers the ability to add optional porcelain panels, multi-speed fans, or flame modulation. A concealed ribbon burner allows the burner to be covered with glass media or optional speckled stones and driftwood. Rock or tile can be installed over the firebox frame for a clean minimalist look.
P & PL Series image

P & PL Series - P52DF

The P-Series a reflection of Montigo's dedication to luxury. The P52DF is a single side direct vent fireplace characterized by a landscape viewing area and comes fully loaded with all of Montigo's premium options as a standard. Montigo's first residential unit with a concealed ribbon burner allows the burner to be covered with glass media. Rock or tile can be installed over the firebox frame for a clean minimalist look.
P & PL Series image

P & PL Series - P42DF

The P-Series a reflection of Montigo's dedication to luxury. The P42DF is a single side direct vent fireplace characterized by a landscape viewing area and comes fully loaded with all of Montigo's premium options as a standard. Montigo's first residential unit with a concealed ribbon burner allows the burner to be covered with glass media. Rock or tile can be installed over the firebox frame for a clean minimalist look.
P & PL Series image

P & PL Series - P38DF

The P-Series a reflection of Montigo's dedication to luxury. The P38DF is a single side direct vent fireplace characterized by a landscape viewing area and comes fully loaded with all of Montigo's premium options as a standard. Montigo's first residential unit with a concealed ribbon burner allows the burner to be covered with glass media. Rock or tile can be installed over the firebox frame for a clean minimalist look.
L Series image

L Series - L52ST

The L-Series See Through the standard of excellence in linear fireplace design. The L52DF-ST is a see through direct vent fireplace characterized by a landscape viewing area and linear flame. Rock or tile can be installed over the firebox frame for a clean minimalist look.
L Series image

L Series - L52DF

The L-Series the standard of excellence in linear fireplace design. The L52DF is a single side direct vent fireplace characterized by a landscape viewing area and linear flame. Rock or tile can be installed over the firebox frame for a clean minimalist look.
L Series image

L Series - L42ST

The L-Series See Through the standard of excellence in linear fireplace design. The L42DF-ST is a see through direct vent fireplace characterized by a landscape viewing area and linear flame. Rock or tile can be installed over the firebox frame for a clean minimalist look.
L Series image

L Series - L42DF

The L-Series the standard of excellence in linear fireplace design. The L42DF is a single side direct vent fireplace characterized by a landscape viewing area and linear flame. Rock or tile can be installed over the firebox frame for a clean minimalist look.
L Series image

L Series - L38ST

The L-Series See Through the standard of excellence in linear fireplace design. The L38ST is a see through direct vent fireplace characterized by a landscape viewing area and linear flame. Rock or tile can be installed over the firebox frame for a clean minimalist look.
L Series image

L Series - L38DF

The L-Series the standard of excellence in linear fireplace design. The L38DF is a single side direct vent fireplace characterized by a landscape viewing area and linear flame. Rock or tile can be installed over the firebox frame for a clean minimalist look.
H Series image

H Series - HW42DF

The HW42 is Montigo's most versatile fireplace in terms of style and design. The HW42 is a single side direct vent fireplace characterized by a classic square viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
H Series image

H Series - HW38DF

The HW38 is Montigo's most versatile fireplace in terms of style and design. The HW38 is a single side direct vent fireplace characterized by a classic square viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.

{{this.show}} {{this.hide}} Inserts

H Series image

H Series - HLB34DF

The HLB34 is Montigo's most versatile fireplace in terms of style and design. The HLB34 is a single side direct vent fireplace characterized by a classic square viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
H Series image

H Series - HL42DF

The HL42 is Montigo's most versatile fireplace in terms of style and design. The HL42 is a single side direct vent fireplace characterized by a classic square viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
H Series image

H Series - HL38DFPRC

The Panorama a dramatic wide-angle view of the flame. The H-Series Panorama is a multi-sided direct vent fireplace characterized by a panoramic viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
Masonry Insert image

Masonry Insert - I Series 34FID Linear

The ultimate in sensible luxury. The I-Series is a masonry insert that uses co-linear venting with 3" flexible chimney liner. Efficiency ratings so good, fans are optional!
H Series image

H Series - HL38DFPFC

The Peninsula a dimensional flame experience. The H-Series Peninsula is a multi-sided direct vent fireplace characterized by a unique three window viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
I Series Insert image

I Series Insert - 30FID LINEAR

The ultimate in sensible luxury. The I-Series is an insert that uses co-linear venting with 3" flexible chimney liner. Efficiency ratings so good, fans are optional!
H Series image

H Series - HL38CL/CR

The Corner creating atypical and surprising corner spaces. The H-Series Corner unit is a multi-sided direct vent fireplace characterized by a unique two sided viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
I Series Insert image

I Series Insert - 30FID Traditional

The ultimate in sensible luxury. The I-Series is an insert that uses co-linear venting with 3" flexible chimney liner. Efficiency ratings so good, fans are optional!
H Series image

H Series - HL38DF

The HL38 is Montigo's most versatile fireplace in terms of style and design. The HL38 is a single side direct vent fireplace characterized by a classic square viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
I Series Insert image

I Series Insert - 34FID Traditional

The ultimate in sensible luxury. The I-Series is a masonry insert that uses co-linear venting with 3" flexible chimney liner. Efficiency ratings so good, fans are optional!
H Series image

H Series - HC34DF

The HC34 is Montigo's most versatile fireplace in terms of style and design. The HC34 is a single side direct vent fireplace characterized by a classic square viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
H Series image

H Series - H42DFST

The H-Series See Through double the impact with maximized flame visibility. The H42DFST is a see through direct vent fireplace characterized by a classic square viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
H Series image

H Series - H42DF

The H42 is Montigo's most versatile fireplace in terms of style and design. The H42 is a single side direct vent fireplace characterized by a classic square viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
H Series image

H Series - H38DFPRC

The Panorama a dramatic wide-angle view of the flame. The H-Series Panorama is a multi-sided direct vent fireplace characterized by a panoramic viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
H Series image

H Series - H38DFCL/CR

The Corner creating atypical and surprising corner spaces. The H-Series Corner unit is a multi-sided direct vent fireplace characterized by a unique two sided viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
H Series image

H Series - H38DF

The H38 is Montigo's most versatile fireplace in terms of style and design. The H38 is a single side direct vent fireplace characterized by a classic square viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
H Series image

H Series - H36PV

Designed to give you the most authentic hearth experience. The H36PV is a single side dedicated power vent fireplace characterized by a generous 38" viewing area and a flush to the floor design. Rock or tile can be installed over the firebox frame for a clean finish look.
H Series image

H Series - H34DF

The H34 is Montigo's most versatile fireplace in terms of style and design. The H34 is a single side direct vent fireplace characterized by a classic square viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
H Series image

H Series - H38DFST

The H-Series See Through double the impact with maximized flame visibility. The H38DFST is a see through direct vent fireplace characterized by a classic square viewing area. Rock or tile can be installed over the firebox frame for a clean finish look.
Distinction image

Distinction - DL6315ST

A modest version of the Distinction D6315ST, the DL6315ST still features characteristics that make it stand out from the rest of the pack. The concealed burner allows the burner to be covered with glass or stone media. The unit is fully upgradable, with all the features available in the D6315ST available in the DL6315ST.
Distinction image

Distinction - D6315ST

The D6315ST is a full load see-through fireplace characterized by a generous landscape viewing area and linear burner. The concealed burner allows the burner to be covered with glass or stone media. Additional features underneath the burner include multicolor LED lighting and a standard 50% turn down.
Distinction image

Distinction - D6315

The D6315 is a full load single sided direct vent fireplace characterized by a generous landscape viewing area and linear burner. The concealed burner allows the burner to be covered with glass or stone media. Additional features underneath the burner include multicolor LED lighting and a standard circulating fan kit.

{{this.show}} {{this.hide}} Outdoor Series

Outdoor Series image

Outdoor Series - PL42VO

The warmth & comfort of your living room, now on your patio. 304 stainless steel construction combined with a glass door and screen truly create a wind and weatherproof design. The sleek, ventless construction and ability for combustible framing and finishing makes this unit the most versatile choice in outdoor spaces.
Outdoor Series image

Outdoor Series - H38SVO

The H-Series See Through Ventless Outdoor an indoor classic, elegantly adapted for the outdoors. The H-Series ventless see through outdoor fireplaces are characterized by a classic square shaped viewing area and stainless steel firebox to withstand the elements. Rock or tile can be installed over the firebox frame for a clean finish look.
Outdoor Series image

Outdoor Series - HL38SVO

The HL38 See Through Ventless Outdoor an indoor classic, elegantly adapted for the outdoors. The HL38 ventless see through outdoor fireplaces are characterized by a classic square shaped viewing area and stainless steel firebox to withstand the elements. Rock or tile can be installed over the firebox frame for a clean finish look.
Outdoor Series image

Outdoor Series - H42VO

The H42 Ventless Outdoor an indoor classic, elegantly adapted for the outdoors. The H42 outdoor fireplaces are characterized by a classic square viewing area and 304 stainless steel firebox to withstand the elements. Rock or tile can be installed over the firebox frame for a clean finish look.
Outdoor Series image

Outdoor Series - H38VFO

The H38 Ventless Outdoor an indoor classic, elegantly adapted for the outdoors. The H38 outdoor fireplaces are characterized by a classic square viewing area and 304 stainless steel firebox to withstand the elements. Rock or tile can be installed over the firebox frame for a clean finish look.
Outdoor Series image

Outdoor Series - H34VFO

The H34 Ventless Outdoor an indoor classic, elegantly adapted for the outdoors. The H34 outdoor fireplace is characterized by a classic square viewing area and 304 stainless steel firebox to withstand the elements. Rock or tile can be installed over the firebox frame for a clean finish look.


password:  
Last Update: 2018-01-18