Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

GAF Decking Systems

9806 Lackman
Lenexa , KS 66129
 
Toll Free:866-322-7452
Phone:913-599-5300
Fax:201-251-9193
 
decking and railing by GAF Decking Systems
request catalogRequest
Catalog
    send email Send Message to
GAF Decking Systems
   
   
 
Web Site: www.gaf.com/Content/GAF/DECKRES/deck-learnabout.html
e-mail: send email
Overview:
CrossTimbers decking is more than an extraordinary product—it’s an ingenious solution. Engineering ingenuity enables us to produce a channeled decking board that is actually stronger than many leading competitors’ solid boards, while also being 30 percent lighter. CrossTimbers channeled decking boards also utilize 30 percent less raw materials, so they’re friendlier to the environment.

Featured Product: CorrectDeck CX®

Products Trade Name Description Content

CrossTimbers Professional Grade Decking

Professional Grade High Definition (HD)

GAF Decking Systems Professional Grade High Definition (HD)<BR><BR>
click to enlarge
Our new through- body color, premium-grade composite decking board. Bold design, rich colors, and a smooth surface provide an elegant touch to showcase any deck.

CrossTimbers unique XTRM composition limits moisture absorption, as well as expansion and contraction issues. CrossTimbers Professional Grade HD decking won’t splinter, warp, crack, or rot.

For rich bold colors, Professional Grade High Definition is your ideal choice.

Professional Grade

GAF Decking Systems Professional Grade<BR><BR>
click to enlarge
There is simply no compromising on quality. CrossTimbers Professional Grade is stronger, lighter, and more solid under foot than many of the industry’s best-known brands. The unique XTRM composition limits moisture absorption, as well as expansion and contraction issues. It is resistant to splintering, warping, cracking, and rotting.

CrossTimbers Professional Grade gives you a traditional wood appearance with true-to-life embossed wood-grain texture, and natural colors that age similar to wood. But the real beauty, as with all CrossTimbers decking, is that it delivers all of these benefits with very little maintenance.

Classic

GAF Decking Systems Classic<BR><BR>
click to enlarge
Weigh the many benefits a CrossTimbers Classic composite deck offers over wood, and the choice becomes simple. For a modest difference in price, you can enjoy outdoor living on a deck that won’t splinter, crack, warp, or rot. And when you consider the cost and time required to maintain a wood deck, the value of CrossTimbers Classic simply can’t be matched.

CrossTimbers Classic offers many of the benefits of our premium decking lines at a price that’s easy to afford. The true-to-life wood-grain texture gives you a natural wood look, and the colors age subtly and naturally. With a CrossTimbers Classic deck, you’ll enjoy the beauty of natural wood and the barefoot comfort of a splinter-free composite.

Decking Components & Accessories

Voided Deck

GAF Decking Systems Voided Deck<BR><BR>
click to enlarge

Solid Deck

GAF Decking Systems Solid Deck<BR><BR>
click to enlarge

Fascia

GAF Decking Systems Fascia<BR><BR>
click to enlarge

Trim

GAF Decking Systems Trim<BR><BR>
click to enlarge

Clip Fastener

Sabre™
GAF Decking Systems Clip Fastener<BR><BR>
click to enlarge
Our unique stainless steel concealed fastener delivers greater holding power than ordinary plastic clips. Sabre Clip is coated with a proprietary ACQ-compliant formulation to resist corrosion.

Railing and Railing Accessories

Railing Collection
Traditional

RailWays®
GAF Decking Systems Railing Collection<BR>Traditional <BR><BR>
click to enlarge
The look of authentic painted wood in a low-maintenance solution utilizing a PVC outer layer over a premium composite extrusion.

Railing Collection
Signature

RailWays® The look of authentic stained wood in a durable low-maintenance composite.

Railing Collection
Select

RailWays® Combines the look of all other RailWays lines with the striking style of metal balusters.

Top & Bottom Rails

GAF Decking Systems Top & Bottom Rails<BR><BR>
click to enlarge
Traditional and Signature.

Balusters

Traditional, Signature and Select.

Posts/Post Sleeves

Available in all 5 Signature Colors and 2 Traditional Colors.

Caps

Acrylic Flat and Pyramid Caps and Composite Pyramid Caps.

Structural Posts & Mounting Kit

Available in 36" & 42" lengths. Wood Surface Mounting Kit.

Brackets

Level Brackets, Stair Brackets and Swivel Brackets.

UniBall Baluster Connectors

For Traditional, Signature, and Select Balusters.

Secondary Hand Rail

Secondary Hand Rail Meets OSHA/FEMA/ AARP/ADA Standards or Recommendations Always check local building codes.

Railways Lighting

NiteScapes™ The lighting is designed to install within the rail components. This allows the wiring to be tucked away out of sight. RailWays NiteScapes Lighting can be installed in our Traditional & Signature lines.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-01








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget