Search for:

Search by:
Company/Trade Name
Product Type

Soundproof Windows, Inc.

4673 Aircenter Circle
Reno, NV 89502
 
Phone:877-438-7843
Fax:877-226-4063
 
Web Site: www.soundproofwindows.com
soundproof windows and sliding glass doors by Soundproof Windows, Inc.
send email   send email send email   request catalog
send email   USA reps

LEED product data for soundproof windows and sliding glass doors                  

Overview:
A Soundproof Window will reduce noise levels by 75-95%. Much better than any replacement windows, SOUNDPROOF WINDOWS will act as a sound barrier and eliminate your noise problem. More than 90% of all the exterior noise comes in through your doors and windows - your walls are almost never the problem.

A Soundproof Window is a second window placed behind your existing window that opens and closes just like your current one - there is no need to remove or replace your window to eliminate noise problems! Acoustically engineered to act as a sound barrier, Soundproof Windows offer most of the benefits of dual paned replacement windows and several benefits not available with replacement windows.



Products Trade Name Description Content

NEW
Recording Studio Windows and Doors

Recording Studio Windows and Doors

Studio Window Max™

Studio Door Max™

Soundproof Windows, Inc.  Recording Studio Windows and Doors<BR><BR>
click to enlarge
Our recording studio windows and recording studio doors concentrate on reducing the low frequency sounds, which is typically the area where you need the most help. These new recording studio windows and recording studio doors have lab tested STCs in the 60s, which will match or exceed your wall STCs.

Soundproof Windows

Soundproof Windows

Soundproof Windows, Inc.  Soundproof Windows<BR><BR>
click to enlarge
Major Features of Sound Proof Windows.
  • Solves your noise problem
  • No need to replace windows
  • An effective sound barrier
  • Saves energy - increases insulation values
  • Provides a marketing advantage for the property
Our soundproof windows will reduce noise levels significantly which is not possible with dual pane or replacement windows. We can prove it! This is not just a minor improvement - over 90% of the noise can be stopped by SOUNDPROOF WINDOWS

Green Product Data for Soundproof Windows<BR><BR>

Soundproof Windows Video

Soundproof Windows Video

Soundproof Windows, Inc.  Soundproof Windows Video<BR><BR>
click to enlarge
Watch our short video that explains Soundproof Windows.

Soundproof Sliding Glass Doors

Soundproof Sliding Glass Doors

Soundproof Windows, Inc.  Soundproof Sliding Glass Doors<BR><BR>
click to enlarge
Soundproof sliding glass doors are as effective as our soundproof windows in stopping noise. Like our soundproof windows, what we do is add a second sliding glass door that does even more for sound and security.

These doors can be mounted inside or outside your existing sliding glass door. The room with the sliding glass door is almost always in the coldest and draftiest room in your home. The glass area and the less-than-ideal-seals are usually the reason. With our second sliding glass door, draftiness is virtually eliminated. The room may become the cosiest and most comfortable room in the home!

Green Product Data for Soundproof Sliding Glass Doors<BR><BR>

Soundproof Sliding Glass Door Advantages

Soundproof Windows, Inc.  Soundproof Sliding Glass Door Advantages<BR><BR>
click to enlarge
  • Noise reductions beyond 75%.
  • Insulation qualities apply to our sliding glass doors in addition to our soundproof windows.
  • Security - Soundproof sliding glass doors provide a substantial benefit. Because we use laminated glass, security is increased significantly. Sliding glass doors normally have tempered glass which can be easily broken by an intruder. Laminated glass is very difficult to break through - the noise and time it takes to break make it very difficult for a burglar. See our Security page for more information on additional benefits.
Our sliding glass doors are available in white, brown and aluminum, which can be very convenient to satisfying your decorating needs, or your home owner's association. Other custom colors are available.

Window Frame Colors

Window Frame Colors

Soundproof Windows, Inc.  Window Frame Colors<BR><BR>
click to enlarge
Our frames can be painted to match any decor, including custom colors and/or finishes. Below is a sample of custom colors that are available. The quality of the finish is one of the highest available on the market today, whether you choose a custom color or a standard finish.

Security and Soundproofing with Laminated Glass

Soundproof Windows, Inc.  Security and Soundproofing with Laminated Glass
click to enlarge
To achieve optimum soundproofing, we use laminated glass which is also security glass.

Laminated glass is excellent break-in protection. Breaking through laminated glass requires time, effort and noise, and does not shatter when broken. It tends to remain intact, protecting interiors from flying glass, flying projectiles, and other damage.

Penetrating laminated glass requires more than just a golf ball, baseball or brick. Laminated glass even withstands minor explosions and is the major component for most bulletproof glass. It is now being used to meet strict building codes developed in Florida for hurricanes, and is used elsewhere for other severe weather phenomena such as tornadoes and earthquakes.

Laminated glass also protects you from:
  • Flying objects - golf balls, baseballs, bricks. . . .
  • Natural disasters - tornadoes, earthquakes, wind storms
  • Flying glass - no glass inside home when a window is broken
  • Minor explosions - most flying debris will be blocked from entry

Photo Gallery

Photo Gallery

Soundproof Windows, Inc.  Photo Gallery<BR><BR>
click to enlarge
Soundproof Windows are attractive and yet functional at the same time; these are photos of actual installed Soundproof Windows.

Soundproofing Case Studies

Soundproofing Case Studies

Soundproof Windows, Inc.  Soundproofing Case Studies<BR><BR>
click to enlarge
Soundproof Windows has many satisfied customers. Soundproof Windows work well not only in residential soundproofing, but also commercial building soundproofing.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-03-30
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget