TransAmerican Strukturoc, Inc.
Textured Wall Panels

CONTACT INFO

920 Apollo Rd.
Suite 120
Eagan, MN 55121
Toll Free: 866-328-4982
Fax: 952-887-2716

USA reps      

COMPANY OVERVIEW

TransAmerican Strukturoc (TAS) was formed in 1992 to manufacture exterior metal wall panels for all segments of the commercial building industry. Beginning with a single manufacturing facility in Blue Earth, MN, TAS has since expanded to a second facility in Eagan, MN. TAS wall panel systems utilize a proprietary stucco finish system and are currently sold to customers in the U.S. and Canada.

TAS was originally created to manufacture a unique wall panel system in a single panel offering named Strukturoc. Recent product introductions include the “Classic” Kynar embossed finished wall panel and the “Force Five” wall panel capable of withstanding over 170 mph winds.

TAS wall panel systems help eliminate up to 40% of the cost related to traditional masonry products. Long life, durability and visual appeal are hallmarks of the wall systems success. Additional advantages of TAS product include faster installation and application under most weather conditions.

Demand for TAS products has grown beyond the metal building industry to include customers in the wood frame, modular, renovation and mini storage building segments.

TAS takes pride in offering an industry best 20-year warranty, as well as the most complete service in the industry. We look forward to working with our business partners and developing a long-lasting relationship.

ALL PRODUCTS

{{this.show}} {{this.hide}} Panels

Textured (stucco) Panel image

Textured (stucco) Panel - STK2000 Strukturoc Signature Series

  • 20 gauge, hidden fastener, 16" wide, 14"-30′ length
  • Tongue & Groove
  • 24 standard colors; custom colors available
Textured (stucco) Panel (Force Five) image

Textured (stucco) Panel (Force Five) - STK2500 Strukturoc Signature Series

  • 20 gauge, hidden fastener, 16" wide, 14"-30' length
  • Tongue & Groove w/ locking clips
  • Miami Dade County approved
  • 24 standard colors; custom colors available
Textured (stucco) Panel image

Textured (stucco) Panel - STK3000 Strukturoc Signature Series

  • gauge, hidden fastener, 16" wide, 14"-28' length
  • Tongue & Groove with stacking tab
  • 24 standard color; custom colors available
Embossed Panel image

Embossed Panel - STK1000 Strukturoc Classic Series

  • 20 gauge, hidden fastener, 16" wide, 14"-32' length
  • Tongue & Groove, *kynar* finish
  • 6 standard colors; custom colors available with minimum order quantities
Embossed Panel (Force Five) image

Embossed Panel (Force Five) - STK1500 Strukturoc Classic Series

  • 20 gauge, hidden fastener, 16" wide, 14"-32' length
  • Tongue & Groove w/ locking clips *kynar* finish
  • Miami Dade County approved
  • 6 standard colors; custom colors available with minimum order quantities
Flat Panel image

Flat Panel - STK4000 / STK7000 Strukturoc Design Series

  • 24 gauge, hidden fastener, 16" wide, 2′-0″"-6′-0″'
  • length
  • Tongue & Groove
  • Patterns available with minimum order quantities
  • STK7000-Proprietary Texture finish
  • STK4000-Printed *Kynar* finish
Flat Panel image

Flat Panel - STK4500 Strukturoc Design Series

  • 20 gauge, hidden fastener, 16" wide, 14"-30' length
  • Tongue & Groove w/ locking clips
  • Miami Dade County approved
  • Patterns available with minimum order quantities
Embossed Panel image

Embossed Panel - STK5000 Strukturoc Impression Series

  • 20 gauge, hidden fastener, 16" wide, 14"-30' length
  • Tongue & Groove
  • Urethane finish on panel, color of choice. Up to 2,000 sq. ft order
Embossed Panel image

Embossed Panel - STK5500 Strukturoc Impression Series

  • 20 gauge, hidden fastener, 16" wide, 14"-30' length
  • Tongue & Groove w/ locking clips
  • Urethane finish on panel, color of choice. Up to 2,000 sq. ft order

{{this.show}} {{this.hide}} Trim

Trim image

Trim

  • Textured trims available to match panel finish and color. 20 and 24 gauge trims in standard metal building profiles. Custom trims available with detail furnished by customer.
  • Embossed trims available to match embossed panel finish. 20 gauge trims in standard metal building profiles. Custom trims available with detail furnished by customer.

{{this.show}} {{this.hide}} ForceFive Wall Panels

ForceFive Wall Panels image

ForceFive Wall Panels

Force Five wall panels are Miami Dade County approved for high wind velocity. We have two NOA for design pressures of 75psf and 120psf.

The Force Five panel will meet your needs for all coastal and inland high velocity wind areas. Protect your investment and your neighbors by installing a Force Five panel for you peace of mind.
STK2500 Strukturoc Textured (stucco) Panel (Force Five) image

STK2500 Strukturoc Textured (stucco) Panel (Force Five)

  • 20 gauge, hidden fastener, 16" wide, 14"-28' length
  • Tongue & Groove w/ locking clips
  • Miami Dade County approved
  • 24 standard colors; custom colors available
STK1500 Strukturoc Embossed Panel (Force Five) image

STK1500 Strukturoc Embossed Panel (Force Five)

20 gauge, hidden fastener, 16" wide, 14"-30' length Tongue & Groove w/ locking clips *kynar* finish Miami Dade County approved 6 standard colors; custom colors available with minimum order quantities

{{this.show}} {{this.hide}} AirGuard™ Moisture Barriers

AirGuard™ Moisture Barriers image

AirGuard™ Moisture Barriers

Protect your building with AirGuard moisture barriers. ABBA certified moisture barriers are easily sprayed or rolled on to the exterior surface. Along with other flashing and tapes this will provide a full enclosure to guard against moisture and air conductivity through the exterior wall. Pick out of the three standard formulas's and rest easy knowing your building is protected from the elements.
AirGuard™ AG4000 Moisture Barriers image

AirGuard™ AG4000 Moisture Barriers

  • A vapor permeable, water based formula
  • AG4000 is a rubberized polymer elastomeric air and liquid moisture barrier
  • The product is used where water vapor diffusion is desirable
  • AG4000 can be applied by brush, roller or sprayed
  • Recommended application temperature of 35 degrees F or higher
  • Seamless and self sealing around penetrations
  • UV resistant for 12 months
  • Leed Points
AirGuard™ AG3000 Moisture Barriers image

AirGuard™ AG3000 Moisture Barriers

  • A non permeable, water based formula
  • AG3000 is a rubberized polymer elastomeric air, vapor and liquid moisture barrier
  • The product can be applied by brush, roller or sprayed
  • Recommended application temperature of 35 degrees F or higher
  • Seamless and self sealing around penetrations
  • UV resistant for 12 months
  • Leed Points
AirGuard™ AG2000 Moisture Barriers image

AirGuard™ AG2000 Moisture Barriers

  • A non permeable, solvent based formula
  • AG2000 is a rubberized polymer elastomeric air/vapor and liquid moisture barrier
  • The product can be applied by brush, roller or sprayed
  • Unlike the AG3000 it can be applied at temperatures as low as -10 degrees F
  • UV resistant for 12 months
  • Leed Points

{{this.show}} {{this.hide}} Weatherwall™ System

Weatherwall™ System image

Weatherwall™ System

The Weatherwall system combines the Strukturoc products to enhance the value of your exterior wall. The systems consist of AirGuard, insulation and your Strukturoc panel of choice. No longer will you deal with wide heavy insulated panels. The Weatherwall system is easily installed and will meet delivery and finish schedules on time.

One Solution - One Supplier
  • AirGuard™ is a liquid air and vapor barrier that may be rolled or sprayed on the exterior sheeting. Transition tape is also available.
  • Rigid insulation per the architectural specification per project.
  • 20 gauge rigid insulation trims are attached to the wall sheathing and act as both an insulation trim and hat channel for the panel to be attached.
  • Strukturoc wall panels are 20 gauge panels. The textured panel is available in 24 standard colors and the embossed panel is available in 6 standard colors.

{{this.show}} {{this.hide}} Hat Channel

Hat Channel image

Hat Channel

20 gauge hat channel available in 7/8" or 1-1/2" depth. Designed for single attachment and for stacking conditions on wall panels. May be used for all hat channel applications including drywall backing.

{{this.show}} {{this.hide}} Downspouts

Downspouts image

Downspouts

24 gauge 4"x 5" downspouts and elbows. Finish with your selected texture color. The new textured downspouts will blend with the textured panel.
  • 10' Downspout section
  • 24 Textured colors
  • Elbows
  • 24 gauge steel
  • Drop Sections
  • G-90 galvanized
  • 12' Downspout straps

{{this.show}} {{this.hide}} Texture Coat

Texture Coat

Field applied trowable texture finish. Fill the seam of the Strukturoc panel with caulk and apply the Texture Coat over the top. The seams will no longer be visible, yet the strength of steel is there for your protection.

{{this.show}} {{this.hide}} New Construction

New Construction image

New Construction

Strukturoc stucco wall panels are ideally suited for all types of commercial construction projects. Flexibility in design is what we are about. Here are just a few key points:
  • Panels are manufactured to fit the size of a particular building, virtually eliminating waste and time needed to field cut panels.
  • Panels are installed nationally and all year-round due to the fact that all panels and accompanying trim are painted and cured in our state of the art manufacturing facility.
  • The same personnel used in the erection of a project are typically used for our panel's installation therefore eliminating the need for an additional sub-contractor whose schedule may conflict with yours.

{{this.show}} {{this.hide}} Renovations

Renovations image

Renovations

Renovations with the Strukturoc panel:
  • Will save time by being able to strip the existing wall with hat channel and applying the panels over the top. No need to tear down the existing exterior unless structurally unstable.
  • Will save in labor costs by not needing a subcontractor to apply an EIFS or stucco system.
  • Will save in material costs over the EIFS or stucco system. Can meet deadlines by working in any type of weather condition.
  • {{this.show}} {{this.hide}} Architects

    Architects image

    Architects

    Strukturoc wall panel systems provide a wide range of benefits that offer a strong advantage to commercial architects. Offering the visual appeal of a quality stucco finish as well as high durability and cost-efficiency, Strukturoc wall panel systems can provide a valuable tool for architects working in a broad spectrum of commercial designs.

    {{this.show}} {{this.hide}} FAQs



    password:  
    Last Update: 2018-01-16