SnapCab
Elevator Panels & Ceilings, Pod Stand-Alone Offices, Wall Interior Panels, Portal Multimedia Walls

CONTACT INFO

COMPANY OVERVIEW

SnapCab systems: Elevator Interiors, Wall Paneling, Phone Booths, Active Displays, and Media Walls. Corning® Gorilla® Glass is the premier surface material available for each system.

SnapCab continues to impress with designs featuring their patented modular panel system. This award winning system allows architects to freely design unique and functional interiors while making it simple to specify. The systems allow for easy installation in elevators, conference rooms, lobbies, or any interior space.

ALL PRODUCTS

{{this.show}} {{this.hide}} SnapCab® Pod

SnapCab® Pod image

SnapCab® Pod

The SnapCab Pod S (1-2 people), Pod M (2-4 people) and Pod L (4-6 people) deliver quiet, private spaces for phone calls, video conferencing, meetings, studying, focus time and more. Step inside, close the door against noise and disruptions, and get to work. With simple, streamlined designs and high-quality materials your open workspace just got a lot more flexible.

Use a SnapCab Pod in a college or university library as a study Pod, an open office environment for brief meetings, a phone booth to make an important call, or find many other uses to create privacy and remove disruptions.

{{this.show}} {{this.hide}} SnapCab® Wall

SnapCab® Wall image

SnapCab® Wall

Every element in your building contributes not only to the aesthetic appeal, but to the perception of everyone who walks through your door. When you use SnapCab® Wall, your surfaces send a bold message of quality, durability, and versatility. With quality materials and stunning finishes, including pristine ultra-durable Gorilla Glass, SnapCab has the tools and the resources to bring your designs to life.

Everything about these panels is simple: from your first conversation with our team to finalizing your specification, to installation and maintenance, it™s easy to match your vision with a SnapCab Wall solution.

{{this.show}} {{this.hide}} SnapCab® Portal

SnapCab® Portal image

SnapCab® Portal

Imagine a brainstorming session where you can write on the wall panels, sketch out solutions, and reach out to colleagues across the world - these are the possibilities that the SnapCab® Portal, featuring Corning® Gorilla® Glass, represents for you.

The Portal comes in 12 standard sizes with 2 height options, is non-proprietary and future-proof. Other than the TV and glass speakers, you are free to add and upgrade the technology you want. You can integrate a mini PC, Apple® TV, camera, external mics and more to present ideas in your conference rooms, display important messages, video conference or welcome guests. With its modern, clean appearance and future-proof design, the Portal is sure to encourage creative thinking and increase productivity.

{{this.show}} {{this.hide}} SnapCab® Elevator Wall Panels

Wall Panels image

Wall Panels - Pure - Gorilla® Glass

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2-5 in Corning® Gorilla® Glass (Bright White), accents in Wilsonart® Compact (Black, matte); 2″ Flat Bar handrail; Island ceiling in satin stainless.
Personalize color and material selections.
Wall Panels image

Wall Panels - Brilliant - Gorilla® Glass

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2, 4, 5 & 6 in Corning® Gorilla® Glass (Sky Blue), layer 3 in Wilsonart® Compact (Satin Stainless, matte), accent in Wilsonart® Compact (Pinball, matte); 2″ Flat Bar handrail; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Clarity - Gorilla® Glass

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layer 2 in Corning® Gorilla® Glass (Carrera Marble, image), layer 3 in satin stainless, layer 4 in Gorilla Glass (Bright White), accents in Rigidized® Metals (3SQ); 1.5″ Round handrails; Island ceiling in satin stainless.
Personalize color and material selections.
Wall Panels  image

Wall Panels - Fusion - Gorilla® Glass

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 4 back wall in Corning® Gorilla® Glass (Multi-Bulbs, pattern), layers 2 & 4 side walls in Wilsonart® Compact (Designer White, matte), layer 3 in satin stainless, accents in Wilsonart® Compact (Silver Alchemy, matte); 2″ Rectangle handrail; Aurora ceiling in satin stainless.
Personalize color and material selections.
Wall Panels image

Wall Panels - Precision - Gorilla® Glass

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2, 4, 5 & 6 in Corning® Gorilla® Glass (Natural Rift Cut Oak, image), layer 3 in satin stainless, accents in mirror (Titanium Silver, frosted); inlay in satin stainless; Island ceiling in satin stainless.
Personalize color and material selections.
Wall Panels image

Wall Panels - Prism - Gorilla® Glass

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2-4 in Corning® Gorilla® Glass (Bright White), accent 1 in Gorilla Glass (Opalescent Blue, image), accent 2 in Rigidized® Metals (Sandtex), accent 3 in satin stainless; 1.5″ Flat Bar handrails; Island ceiling in satin stainless.
Personalize color and material selections.
Wall Panels image

Wall Panels - Radiant - Gorilla® Glass

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2-5 back wall in Corning® Gorilla® Glass (custom image), layers 2-5 side walls and back wall accents in Wilsonart® Compact (Limber Maple, matte); 1.5″ Angle handrail; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Resilient - Gorilla® Glass

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 4 in Wilsonart® Compact (Kensington Maple, matte), layer 3 in Wilsonart® Compact (Black, matte), accent in Corning® Gorilla® Glass (Bright White); 1.5″ Vault handrail; Modular ceiling in Wilsonart® Laminate (Black, high gloss).
Personalize color and material selections.
Wall Panels image

Wall Panels - Vibrant - Gorilla® Glass

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2-5 in Corning® Gorilla® Glass (Kiwi Green), accent 1 in Mz® aluminum (Waves, clear), accent 2 in satin stainless; 2″ Flat Bar handrails; Island ceiling in satin stainless.
Personalize color and material selections.
Wall Panels image

Wall Panels - Acero

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layer 2 in satin stainless, layers 3 & 5 in Wilsonart® Laminate (Wild Cherry, matte); layer 4 in Mz® aluminum (Kelp, clear); 1.5″ Round handrails; Economy ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Apex I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layer 2 in satin stainless, layer 3 in Wilsonart® Laminate (Black, matte), layers 4-6 in Wilsonart Laminate (Windsor Mahogany, finegrain); 2″ Flat Bar handrails; Economy ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Apex II

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layer 2 in Rigidized® Metals (5WL), layer 3 in satin stainless, layers 4-6 in Wilsonart® Laminate (Sunstone, quarry); 2″ Flat Bar handrail; Island ceiling in satin stainless.
Personalize color and material selections.
Wall Panels image

Wall Panels - Aria II

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 4 in wood veneer (Cherry, American FC); layer 3 in satin stainless; 2″ Flat Bar handrail; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Classic I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2-5 in Wilsonart® Laminate (Wild Cherry, matte); 2″ Flat Bar handrail; Economy ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Classic II

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layer 2 in Wilsonart® Laminate (Brighton Walnut, textured gloss), layer 3 in Wilsonart Laminate (Black, matte), layers 4-6 in Wilsonart Laminate (White Juparana, fine velvet texture); 2″ Flat Bar handrail; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Contemporary I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2-5 in Wilsonart® Laminate (Zanzibar, finegrain); 2″ Flat Bar handrails; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Contemporary II

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2-5 in Wilsonart® Laminate (Versailles Anigre, textured gloss); 2″ Flat Bar handrail; Modular ceiling in laminate (Metallic Brushed Aluminum).
Personalize color and material selections.
Wall Panels image

Wall Panels - Corporate I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 4 in Wilsonart® Laminate (Amber Cherry, finegrain); layer 3 in satin stainless; 2″ Flat Bar handrails; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Corporate II

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layer 2 & Layer 4 side walls in Wilsonart® Laminate (Cosmic Strandz, linearity); layer 3 in satin stainless, layer 4 back wall in clear safety mirror; 1.5″ Vault handrail; Island ceiling in satin stainless.
Personalize color and material selections.
Wall Panels image

Wall Panels - Edge

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2-5 back wall in Wilsonart® Laminate (Madagascar, high gloss), Layers 2-5 side walls and rear wall accents in Wilsonart® Laminate (Biltmore Cherry, textured gloss); back wall inlay in anodized aluminum; 1.5″ Round handrails; Economy ceiling (translucent).
Personalize color and material selections.
Wall Panels  image

Wall Panels - Executive II

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 4 in GageCast® (Industrial Weave, AL/BLK); layer 3 in satin stainless; 2″ Flat Bar handrail; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Harmony

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layer 2 in GageCarve® (Miami, nickel), layer 3 in satin stainless, layer 4 in Wilsonart® Laminate (Monticello Maple, fine velvet); 2″ Flat Bar handrails; Island ceiling in satin stainless.
Personalize color and material selections.
Wall Panels image

Wall Panels - Heritage

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 4 in Wilsonart® Laminate (Amber Cherry, finegrain) frame and panel design; layer 3 in Wilsonart Laminate (Amber Cherry, finegrain); 2″ Round handrail; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Imperial I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 4 in Rigidized® Metals (DuoTex 1SL-Sandtex), layer 3 in satin stainless; 1.5″ Vault handrail; Modular ceiling in Wilsonart® Laminate (Black, high gloss).
Personalize color and material selections.
Wall Panels image

Wall Panels - Imperial III

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 4 in Rigidized® Metals (5HR), layer 3 in satin stainless, accents in satin stainless; 1.5″ Vault handrail; Venture ceiling in Wilsonart® Laminate (White, high gloss).
Personalize color and material selections.
Wall Panels image

Wall Panels - Industrial I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2-5 in Rigidized® Metals (5WL); 2″ Flat Bar handrail, 4″ Flat Bar bumper; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Legend I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2-5 in satin stainless, accent in wood veneer (Cherry, Striawood); 2″ Flat Bar handrail; Frame ceiling (translucent). Personalize color and material selections.
Wall Panels  image

Wall Panels - Legend III

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2-5 in Wilsonart® Laminate (Brazilwood, fine velvet texture), accent in Mz® aluminum (Kelp, clear); 2″ Flat Bar handrail; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Milano I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layer 2 in natural stone (Blue Pearl), layer 3 in satin stainless, layers 4, 5 & 6 in natural stone (Crema Marfil); 2″ Flat Bar handrail; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Milano II

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layer 2 in natural stone (Absolute Black), layer 3 in satin stainless, layer 4 in natural stone (Bianco Gamma); 1.5″ Fluid handrail; Modular ceiling in Wilsonart® Laminate (Black, high gloss).
Personalize color and material selections.
Wall Panels image

Wall Panels - Milano III

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2, 4 & 6 in natural stone (Azul Aran), layer 3 and accents in Rigidized® Metals (Sandtex); layer 5 in Corning® Gorilla® Glass (Bright White); 1.5″ Square handrail; Aurora ceiling in satin stainless.
Personalize covlor and material selections.
Wall Panels image

Wall Panels - Modern I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2, 4, 5 & 6 in Wilsonart® Laminate (Tuscan Walnut, fine velvet texture); layer 3 in Wilsonart Laminate (Black, matte); 2″ Flat Bar handrail; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Modern II

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2, 4, 5 & 6 in Wilsonart® Laminate (Biltmore Cherry, matte); layer 3 in satin stainless; 2″ Flat Bar handrail; Modular ceiling in laminate (Metallic Brushed Aluminum).
Personalize color and material selections.
Wall Panels image

Wall Panels - Passage

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 4 in Wilsonart® Laminate (Asian Sun, linearity); layer 3 in satin stainless, accent in clear safety mirror; 1.9″ Oval handrail; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Sahara I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 4 in GageCarve® (Organic, nickel), layer 3 in satin stainless; inlay in black anodized aluminum; 1.5″ Vault handrails; Island ceiling in satin stainless.
Personalize color and material selections.
Wall Panels image

Wall Panels - Sahara II

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 4 in GageCarve® (Rough Cut II, nickel), layer 3 in satin stainless, accents in Rigidized® Metals (Sandtex); inlay in black anodized aluminum; 1.5″ Vault handrail; Island ceiling in satin stainless.
Personalize color and material selections.
Wall Panels image

Wall Panels - Sierra I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2-5 in wood veneer (Birch, White FC); 1.5″ Round handrails; Venture ceiling in Wilsonart® Laminate (Black, high gloss).
Personalize color and material selections.
Wall Panels image

Wall Panels - Solid

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layer 2 -4 in Wilsonart® Solid Surface (Frosty White); 2″ Flat Bar handrail; Island ceiling in satin stainless.
Personalize color and material selections.
Wall Panels image

Wall Panels - Summit I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layer 2 in Rigidized® Metals (5WL), layers 3-5 in Wilsonart® Laminate (Vapor Strandz, linearity); 4″ Flat Bar handrails; Island ceiling in satin stainless.
Personalize color and material selections.
Wall Panels image

Wall Panels - Summit II

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 3 in satin stainless, layers 4 & 5 in Wilsonart® Laminate (River Cherry, fine velvet); 2″ Flat Bar handrails, 8″ Flat Bar bumpers; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels  image

Wall Panels - Tundra

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2, 4 & 6 in Wilsonart® Compact (Satin Stainless, matte), layer 3 and accent in Wilsonart Compact (Asian Night, matte); layer 5 in Wilsonart Compact (Vapor Strandz, matte); 2″ Flat Bar handrail; Frame ceiling (translucent).
Personalize color and material selections.
Wall Panels image

Wall Panels - Ultra I

SnapCab patented interlocking panel system. Panels are fire rated, elevator code and LEED compliant. Layers 2 & 4 in Wilsonart® Laminate (Fonthill Pear, matte), layers 3 & 5 in Wilsonart Laminate (Black, matte); 2″ Flat Bar handrail; Venture ceiling in Wilsonart Laminate (Black, high gloss).
Personalize color and material selections.
Wall Panels image

Wall Panels - Titan - Trespa®

SnapCab patented interlocking panel system. Trespa® panels are fire rated, nonporous, non-microbial, highly impact resistant, GREENGUARD® certified, elevator code and LEED compliant, with 1/8" black shadow lines set into the surface.
Wall Panels image

Wall Panels - Endurance - Trespa®

SnapCab patented interlocking panel system. Trespa® panels are fire rated, nonporous, non-microbial, highly impact resistant, GREENGUARD® certified, elevator code and LEED compliant, with 1/8" black shadow lines set into the surface.
Wall Panels image

Wall Panels - Guardian - Trespa®

SnapCab patented interlocking panel system. Trespa® panels are fire rated, nonporous, non-microbial, highly impact resistant, GREENGUARD® certified, elevator code and LEED compliant, with 1/8" black shadow lines set into the surface.
Wall Panels image

Wall Panels - Century - Trespa®

SnapCab patented interlocking panel system. Trespa® panels are fire rated, nonporous, non-microbial, highly impact resistant, GREENGUARD® certified, elevator code and LEED compliant, with 1/8" black shadow lines set into the surface.
Wall Panels image

Wall Panels - Denali - Trespa®

SnapCab patented interlocking panel system. Trespa® panels are fire rated, nonporous, non-microbial, highly impact resistant, GREENGUARD® certified, elevator code and LEED compliant, with 1/8" black shadow lines set into the surface.
Wall Panels image

Wall Panels - Vigor - Trespa®

SnapCab patented interlocking panel system. Trespa® panels are fire rated, nonporous, non-microbial, highly impact resistant, GREENGUARD® certified, elevator code and LEED compliant, with 1/8" black shadow lines set into the surface.

{{this.show}} {{this.hide}} SnapCab® Elevator Ceilings

Ceilings image

Ceilings - Aurora Ceiling

The Aurora Ceiling is fire rated, elevator code and LEED compliant, and surfaced with a choice of Wilsonart® Laminate, brushed aluminum laminate, stainless steel or bronze. The Aurora Ceiling has no divisions or sections (tight seam for exit hatch and larger elevators), with LED perimeter lighting. Options include: Emergency Battery Backup; LED downlights.
Ceilings image

Ceilings - Island Ceiling

The Island Ceiling is fire rated, elevator code and LEED compliant, and surfaced with a choice of Wilsonart® Laminate, brushed aluminum laminate, stainless steel or bronze. The Island Ceiling is divided into six panels (nine for larger elevators), each panel contains a UL listed LED downlight fixture. Options include: Emergency Battery Backup; LED perimeter lighting.
Ceilings image

Ceilings - Modular Ceiling

The Modular Ceiling is fire rated, elevator code and LEED compliant. The aluminum ceiling frame is divided into six sections (nine for larger elevators); each section contains a panel surfaced with a choice of Wilsonart® Laminate, or brushed aluminum laminate. Each panel contains a UL listed LED downlight fixture. Options include: Emergency Battery Backup; LED perimeter lighting.
Ceilings image

Ceilings - Venture Ceiling

The Venture Ceiling is fire rated, elevator code and LEED compliant. The aluminum ceiling frame is divided into three sections; each section contains a panel surfaced with a choice of Wilsonart® Laminate, or brushed aluminum laminate. Each panel contains two UL listed LED downlight fixtures (3 for larger elevators). Options include: Emergency Battery Backup; LED perimeter lighting.
Ceilings image

Ceilings - Frame Ceiling

The Frame Ceiling is lightweight and energy efficient. The aluminum ceiling frame is divided into six sections (nine for larger elevators); each section contains a translucent light-diffusing panel. Lighting options include Fluorescent or LED tube lights.
Ceilings image

Ceilings - Economy Ceiling

The Economy Ceiling is lightweight and energy efficient. The aluminum ceiling frame is divided into three sections; each section contains a translucent light-diffusing panel. Lighting options include Fluorescent or LED tube lights.


password:  
Last Update: 2017-12-19