Search for:

Search by:
Company/Trade Name
Product Type

Silverback Solar, a RoofScreen Mfg., Inc. Company

347 Coral St.
Santa Cruz, CA 95060
 
Toll Free:877-765-2759
Fax:865-253-0738
 
Web Site: www.silverbacksolar.com
solar racking by Silverback Solar, a RoofScreen Mfg., Inc. Company
send email   send email send email   request catalog

Specs for solar racking                   LEED product data for solar racking                  

Overview:
Silverback Solar designs, manufactures and distributes engineered photovoltaic and solar thermal racking systems for commercial flat roof applications. The beauty of superior design with fewer parts and fewer roof penetrations makes this rack solution the best choice for your next solar electric project.

Products Trade Name Description Content

Solar Racking System

Silverback Solar Racking System

Silverback Solar™
Silverback Solar, a RoofScreen Mfg., Inc. Company Silverback Solar Racking System<BR><BR>
click to enlarge
The Silverback PV and Solar Thermal rack mounting system consists of three key features: The watertight roof attachment, the adjustable framing, and the module supports with adjustable clips.
Specs for Silverback Solar Racking System<BR><BR>

Silverback Solar™ Roof Attachment

Silverback Solar, a RoofScreen Mfg., Inc. Company Silverback Solar™ Roof Attachment<BR><BR>
click to enlarge
The beauty of installing a Silverback Solar™ mounting system versus a traditional rack is that our roof attachment system creates a structural mounting point that is completely watertight. No leaks, ever. It was designed to support any kind of solar panel or solar thermal installation without having to jeopardize the integrity or lifespan of any roof.

Look at the advantages of using Silverback Solar:
  • Installs from above
  • Works with all types of roofing
  • Attaches to all types of roof framing
  • Supports most any kind of solar module array
The Silverback Engineered Solar Racking System is adaptable to any type of roof structure. In most cases, the Base Supports can be installed directly into the structural members from above, without having to go inside the building. Occasionally, extra blocking or through bolts are required.

Specs for Silverback Solar™ Roof Attachment<BR><BR>

Silverback Solar™ Framing

Silverback Solar, a RoofScreen Mfg., Inc. Company Silverback Solar™ Framing<BR><BR>
click to enlarge
The tubular design with telescoping fittings allows unlimited adjustment during installation. Simply slide the fittings on the tubes to level and plumb the rack, then lock them together with self drilling tek screws.

The tubular design with telescoping fittings allows unlimited adjustment during installation. Simply slide the fittings on the tubes to level and plumb the rack, then lock them together with self drilling tek screws.
  • Adjusts for roof pitch
  • Tubing pre cut to length
  • Installs fast
Specs for Silverback Solar™ Framing<BR><BR>

Silverback Solar™ Module Clip

Silverback Solar, a RoofScreen Mfg., Inc. Company  Silverback Solar™ Module Clip<BR><BR>
click to enlarge
The patent-pending Silverback Solar PV panel clip is easy to install and adjusts for any module thickness from 1.21" to 2.02". Each clip consists of a Saddle and Retainer. The Saddles are fastened with two self drilling screws, and the retainer is secured with a machine bolt. The guide legs on the retainer make it simple to install while reaching over the module, eliminating the need to stand on the modules as they are installed.
  • Adjustable
  • Works with all PV modules
  • Easy to install
Specs for  Silverback Solar™ Module Clip<BR><BR>

Base Supports

Silverback Solar, a RoofScreen Mfg., Inc. Company Base Supports<BR><BR>
click to enlarge
The Silverback Base Supports are the main anchor to the roof structure. The holes in the bottom plate (on the inside) provide a means of attaching to the structural members in the roof framing.

Specs for Base Supports<BR><BR>

Flashing

Silverback Solar, a RoofScreen Mfg., Inc. Company Flashing<BR><BR>
click to enlarge
Silverback Solar™ flashing is the weather barrier that keeps the roof penetrations watertight. It fits over our 6" Base Support and extends onto the roof 4" for proper roofing.

The height of the Stainless Flashing from Silverback can be easily adjusted to account for the thickness of insulation. Simply snip the four corners and snap the tabs off by bending back and forth at the nearest breakline.

For more information about all of our flashing options, please see our Flashing Selection Guide Silverback_flash_select.pdf

Specs for Flashing<BR><BR>

Rubber Gasket

Silverback Solar, a RoofScreen Mfg., Inc. Company Rubber Gasket<BR><BR>
click to enlarge
Silverback Solar™ utilizes a self-adhering EPDM foam rubber gasket strip that is applied to the outside of the flashing at, or near the top of the Silverback Solar™ Rack Base Support. When the Silverback Base Cap is installed, the gasket is compressed to create a tight seal.

The use of the gasket is optional, because the Base Cap flashes 2.4" over the top of the Base Support and Flashing. Silverback Solar™ recommends the gasket in areas where there is ice and snow, or if splashing water is possible.

Specs for Rubber Gasket<BR><BR>

Base Cap Assembly

Silverback Solar, a RoofScreen Mfg., Inc. Company Base Cap Assembly<BR><BR>
click to enlarge
The Silverback Solar™ Rack Base Cap keeps the assembly watertight. It caps the top of the Flashing Boot and Base Support, overlapping them by 2.4", while compressing the Rubber Gasket and creating the seal.

Specs for Base Cap Assembly<BR><BR>

Engineering and Design

Drawings

Silverback Solar, a RoofScreen Mfg., Inc. Company Drawings<BR><BR>
click to enlarge
Silverback Solar™ provides engineered solutions for each and every racking system they provide. A staff of qualified professionals prepare your job to assure accuracy, and that every detail is taken into consideration. We're experts at designing solar racking and mounting solutions for flat and low sloped commercial rooftops.

That is why Silverback provides the following Engineering and AutoCAD support for every solar PV project or solar thermal installation:
• Comprehensive, job specific structural calculation packets
• Engineer's wet stamp
• Complete AutoCAD shop drawings on 24" x 36" sheet, including frame layout, panel layout and detail sheet.

Project Gallery

Silverback Solar, a RoofScreen Mfg., Inc. Company
click to enlarge
Take a closer look: Silverback Solar Engineered Solar Racking Systems Installation Photo Library..

Get a Quote

Get a Quote





spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget