Search for:

Search by:
Company/Trade Name
Product Type

Magnetic Automation Corp

3160 Murrell Rd.
Rockledge, FL 32955
 
Phone:321-635-8585
Fax:321-635-9449
 
Web Site: www.gatesandbarriers.com
gates and turnstiles by Magnetic Automation Corp
send email   send email send email   request catalog
send email   USA repssend email   Canadian repssend email   International reps

Specs for gates and turnstiles                   CAD for gates and turnstiles                   BIM for gates and turnstiles                   LEED product data for gates and turnstiles                  

Overview:
Welcome to Magnetic Automation Corp, a premier solutions provider for parking and entrance control applications across the globe.

Our product performance is unsurpassed and our design flexibility picks up where others leave off. We have been going strong for over 60 years and we continue to expand with a sound financial backing.

Our dealer/distributor and system integration partners are some of the top names in their respective industries. Magnetic's products, which include vehicle barrier gate operators, turnstiles, pedestrian barriers, parking control hardware and other related equipment are used in high profile, high throughput locations around the world. Examples include Government sites, toll roads, airports, sea ports, rental car facilities, mass transit sites and other related applications.

Furthermore, besides providing the best products possible, we take great pride in our customer service and doing the old fashioned way; we earn it.

Products Trade Name Description Content

Parking Gates and Vehicle Barriers

Super High Speed Vehicle Gates

MIB 10*-C090
Magnetic Automation Corp Super High Speed Vehicle Gates<BR><BR>
click to enlarge
  • 0.6 to 3.0 Seconds Open / Close Time
  • 115V, 60Hz, 400 Watts
  • RAL 2000 Orange (Standard)
  • Includes Standard Octagon Flange
  • Built-in Hall Sensor for Precise Barrier Arm Status
  • Up/Down/Normal Switch
  • Convenience Receptacle
  • Integrated Extra Sensory Device Feature
  • RS422 Output
  • Maximum Arm Length 10 Feet
  • Many Boom/Flange Options Available


Specs for Super High Speed Vehicle Gates<BR><BR> CAD Details for Super High Speed Vehicle Gates<BR><BR> BIM Objects for Super High Speed Vehicle Gates<BR><BR> Green Product Data for Super High Speed Vehicle Gates<BR><BR>

Super High Speed Vehicle Gates

MIB 20*-C100
Magnetic Automation Corp Super High Speed Vehicle Gates<BR><BR>
click to enlarge
  • 0.9 Seconds Open / Close Time
  • 115V, 60Hz, 240 Watts
  • RAL 9010 White, RAL 2000 Orange or RAL 1028 Yellow
  • Includes Standard Octagon Flange
  • Built-in Hall Sensor for Precise Barrier Arm Status
  • Up/Down/Normal Switch
  • Convenience Receptacle
  • Integrated Extra Sensory Device Feature
  • MLC Controller
  • Built-in Dual Loop Detectors
  • Wide Variety of Pre-programmed Lane Options
  • Maximum Arm Length 10 Feet
  • Many Boom/Flange Options Available


Specs for Super High Speed Vehicle Gates<BR><BR> CAD Details for Super High Speed Vehicle Gates<BR><BR> BIM Objects for Super High Speed Vehicle Gates<BR><BR>

High Performance Parking Gates

MIB 30*-C100
Magnetic Automation Corp High Performance Parking Gates<BR><BR>
click to enlarge
  • 1.4 to 1.9 Seconds Open / Close Time
  • 115V, 60Hz, 120 Watts
  • RAL 9010 White, RAL 2000 Orange or RAL 1028 Yellow
  • Includes Standard Octagon Flange
  • Built-in Hall Sensor for Precise Barrier Arm Status
  • Up/Down/Normal Switch
  • Convenience Receptacle
  • Integrated Extra Sensory Device Feature
  • MLC Controller
  • Built-in Dual Loop Detectors
  • Wide Variety of Pre-programmed Lane Options
  • Maximum Arm Length 12 Feet
  • Many Boom/Flange Options Available


Specs for High Performance Parking Gates<BR><BR> CAD Details for High Performance Parking Gates<BR><BR> BIM Objects for High Performance Parking Gates<BR><BR>

High Performance Parking Gates

MIB 40*-C100
Magnetic Automation Corp High Performance Parking Gates<BR><BR>
click to enlarge
  • 4.0 Seconds Open / Close Time
  • 115V, 60Hz, 120 Watts
  • RAL 9010 White, RAL 2000 Orange or RAL 1028 Yellow
  • Includes Standard Octagon Flange
  • Built-in Hall Sensor for Precise Barrier Arm Status
  • Up/Down/Normal Switch
  • Convenience Receptacle
  • Integrated Extra Sensory Device Feature
  • MLC Controller
  • Built-in Dual Loop Detectors
  • Wide Variety of Pre-programmed Lane Options
  • Maximum Arm Length 20 Feet
  • Many Boom/Flange Options Available


Specs for High Performance Parking Gates<BR><BR> CAD Details for High Performance Parking Gates<BR><BR> BIM Objects for High Performance Parking Gates<BR><BR>

General Purpose Vehicle Gates

MBE 35*-C100
Magnetic Automation Corp General Purpose Vehicle Gates<BR><BR>
click to enlarge
  • 2.3 to 2.8 Seconds Open / Close Time
  • 115V, 60Hz, 65 Watts
  • RAL 9010 White or RAL 2000 Orange
  • Includes Standard Octagon Flange
  • Up/Down/Normal Switch
  • Convenience Receptacle
  • MBE Controller
  • Wide Variety of Pre-programmed Lane Options
  • 6 Inputs / 4 Output Relays
  • Maximum Arm Length 12 Feet
  • Many Boom/Flange Options Available


Specs for General Purpose Vehicle Gates<BR><BR> CAD Details for General Purpose Vehicle Gates<BR><BR> BIM Objects for General Purpose Vehicle Gates<BR><BR>

General Purpose Vehicle Gates

MBE 50*-C100
Magnetic Automation Corp General Purpose Vehicle Gates<BR><BR>
click to enlarge
  • 4.6 to 4.9 Seconds Open / Close Time
  • 115V, 60Hz, 65 Watts
  • RAL 9010 White or RAL 2000 Orange
  • Includes Standard Octagon Flange
  • Up/Down/Normal Switch
  • Convenience Receptacle
  • MBE Controller
  • Wide Variety of Pre-programmed Lane Options
  • 6 Inputs / 4 Output Relays
  • Maximum Arm Length 15 Feet
  • Many Boom/Flange Options Available


Specs for General Purpose Vehicle Gates<BR><BR> CAD Details for General Purpose Vehicle Gates<BR><BR> BIM Objects for General Purpose Vehicle Gates<BR><BR>

Wide Lane Vehicle Gates

MTS 8*-920
Magnetic Automation Corp Wide Lane Vehicle Gates<BR><BR>
click to enlarge
  • 8.5 Seconds Open / Close Time
  • 115V, 60Hz, 250 Watts
  • RAL 2000 Orange
  • Includes Oversized Octagon Flange
  • Up/Down/Normal Switch
  • Convenience Receptacle
  • MUB Controller
  • Two Single Channel Loop Detectors Included
  • Wide Variety of Pre-programmed Lane Options
  • Includes Single Limit Switch with Cam for Safety
  • Maximum Arm Length 33 Feet
  • Several Boom/Flange Options Available


Specs for Wide Lane Vehicle Gates<BR><BR> CAD Details for Wide Lane Vehicle Gates<BR><BR> BIM Objects for Wide Lane Vehicle Gates<BR><BR>

Wide Lane Vehicle Gates

MHS 8W-***
Magnetic Automation Corp Wide Lane Vehicle Gates<BR><BR>
click to enlarge
  • 40 Seconds for 90 Degree Horizontal Swing
  • 115V, 60Hz, 580 Watts
  • Pyramid Shaped Housing in RAL 2000 Orange
  • Two Removable Doors
  • Convenience Receptacle
  • Controller for Dead Man Function
  • Open / Closed Indication
  • Maximum Arm Length 33 Feet on Each Side
  • Several Boom Options Available


Specs for Wide Lane Vehicle Gates<BR><BR> BIM Objects for Wide Lane Vehicle Gates<BR><BR>

Anti-terrorism Vehicle Barriers

RSS-2000 Electric Wedge Barrier
Magnetic Automation Corp Anti-terrorism Vehicle Barriers<BR><BR>
click to enlarge
  • Non-hydraulic DoS Crash Rated Active Vehicle Barrier
  • All Electric Operation
  • Higher Performance Controller
  • 120/230V Single Phase and 120/240V Three Phase Available
  • Multiple Speed Performance - Normal and Emergency
  • Virtually No Maintenance
  • Hollow Housing with Built-in Pump for Water Evacuation
  • Ideal for Snowy Environments with Optional Heater
  • 10.0, 12.5 and 15.0 Foot Barriers
  • Additional Options Available


Specs for Anti-terrorism Vehicle Barriers<BR><BR> BIM Objects for Anti-terrorism Vehicle Barriers<BR><BR>

Crash Rated Electric Bollards

Magnetic Automation Corp Crash Rated Electric Bollards<BR><BR>
click to enlarge
  • Non-hydraulic DoS K-12 Crash Rated Electric Bollard (11" x 30")
  • All Electric Operation - 4 to 5 Second Operation
  • 1,500,000 MCBF - 120 Operations Per Hour
  • Higher Performance Controller (Operates up to 8 Bollards)
  • 208V Single Phase 40A circuit (Up to 8 Bollards)
  • Multiple Speed Performance - Normal and Emergency
  • Minimal Maintenance - Unlike Products Driven by Hydraulics
  • Easy to Install
  • Dry Contact Inputs for Peripheral Devices
  • IP68 Weatherproof Construction
  • Torque Monitor - Retracts Bollards for Additional Safety
  • Bollards Retract Upon Power Failure - Optional UPS Available
  • Additional Options Available


Specs for Crash Rated Electric Bollards<BR><BR> BIM Objects for Crash Rated Electric Bollards<BR><BR>

Non-Crash Rated Electric Bollards

Magnetic Automation Corp Non-Crash Rated Electric Bollards<BR><BR>
click to enlarge
  • Non-hydraulic Non-Crash Rated Electric Bollard (11" x 24")
  • All Electric Operation - 3 Second Operation
  • 1,500,000 MCBF - 120 Operations Per Hour
  • Higher Performance Controller (Operates up to 8 Bollards)
  • 208V Single Phase 40A circuit (Up to 8 Bollards)
  • Multiple Speed Performance - Normal and Emergency
  • Minimal Maintenance - Unlike Products Driven by Hydraulics
  • Easy to Install
  • Dry Contact Inputs for Peripheral Devices
  • P68 Weatherproof Construction
  • Torque Monitor - Retracts Bollards for Additional Safety
  • Bollards Retract Upon Power Failure - Optional UPS Available
  • Additional Options Available


Specs for Non-Crash Rated Electric Bollards<BR><BR>

Turnstiles and Pedestrian Barriers

Specs for

Full Height Turnstiles

Full Height Turnstiles

MPT 33 Single
Magnetic Automation Corp Full Height Turnstiles<BR><BR>
click to enlarge
  • Solenoid Locking Mechanism
  • Bi-Directional Control
  • Easy to Configure MSC Controller
  • Multiple Material Options Including Galvanized, Powder Coated or Stainless Steel
  • Includes Mouting Plates for Access Readers
  • 120 Degree U-Shaped Bars for Optimum Safety and Increased Number of Weld Points for High Security Applications
  • Modular Design
  • 115V AC


Specs for Full Height Turnstiles<BR><BR> BIM Objects for Full Height Turnstiles<BR><BR>

Full Height Turnstiles

MPT 53 Dual
Magnetic Automation Corp Full Height Turnstiles<BR><BR>
click to enlarge
  • Dual Lane Full Height Turnstile
  • Solenoid Locking Mechanism
  • Bi-Directional Control
  • Easy to Configure MSC Controller
  • Multiple Material Options Including Galvanized, Powder Coated or Stainless Steel
  • Includes Mouting Plates for Access Readers
  • 120 Degree U-Shaped Bars for Optimum Safety and Increased Number of Weld Points for High Security Applications
  • Modular Design
  • 115V AC


Specs for Full Height Turnstiles<BR><BR> CAD Details for Full Height Turnstiles<BR><BR> BIM Objects for Full Height Turnstiles<BR><BR>

Full Height Swing Gate

MPG
Magnetic Automation Corp Full Height Swing Gate<BR><BR>
click to enlarge
  • Motorized Swing Gate - Stand Alone or Attached to Full Height Turnstiles
  • Motorized Swing/Locking Mechanism
  • Bi-Directional Control
  • Easy to Configure Controller
  • Multiple Material Options Including Galvanized, Powder Coated or Stainless Steel
  • Modular Design
  • 115V AC


Specs for Full Height Swing Gate<BR><BR> BIM Objects for Full Height Swing Gate<BR><BR>

Waist High Tripod Turnstiles

MPP Motorized
Magnetic Automation Corp Waist High Tripod Turnstiles<BR><BR>
click to enlarge
  • Ideal for High Demand Applications
  • Features High Performance MHTM Drive System
  • Heavy Duty Tooth Brake System
  • Extremely High MCBF: 10,000,000 Cycles
  • Directional Logic
  • Ultra Safe Operation - Super Smooth Rotation
  • Easy-to-Configure Lane Controller
  • Several Housing and Access Control Options
  • Optional Automatic Return Drop Arm for Emergency Egress
  • IP32 or IP44 / Long or Short Housings
  • 115V 60 Hz


Specs for Waist High Tripod Turnstiles<BR><BR> CAD Details for Waist High Tripod Turnstiles<BR><BR> BIM Objects for Waist High Tripod Turnstiles<BR><BR>

Retractable Panel Pedestrian Barriers

Specs for

Retractable Panel Barriers

MPR Bi-Parting
Magnetic Automation Corp Retractable Panel Barriers<BR><BR>
click to enlarge
  • Ideal for High Speed, High Throughput Applications
  • Features High Performance MHTM Drive System
  • Open/Close Time 0.4 Seconds
  • Multiple Lane Width (i.e. Standard or ADA) and Panel Options
  • Extremely High MCBF: 10,000,000 Cycles
  • Directional Logic
  • Ultra Safe Operation - Intelligent Impact Detection
  • Easy-to-Configure Lane Controller
  • Several Housing and Access Control Options
  • IP32 or IP44 Housing
  • Lighted Gate End Displays Standard
  • 115V 60 Hz


Specs for Retractable Panel Barriers<BR><BR> CAD Details for Retractable Panel Barriers<BR><BR>

Retractable Panel Barriers

MPH High Door
Magnetic Automation Corp Retractable Panel Barriers<BR><BR>
click to enlarge
  • Ideal for High Speed, High Throughput Applications
  • Higher Panels to Deter Jumping
  • Features High Performance MHTM Drive System
  • Open/Close Time 0.8-1.4 Seconds
  • Panel Height Options: 48", 60" or 72"
  • Multiple Lane Width (i.e. Standard or ADA) and Panel Options
  • Extremely High MCBF: 10,000,000 Cycles
  • Directional Logic (Advanced Detection for AFC Version)
  • Ultra Safe Operation - Intelligent Impact Detection
  • Easy-to-Configure Lane Controller
  • Several Housing and Access Control Options
  • IP32 or IP44 Housing
  • Lighted Gate End Displays Standard
  • 115V 60 Hz


Specs for Retractable Panel Barriers<BR><BR> CAD Details for Retractable Panel Barriers<BR><BR>

Swing Arm Bar Barriers

MPB Swing Arm
Magnetic Automation Corp Swing Arm Bar Barriers<BR><BR>
click to enlarge
  • Ideal for Lobby Access and Other Entrance Control Applications
  • Two Sets of Swing Arms on Each Side for Visual Deterrence
  • Features High Performance Drive System
  • Industry's Best Detection System - Tailgate Detection Down to 1/4"
  • Sound Card with Multiple Audible Alert Tones
  • Reader Integration Options
  • Directional Logic
  • Ultra Safe Operation
  • Easy-to-Configure Lane Controller
  • Several Housing and Access Control Options
  • 24" to 36" ADA / Accessible Width Lane Options
  • Three (3) Year Warranty


Specs for Swing Arm Bar Barriers<BR><BR>

Automated Credential Authentication and Boarding Pass Scanning Gate

eGates
Magnetic Automation Corp Automated Credential Authentication and Boarding Pass Scanning Gate<BR><BR>
click to enlarge
  • Ideal for High Speed, High Throughput Automated Credential Authentication and/or Boarding Pass Scanning Applications (i.e. Trusted Traveler, Registered Traveler, etc)
  • Current Deployments Include: UAE (Dubai/Abu Dhabi), Nigeria, Australia, China, Hong Kong, Singapore and Others
  • Many Designs Available to Match Aesthetic or Operation Requirements
  • Variations Include: Sally Port, Single Barrier, Retractable, Swing, etc
  • Features High Performance MHTM Drive System
  • Open/Close Time Per Barrier 0.5-1.5 Seconds Depending on Design - Total Processing Times Typically Measure Between 5-12 Seconds
  • Standard Panel Height Options: 48", 60" or 72" (Others Available - Please Inquire)
  • Multiple Lane Width (i.e. Standard or ADA) and Panel Options
  • Designed for In Excess of 30,000,000 Cycles
  • Directional Logic (Advanced Detection Options Available for Tailgating, Left Baggage, etc)
  • Ultra Safe Operation - Intelligent Impact and Forced Entry/Exit Detection to Notify Security Personnel
  • Easy-to-Configure Lane Controller
  • Several Housing and Access Control Options
  • IP32 or IP44 Housing
  • Lighted Gate End Displays Standard
  • 115V 60 Hz


Specs for Automated Credential Authentication and Boarding Pass Scanning Gate<BR><BR>

Product Information Downloads

Product Information Downloads

Magnetic Automation Corp Product Information Downloads<BR><BR>
click to enlarge


Product Reference Gallery

Product Reference Gallery

Magnetic Automation Corp Product Reference Gallery<BR><BR>
click to enlarge




spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-08
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget