Search for:

Search by:
Company/Trade Name
Product Type

Foremost Groups, Inc.

906 Murray Rd.
East Hanover, NJ 07936
 
Toll Free:800-443-1410
Phone:973-428-0400
Fax:973-428-6166
Foremost International Ltd.
5970 Chedworth Way, Unit A
Mississauga, Ontario
Canada L5R 3V5

Tel: 905-507-2005
Toll Free: 888-256-7551
Fax: 905-507-2006
Email: foremostcanada@foremostgroups.com

 
Web Site: www.foremostgroups.com
furniture and vanities by Foremost Groups, Inc.
send email   send email send email   request catalog

Specs for furniture and vanities                   LEED product data for furniture and vanities                  

Overview:
Foremost Groups is an innovative leader in the industry of bathroom furnishings & fixtures, indoor furniture, outdoor patio furniture and commercial food service equipment. As a company, we pride ourselves in the development, manufacturing, and marketing of high quality products.

Foremost Groups was formed in 1987 around a simple principle, “To satisfy our customers with stylish, innovative products supported by efficient, friendly service.”

In the years that followed, the company has held true to its mission, developing four product divisions (Bathroom Furniture, Outdoor Furniture, Indoor Furniture and Food Service Equipment) producing world-class goods that offer superior design, engineering and value for consumers and industry. We are a North American company with offices and distribution centers in the U.S. and Canada. Our products do not stand alone in the marketplace, but are backed by an international workforce that is dedicated to quality and service in everything that carries the Foremost brand.

Products Trade Name Description Content

Bathroom Furniture

Bath Furniture

Foremost Groups, Inc. Bath Furniture<BR><BR>
click to enlarge
The latest trend in style and affordability is Bath Furniture. Bath Furniture combines the design and luxury of vintage style, cottage and casual furniture with modern bathroom conveniences. Foremost takes some of the best furniture designs of the past 100 years and combines them with rich finishes of traditional cherry, rich espresso and luxurious white to provide something for every taste, style and budget.

Bath Solutions: Vanities

Foremost Groups, Inc. Bath Solutions: Vanities<BR><BR>
click to enlarge
Design an entire bath with Foremost Bath Solutions. Bath solutions feature complete style collections of distinctive pieces especially designed, crafted and paired for the bathroom. Choose a style from elegant Old World sophisticated, European casual or modern. The select a mirror, medicine cabinet and linen chest to match. Foremost Bath solutions are perfect for any home because most pieces are available in a variety of sizes to accommodate large and small spaces.

Bath Collections: Furniture

Foremost Groups, Inc. Bath Collections: Furniture<BR><BR>
click to enlarge
Foremost offers a complete line of bath collections to accommodate of a variety of storage needs. Built tough for years of worry-free performance in one of the home's most challenging environments, Foremost cabinets, mirrors and shelving add graceful storage and beauty to any home. From free-standing cabinets and shelves to wall mounted cabinets, shelving and medicine cabinets, Foremost had a collection at an affordable price.

Bath Combos

Foremost Groups, Inc. Bath Combos<BR><BR>
click to enlarge
Columbia Cherry
Columbia White
Columbia Espresso
Heartland

Vanity Tops

Foremost Groups, Inc. Vanity Tops<BR><BR>
click to enlarge
Foremost has a vanity top for every style and every budget. Choose from the sophistication of natural stone, the man-made beauty of Granulite™ or the affordable simplicity of popular cultured marble.
Natural Stone
Granulite™
Solid White Cultured Marble

Laundry Collections

Foremost Groups, Inc. Laundry Collections<BR><BR>
click to enlarge
With a full line of sinks, cabinets and shelving, Foremost is ready to work, bringing classic styling and practical functionality to the laundry room. Foremost can handle any job from large to small. All styles offer clean lines and spacious, easy-access storage.
Berkshire Laundry Collection
Brookline Laundry Collection
Everest Laundry Tub

Outdoor Furniture

Veranda Classics Furniture

Foremost Groups, Inc. Veranda Classics Furniture<BR><BR>
click to enlarge
Veranda Classics has both traditional and contemporary collections designed with rust-free aluminum that utilizes the ancient art of sand casting and or extruded cast combination construction. We offer complete collections with matching accessories to complement whatever your customer’s dιcor might be. Each product we make is made with the highest quality material and attention to detail to ensure a superior, quality product that provides comfort and style. These patio sets are made to withstand the natural elements and everyday use providing years of enjoyment.

Indoor Furniture

Entertainment Center

Foremost Groups, Inc. Entertainment Center<BR><BR>
click to enlarge
Provides the versatility for creating an entertainment center as small or expensive as you require. Fruitwood finish and powder coated metal hardware. All units feature a lower shelf for additional storage. Simple assembly. Center unit-two doors open to reveal a large open section that houses a television. Doors are designed to recess when opened.

Storage Cubes

  • The cube is lightweight for quick, easy assembly and installation.
  • Innovative Hollow-Core construction weighs 50% less then traditional particle board.
  • The cube is sturdy (strong) for maximum durability.
  • Holds 200 lbs. per shelf, solid wood frame.
  • The cube is packaged pre-finished.
  • Wood grain veneer that gives a real furniture look.
  • The cube is a flexible and fun way to organize.
  • Available in white, black, honey.
  • Doors can be opened to the left or right side for convenience.
  • Unlimited combination options so you can create exactly the system you need.

Accent Furniture

Foremost Groups, Inc. Accent Furniture<BR><BR>
click to enlarge
Serving cabinets and carts

Accent Tables



Computer Desks



Seating



Commercial Food Service Equipment

Commercial Food Service Equipment

By applying the most current advances in computer-aided design, Foremost engineers, both domestically and abroad, work closely with each customer to create engineering specifications for a comprehensive range of OEM products. By leveraging these strengths, coupled with our overseas resources, this rapidly growing division serves the needs of the manufacturing community by supplying exceptionally high quality, value engineered products direct from the Far East; or through our distribution facilities in North America.

Foremost Toilets

Concealed Trap Wall Hung Dual Flush Toilet

Aria Product Specs: CTL-1041DF-W (white actuator), CTL-1041DF-C (chrome actuator)
  • Wall Mount Application
  • High Efficiency HET Dual Flush (6.0Lpf/1.6Gpf – 3.0Lpf/.08Gpf)
  • Washdown flush
  • 600g MaP score
  • Complete kit - bowl and concealed wall carrier
  • White or Chrome wall mounted push actuator for concealed tank
  • 14.5" to 17" adjustable height - round front bowl
  • White or Chrome wall mounted push actuator for concealed tank
  • Polyured smooth close, quick removal toilet seat included
  • Soft White - Vitreous china


Specs for Concealed Trap Wall Hung Dual Flush Toilet<BR><BR>

1 Piece 4.8L HET Toilet

Saleen Product Specs: A02-1316-EWL
  • High Efficiency HET (4.8 Lpf/1.28 gpf)
  • Concealed Trapway
  • Elongated bowl – 15.63” height
  • 800g MaP score
  • Siphon jet flush action
  • Chrome top push actuator
  • 2” fully glazed ball pass trapway
  • 12” (305mm) rough-in
  • Available as a Lined tank only
  • Soft White - Vitreous china
  • Polyured smooth close, quick removal toilet seat included
  • Water surface (215 x 180 mm) 8.5” x 7”


Specs for 1 Piece 4.8L HET Toilet<BR><BR>

1 Piece 4.8L HET Toilet

Allery Product Specs: TL-5710R-WL (lined), TL-5710R-W (unlined)
  • High Efficiency HET (4.8 Lpf/1.28 gpf)
  • Concealed Trapway
  • Round front bowl – 17” height
  • 800g MaP score
  • Siphon jet flush action
  • Top push actuator
  • 12” (305mm) rough-in
  • Available as a Lined or Unlined tank
  • Soft White - Vitreous china
  • Polyured smooth close, quick removal toilet seat included
  • Water surface (213 x 185 mm) 8.38” x 7.38”


Specs for 1 Piece 4.8L HET Toilet<BR><BR>

1 Piece 4.8L HET Toilet

Essex Product Specs: TL-5710HC-WL (lined), TL-5710HC-W (unlined)
  • High Efficiency HET (4.8 Lpf/1.28 gpf)
  • Concealed Trapway
  • Elongated front bowl – 17” height
  • 600g MaP score
  • Siphon jet flush action
  • Top push actuator
  • 12” (305mm) rough-in
  • Available as a Lined or Unlined tank
  • Soft White - Vitreous china
  • Polyured smooth close, quick removal toilet seat included
  • Water surface (240 x 175 mm) 9.5” x 6.87”


Specs for 1 Piece 4.8L HET Toilet<BR><BR>

2 Piece 6/4L Dual Flush Toilet

Abel Product Specs: TL-7107-WL
  • High Efficiency HET Dual Flush (6.0Lpf/1.6Gpf – 4.1Lpf/1.08Gpf)
  • Siphon Jet Flush Action
  • 800g MaP score
  • Round front bowl – 15.5” height
  • Soft white vitreous china
  • Available with Lined tanks only
  • Top push button actuator
  • 12” (305mm) rough-in
  • Plastic smooth close toilet seat included
  • Water surface (245mm x 155mm) 9.63” x 6.13”


Specs for 2 Piece 6/4L Dual Flush Toilet<BR><BR>

2 Piece 4.8L HET Round Front Toilet

Regent Product Specs: T-5207-WL2 (tank) (Soft White), LL-5207-W2 (bowl) (Soft White), T-5207-BL2 (tank) (Bone), LL-5207-B2 (bowl) (Bone)
  • High Efficiency (HET) (4.8 Lpf/1.28 gpf)
  • Siphon jet flush action
  • 600g MaP score
  • Round front bowl - 15" height
  • Vitreous china - Available in Soft White and Bone
  • Soft white trip lever
  • 2” fully glazed ball pass trapway
  • 12” rough in
  • Water surface (210mmx178mm) 8.25"x7"
  • Toilet seat not included


Specs for 2 Piece 4.8L HET Round Front Toilet<BR><BR>

2 Piece 4.8L HET Elongated Front Toilet

Regent Product Specs: T-5207-WL2 (tank) (Soft White), LL-5207HC-W2 (bowl) (Soft White), T-5207-BL2 (tank) (Bone), LL-5207HC-B2 (bowl) (Bone)
  • High Efficiency (HET) (4.8 Lpf/1.28 gpf)
  • Siphon jet flush action
  • 600g MaP score
  • Elongated front bowl - 16.5" Comfort Height
  • Vitreous china - Available in Soft White and Bone
  • Soft white trip lever
  • 2” fully glazed ball pass trapway
  • 12” rough in
  • Toilet seat not included


Specs for 2 Piece 4.8L HET Elongated Front Toilet<BR><BR>

1 Piece 6/4 Dual Flush Toilet

Regent Product Specs: TL-5210-WL (Soft White), TL-5210-BL (Bone)
  • High Efficiency HET Dual Flush (6.0Lpf/1.6Gpf – 4.1Lpf/1.08Gpf)
  • Siphon jet flush action
  • 600g MaP score
  • Round front bowl - 15.87" Height
  • Vitreous china - Available in Soft White and Bone
  • Available with Lined tanks only
  • Top push actuator
  • 2” fully glazed ball pass trapway
  • 12” rough in
  • Water surface (240mmx160mm) 9.5"x6.25"
  • Plastic smooth close toilet seat included


Specs for 1 Piece 6/4 Dual Flush Toilet<BR><BR>

1 Piece 6L Toilet

Regent Product Specs: TL-5200-WL
  • Low consumption (6.0Lpf/1.6gpf)
  • Siphon jet flush action
  • 600g MaP score
  • Round Front Bowl - 15.5” Height
  • Vitreous china - Soft white only
  • Soft white trip lever
  • 2” fully glazed ball pass trapway
  • 12” (305mm) rough-in
  • Available as a Lined tank only
  • Water Surface (203 x 150mm) 8” x 6”
  • Toilet seat not included


Specs for 1 Piece 6L Toilet<BR><BR>

1 Piece 6L Toilet

Dietrich Product Specs: T-7237-WL (Lined tank), LL-7237-W (bowl)
  • Low consumption (6.0Lpf/1.6gpf)
  • Siphon jet flush action
  • 350g MaP score
  • Elongated Front Bowl - 17” Comfort Height
  • Vitreous china - White only
  • Soft white trip lever
  • 2” fully glazed ball pass trapway
  • 12” (305mm) rough-in
  • Available as a Lined tank only
  • Plastic smooth close toilet seat included


Specs for 1 Piece 6L Toilet<BR><BR>

2 Piece 6L Round Front Toilet

Premier Product Specs: T-8207-WL3 (Lined tank), LL-8207-W3 (bowl)
  • Low consumption (6.0 Lpf/1.6 gpf)
  • Siphon jet flush action
  • 1000g MaP score
  • Round front bowl - 14.5" height
  • Vitreous china - Available in Soft White only
  • Soft white trip lever
  • Available in lined tank only
  • 12” rough in
  • Toilet seat not included


Specs for 2 Piece 6L Round Front Toilet<BR><BR>

2 Piece 4.8L HET Elongated Front Toilet

Premier Product Specs: TL-8295-WL
  • High Efficiency (HET) (4.8 Lpf/1.28 gpf)
  • Siphon jet flush action
  • 1000g MaP score
  • Elongated front bowl - 17" Comfort height
  • Vitreous china - Available in Soft White only
  • Soft white trip lever
  • 12” rough in
  • Toilet seat not included


Specs for 2 Piece 4.8L HET Elongated Front Toilet<BR><BR>

2 Piece 4.8L HET Round Front Toilet

Premier Product Specs: T-8207-WL4 (Lined tank), LL-8207-W4 (bowl)
  • High Efficiency (HET) (4.8 Lpf/1.28 gpf)
  • Siphon jet flush action
  • 800g MaP score
  • Round front bowl - 14.5" height
  • Vitreous china - Available in Soft White only
  • Available in lined tank only
  • Soft white trip lever
  • 12” rough in
  • Toilet seat not included


Specs for 2 Piece 4.8L HET Round Front Toilet<BR><BR>

2 Piece 6L Elongated Front Toilet

Premier Product Specs: T-8207-WL3 (Lined tank), LL-8207HC-W3 (bowl)
  • Low consumption (6.0 Lpf/1.6 gpf)
  • Siphon jet flush action
  • 1000g MaP score
  • Elongated front bowl - 17" Comfort height
  • Vitreous china - Available in Soft White only
  • Soft white trip lever
  • Available in lined tank only
  • 12” rough in
  • Toilet seat not included


Specs for 2 Piece 6L Elongated Front Toilet<BR><BR>

4 Hole Bidet (Regent Match)

Bidet Product Specs: BD-5207-W (Soft White), BD-5207-B (Bone)
  • Vitreous china
  • Fits deck mounted faucet
  • 4 holes (3 faucet holes with 8” center and 1 small hole for pop-up rod)
  • Rim Flush
  • Vertical cleansing spray
  • Integral overflow
  • 15.5" Bowl Height
  • Faucet and Pop-up, not included
  • Colours available: Soft White / Bone / Biscuit


Specs for 4 Hole Bidet  (Regent Match)<BR><BR>

4 Hole Bidet (Premier Match)

Bidet Product Specs: BD-8207-W
  • Vitreous china
  • Fits deck mounted faucet
  • 4 holes (3 faucet holes with 8” center and 1 small hole for pop-up rod)
  • Rim Flush
  • Vertical cleansing spray
  • Integral overflow
  • 15.5" Bowl Height
  • Faucet and Pop-up, not included
  • Available in Soft White only


Specs for 4 Hole Bidet  (Premier Match)<BR><BR>

Foremost Pedestal Sinks

Pedestal Lavatory

Abel Product Specs: F-7101-4W Basin with 4" Faucet Center, F-7101-8W Basin with 8" Faucet Center, L-7101-W Pedestal leg for both Basins
  • Vitreous china
  • Available in 4" or 8" center faucet holes.
  • Soft white only
  • Rear Overflow Hole
  • Supplied with mounting hardware
  • Faucet and Pop-up, not included


Specs for Pedestal Lavatory<BR><BR>

Pedestal Lavatory

Regent Product Specs: F-5207-W-4 4" Faucet Center (Soft White), F-5207-W-8 8" Faucet Center (Soft White), L-5207-W Pedestal leg (Soft White), F-5207-B-4 4" Faucet Center (Bone), F-5207-B-8 8" Faucet Center (Bone), L-5207-B Pedestal leg (Bone)
  • Vitreous china
  • Available in 4" or 8" center faucet holes.
  • Soft white and Bone colors
  • Supplied with mounting hardware
  • Faucet and Pop-up, not included


Specs for Pedestal Lavatory<BR><BR>

Pedestal Lavatory

Dietrich Product Specs: F-7337-4W Basin with 4" Faucet Center, F-7337-8W Basin with 8" Faucet Center, L-7337-W Pedestal leg for both Basins
  • Vitreous china
  • Available in 4" or 8" center faucet holes.
  • White color only
  • Rear Overflow Hole
  • Supplied with mounting hardware
  • Faucet and Pop-up, not included


Specs for Pedestal Lavatory<BR><BR>

Pedestal Lavatory

Premier Product Specs: F-3212-4W Basin with 4" Faucet Center, L-7337-W Pedestal leg
  • Vitreous china
  • Available in 4" center faucet holes only.
  • Soft white color only
  • Rear Overflow Hole
  • Supplied with mounting hardware
  • Faucet and Pop-up, not included


Specs for Pedestal Lavatory<BR><BR>

Foremost Sinks

Rectangular Drop In Sink

Abel Product Specs: 13-0036-4W 4" Faucet Center, 13-0036-8W 8" Faucet Center
  • Rectangular drop-in basin
  • Front overflow hole
  • Available in 4" or 8" center faucet holes.
  • Template supplied
  • Vitreous china
  • Faucet and Pop-up, not included
  • Soft white only


Specs for Rectangular Drop In Sink<BR><BR>

Oval Drop In Sink

Regent Product Specs: 13-0057-W 4" Faucet Center (Soft White), 13-0057-8W 8" Faucet Center (Soft White), 13-0057-B 4" Faucet Center (Bone), 13-0057-8B 8" Faucet Center (Bone)
  • Ocal drop-in basin
  • Front overflow hole
  • Available in 4" or 8" center faucet holes.
  • Template supplied
  • Vitreous china
  • Faucet and Pop-up, not included
  • Available in Soft White or Bone color


Specs for Oval Drop In Sink<BR><BR>

Rectangular Drop In Sink

Dietrich Product Specs: 17-0037-4W 4" Faucet Center 17-0037-8W, 8" Faucet Center
  • Rectangular drop-in basin
  • Front overflow hole
  • Available in 4" or 8" center faucet holes.
  • Template supplied
  • Vitreous china
  • Faucet and Pop-up, not included
  • Available in Soft White only


Specs for Rectangular Drop In Sink<BR><BR>

Oval Drop In Sink

Olivia Product Specs: 13-0012-4W 4" Faucet Center (Soft White), 13-0012-8W 8" Faucet Center (Soft White), 13-0012-4B 4" Faucet Center (Bone), 13-0012-8B 8" Faucet Center (Bone)
  • Oval drop-in basin
  • Front overflow hole
  • Available in 4" or 8" center faucet holes.
  • Template supplied
  • Vitreous china
  • Faucet and Pop-up, not included
  • Available in Soft White and Bone color


Specs for Oval Drop In Sink<BR><BR>

Oval Drop In Sink

Juliet Product Specs: 13-0032-4W 4" Faucet Center, 13-0032-8W 8" Faucet Center
  • Oval drop-in basin
  • Front overflow hole
  • Available in 4" or 8" center faucet holes.
  • Template supplied
  • Vitreous china
  • Faucet and Pop-up, not included
  • Available in Soft White only


Specs for Oval Drop In Sink<BR><BR>

Semi-Oval Drop In Sink

Cairo Product Specs: 13-0015-4W 4" Faucet Center
  • Semi-Oval drop-in basin
  • Front overflow hole
  • Available in 4" center faucet holes only
  • Template supplied
  • Vitreous china
  • Faucet and Pop-up, not included
  • Available in Soft White only


Specs for Semi-Oval Drop In Sink<BR><BR>

Round Drop In Sink

Rio Product Specs: 13-0013-4W 4" Faucet Center
  • Round drop-in basin
  • Front overflow hole
  • Available in 4" center faucet holes only
  • Template supplied
  • Vitreous china
  • Faucet and Pop-up, not included
  • Available in Soft White only


Specs for Round Drop In Sink<BR><BR>

Square Drop In Sink

Stanza Product Specs: 13-0039-4W 4" Faucet Center, 13-0039-8W 8" Faucet Center
  • Oval drop-in basin
  • Rear overflow hole
  • Available in 4" or 8" center faucet holes.
  • Template supplied
  • Vitreous china
  • Faucet and Pop-up, not included
  • Available in Soft White only


Specs for Square Drop In Sink<BR><BR>

Square Wall Mounted Sink

Largo Product Specs: 13-0010
  • Wall mount basin
  • Vitreous china
  • Front overflow hole
  • Mounting bracket and hardware included
  • Available in 4" center faucet holes only
  • Faucet and Pop-up, not included
  • Optional Metal Support Legs not included (not a Foremost option)
  • Available in Soft White only


Specs for Square Wall Mounted Sink<BR><BR>

Foremost Vessel Sinks

Round Vessel Sink

Seranade Product Specs: 13-0019-W
  • Round Vessel
  • Rear overflow hole with Ring
  • Nano Easy Clean Glaze
  • Template supplied
  • Vitreous china
  • Faucet and Pop-up, not included
  • Available in Soft White only


Specs for Round Vessel Sink<BR><BR>

Square Vessel Sink

Minuet Product Specs: 13-0024-W
  • Square Vessel
  • Front overflow hole with Ring
  • Nano Easy Clean Glaze
  • Single Faucet hole only
  • Template supplied
  • Vitreous china
  • Faucet and Pop-up, not included
  • Available in Soft White only


Specs for Square Vessel Sink<BR><BR>

Rectangular Vessel Sink

Staccato Product Specs: 13-0029-W (single hole), 13-0029-4W (4" center)
  • Rectanglular Vessel
  • Rear overflow hole with Ring
  • Nano Easy Clean Glaze
  • Template supplied
  • Available with Single hol and 4" faucet center
  • Vitreous china
  • Faucet and Pop-up, not included
  • Available in Soft White only


Specs for Rectangular Vessel Sink<BR><BR>

Rectangular Vessel Sink

Carrey Product Specs: 13-0050-W (24")
  • Rectanglular Vessel
  • Unique sloped with rear corner drain
  • Produced with Fire Clay
  • Template supplied
  • Vitreous china
  • Faucet and Pop-up, not included
  • Available in Soft White only


Specs for Rectangular Vessel Sink<BR><BR>

Rectangular Vessel Sink

Carra Product Specs: 13-0051-W (30")
  • Rectanglular Vessel
  • Unique sloped with rear corner drain
  • Produced with Fire Clay
  • Template supplied
  • Vitreous china
  • Faucet and Pop-up, not included
  • Available in Soft White only


Specs for Rectangular Vessel Sink<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2012-01-05
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget