Mitten Building Products
Ply Gem Industries, Inc.

CONTACT INFO

5A - 225 Henry St.
Brantford, ON, Canada N3S 7R4
Toll Free: 800-265-0774
Fax: 519-753-4666
Fax: 866-786-7884

WARRANTY

Mitten products are not only easy to install, but they are also backed by a Lifetime Transferable Warranty. Click on the links below to download a printable PDF document.

Mitten Vinyl Siding Warranty
Mitten Foam Back Siding Warranty

COMPANY OVERVIEW

For over 50 years, Mitten has been an industry leader in manufacturing and distributing premium vinyl siding and accessories.

Today, Mitten boasts an extensive international distribution portfolio of superior products including replica-stone, architectural accents, windows, doors and other exterior products. Mitten has a solid reputation for quality products and their dedication to service.

In addition to 20 distribution locations across Canada, Mitten's reach also includes over 200 distributors in the United States as well as Russia, France, Australia, Chile, New Zealand, Sweden, Ukraine, Finland and Estonia.

ALL PRODUCTS

{{this.show}} {{this.hide}} Horizontal Siding

Mitten Vinyl Siding image

Mitten Vinyl Siding - Sentry

Protect your home investment with Sentry!
  • Available in ALL 37 Mitten colors
  • Roll-over nail hem increases rigidity to resist bowing and buckling
  • Low gloss Color-Rich finish, with Cedar-Grain texture
  • Premium .044" heavy wall panels designed to shield and protect your home
  • Distinctive deep silhouette provides rich shadow lines
  • Contoured lock system design helps connect your panels securely to walls and stay there for added "peace of mind"
  • Withstands winds up to 180 mph
  • Lifetime Fade Protection Guarantee
  • Limited Lifetime Warranty
Mitten Vinyl Siding image

Mitten Vinyl Siding - Highland

Inspired by nature, Highland provides the perfect harmony between beauty and affordability. The brilliant earth tones of Highland are a warm addition to any exterior. Choose Highland with confidence:
  • 19 natural colours to choose from
  • Satin-finish wood-grain texture
  • Roll-over nail hem increases rigidity to resist bowing and buckling
  • Strong .042" nominal thickness provides lasting durability
  • Attractive profile selections to complement a wide variety of architectural styling
  • Low-maintenance
  • Limited Lifetime Warranty
Mitten Vinyl Siding image

Mitten Vinyl Siding - Oregon Pride

Oregon Pride provides both classic styling and natural beauty. With a subtle wood grain appearance, wide color offering and a huge selection of profiles to choose from, Oregon Pride is the perfect choice for any home.
  • 16 natural colours to choose from
  • Durable .040" nominal panel thickness
  • Realistic wood-grain texture
  • Wide range of popular profiles and colors to choose from
  • Roll-over nail hem increases rigidity to resist bowing and buckling
  • Limited Lifetime Warranty
Mitten Vinyl Siding image

Mitten Vinyl Siding - Southern Beaded

Distinct profile adds grace & elegance to any home exterior!
  • 6.5" wide profile with distinctive grooved-bead detail
  • Subtle wood-grain texture in a low-gloss, low-maintenance finish
  • Premium .045" heavy wall profile for superior rigidity to ensure straight, smooth walls
  • Available in 6 colours
  • Limited Lifetime Warranty

{{this.show}} {{this.hide}} Insulated Siding

Mitten Vinyl Siding image

Mitten Vinyl Siding - InsulPlank II

  • All Season Insulation - Keeps you warmer in winter and cooler in the summer
  • Energy Efficient - When professionally installed helps lower energy costs
  • Inhibits Mold - Provides a permeable vapor breather allowing moisture to escape
  • PerformGuard® - Non-toxic repellent that helps ward off termites
  • Noise Reduction - For a comfortable living space
  • Guaranteed Durability - Increased impact resistance
  • SecureLock™ - Ensures joints are snug and uniform
  • Insulated foam backing on each panel for added R-Value

{{this.show}} {{this.hide}} Vertical Vinyl Siding

Mitten Vinyl Siding     image

Mitten Vinyl Siding - Double 5" Vertical

Combines U-groove design and attractive appearance with the rigidity and durability of premium vinyl.
  • Length/Piece 12' 3.66m
  • Width/Piece 10" 25.4cm
  • Panels/Carton 20'
  • Coverage/Carton 200sq.ft. (18.58m2)
  • Limited Lifetime Warranty
Mitten Vinyl Siding     image

Mitten Vinyl Siding - Sentry Board & Batten

Board & Batten siding features:
  • Realistic low gloss, cedar grain texture.
  • Wide 7'™ profile for a unique & distinctive exterior.
  • Durable and virtually maintenance free.
  • Available in all 37 Mitten colours and backed by our Lifetime Fade Protection Warranty.
  • Superior panel construction for lasting strength and durability.
  • Meets or exceeds all North American building codes.
  • Limited Lifetime Warranty.
Mitten Vinyl Siding     image

Mitten Vinyl Siding - Equinox Soffit

Premium 10™ wide heavy duty soffit engineered to perform.
  • Maximizes the net free air intake per foot
  • Aids in air circulation through attic
  • Can help prevent early roof failure
  • Available in 3 colours
  • Limited Lifetime Warranty
Mitten Vinyl Siding     image

Mitten Vinyl Siding - 7" Beaded Soffit

Ideal for porch ceilings or to cover up larger areas.
  • Adds character and a finishing touch to porch ceilings
  • Available in solid or hidden vent
  • Limited Lifetime Warranty
Mitten Vinyl Siding  image

Mitten Vinyl Siding - Triple 4 Soffit

U-groove profile is designed for greater rigidity and performance
  • 0.040™thickness
  • Available in 5 styles:
      Solid
      Perforated Full Vent
      Perforated Center Vent
      Lanced Full Vent
      Lanced Center Vent
    • Available in 10 colours
    • Limited Lifetime Warranty
Mitten Vinyl Siding  image

Mitten Vinyl Siding - Double 5" Soffit

Combines U-groove design and attractive appearance with the rigidity and durability of premium vinyl.
  • 0.040™thickness
  • Available in solid or perforated vent
  • Solid panels may also be used as a vertical siding accent
  • Available in 16 colours
  • Limited Lifetime Warranty
Mitten Vinyl Siding  image

Mitten Vinyl Siding - Pleasant View Skirting Panel

Great alternative to wooden lattice!
  • Easily secures to the perimeter of any mobile home, cottage, deck or foundation
  • Special front rail design allows you to maintain access behind your skirting
  • No need to paint ™ ever!
  • Ventilated panels encourage air flow and reduce moisture build-up and musty odors
  • Limited Lifetime Warranty

{{this.show}} {{this.hide}} Aluminum

PlyGem Aluminum Siding, Soffit, Trim & Gutter Products image

PlyGem Aluminum Siding, Soffit, Trim & Gutter Products

Nothing accents a house like freshly painted trim '™ or looks worse than peeling, rotting trim. Our durable aluminum trim, soffit and gutter products provide the perfect solution. Backed by a lifetime warranty, they're available in a wide array of colors to complement or match or siding

{{this.show}} {{this.hide}} Siparila Wood Siding

Siparila Topcoat® Wood Siding image

Siparila Topcoat® Wood Siding

With all visible surfaces coated, Siparila Topcoat® is a high quality wooden exterior siding that stays strong and beautiful. Siparila Topcoat® wood siding ships ready to use and does not require further treatments once on the construction site, making it suited for both new construction and renovations. Siparila Topcoat® siding profiles are designed to hide visible fasteners and are end-matched to give a clean modern finish. The result is a beautiful, flawless, nail-free finish. Siparila Topcoat® sidings are available in several profiles and a rich variety of colors.
Siparila Topcoat Wood Trims image

Siparila Topcoat Wood Trims

Use Siparila Topcoat® corner pieces to ensure the durability of the building. Siparila has different solutions for finishing the outside and inside corners. Regardless of the solution you choose, it is recommended that your corner trims are fastened using full round head hot-dipped galvanized nails, minimum length is 2 1/2". The nail head must not sink into the wood but sit flush on the surface.

{{this.show}} {{this.hide}} Premium Aluminum

Lux Aluminum Panels image

Lux Aluminum Panels

The classic profile and finish of Lux Panel will add outstanding beauty and style to any exterior application. It is so versatile that it can be installed in soffits and on walls either vertically, horizontally or diagonally. The 4" profile is made of durable 24 gauge steel, with a full line of accessories and premium paint finishes. Lux Panel is available in custom lengths from 4' to 24'.
  • Available in custom lengths
  • Durable, strong 24 gauge steel
  • Low maintenance
  • Non combustible
  • Full line of standard & custom flashings
  • Available in 16 premium paint finishes

{{this.show}} {{this.hide}} Engineered Siding

CanExel Siding image

CanExel Siding

For more than 40 years, people have trusted CanExel™ prefinished siding to help protect, enhance and improve their homes. With a beautiful finish, lasting durability, an authentic wood-grain look and a proud legacy, LP goes above and beyond to create products you can enjoy for years.
  • Beautiful finish ™ pre-finished with an advanced multi-coat, heat cured finish
  • Authentic wood grain - a deep wood grain look, with a wide variety of patterns and design
  • Lasting durability ™ CanExel is tested extensively to ensure its durability and performance
  • 3 profiles ™ Ced™R-Vue, Ridgewood and UItraPlank
  • 21 colours available

{{this.show}} {{this.hide}} Steel Siding

Ply Gem Steel Siding image

Ply Gem Steel Siding

Ply Gem Steel Siding is a rugged, durable steel siding product that is available in a variety of eye-popping colours. It is engineered to protect and beautify your home for decades to come
  • 5 profiles ™ D4, D5, D5D, Board & Batten and Single 8™
  • 20 bold colours
  • Class A/ Class 1 fire rating
  • Ideal for extreme weather conditions, like hail or strong winds
  • 100% recyclable
  • Tough against bumps and dents
  • Industry leading Limited Lifetime Warranty

Catalog
Technical Guide

{{this.show}} {{this.hide}} Shakes

Novik 8" Cedar Shake image

Novik 8" Cedar Shake

Replicate the appearance of cedar shakes without costly upkeep. Novik Cedar Shakes are available in a range of colors and finishes.
Novik Hand-Split Shakes image

Novik Hand-Split Shakes

Replicate the appearance of cedar shakes without costly upkeep. Novik Cedar Shakes are available in a range of colors and finishes
Novik Roughsawn Cedar Shakes image

Novik Roughsawn Cedar Shakes

Replicate the appearance of cedar shakes without costly upkeep. Novik Cedar Shakes are available in a range of colors and finishes.
Foundry 7" Split Shakes image

Foundry 7" Split Shakes

Foundry's most popular cedar profile, the 7" Split Shake features versatile, warm, authentic texture
Foundry Staggered Shake image

Foundry Staggered Shake

For bold texture, Foundry Staggered Shakes offer a rough-sawn appearance that gives your home a more rustic quality

{{this.show}} {{this.hide}} Replica Stone

Novik Dry Stack image

Novik Dry Stack

  • Length/Piece 41.75" 10.61m
  • Width/Piece 13.13" 33.34cm
  • Panels/Carton 10 10
  • Coverage/Carton 25sq.ft. 2.32m'™
Novik Hand-Cut Stone image

Novik Hand-Cut Stone

  • Length/Piece 48" 1.22m
  • Width/Piece 18.5" 47cm
  • Panels/Carton 9 9
  • Coverage/Carton 50sq.ft. 4.65m'™
  • Nom. Thickness .090" 2.29mm
Novik Hand-Laid Brick image

Novik Hand-Laid Brick

  • Length/Piece 48" 1.22m
  • Width/Piece 18.5" 47cm
  • Panels/Carton 9 9
  • Coverage/Carton 50sq.ft. 4.65m'™
  • Nom. Thickness .090" 2.29mm
Novik Stacked Stone image

Novik Stacked Stone

  • Length/Piece 45.38" 1.15m
  • Width/Piece 20.5" 52.07cm
  • Panels/Carton 10 10
  • Coverage/Carton 50sq.ft. 4.65m'™
  • Nom. Thickness .095" 2.41mm
Genstone Stacked Stone and Piller Panel image

Genstone Stacked Stone and Piller Panel - Genstone

Genstone - The Beauty of Stone Made Easy!
  • Ease of Installation - Simple, mortarless installation convenient for do-it-yourselfers and professional contractors
  • Authentic look and feel - Four profile patterns, cast from real stone ensure a genuine finish
  • Durable - GenStone is waterproof, impact resistant and protected against fading, peeling or blistering
  • Economical - Installation and material costs for GenStone are substantially less than conventional masonry
  • 25-Year Limited Warranty

{{this.show}} {{this.hide}} Windows and Doors

Procanna Windows image

Procanna Windows

Procanna Windows are available in a wide variety of styles for replacement, renovation and new construction applications. Each window is built with the highest quality materials and craftsmanship to meet the specific needs of each region across Canada. All Procanna windows are Energy Star qualified. Procanna Windows are distributed exclusively through Mitten Building Products.
Procanna Patio Doors image

Procanna Patio Doors

Procanna Patio Doors are available in a wide variety of styles for replacement, renovation and new construction applications. Each Patio Door is built with the highest quality materials and craftsmanship to meet the specific needs of each region across Canada. All Procanna Patio Doors are Energy Star qualified. Procanna Patio Doors are distributed exclusively through Mitten Building Products.
PH Tech Patio Doors image

PH Tech Patio Doors

These doors deliver unrivaled durability and robustness thanks to their 100% PVC ultra-rigid frame.
  • Multichamber PVC frame, 5 9/16"
  • Multichamber PVC sash
  • Multiple weatherstripping to eliminate air infiltration
  • Steel reinforcements in the most heavily used parts
  • 1-point mortise lock
  • Hidden sash stoppers for aesthetic appeal
  • Careful design and precise adjustment for flawless door corner joints
  • Aluminum cladding is clipped on brackets, leaving no visible screws
  • Optimal space was left between the extruded aluminum and the PVC profile to prevent the PVC from warping due to heat transfer between the aluminum and the PVC on very sunny days
Procanna Entrance Doors  image

Procanna Entrance Doors

Procanna Entrance Doors are available in a wide variety of styles for replacement, renovation and new construction applications. Each Entrance Door is built with the highest quality materials and craftsmanship to meet the specific needs of each region across Canada. All Procanna Entrance Doors are Energy Star qualified. Procanna Entrance Doors are distributed exclusively through Mitten Building Products.
Everlast Storm Doors image

Everlast Storm Doors

  • Self lubricating hinges
  • Heavy wall extruded aluminum frame
  • Diecast internal miter corners
  • Durable baked enamel duracron finish
  • Heavy duty torsion bar closer
  • Installation hardware included
  • Tempered safety glass
  • Triple rubber sweep
  • Victoria Doors #1 to #4 & Colonial comes with interchangeable screen on top section only
  • Standard DX handle

{{this.show}} {{this.hide}} Trim and Mouldings

Ply Gem Trim and Mouldings image

Ply Gem Trim and Mouldings

Ply Gem Trim and Mouldings offer the beauty of wood without the maintenance.

Program Features:
  • Smooth or Woodgrain Finish: Smooth/Smooth or Woodgrain Smooth
  • PVC Trim Boards
  • Sheets & Corners
  • Skirt board
  • Notched Bead Board
  • Post Wrap
  • PVC Sheets
  • PVC Mouldings:
    Casings, Crowns, Sill, Nose, Quarter Round

PVC Trim: Designed to Last
  • Does not contain or absorb moisture
  • Will not rot or crack
  • Holds paint longer without paint peeling
  • Cuts, drills, routes and nails like wood
  • Doesn't require sealing or caulking

{{this.show}} {{this.hide}} Alpa Vinyl Columns and Pillers

Alpa Round Columns image

Alpa Round Columns

  • Simple clean look
  • 8" diameter columns to suit most house designs
  • Include set of bases
  • Available in 4 colors
  • Accepts load bearing support
Alpa Square Columns  image

Alpa Square Columns

  • Available in 4 colors
  • 8" x 8" columns to suit most house designs
  • Include set of bases
  • Easy to install
  • Accepts load bearing support
  • Seamless connection with Alpa Railings
  • Decorative skirt option available

{{this.show}} {{this.hide}} Alpa Vinyl Railings

Alpa Vinyl Railings image

Alpa Vinyl Railings

Alpa™s Vinyl Railing collections are one of the strongest exterior vinyl railings on the market. Built with galvanized steel for reinforced strength and cladded in the highest quality vinyl, Alpa railings have the charm of wood without the cost and maintenance.

Perfect for decks, porches, or as handrails for stairs, a variety of distinctive styles and colours available.

Alpa Vinyl Rail features:
  • Engineered to meet and exceed building code requirements
  • Railing design is both beautiful and strong
  • Additional metal stiffeners in the balusters (optional)
  • Complete hidden hardware system (brackets and fasteners are not exposed)
  • Matching beveled edges on all posts and balusters
  • Pre-assembled stair railing system
  • Available in 4 complementary colours
  • Available in 5 distinctive railing collections
  • Easy to install
  • Low maintenance
  • No painting required
Classic Collection image

Classic Collection

This style of railing goes well with any type of city home, suburban sub-division home, or a country home and is perfect for deck railings. No exposed connections and fine details make this line a classic. Have some fun and add a decorative baluster accent.
  • Available in 4 Colours
  • Handrails - 2 7/8™ Wide
  • Balusters - 1 3/8™ Wide
  • Post ™ 4™ x 4™
  • Baluster Rail - Max clear span 92™
The Executive Collection image

The Executive Collection

This style of railing is perfect for low-rise condo balconies, custom homes or any upper walkout deck and balcony. A unique rich look that will give your railings a grand presence.
The Executive Glass Collection image

The Executive Glass Collection

This style of railing is perfect for low-rise condo balconies, custom homes or any upper walkout deck balcony. It will give you the grand look of the Executive, but yet combines a more modern look by incorporating glass. It will give an upscale look to the cottage or your deck.
The Modern Glass Collection image

The Modern Glass Collection

This style of railing is perfect for low-rise condo balconies, cottage decks, or rear yard decks; where the view is the star. Pick your style of glass for a clean lined look. Tempered glass is used as a safety precaution. Tinted or frosted options are also available.
The Estate X-Series Collection image

The Estate X-Series Collection

Estate X-Series railing will bring your project to another level. Custom designed to any project, this railing can be arranged in a number of ways. The Estate X-Series adds the perfect finishing touch on any project or home. Use it as a decorative Juliet low front accent for windows or on flat top roof entries. Design a number of styles for your taste by combining it with the Classic decorative railing. All available in our five Alpa colors.

{{this.show}} {{this.hide}} Alpa Vinyl Fencing

Alpa Vinyl Fencing image

Alpa Vinyl Fencing

Alpa products save you time and money--and our fences and gates are no exception. Our standard pre-made fence panels for 4' and 6' fence sections will make any fencing project move ahead of schedule. Plus, our vinyl fences are completely weather-resistant, and they never rust or rot. Simply rinse your fence off with a garden hose when dirty. Talk about low-maintenance!

{{this.show}} {{this.hide}} Shutters

Shutters image

Shutters

Shutters are an easy and inexpensive way to add curb appeal. Available in a variety of colours to complement all house styles. Quick and Easy Installation on any surface Staytru colour technology provides UV resistand shutters that never need to be painted or stained. One piece appearance custom built system available to the nearest 1/4" to fit the exact length of your window. Lifetime Limited Warranty.
Louvered Shutters image

Louvered Shutters

  • Available in 17 colors
  • Available widths: 12™ & 14™
  • Available lengths: 22™ ™ 72™ in 1/4" increments
Raised Panel Shutters image

Raised Panel Shutters

  • Available in 17 colors
  • Available widths: 12" - 14.5"
  • Available lengths: 22" - 72" in 1/4" increments
Chemcrest Accents & Profiles image

Chemcrest Accents & Profiles

Enhance your home with decorative accents by Chemcrest

{{this.show}} {{this.hide}} Vents and Blocks

Ply Gem Vents and Blocks

Mounting blocks and vents are maintenance free and beautifully designed with elegant beaded detailing and brush grained finish.
Novik Vinyl Vents & Mounting Blocks image

Novik Vinyl Vents & Mounting Blocks

Mounting blocks and vents are maintenance free and beautifully designed with elegant beaded detailing and brush grained finish.

{{this.show}} {{this.hide}} Weather Proofing

Blueskin WB image

Blueskin WB

Blueskin WB Window and Door Flashing is a self-adhering membrane that is impermeable to air, moisture vapor and water.
HomeGuard Housewrap image

HomeGuard Housewrap

HomeGuard Housewrap products enhance the efficiency of your homes heating and cooling systems and the insulation system.
DuPont Tyvek Housewrap image

DuPont Tyvek Housewrap

A weather resistant barrier is a building's main protection against the damaging effects of the elements.
Mitten Levelwall Insulation image

Mitten Levelwall Insulation

Levelwall reduces air infiltration by insulating the wood studs and eliminating energy transfer.
IKO Enerfoil Insulation image

IKO Enerfoil Insulation

Insulation
IKO Enerfoil is designed to be non-structural sheathing in cavity wall, stud wall or cathedral ceiling construction
DOW Insulation image

DOW Insulation

Dow Insulation provides continuous coverage and dramatically reduces the potential for condensation creating moisture problems inside the wall.
Tytan Insulating Foam image

Tytan Insulating Foam

Foam Insulation Tytan offers superior filling and sealing of all interior and exterior building gaps, cracks and openings.

{{this.show}} {{this.hide}} Sealants

KOP-R-LASTIC Caulking image

KOP-R-LASTIC Caulking

KOP-R-LASTIC Caulking is a heavy duty caulking ideal for a wide range of construction sealing and adhesive applications in all temperatures.
Mulco Caulking image

Mulco Caulking

Caulking High-performance sealant products for every customers' needs. Outdoor and indoor projects, MULCO seals it, "once and for all".


password:  
Last Update: 2017-08-23