Search for:

Columbia Manufacturing Co. Ltd.

4575 Tillicum St.
Burnaby, BC
Canada
V5J 3J9
 
Toll Free:888-437-5557
Phone:604-437-3377
Fax:604-437-4443
 
Web Site:
skylights and windows by Columbia Manufacturing Co. Ltd.
send email   send email send email   request catalog

Specs for skylights and windows                   CAD for skylights and windows                   PDF Skylights e-Catalog                   LEED product data for skylights and windows                  

Overview:
Columbia Skylights is an industry leading North American Skylight manufacturer. For over 50 years Columbia has been producing residential and commercial Skylights that stand up to the harshest climates.
Harnessing traditions of smart engineering, product innovation, quality craftsmanship and courteous service Columbia offers the best in Range, Quality & Price.

Our Commercial unit Skylights have been included on Costco, Home Depot and Rona Stores. They have been used by leading general contractors in Canada and the United States on industrial manufacturing and distribution centers.

Why Choose Columbia?
  • +50 years experience
  • The widest range of skylight sizes & glazing options.
  • Skylights crafted from the finest materials, engineered with unparalleled quality.
  • Energy Star Partners
  • NFRC Accredited Products

Columbia Skylights Product Portfolio includes: Curb Mounted Skylights, Self Flashing Skylights, Wood Deck Mount Skylights, Curb Mount Pyramids, Sun Tubes, Circular Roof Domes and Roof Access Hatches.

For more information please contact our customer service team.


 

Trade Name

Description

Content

[ - ]
Commercial Skylights

[ - ]
Curb Mounted Skylights

 
Columbia Manufacturing Co. Ltd. Fixed Curb Mount - Thermally Broken Aluminium Frame - Outside Fastening - Dome<BR><BR>
click to enlarge
  • Thermally broken aluminum base frame.
  • Commonly used in commercial flat roof applications.
  • Skylight is installed and fastened to the curb from the outside.
  • Requires minimum full 2" curb
  • Available in 7 Acrylic glazing options including Polycarbonate. (Single, Double & Triple Glazed in Clear, Bronze & White)
  • Available in 26 Acrylic dome standard sizes. Custom capability also.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.


 
Columbia Manufacturing Co. Ltd. Fixed Curb Mount - Thermally Broken Aluminium Frame -  Inside Fastening - Dome<BR><BR>
click to enlarge
  • Thermally broken aluminum base frame to support large skylights.
  • Commonly used in commercial applications. Mounts to the curb from the inside.
  • Fits on a standard size wooden curb.
  • Available in 7 Acrylic glazing options including Polycarbonate. (Single, Double & Triple Glazed in Clear, Bronze & White)
  • Available in 26 Acrylic dome standard sizes. Custom capability also.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.


 
Columbia Manufacturing Co. Ltd. Fixed Curb Mount Thermally Broken Aluminium Frame - Inside Fastening - Pyramid<BR><BR>
click to enlarge
  • Skylight installs from the inside.
  • Thermally broken aluminum base frame to support large skylights. (Single, Double & Triple Glazed in Clear, Bronze & White)
  • 11 standard sizes. Custom capability also.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.


 
Columbia Manufacturing Co. Ltd. Fixed Curb Mount Thermally Broken Aluminium Frame - Outside Fastening - Pyramid<BR><BR>
click to enlarge
  • The contractor/Pro's preferred skylight model. Skylight installs from the outside.
  • Thermally broken aluminum base frame to support large skylights.
  • Available in 7 Acrylic glazing options including Polycarbonate. (Single, Double & Triple Glazed in Clear, Bronze & White)
  • 11 standard sizes. Custom capability also.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.


[ - ]
Commercial Sun Tube

 
Columbia Manufacturing Co. Ltd. 21 Inch Commercial Sun Tubes<BR><BR>
click to enlarge
  • Ideal for drop ceiling applications in either warehouse or T-bar office setting.
  • Available in flat roof or curb mount model.
  • Capable of delivering 1400 watts of light with a coverage area of up to 700 sq. feet.
  • Transition box option for commercial industrial office space.
  • Accessories include Remote dimmer kit, electric light kit, elbows & extensions.

    Energy Star Approved - US and Canada.


[ - ]
Circular Roof Dome

 
Columbia Manufacturing Co. Ltd. Circular Roof Dome<BR><BR>
click to enlarge
  • Suitable for flat or sloped roof.
  • Available in 2 standard sizes - 42" and 66.5".
  • Includes built in 6" non-condensating fibre glass brown curb.
  • Available in 7 Acrylic glazing options including Polycarbonate. (Single, Double & Triple Glazed in Clear, Bronze & White)


[ - ]
Residential Products

[ - ]
Curb Mounted Skylights

 
Columbia Manufacturing Co. Ltd. Venting Curb Mount - Electric Deluxe <BR><BR>
click to enlarge
  • Deluxe electric model features Truth Harware™ electric opener, decorative cover, rain sensor and slim line remote.
  • Remote can operate up to four skylights.
  • Available in 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, LoE3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • Available in 6 Acrylic options: Single, Double & Triple Glazed in Clear, Bronze & White.
  • 22 Standard sizes up to 4 x 4. Custom capability also available.
  • Two piece maintenance free, white thermally broken PVC base frame, includes removable bug screen.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey , Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.
  • Energy Star and NFRC Approved - US and Canada.


 
Columbia Manufacturing Co. Ltd. Venting Curb Mount - Electric Standard<BR><BR>
click to enlarge
  • Standard electric model features Truth Hardware™ electric openers, decorative cover and wall switch.
  • Available in 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, LoE3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • Available in 6 Acrylic options: Single, Double & Triple Glazed in Clear, Bronze & White.
  • 22 Standard sizes up to 4 x 4. Custom capability also available.
  • Two piece maintenance free, white thermally broken PVC base frame, includes removable bug screen.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.
  • Energy Star and NFRC Approved - US and Canada.


 
Columbia Manufacturing Co. Ltd. Venting Curb Mount - Manual<BR><BR>
click to enlarge
  • Manual model operates with manual crank handle. Telescopic pole option available for "out of reach" applications.
  • Available in 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, LoE3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • Available in 6 Acrylic options: Single, Double & Triple Glazed in Clear, Bronze & White.
  • 22 Standard sizes up to 4 x 4. Custom capability also available.
  • Two piece maintenance free, white thermally broken PVC base frame, includes removable bug screen.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.
  • Energy Star and NFRC Approved - US and Canada.


 
Columbia Manufacturing Co. Ltd. Fixed Curb Mount  - Inside Fastening<BR><BR>
click to enlarge
  • Skylight installs from the inside.
  • 2 piece maintenance free, white thermally broken PVC base frame with built in dry wall return. PVC base frame sizes up to 5 x 5.
  • Available in 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, LoE3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • Available in 6 Acrylic options: Single, Double & Triple Glazed in Clear, Bronze & White.

  • Available in 34 standard Glass and 45 Acrylic dome sizes. Custom capability also.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.
  • Energy Star and NFRC Approved - US and Canada.


 
Columbia Manufacturing Co. Ltd. Fixed Curb Mount  - Outside Fastening <BR><BR>
click to enlarge
  • The contractor/Pro's preferred skylight model. Skylight installs from the outside.

  • Available in 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, LoE3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • Available in 6 Acrylic options: Single, Double & Triple Glazed in Clear, Bronze & White.
  • Two piece maintenance free, white thermally broken PVC base frame, includes removable bug screen.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.
  • Energy Star and NFRC Approved - US and Canada.



 
Columbia Manufacturing Co. Ltd. Fixed Curb Mount - Thermally Broken Aluminium Frame - Outside Fastening - Dome<BR><BR>
click to enlarge
  • Thermally broken aluminum frame.
  • Skylight is installed and fastened to the curb from the outside.
  • Requires minimum full 2" curb.
  • Available in 7 Acrylic glazing options including Polycarbonate. (Single, Double & Triple Glazed in Clear, Bronze & White.)
  • Available in 26 Acrylic dome standard sizes. Custom capability also.
  • Standard Brown aluminum cap. White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.


 
Columbia Manufacturing Co. Ltd. Fixed Curb Mount - Thermally Broken Aluminium Frame -  Inside Fastening - Dome<BR><BR>
click to enlarge
  • Mounts to the curb from the inside
  • Fits on a standard size wooden curb
  • Available in 7 Acrylic glazing options including Polycarbonate. (Single, Double & Triple Glazed in Clear, Bronze & White.)
  • Available in 26 Acrylic dome standard sizes. Custom capability also.
  • Standard Brown aluminum cap. White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.


 
Columbia Manufacturing Co. Ltd. Fixed Curb Mount - Acrylic Pyramid<BR><BR>
click to enlarge
  • Available in 7 Acrylic glazing options including Polycarbonate. (Single, Double & Triple Glazed in Clear, Bronze & White.)
  • 7 Standard sizes. Custom capability also.
  • Maintenance free, white thermally broken PVC base frame on sizes up to 5 x 5. Aluminum heavy duty base frame on larger sizes.
  • Standard Brown aluminum cap. White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.


 
Columbia Manufacturing Co. Ltd. Fixed Curb Mount Thermally Broken Aluminium Frame - Inside Fastening - Pyramid<BR><BR>
click to enlarge
  • Skylight installs from the inside.
  • Thermally broken aluminum base frame to support larger skylights.
  • Available in 7 Acrylic glazing options including Polycarbonate. (Single, Double & Triple Glazed in Clear, Bronze & White.)
  • 11 Standard sizes. Custom capability also.
  • Standard Brown aluminum cap. White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.


 
Columbia Manufacturing Co. Ltd. Columbia Skylight Blinds<BR><BR>
click to enlarge
Control the amount of light and heat entering your skylight with a Columbia Skylight Blind. Offering great value and style at an attractive price, transform any room with one quick and easy installation. Columbia Skylight Blinds are available in three fabric options: Privacy, Light Filtering and Blackout.

Why skylight blinds?
  • Control the amount of light & heat entering a room
  • Save on energy costs – both heating and cooling
  • Skylight Blinds provide privacy and style
  • Easy to Install: fasten brackets & snap the shade into the lightwell
  • Reduce fading on carpets, fabrics and furniture
  • Cut out over 90% of harmful UV rays
  • Easy to use: smooth operation with telescopic pole or manual handle
  • Blinds can operate at any angle, including upside down


 
Columbia Manufacturing Co. Ltd. Fixed Curb Mount Thermally Broken Aluminium Frame - Outside Fastening - Pyramid
click to enlarge
  • The contractor/Pro's preferred skylight model. Skylight installs from the outside.
  • Thermally broken aluminum base frame to support larger skylights.
  • Available in 7 Acrylic glazing options including Polycarbonate. (Single, Double & Triple Glazed in Clear, Bronze & White.)11 Standard sizes. Custom capability also.
  • Standard Brown aluminum cap. White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.


[ - ]
Self Flashing

 
Columbia Manufacturing Co. Ltd. Venting Self Flashing - Electric Deluxe<BR><BR>
click to enlarge
  • Includes built in maintenance free white PVC curb and flashing.
  • Deluxe electric model features Truth Hardware™ Electric Opener, decorative cover, rain sensor and slim line remote.
  • Remote can operate up to four skylights.
  • Available in 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, LoE3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • Available in 6 Acrylic options: Single, Double & Triple Glazed in Clear, Bronze & White.
  • 22 Standard sizes up to 4 x 4. Custom capability also available.
  • Two piece maintenance free, white thermally broken PVC base frame, includes removable bug screen.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.
  • Energy Star and NFRC Approved - US and Canada.


 
Columbia Manufacturing Co. Ltd. Venting Self Flashing - Electric<BR><BR>
click to enlarge
  • Includes built in maintenance free white PVC curb and flashing.
  • Standard electric model features Truth Hardware™ electric openers, decorative cover and wall switch.
  • Available in 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, LoE3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • Available in 6 Acrylic options: Single, Double & Triple Glazed in Clear, Bronze & White.
  • 22 Standard sizes up to 4 x 4. Custom capability also available.
  • Two piece maintenance free, white thermally broken PVC base frame, includes removable bug screen.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.
  • Energy Star and NFRC Approved - US and Canada.


 
Columbia Manufacturing Co. Ltd. Venting Self Flashing - Manual<BR><BR>
click to enlarge
  • Includes built in maintenance free white PVC curb and flashing.
  • Manual model operates with manual crank handle. Telescopic pole option available for "out of reach" applications.
  • Available in 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, LoE3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • Available in 6 Acrylic options: Single, Double & Triple Glazed in Clear, Bronze & White.
  • 22 Standard sizes up to 4 x 4. Custom capability also available.
  • Two piece maintenance free, white thermally broken PVC base frame, includes removable bug screen.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.
  • Energy Star and NFRC Approved - US and Canada.


 
Columbia Manufacturing Co. Ltd. Fixed Self Flashing<BR><BR>
click to enlarge
  • Includes built in maintenance free white PVC curb and flashing.
  • Available in 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, Lo3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • Available in 6 Acrylic options: Single, Double & Triple Glazed in Clear, Bronze & White.
  • Available in 29 Glass and Acrylic dome standard sizes. Custom capability also.
  • Two piece maintenance free, white thermally broken PVC base frame, includes removable bug screen.
  • Standard brown Aluminum Cap, White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.
  • Energy Star and NFRC Approved - US and Canada.


[ - ]
Wood Deck Mount

 
Columbia Manufacturing Co. Ltd. Venting Wood Deck Mount Electric Deluxe<BR><BR>
click to enlarge
  • Premium skylight with built in Douglas Fir wood curb.

  • Requires minimum 3:12 roof pitch.
  • Provides a natural wood interior finish.
  • Available in glass only - 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, LoE3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • 19 Standard sizes. Custom capability also.
  • Deluxe electric model features Truth Harware™ electric opener, decorative cover, rain sensor and slim line remote.
  • Remote can operate up to four skylights.
  • Energy Star and NFRC Approved - US and Canada.


 
Columbia Manufacturing Co. Ltd. Venting Wood Deck Mount Electric Standard<BR><BR>
click to enlarge
  • Premium skylight with built in Douglas Fir wood curb.
  • Requires minimum 3:12 roof pitch.
  • Provides a natural wood interior finish.
  • Standard electric model features Truth Hardware™ electric openers, decorative cover and wall switch.
  • Available in glass only - 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, LoE3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • 19 Standard sizes. Custom capability also.
  • Energy Star and NFRC Approved - US and Canada.


 
Columbia Manufacturing Co. Ltd. Venting Wood Deck Mount - Manual<BR><BR>
click to enlarge
  • Premium skylight with built in Douglas Fir wood curb.
  • Requires minimum 3:12 roof pitch.
  • Provides a natural wood interior finish.
  • Manually opens with standard crank handle. Telescopic pole option also available.
  • Available in glass only - 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, LoE3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • 17 Standard sizes up to 4 x 4. Custom capability available also.
  • Energy Star Approved - US and Canada.


 
Columbia Manufacturing Co. Ltd. Fixed Wood Deck Mount
click to enlarge
  • Premium skylight with built in Douglas Fir wood curb.
  • Requires minimum 3:12 roof pitch.
  • Available in glass only - 8 Glass options: LoE3 Neat, LoE3 i81, LoE3 Triple Glazed, LoE3 Bronze, Solar Reflective Bronze, Heat Mirror 44, Tempered Glass & Laminated Glass.
  • 21 Standard sizes. Custom capability also.
  • Energy Star and NFRC Approved - US and Canada.


[ - ]
Tubular Skylight Rigid Sun Tube

 
Columbia Manufacturing Co. Ltd. Rigid Sun Tube - Sloped Roof Application<BR><BR>
click to enlarge
  • Designed for Sloped Roof Applications.
  • Available in 10", 13" & 18" sizes for residential applications. 21" size for commercial applications available - see below.
  • The light pipe is made from silver coated aluminum with 98% light reflectivity.
  • The roof jack flashing is 0.80" seamless aluminum with black finish.
  • Accessories include Remote dimmer kit, electric light kit, elbows & extensions.
  • Available in two diffuser styles, Prismatic and Soft White.
  • Energy Star Approved.


 
Columbia Manufacturing Co. Ltd. Rigid Sun Tube - Flat Roof Application<BR><BR>
click to enlarge
  • Designed for Flat Roof Applications.
  • Available in 10", 13" & 18" sizes for residential applications. 21" size for commercial applications available - see below.
  • The light pipe is made from silver coated aluminum with 98% light reflectivity.
  • The roof jack flashing is 0.80" seamless aluminum with black finish.
  • Accessories include Remote dimmer kit, electric light kit, elbows & extensions.
  • Available in two diffuser styles, Prismatic and Soft White.
  • Energy Star Approved.


[ - ]
Roof Access Hatch

 
Columbia Manufacturing Co. Ltd. Roof Access Hatch<BR><BR>
click to enlarge
  • Ideal solution to gain access to roof tops for services, outdoor living space, egresss. For both residential andcommercial applications.
  • Available is 2 Glass options: LoE3 Clear & LoE3 Bronze.
  • Available in 6 Acrylic dome glazing options. Double & Triple Glazed in Clear, White and Bronze.
  • Available in 6 Glass and 10 Acrylic dome standard sizes.
  • Internal welded one-piece white aluminum frame with open/close handle bar.
  • Suitable for both flat or sloped applications.
  • Standard Brown aluminum cap. White, Black, Charcoal Grey, Sandalwood, Mill Finish, Clear Anodized and custom colour frames available.


[ - ]
Circular Roof Dome

 
Columbia Manufacturing Co. Ltd. Circular Roof Dome<BR><BR>
click to enlarge
  • Suitable for flat or sloped roof.
  • Includes built in 6" non-condensating fibre glass brown curb.
  • 7 acrylic options available - including polycarbonate.





spacer
your name:   password:   (available for clients only)



Last Update: 2013-05-13
                                                                                                                       

©2013 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Our hearts are with the families and community of Newtown, Connecticut.